Stone Edge Surfaces

Concrete Sloping, Repair, Self-Leveling Overlays & Underlayments

CONTACT INFO
4322 S. 80th St.
Mesa, AZ 85212
Toll Free: 844-786-6333
Phone:
Request for information Stone Edge Surfaces Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
Datasheets
Webinars
press releases
building construction projects
SOCIAL
PRODUCTS RELATED TO YOUR SEARCH

Stone Edge Surfaces Liquid  Colors are a blend of natural iron oxide pigments and water  hat come in 16 beautiful colors, packaged in 32 OZ bottles.

Liquid Colors are mixed with Stone Edge Surfaces Pro Seal (shown in picture above) and Pro Seal Supreme. These water based sealers are the rheological agent needed to carry the natural pigments deep into the concrete to give a lasting beautiful rich color.

Liquid Colors are most commonly used for topical coloring applications but can also be added into Accent Enhancer for crack fill  applications, and can be used in place of Stone Edge Surfaces ColorPax to tint any of the Stone Edge Surfaces Overlay Mixes to achieve a uniform color throughout the mix.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS
COMPANY OVERVIEW

Stone Edge Surfaces is a division of Turley International Resources LLC. We own mining, quarries, packaging, and fulfillment operations throughout the US, New Zealand, and Chile, with a combined offering of over 200 surface coating related products across 4 divisions. Stone Edge Surfaces specializes in the manufacture of polymerized and primerless Sloping, Slurry, Self-Leveling, and Patch & Repair Concrete Overlay and Underlayment mixes. We also manufacture Pumpable Concrete Refurbishing, Broom Finishing, Smoothing, Texturing, and Deck Waterproofing Systems.

ALL PRODUCTS

Concrete Sloping – Patch & Repair – Crack Fill  

Stone Edge Surfaces CPR-Concrete Patch and Repair is a just add water, high-performance, multi-use, 15 to 30-minute set time, 10,000 psi, no-shrink, non-cracking, easy to use concrete patch and repair material used for general and structural vertical concrete repair from ¼" to 6" thick.

CPR is a polymerized Hydraulic & Portland cement based concrete patching mix that can be shaped and formed on curbs and stairs or troweled vertically or overhead. CPR has superior bonding strength, does NOT require a primer before application, just wet the surfaces, and CPR does not require “water curing" after application.

CPR  can be used in industrial, commercial and residential grouting, concrete repair, patching, doweling and anchoring, a scratch coat, an underlayment for most overlays, and CPR can be integrally or topically colored or ground to blend in.

CPR comes in light Concrete Gray: 50 LB Bags (FXCPR50) and 20 LB Pails (FXCPR20)

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Stone Edge Surfaces Pro Bond Ultra is a commercial grade, heavily polymerized, multi-use, Base Coat and Top Coat, primerless, extreme bonding, just add water, sloping, patching, repair, and refurbishment concrete overlay mix.

Pro Bond Ultra does NOT require Primer, can be pumped or mixed a bucket at a time, is over 5,000 psi, and can take a variety of textured surfaces from broom finish to light texture. Pro Bond Ultra can also be troweled and applied thicker to create slope up to 6+" without added sand, down to ¼" or even feather thin in some applications. Pro Bond Ultra bonds easily to almost any substrate including concrete, plaster, drywall, Styrofoam, brick, block, tile and more.

Pro Bond Ultra can be used:

  • As a Sloping Mix to create positive slope

  • On concrete decks, roofs, ramps, driveways, parking structures, and more.

  • As a repair concrete to fill, rebuild, repair and smooth spalled and damaged concrete.

  • As a crack repair for larger “dead" cracks and when used fiber lath or mesh, as a crack bridge application over “live" cracks.

  • It can be used as stucco

  • As a base coat for waterfall, cliff faces, and rock formations.

  • As the base coat in several Deck Waterproofing systems

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

STONE EDGE SURFACES HAIRLINE CRACK FILL,  is an easy to use hairline crack filling compound that can be used on concrete, concrete overlays, stone veneer and decorative concrete. In decorative concrete, Hairline Crack Fill can also be used as a topical coloring agent to enhance or accent the topical colors and add a mottled more realistic look.

Hairline Crack Fill is a just add water, no primer required, heavily polymerized concrete hairline crack fill. Hairline Crack Fill is used to fill, fix, patch and repair hairline surface cracks and crazing cracks that may appear as the concrete, concrete overlay, or Stone Veneer dries, settles, or due to concrete movement over time.

COLORING: Hairline Crack Fill can be integrally colored (mix the water with the color first, then add to the mix. Topically Colored or stained as you would any other concrete surface.

Hairline Crack Fill comes in Gray (Part # FXC610) or White (Part Number FXC620) in a 10 LB Pail.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Self-Leveling Concrete Product  

Stone Edge Surfaces SwiftSet Self-Leveler is a NON-Gypsum fast setting, pre-sanded, single component just add water, polymer enhanced, hydraulic cement and proprietary additive self-leveling underlayment or base coat mix used to create a smooth flat and level surfaces for the installation of various flooring types.

SwiftSet Self Leveler creates a strong physical & chemical bond to a concrete substrate with the use of Stone Edge Surfaces Primer 100 (cut 50/50 with water), with the SwiftSet applied while Primer is still fresh, and you can achieve a deeper fill by adding aggregate.

SwiftSet Self-Leveler is for indoor or outdoor use, is ASTM E84 fire rated and dries to over 7,000 psi.

APPLICATION: SwiftSet Self-Leveler can be Poured or Pumped onto a stable substrate. Due to applied mix's surface tension, you may need to push, screed, porcupine roll the applied mix to keep it flowing until it reaches all barriers.

The following Averages vary by thickness, temp, humidity, etc.:

  • Set Time, 2-4 hours.

  • Walkable in 4-6 hours.

  • Floor Coverings in 4–8 hours (non-moisture sensitive).

  • Floor Covering 16-24 hours (moisture sensitive).

  • Driveable in 24-48 hours.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Concrete Base Coats and Underlayments  

Stone Edge Surfaces Pro Bond Ultra is a commercial grade, heavily polymerized, multi-use, Base Coat and Top Coat, primerless, extreme bonding, just add water, broom finish, sloping, patching, repair, and refurbishment concrete overlay mix.

Pro Bond Ultra does NOT require primer, can be pumped or mixed a bucket at a time, is over 5,000 psi, and can take a variety of textured surfaces from broom finish to texture stamp.

Pro Bond Ultra can also be troweled and applied thicker to create slope up to 6+" without added sand, and sloped down to ¼" or even 1/8" or feather thin in some applications.

Pro Bond Ultra bonds easily to almost any substrate including concrete, plaster, drywall, Styrofoam, brick, block, tile and more.

Pro Bond Ultra can be used:

  • As a Sloping Mix to create positive slope

  • On concrete decks, roofs, ramps, driveways, parking structures, and more to create a broom finish, positive slope, or for patch and repair uses..

  • As a repair concrete to fill, rebuild, repair and smooth spalled and damaged concrete.

  • As a crack repair for larger “dead" cracks and when used with fiber lath or mesh, Pro Bond Ultra can be used as a crack bridge over “live" cracks.

  • Pro Bond Ultra can also be parged onto walls, can take multiple finishes, can be integrally colored, requires no primer, and sticks to Styrofoam, lath, and other wall materials.

  • As a base coat for water features, waterfalls, faux cliff faces, boulders, and rock formations.

  • As the base coat in Stone Edge Surfaces Deck Waterproofing systems

  • Comes in 50 LB Bag - Gray

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Stone Edge Surfaces CPR-Concrete Patch and Repair is a just add water, high-performance, multi-use, 15 to 30-minute set time, 10,000 psi, no-shrink, non-cracking, easy to use concrete patch and repair material used for general and structural vertical concrete repair from ¼" to 6" thick.

CPR is a polymerized Hydraulic & Portland cement based concrete patching mix that can be shaped and formed on curbs and stairs or troweled vertically or overhead. CPR has superior bonding strength, does NOT require a primer before application, just wet the surfaces, and CPR does not require “water curing" after application.

CPR  can be used in industrial, commercial and residential grouting, concrete repair, patching, doweling and anchoring, a scratch coat, an underlayment for most overlays, and CPR can be integrally or topically colored or ground to blend in.

CPR comes in light Concrete Gray: 50 LB Bags (FXCPR50) and 20 LB Pails (FXCPR20)

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Stone Edge Surfaces SwiftSet Self-Leveler is a NON-Gypsum fast setting, pre-sanded, single component just add water, polymer enhanced, hydraulic cement and proprietary additive self-leveling underlayment or base coat mix used to create a smooth flat and level surfaces for the installation of various flooring types.

SwiftSet Self Leveler creates a strong physical & chemical bond to a concrete substrate with the use of Stone Edge Surfaces Primer 100 (cut 50/50 with water), with the SwiftSet applied while Primer is still fresh, and you can achieve a deeper fill by adding aggregate.

SwiftSet Self-Leveler is for indoor or outdoor use, is ASTM E84 fire rated and dries to over 7,000 psi.

APPLICATION: SwiftSet Self-Leveler can be Poured or Pumped onto a stable substrate. Due to applied mix's surface tension, you may need to push, screed, porcupine roll the applied mix to keep it flowing until it reaches all barriers.

The following Averages vary by thickness, temp, humidity, etc.:

  • Set Time, 2-4 hours

  • Walkable in 4-6 hours.

  • Floor Coverings in 4–8 hours (non-moisture sensitive).

  • Floor Covering 16-24 hours (moisture sensitive)

  • Driveable in 24-48 hours.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Stone Edge Surfaces Level Slope™ is a flat roof ponding water and low spot filler as well as a roof sloping compound to increase positive slope, create crickets, and more.

Level Slope is a heavily polymerized, fiber rich, polymeric concrete that does not require any primer to physically and chemically bond to existing roofing material.

Level Slope DOES NOT require any aggregate for strength and is 5,000+ PSI without added aggregate. If desired, or your spec calls for it, aggregate can be added into the mix to rejection, but it is not necessary to achieve full PSI. You will add covering roof stone for aesthetics to match existing roof stone if your job requires it.

Level Slope can be mixed thin for pouring and semi-self-leveling low spots or it can be mixed thicker and troweled to create slope as deep as 4+" thick down to feather thin.

Level Slope can also have roofing membrane applied over it for waterproofing and has been certified for Hot Mop adhesion.

Level Slope is for commercial or residential use and comes in 50 lb bags.

MOST COMMON USES

As a Flat Roof Ponding water or Low Spot Filler

As a Roof Sloping Compound to create positive slope, crickets, and redirect water towards scuppers, drains or roof edges.

APPLICATION
BASE COAT

Flat Roof Ponding Water Low Spot Filler.

Underlayment to an EPDM, TPO, PVC, Hot Mop and other roofing systems

Roof Sloping to Redirect Water to Drains, Scuppers or Roof Edges


THICKNESS: Feather thin to 2" average for low spot filling and 4″ to feather for roof sloping.

APPLICATION METHOD:
Low Spot Filler: Mix, Pour and Screed, add aggregate if desired but NOT needed, cover with roof stone, or EPDM, TPO, PVC, Hot Mop or other membrane.

Roof Sloping: Mix Thicker and Trowel to desired slope from 4″ to Feather thin to Redirect Water to Drains, Scuppers or Roof Edges.

WORKING TIME: 20- 30 Minutes depending on Temp, humidity, etc..COLORS: Gray

HARDNESS: 5,100+ PSI, with Flexural strength

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Commercial Multi-Family Flooring  

The Stone Edge Surfaces SwiftSet Multi-Family Commercial Flooring System is comprised of a Base Coat layer of a Sound Mat material, and then a 1″ – 1.5″ layer of Stone Edge Surfaces 7,000 PSI SwiftSet Self-Leveler which requires a primer coat using Stone Edge Surfaces Primer 100.

Stone Edge Surfaces SwiftSet Self-Leveler has been tested for adhesion and strength when used with Stone Edge Surfaces Primer 100. SwiftSet has been “independently" pump tested and certified by ChemCoat against all major competitors as a 9 out of 10 for ease of use, pumpability and pumping distance of 300 feet, and SwiftSet has been pump tested and certified by Strong Manufacturing.

SwiftSet Self-Leveler has been ASTM E84 Fire and Smoke tested and certified with a Class A rating. 

Stone Edge Surfaces SwiftSet Self-Leveler is a fast setting (2-4 hours), walkable in (4- 6 hours), “pre-sanded", single component, just add water, polymer enhanced, non-gypsum, Portland cement and proprietary additive self-leveling underlayment.

SwiftSet creates a smooth flat and level surfaces for the installation of various flooring types.

 

  • When used together with a sound mat base material, which is designed with rigid vibration isolation technology, SwiftSet and the Sound Mat can deliver durability and enhanced acoustic performance in the most challenging of projects.

  • Sound Mat material is loose laid over the subfloor and then covered with a uniform thickness of SwiftSet Self-Leveling Concrete Underlayment. No mechanical fastening is required, and the total thickness profile of the system can be as thin as 1" (25.4mm).

  • When used with as little as 1" (25.4mm) of SwiftSet Self-Leveler floor underlayment, it is possible, with some sound mats, to achieve impact noise ratings up to 59 db on wood frame assemblies.

  • A Sound Mat with a water-resistant design prevents water and SwiftSet Self-Leveler from penetrating through the sound mat to the subfloor.

  • Because SwiftSet becomes the top coat over the Sound Mat material, which are together permanently imbedded in the floor-ceiling assembly, noise problems are reduced, even when floor coverings are changed or replaced.

  • In most cases, full breadth of floor covering options available, including tile, stone, marble, ceramic, and glue-down or floating hardwood, without sacrificing sound control. 



MOST COMMON USES

  • Multi-Family Commercial and Residential Structures



APPLICATION

  • THICKNESS: Combined thickness of Sound Mat and Stone Edge Surfaces materials can be as little as 1″ to 1.75″

  • APPLICATION METHOD: Most common method is Pump, Squeegee, Magic Trowel, Gauge Rake, Porcupine Roller, Trowel

  • WORKING TIME:
    – Average for SwiftSet is 20 minutes depending on thickness

  • COMMONLY APPLIED OVER:
    – Concrete
    – Plywood
    - Sound Mat

Rated 5 based on 1 product reviews
CATALOGS VIDEOS DATASHEETS

For Use when more working time is needed or a more movement tolerant, crack resistant basecoat flooring product is needed

The Stone Edge Surfaces Pro Bond Ultra Multi-Family Commercial Flooring System
 is comprised of a Base Coat layer of a Sound Mat material, and then a 1″ – 1.5″ layer of Stone Edge Surfaces 5,000 psi Pro Bond Ultra, with high flexural strength.

Stone Edge Surfaces Pro Bond Ultra has been tested for adhesion and strength. and Pro Bond Ultra has been pump tested and certified by Strong Manufacturing.

Pro Bond Ultra has been ASTM E84 Fire and Smoke tested and certified with a Class A rating. 

Stone Edge Surfaces Pro Bond Ultra is “pre-sanded", single component, just add water, polymer enhanced, non-gypsum, Portland cement and proprietary additive self-leveling underlayment.

Pro Bond Ultra sets in (2-12 hours), walkable in (12 – 24 hours), “pre-sanded", single component, just add water, polymer enhanced, non-gypsum, Portland cement and proprietary additive Semi-self-leveling underlayment that is used when Self-Levelers have been failing on your job sites and you need a more movement tolerant product.

Pro Bond Ultra creates a smooth flat and level surfaces for the installation of various flooring types.

 

  • When used together with a sound mat base material, which is designed with rigid vibration isolation technology, Pro Bond Ultra and the Sound Mat material can deliver durability and enhanced acoustic performance in the most challenging of projects.

  • Sound Mat is loose laid over the subfloor and then covered with a uniform thickness of Pro Bond Ultra Underlayment. No mechanical fastening is required, and the total thickness profile of the system can be as thin as 1" (25.4mm).

  • When used with as little as 1" (25.4mm) of Pro Bond Ultra floor underlayment, it is possible, with some sound mats to achieve impact noise ratings up to 59 db on wood frame assemblies.

  • A Sound Mat with a water-resistant design will help prevent water and Pro Bond Ultra from penetrating through the sound mat to the subfloor.

  • Because Pro Bond Ultra become the top coat over the Sound Mat you choose, which are together permanently imbedded in the floor-ceiling assembly, noise problems can be reduced, even when floor coverings are changed or replaced.

  • In most cases, a full breadth of floor covering options available, including tile, stone, marble, ceramic, and glue-down or floating hardwood, without sacrificing sound control. 



MOST COMMON USES

  • Multi-Family Commercial and Residential Structures



APPLICATION

  • THICKNESS: Combined thickness of Sound Mat and Stone Edge Surfaces materials can be as little as 1″ to 1.75″

  • APPLICATION METHOD: Most common method is Pump (strong Manufacturing Pump or Similar), Squeegee, Magic Trowel, Gauge Rake, Trowel

  • WORKING TIME:
    – Average for Bond Ultra is 2 hours to 12 hours depending on thickness

  • COMMONLY APPLIED OVER:
    – Concrete
    – Plywood
    - Sound Mat

Rated 5 based on 1 product reviews
CATALOGS VIDEOS DATASHEETS

Commercial Low Slope Roofing Products  

Stone Edge Surfaces Level Slope™ is a flat roof ponding water and low spot filler as well as a roof sloping compound to increase positive slope, create crickets, and more.

Level Slope is a heavily polymerized, fiber rich, polymeric concrete that does not require any primer to physically and chemically bond to existing roofing material.

Level Slope DOES NOT require any aggregate for strength and is 5,000+ PSI without added aggregate. If desired, or your spec calls for it, aggregate can be added into the mix to rejection, but it is not necessary to achieve full PSI. You will add covering roof stone for aesthetics to match existing roof stone if your job requires it.

Level Slope can be mixed thin for pouring and semi-self-leveling low spots or it can be mixed thicker and troweled to create slope as deep as 4+" thick down to feather thin.

Level Slope can also have roofing membrane applied over it for waterproofing and has been certified for Hot Mop adhesion.

Level Slope is for commercial or residential use and comes in 50 lb bags.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Stone Edge Surfaces Pro Bond Ultra Cover Board is for commercial low slope or flat roof roofing systems. Pro Bond Cover Board is primerless, has 100% adhesion to the LWIC, Styrofoam or other roofing materials. Pro Bond Ultra Cover Board does not require any adhesives, and does not require mortar to fill the spaces between cover boards, voids around obstacles or the roof edges.

Pro Bond Ultra Cover Board is a monolithic, seamless, and pumpable single layer application which eliminates the typical multi-step 4x8' cover board sheet application method.

Pro Bond Ultra Cover Board has been tested, certified and approved by multiple LWIC (foamcrete) manufacturers for adhesion to their materials, and by multiple hot mop and membrane manufacturers for their adhesion to Pro Bond Ultra, and can withstand the full heat of hot mop material application.

Pro Bond Ultra Cover Board Material has also been “independently" pump tested and certified by Strong Manufacturing Co Inc. for ease of use, pumpability and pumping distance of multi-story structures.

Pro Bond Ultra is ASTM E84 Fire and Smoke tested and certified with a Class A rating, has been tested for wind uplift and hail protection.

Stone Edge Surfaces Pro Bond Cover Board  is a 2-4 hour set time and is walkable in 4-6 hours on average depending on temperature, humidity, etc., that may affect dry times. Pro Bond Cover Board  is a “pre-sanded", single component, just add water, heavily polymerized, non-gypsum, Portland cement and proprietary additive mix that is pumped and troweled smooth to create a strong flat flexible surface to accept roofing materials.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Horizontal Concrete Overlay Mixes  

Stone Edge Surfaces Concrete Stamp Mix is ASTM E84 Class A Certified for fire and smoke and is a customizable stone veneer.

Stamp Mix is a single component just add water polymer, fiber, aggregate and proprietary additive enhanced, professional concrete stamp overlay mix.

Concrete Stamp Mix allows a 2 to 6 hours of working time for stamping and carving when applied over horizontal substrates.

Stamp mix is used in residential or commercial horizontal interior or exterior stamped concrete overlay applications to achieve a realistic stamped or hand carved look of wood, stone, brick, pavers, tile, rock, slate, and so much more. Stamp Mix comes in Gray or White, 50 LB Bag.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Stone Edge Surfaces Pro Bond Ultra is a commercial grade, heavily polymerized, multi-use, Base Coat and Top Coat, primerless, extreme bonding, just add water, sloping, patching, repair, and refurbishment concrete overlay mix.

Pro Bond Ultra does NOT require Primer, can be pumped or mixed a bucket at a time, is over 5,000 psi, and can take a variety of textured surfaces from broom finish to light texture. Pro Bond Ultra can also be troweled and applied thicker to create slope up to 6+" without added sand, down to ¼" or even feather thin in some applications. Pro Bond Ultra bonds easily to almost any substrate including concrete, plaster, drywall, Styrofoam, brick, block, tile and more.

Pro Bond Ultra can be used:

  • As a Sloping Mix to create positive slope

  • On concrete decks, roofs, ramps, driveways, parking structures, and more.

  • As a repair concrete to fill, rebuild, repair and smooth spalled and damaged concrete.

  • As a crack repair for larger “dead" cracks and when used fiber lath or mesh, as a crack bridge application over “live" cracks.

  • It can be used as stucco

  • As a base coat for waterfall, cliff faces, and rock formations.

  • As the base coat in several Deck Waterproofing systems

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Stone Edge Surfaces MicroTop Mix is a super-fine, “no" sand, heavy polymer, cement and proprietary additive, just add water concrete overlay microtopping mix with two main applications.

MicroTop Mix    is applied as a micro-thin concrete resurfacer over almost any concrete, concrete overlay, or stone veneer surface.

MicroTop is designed to go on micro-thin and “mimic the texture of the already stamped or textured concrete or concrete overlay surface and bring the color back to gray or white so the project or item can be recolored. or to just resurface the driveway, patio or walkway and bring it back to a nice concrete gray or white.

MicroTop can also be mixed a little thicker and used as a base or slurry coat for overlays and stenciling as well as tape down applications.

MicroTop Mix is used as a top coat overlay from feather thin to 1/8" deep for a smooth beautiful finish. With all of its varied uses, MicroTop could be the finest microtopping on the market.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Stone Edge Surfaces Smooth Coat Mix  is a just add water, Portland cement, very fine aggregate, proprietary additive, and heavy polymer enhanced concrete overlay mix that does not require a primer and allows 30 minute to 2-hours of working time for troweling, pumping, magic troweling or spraying.

Smooth Coat Mix    is used in commercial or residential interior or exterior applications to achieve a Smooth (slurry) base or top coat and as a texture coat, broom finish, knockdown, skip trowel or other texture look.

Smooth Coat Mix is used in our Stone Edge Surfaces Deck and Balcony Waterproof System as the smooth and texture coat, and also as a stand alone product for varied applications.

Most applications…primer is not required.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Stone Edge Surfaces SwiftSet Self-Leveler is a NON-Gypsum fast setting, pre-sanded, single component just add water, polymer enhanced, hydraulic cement and proprietary additive self-leveling underlayment or base coat mix used to create a smooth flat and level surfaces for the installation of various flooring types.

SwiftSet Self Leveler creates a strong physical & chemical bond to a concrete substrate with the use of Stone Edge Surfaces Primer 100 (cut 50/50 with water), with the SwiftSet applied while Primer is still fresh, and you can achieve a deeper fill by adding aggregate.

SwiftSet Self-Leveler is for indoor or outdoor use, is ASTM E84 fire rated and dries to over 7,000 psi.

APPLICATION: SwiftSet Self-Leveler can be Poured or Pumped onto a stable substrate. Due to applied mix's surface tension, you may need to push, screed, porcupine roll the applied mix to keep it flowing until it reaches all barriers.

The following Averages vary by thickness, temp, humidity, etc.:

  • Set Time, 2-4 hours

  • Walkable in 4-6 hours.

  • Floor Coverings in 4–8 hours (non-moisture sensitive).

  • Floor Covering 16-24 hours (moisture sensitive)

  • Driveable in 24-48 hours.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Vertical Concrete Overlay Mixes  

Stone Edge Surfaces Wall Mix is an incredible industry leading single component (just add water), polymer, fiber, aggregate and additive enhanced concrete overlay mix that allows 1 to 6 hours of working time for stamping or carving.

Wall Mix is perfect for vertical or overhead applications, it's 1/3 lighter than standard concrete or mortar mixes and can be applied from 1/4" up to 4+" without drooping,  sloughing or sliding.

Stone Edge Surfaces Wall Mix is used in residential or commercial vertical interior or exterior applications to stamp, hand carve and create stunning custom stone veneer.

When realism counts, Stone Edge Surfaces Wall Mix is the industry leader in achieving the realistic look of brick, wood, natural stone, manufactured stone, stack stone, rocks and more.

Wall Mix can also be used to create rock, cliff, boulder, grotto and even underwater applications (must be applied, shaped, formed, and colored before submersion) to create natural looking aquatic habitats, stone-scapes and more.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Topical & Integral Colors  

Stone Edge Surfaces Liquid  Colors are a blend of natural iron oxide pigments and water  hat come in 16 beautiful colors, packaged in 32 OZ bottles.

Liquid Colors are mixed with Stone Edge Surfaces Pro Seal (shown in picture above) and Pro Seal Supreme. These water based sealers are the rheological agent needed to carry the natural pigments deep into the concrete to give a lasting beautiful rich color.

Liquid Colors are most commonly used for topical coloring applications but can also be added into Accent Enhancer for crack fill  applications, and can be used in place of Stone Edge Surfaces ColorPax to tint any of the Stone Edge Surfaces Overlay Mixes to achieve a uniform color throughout the mix.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

ColorPax Integral Colors for Bag Mixes

Stone edge Surfaces ColorPax Integral Colors are all natural dry pigments that provide rich natural integral coloring to your concrete overlay projects.

ColorPax have been color matched specifically to mix at a 1:1 ratio (1 – 1 LB ColorPax bag with 1 – 50 LB Bag of Stone Edge Surfaces WHITE Stamp, Wall, Smooth Coat, Pro Bond Ultra, and MicroTop overlay mix) to provide consistent integral color throughout each bag. 

ColorPax come in cases of 12 individually packaged 1 LB bags..

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Stone Edge Surfaces Integral Colors are all natural pigments that deliver exceptional lasting color to your concrete. Stone Edge Surfaces Integral Colors are designed specifically for Ready-Mix Truck Pour concrete batches that are delivered in measurements of “Cubic Yards". Each Bucket of Integral Color has been scientifically formulated and balanced to bring consistent color when using “5 Sack Yards" of ready mix concrete. If you are using 5.5 or other “sack per cubic yard" blends, please let us know so we can calculate the exact number of Integral Color buckets per yard needed for your job.

With Integral Colors, to achieve specific shades of color, a color recipe may require 1 or more Integral Color buckets per cubic yard.

For example: To achieve Everett Gray, you need 1 Bucket of Everett Gray per Cubic Yard. To achieve Charcoal Gray, you need 2 Buckets of Everett Gray per Cubic Yard, and to achieve Satin Gray, you need 1 bucket of Everett Gray per 2 (two) cubic yards. No matter the color you choose, Stone Edge Surfaces has designed the exact recipe of Integral Color ratio for all 36 of our integral Colors.

Integral Colors Comes in 1 to 2 lb buckets of natural pigment

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Stone Edge Surfaces Deck Seal Tint Pack Colors are water based acrylic colorants that come in 8oz bottles and are pre-measured for color consistency when mixing with a 1 full 5-gallon Bucket of Deck Seal Waterproofing Sealer.

Deck Seal Waterproofing Sealer, when colored with Deck Seal Tint Pack Colors, can be used as the waterproofing sealer on Deck Waterproofing Systems, Concrete Decks, Patios and Wood Decks, and are designed to take pedestrian traffic and outdoor furniture.

Deck Seal Tint Pack Colors come in 9 beautiful colors.

NOTE: Due to variances in computer monitor colors and CMYK color printing, the color charts on the screen and in our catalogues are close approximations only. Always test actual colors on a sample board or small area of your job before using any colors.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Concrete Stamps & Texture Skins  

Stone Edge Surfaces Mountain Drystack wall stamp set. The Mountain Drystack stamp set is in our drystack stamp family, has a more aggressive stackstone face with deeper grout lines and comes as a set of 5 stamps. The 3 larger main pattern stamps are easy to use with each stamp having two handles for easy application control.

Each stamp is approximately 12′ x 24″ in size and are meant to be rotated 180 degrees to double the pattern, so 3 stamps can give 6 looks. The other 2 stamps are small finishing stamps that are approximately 4″ x 10″ in size, and are used for creating random stones, getting into tight spaces where the big stamps will not fit, and finish work. For best results, always rotate the order of the 3 stamps so you do not create a predictable pattern

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Light Mountain Dry stack Concrete Stamp set from Stone Edge Surfaces. The Light Mountain Drystack concrete stamp set is in our wall drystack stamp family and comes as a set of 5 stamps…3 stamps are the main pattern, are easy to use with each stamp having two handles for easy application control. Each stamp is approximately 12′ x 24″ in size and are meant to be rotated 180 degrees to double the pattern, so 3 stamps can give 6 looks. The other 2 stamps are small finishing stamps (approximately 4″ x 10″ in size) and are used for creating random stones, getting into tight spaces where the big stamps will not fit, and finish work. For best results, always rotate the order of the 3 stamps so you do not create a predictable pattern.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stone Edge Surfaces Light Mountain Drystack Concrete Stamp set for use on walls. The Light Mountain Drystack Concrete Stamp set is in our drystack stamp family and comes as a set of 5 stamps…3 stamps are the main pattern, are easy to use with each stamp having two handles for easy application control.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stone Edge Surfaces Light Mountain Drystack Concrete Stamp set for use on walls. The Light Mountain Drystack Concrete Stamp set is in our drystack stamp family and comes as a set of 5 stamps…3 stamps are the main pattern, are easy to use with each stamp having two handles for easy application control.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stone Edge Surfaces Southern Ledgestone vertical decorative concrete stamp set for Stamped Concrete, Decorative Concrete, Concrete Overlay. The Southern Ledgestone stamp set is in our drystack stamp family and comes as a set of 3 large stamps. The stamps have an incredible stack stone look, but are big and may need 2 people to use them, with each stamp having two handles for application control. Each stamp is approximately 18′ x 30″ in size and are meant to be rotated 180 degrees to double the pattern, so 3 stamps can give 6 looks. For best results, always rotate the order of the 3 stamps so you do not create a predictable pattern.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stone Edge Surfaces Vineyard Stone vertical and horizontal decorative concrete stamp set for Stamped Concrete, Decorative Concrete, Concrete Overlay. The Vineyard Stone stamp set comes as a set of 4 different sized stamps. The stamps have an incredible rough European cut block wall pattern, with each stamp having two handles for application control. the 4 stamps can fit randomly together with each stamp being approximately 15″ x 20″ in size and meant to rotated 180 degrees to double the pattern, so 4 stamps can give 8 looks. For best results, always rotate the order of the 4 stamps so you do not create a predictable pattern.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stone Edge Surfaces Single Stone vertical and horizontal decorative concrete stamp set for Stamped Concrete, Decorative Concrete, Concrete Overlay. The Single Stone stamp set comes as a set of 5 stamps, with all 5 being single stones. The stamps are designed to create a random look with large or small stamps being placed in any configuration to create tighter grout joints to completely custom wide grout joints. This stamp set does require hand carving to remove the material between the stamps to create the grout joints. Each stamp has 1 handle and range in size from 12″ x 12″ to 9″ x 9″.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stone Edge Surfaces European Field Stone vertical and horizontal decorative concrete stamp set for Stamped Concrete, Decorative Concrete, Concrete Overlay. The European Field Stone stamp set comes as a set of 4 stamps. The stamps have an incredible rough European cut random stone size wall pattern, with each stamp having two handles for application control. The 4 stamps can fit randomly together with each stamp being approximately 204″x24″ in size and meant to rotate 180 degrees to double the pattern, so 4 stamps can give 8 looks. For best results, always rotate the order of the 4 stamps so you do not create a predictable pattern.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stone Edge Surfaces Random Stone vertical decorative concrete stamp set for Stamped Concrete, Decorative Concrete, Concrete Overlay. The Random Stone stamp set comes as a set of 3 stamps. The stamps are designed almost as a star pattern so they can fit randomly against any of the sides of any of the 3 stamps. This gives an almost unlimited look and completely random pattern to the stones. Each stamp has two handles for application control. Each stamp is approximately 20″ x 20″ in size and are meant to be rotated in all directions for an unlimited pattern and random look.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stone Edge Surfaces Medium Wall Texture Skin Set. The Medium Wall Texture stamps are easy to use with each stamp having two handles for easy application control. Each stamp is approximately 18″ x 18″ in size and are meant to be rotated and used in all directions to make a random textured pattern before hand carving, or for a final look.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stone Edge Surfaces English Cobblestone vertical and horizontal decorative concrete stamp set for Stamped Concrete, Decorative Concrete, Concrete Overlay.

The English Cobblestone concrete stamp set comes as a set of 2 stamps. The stamps have an incredible rough English Cobblestone look that looks fantastic on any concrete wall, driveway, walkway, and more.

Each stamp has two handles for easy application control. The 2 English Cobblestone concrete stamps can fit randomly together with each stamp being approximately 24″ x 24″ in size and meant to be rotated 180 degrees to double the pattern, so 2 stamps can give 4 looks, with English Cobblestone meant to be a repeated pattern and look. 

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stone Edge Surfaces Orchard Stone Decorative Concrete Stamp Set can be used for curbing and other uses. The Orchard Stone stamp set comes as a set of 4 large stamps. The stamps have an incredible closely laid individual stone pattern, but are big and may need 2 people to use them, with each stamp having two handles for application control. Each stamp is approximately 12′ x 36″ in size and are meant to be rotated 180 degrees to double the pattern, so 4 stamps can give 8 looks. For best results, always rotate the order of the 4 stamps so you do not create a predictable pattern.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stone Edge Surfaces Wood Plank or Fireplace decorative concrete Fireplace Stamp set for stamping decorative concrete overlay, concrete overlay and stamped concrete. This incredible concrete stamp set lets you create an incredible wood fireplace mantle with end-grain pieces as well. The two wood planks in the kit are designed for the top and bottom of the mantle, but are also used for stamping wood plank patterns on walls and floors. The Stone Edge Surfaces Wood Plank of fireplace decorative concrete Stamp set is a 3 piece set with 2 wood planks and 1 end grain piece.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stone Edge Surfaces Ashlar Slate Concrete Floor Texture Stamp set is an easy to use set of 3 interlocking stamps that produce an incredible Ashlar Slate Pattern that will turn any driveway, patio, pool deck or floor into a stunning showpiece. Each stamp in this set has two handles for easy application control with each stamp being approximately 2''x2′ in size.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

The French Versailles Travertine Paver concrete stamp set creates an incredibly realistic, beautiful, classy and high end travertine paver look that has taken the industry by storm! When you can create the look of large high-end travertine pavers…especially a very expensive pattern such as French Versailles with large travertine pieces…for a fraction of the cost of actual travertine…you have an opportunity to deliver an exquisite jaw dropping, neighbor envying (custom colored) look…for a fraction of the cost as real travertine. look that will l.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stone Edge Surfaces Aggressive Floor texture skin has a very aggressive texture that adds that incredible pronounced 3D effect that can make any job look fantastic. The Stone Edge Surfaces Aggressive Floor texture skin has a texture with ridges just a bit more pronounced than our Course texture mats and is the most aggressive texture of all our texture skins. The Aggressive Texture can be used in conjunction with our other texture mats to create unique and beautiful finishes. This texture stamp is an easy to use large square shape with handles for easy application control. This stamp is a large 3'x3′ floor texture skin. Material thickness needed: 1/4″-3/8″ … Set of: 1 Texture Skin … Size 3′ x 3′ … Main use: Horizontal

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stone Edge Surfaces Course Floor texture skin has a bit more course or aggressive texture than our Medium texture skin but not as aggressive as our Aggressive skin. The Course Floor Texture Skin can add just the right amount of 3D effect that can make any job look beautiful. The Course Texture skin can be used in conjunction with our other texture mats to create unique and beautiful finishes. This texture stamp is an easy to use large square shape with handles for easy application control. This stamp is a large 3'x3′ floor texture skin. Material thickness needed: 1/4″-3/8″ … Set of: 1 Texture Skin … Size 3′ x 3′ … Main use: Horizontal

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stone Edge Surfaces small Coarse Floor Texture Skin is the same texture as the Course Floor Texture Skin…but in a much smaller manageable size for finish work or filling in those hard to reach spaces where a large stamp is just too big. Stone Edge Surfaces Small Course Floor texture skin has a bit more course or aggressive texture than our Medium texture skin but not as aggressive as our Aggressive skin. The Course Floor Texture Skin can add just the right amount of 3D effect that can make any job look beautiful. The Small Course Texture skin can be used in conjunction with our other texture mats to create unique and beautiful finishes. This texture stamp is an easy to use large square shape with handles for easy application control. This stamp is a large 3'x3′ floor texture skin. Material thickness needed: 1/4″-3/8″ … Set of: 1 Texture Skin … Size 3′ x 3′ … Main use: Horizontal

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stone Edge Surfaces Medium Floor texture skin has a medium texture with ridges just a bit more pronounced than our Light Blue Stone texture mat but not as aggressive as our course or aggressive mats. The Medium Texture can be used in conjunction with our other texture mats to create unique and beautiful finishes. This texture stamp is an easy to use large square shape with handles for easy application control. This stamp is a large 3'x3′ floor texture skin. Material thickness needed: 1/4″-3/8″ … Set of: 1 Texture Skin … Size 3′ x 3′ … Main use: Horizontal

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stone Edge Surfaces Light “Blue Stone" Floor texture skin has that soft lined smoother texture that looks like blue stone. Stone Edge Surfaces Light Blue Stone texture skin can be used in conjunction with our other texture mats to create unique and beautiful finishes. This texture stamp is an easy to use large square shape with handles for easy application control. This stamp is a large 3'x3′ floor texture skin. Material thickness needed: 1/4″-3/8″ … Set of: 1 Texture Skin … Size 3′ x 3′ … Main use: Horizontal.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Concrete Sealer and Waterproofing, Anti-Slip Sand, Stamp Release  

Pro Seal is a UV stable, non yellowing water based, Matte finish, 10% solids, and Low Viscosity Acrylic sealer with excellent penetration and adhesion qualities when used on clean and unsealed new or existing concrete. Pro Seal goes on white and dries clear, is low VOC and compliant in all states. Pro Seal gives your jobs a natural matte look. Pro Seal can be applied on green or uncured concrete and overlays because it breaths and allows for outgassing.

Pro Seal BASE is most commonly used as part of a coloring system when combined with Stone Edge Surfaces Liquid Colors in a 1:10 ratio (1 part Liquid Color to 10 parts Pro Seal) with Pro Seal being the reactive agent that draws the natural pigments into the concrete for long lasting coloration. Pro Seal BASE can also be used with other natural pigment coloring systems in much the same way as described above. Pro Seal comes in a 5-gallon bucket.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Stone Edge Surfaces Pro Seal Supreme is a UV stable, non yellowing water based, Semi-Gloss finish, 20% solids, and Low Viscosity Epoxy Infused Acrylic sealer with excellent penetration and adhesion qualities when used on clean and unsealed new or existing concrete and concrete overlays. Pro
Seal Supreme goes on white and dries clear, is low VOC and compliant in all states, and it has two main uses.

Pro Seal Supreme gives your jobs a beautiful Semi-Gloss look and can be applied on green or uncured concrete and overlays because it breaths and allows for outgassing.

Pro Seal Supreme is most commonly used as a concrete sealer, but can also be used with Stone Edge Surfaces Liquid Colors in a 1:10 ratio (1 part Liquid Color to 10 parts Pro Seal Supreme) with Pro Seal Supreme being the reactive agent that draws the natural pigments if the Liquid Colors into the concrete for long lasting coloration. Pro Seal Supreme comes in a 5-gallon bucket.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Stone Edge Surfaces Pro Seal 2500 is a High Gloss, 25% solids, Pure Acrylic Solvent Based concrete sealer with excellent penetration and adhesion qualities when used on clean and unsealed new or existing concrete. Pro Seal 2500 is UV stable, non-yellowing, and is a very tough 100% pure acrylic sealer that will give your jobs a beautiful wet look that makes the colors “pop" and dry just a little darker and richer than our Pro Seal 2000.

Pro Seal 2500 is a true sealer but has the features and characteristics of a cure-and-seal. Concrete should be completely dry 48 to 72 hours for thin overlays and up to 28 days for ready-mix concrete, but with its enhanced features, you can apply Pro Seal 2500 earlier and it will act like a cure-and-seal and allow some breathing and outgassing. Pro Seal 2500 is clear in color and is 700 VOC so make sure you can use it in your state. Pro Seal 2500 comes in a 5-gallon bucket.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Stone Edge Surfaces Deck Seal is a water based Tintable “Base" Waterproofing Sealer for concrete or wood.

Deck Seal is a 100% Acrylic & Urethane, Insulating Ceramic, and dries to a beautiful Matte Finish.

Deck Seal is the Top Coat Waterproofing layer of the Stone Edge Surfaces Deck and Balcony Waterproofing System, and is also a Stand Alone Waterproofing Deck Sealer for Wood or Concrete Decks, Balconies, Pool Decks, Patios and more.

Deck Seal is Tough, Durable, Flexible Enough to withstand freeze/thaw conditions, and is built for foot traffic, deck furniture and more.

Deck Seal is Mildew Resistant, UV Stable, non-yellowing, and has excellent adhesion qualities when used on clean and unsealed new or existing concrete, wood, plywood, masonry, or over previously coated decks with proper prep.

Deck Seal is low VOC to be compliant in all states and has 14 Stone Edge Surfaces Deck Seal Tint Pack Colors to choose from that are mixed at a 1:1 ratio (1 – 8oz Deck Seal Tint Pack color bottle with 1 – 5 Gallon  Bucket of Pro Seal).

Deck Seal comes in a 5 Gallon Bucket (Part # FXDB030

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Stone Edge Surfaces Anti-Slip Sand helps provides increased slip prevention to sealers, epoxy, polyurea and polyaspartic floor coatings and systems, and can help provide a low cost, aggressive option to improve safety on wet slippery surfaces.

Our Anti-Slip Sand is a natural aggregate (green product) pulled from our own quarries, screened to a 50/70 mesh, then cleaned, dried and packaged in our own factories to insure quality and consistency.

Why Sand vs Other Anti-Slip Products. We own our quarry, so Stone Edge Surfaces Anti-Slip Sand is a consistent color and quality. Sand adds a very tough slip resistance & texture profile to a surface. Sand works well with high performance 2-part floor coatings.

Sand does not change physical properties of the coating. Sand can be well bonded into the body of the coating.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Stone Edge Surfaces Deck Resin is a water-based, high strength yet pliable, general purpose latex binder styrenebutadiene emulsion polymer of medium to high stiffness.

Deck Resin is a mid barrier waterproofing layer in the Stone Edge Surfaces Deck & Balcony Waterproofing System, and can also be used in showers and other areas to create a waterproofing layer over the walls and floors before applying the overlay materials. Deck Resin, when combined with fiberglass mat adds strength and body, by saturating and soaking through to adhere to the substrate. When dry, it forms a flexible, tough waterproofing layer that becomes the substrate for the next layer in the waterproofing system, overlay or tile.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Stone Edge Surfaces Pro Release agent is a bubblegum scented colorless liquid release agent specially formulated as a bond-breaker between freshly poured concrete overlay and concrete stamps, texture skins and stencils.

Pro Release also creates a lubricating barrier that extends the life of the texturing tools by
decreasing the friction between the concrete and the tools.

Pro Release evaporates completely leaving no residue behind, making clean up easier, and perfect for exterior and interior applications.

Pro Release is ultra-low viscosity, which allows for easy spraying, and is low VOC (less than 100) so it is compliant for most areas in the United States and Canada.

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS DATASHEETS

Polymeric Paver Sand  

Stone Edge Surfaces Polymeric Paver Sand is a non hazing and low dust polymeric paver and tile joint filler that has consistent sand color throughout.

Stone Edge Surfaces Polymeric Paver Sand is 100% polymeric sand with:

NO – Cement

NO – Liquid Epoxy

NO = Haze

NO – Acrylic Concentrate to float to the surface and carry sand grains over the pavers or tile which creates a film or “haze".

Stone Edge Surfaces Polymeric Paver Sand is permeable and percolates to allow water to pass through.

Stone Edge Surfaces Polymeric Paver Sand is self-healing, flexible, locks in joints better, and is an ant and weed deterrent with superior bonding properties and longevity.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS DATASHEETS

Concrete Overlay Primers and Bonding Agents  

Stone Edge Surfaces Primer 100 is a Primer and extreme bonding agent or bonding primer, and is designed to permanently adhere or bond, both chemically and physically, any of the Stone Edge Surfaces overlay mixes to a substrate.

Primer 100 can be used on a painted or sealed concrete, linoleum, masonry, plaster, drywall, glazed tile, Styrofoam substrates and adverse condition substrates. NOTE: DO NOT use primer 100 over wood substrate without following “Over Wood Application" instructions that can be found on our YouTube Over Wood Application Video, and where a vapor barrier, Spider lath or metal lath would be used.

Primer 100 is a Pre-Mixed Liquid Acrylic product. VOC compliant. Works for both interior & exterior applications. Primer 100 has a three-year warranty on bond when used in conjunction with Stone Edge Surfaces bagged cement mixes applied with approved application methods. Discard any unused liquid primer if it has frozen. Packaged in 5 gal pails. Covers 700 to 1000 sqft.


Rated 5 based on 1 product reviews
CATALOGS VIDEOS DATASHEETS

Stone Edge Surfaces Pro Bond Ultra is a commercial grade, heavily polymerized, multi-use, Base Coat and Top Coat, primerless, extreme bonding, just add water, sloping, patching, repair, and refurbishment concrete overlay mix.

Pro Bond Ultra does NOT require Primer, can be pumped or mixed a bucket at a time, is over 5,000 psi, and can take a variety of textured surfaces from broom finish to light texture. Pro Bond Ultra can also be troweled and applied thicker to create slope up to 6+" without added sand, down to ¼" or even feather thin in some applications. Pro Bond Ultra bonds easily to almost any substrate including concrete, plaster, drywall, Styrofoam, brick, block, tile and more.

Pro Bond Ultra can be used:

  • As a Sloping Mix to create positive slope

  • On concrete decks, roofs, ramps, driveways, parking structures, and more.

  • As a repair concrete to fill, rebuild, repair and smooth spalled and damaged concrete.

  • As a crack repair for larger “dead" cracks and when used fiber lath or mesh, as a crack bridge application over “live" cracks.

  • It can be used as stucco

  • As a base coat for waterfall, cliff faces, and rock formations.

  • As the base coat in several Deck Waterproofing systems

Rated 5 based on 1 product reviews
CATALOGS VIDEOS DATASHEETS

Concrete Overlay Tools  

The Stone Edge Surfaces Decorative Concrete and Concrete Overlay Mixer from Unitec Eibenstock, has powerful features that Make this the Best concrete overlay and decorative concrete mixer for the Construction Industry. Featuring Soft Start and Variable Speed switch for less splashing and better control. High-torque Motors with Specially Designed Gears – provide maximum power. Mix quantities from 1 gallon to 290 pounds, including concrete, aggregate and other materials. Our mixers also include a Helical Paddle – Mix from the bottom up, eliminating injection of air for an optimum blend.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Why wear out your knees when you trowel when you can stand up and get the same results with our heat-treated steel blade, fan-shaped for next to wall coverage, smoother. Can be used as a smoother or spreader by using the blade as a spreader or flip it over and use the flat surface as a smoother.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Spread a perfect thickness of Stone Edge Surfaces overlay mix every time using the precise CAM sizes on your Gauge Rake (Depth Tool) which are set at specific depths. After applying and raking to get the perfect depth…use a trowel or smoother to smooth out your overlay mix and get it ready for stamping or carving. Want a different thickness of concrete…simply change the removable CAMS on the ends of the Gauge rake (comes with a #4 and #6).

24″ width gauge rake equipped with two sets of cams…#4 and a #6 and mainly used for Horizontal mixes. Gauge rake is used to apply decorative concrete, self-leveling, high performance floor coating materials and underlayment materials with precise, uniform depth. To guarantee your floor is smooth and has the desired thickness, the gauge rake frame can be adjusted. Threaded handle adapter included but NO HANDLE is included

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stone Edge Surfaces Joint Cutting “Box End" concrete carving tool is the perfect tool for decorative concrete or concrete overlay. Stone Edge Surfaces box end joint cutting tool is used for the shaping and cutting of Vertical and Horizontal decorative concrete mixes to get that perfect straight edged and flat bottom look of grout between tiles or to make perfect brick with perfectly straight and flat mortar joints. Lots of other uses for the stone edge surfaces concrete carving tool as well. This is a simple hardened steel hand held concrete carving tool designed to be used on fresh, green, still workable decorative concrete or concrete overlays, to easily carve, scrape and remove excess mix to add realism.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stone Edge Surfaces Joint Cutting “Round End" concrete carving tool is the perfect decorative concrete or concrete overlay carving tool. Stone Edge Surfaces Round End joint carving tool is used for the shaping and cutting of Vertical and Horizontal decorative concrete mixes to get a softer rounded or imperfect edge and bottom look of grout between tiles or to make incredible open pore grout lines in hand carved flagstone. Lots of other uses for the stone edge surfaces concrete carving tool as well. This is a simple hardened steel hand held concrete carving tool designed to be used on fresh, green, still workable decorative concrete or concrete overlays, to easily carve, scrape and remove excess mix to add realism.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Disperses your weight more evenly on a fresh concrete surface that is ready to be carved. They are designed with a soft rubber flat bottom to help eliminate heel and tread patterns that could damage your stamped areas. Built in shoe catcher helps hold any size shoe or boot in place so one size will fit all, with no straps, laces or buckles needed.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

The long spikes allow the wearer to walk into the concrete mix and stay above and out of the overlay itself (except for the spikes) as they apply and disperse the concrete that will be smoothed later. All of the spike holes are removed with a trowel or smoother after it has been applied and dispersed. Built in shoe catcher helps hold any size shoe or boot in place so one size will fit all, with no straps, laces or buckles needed.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Deck Waterproofing  

Stone Edge Surfaces Balcony &  Deck  Waterproofing Over Wood Systems are for commercial and residential installation over plywood or concrete substrates. With 3 Waterproofing Systems to choose from; Standard, Pro and Custom, architects and contractors can easily choose the best System for their project needs.

All Stone Edge Surfaces Deck and Balcony Waterproofing Systems for Wood Decks utilizes our industry proven single component “just add water" Certified Class A Fire Rated polymeric concrete base coat mix along with our other components that meet or exceed ASTM requirements, to provide beautiful, long lasting and durable waterproofing deck solutions for your projects.

Stone Edge Surfaces Balcony and Deck Waterproofing Over Wood Systems can be spec'd for commercial or residential installations over plywood substrate

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stone Edge Surfaces Deck Seal Tint Pack Colors are water based acrylic colorants that come in 8oz bottles and are pre-measured for color consistency when mixing with a 1 full 5-gallon Bucket of Deck Seal Waterproofing Sealer.

Deck Seal Waterproofing Sealer, when colored with Deck Seal Tint Pack Colors, can be used as the waterproofing sealer on Deck Waterproofing Systems, Concrete Decks, Patios and Wood Decks, and are designed to take pedestrian traffic and outdoor furniture.

Deck Seal Tint Pack Colors come in 9 beautiful colors.

NOTE: Due to variances in computer monitor colors and CMYK color printing, the color charts on the screen and in our catalogues are close approximations only. Always test actual colors on a sample board or small area of your job before using any colors.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS DATASHEETS

Stone Edge Surfaces Deck Seal is a water based Tintable “Base" Waterproofing Sealer for concrete or wood.

Deck Seal is a 100% Acrylic & Urethane, Insulating Ceramic, and dries to a beautiful Matte Finish.

Deck Seal is the Top Coat Waterproofing layer of the Stone Edge Surfaces Deck and Balcony Waterproofing System, and is also a Stand Alone Waterproofing Deck Sealer for Wood or Concrete Decks, Balconies, Pool Decks, Patios and more.

Deck Seal is Tough, Durable, Flexible Enough to withstand freeze/thaw conditions, and is built for foot traffic, deck furniture and more.

Deck Seal is Mildew Resistant, UV Stable, non-yellowing, and has excellent adhesion qualities when used on clean and unsealed new or existing concrete, wood, plywood, masonry, or over previously coated decks with proper prep.

Deck Seal is low VOC to be compliant in all states and has 14 Stone Edge Surfaces Deck Seal Tint Pack Colors to choose from that are mixed at a 1:1 ratio (1 – 8oz Deck Seal Tint Pack color bottle with 1 – 5 Gallon  Bucket of Pro Seal).

Deck Seal comes in a 5 Gallon Bucket (Part # FXDB030

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Stone Edge Surfaces Balcony & Deck Waterproofing  over concrete systems   are for commercial and residential installation over plywood or concrete substrates. With 3 Waterproofing Systems to choose from; Standard, Pro and Custom, architects and contractors can easily choose the best System for their project needs.

All Stone Edge Surfaces Balcony and Deck Waterproofing Systems over Concrete Decks, utilizes our industry proven single component “just add water" Certified Class A Fire Rated polymeric concrete base coat mix along with our other components that meet or exceed ASTM requirements, to provide beautiful, long lasting and durable waterproofing deck solutions for your concrete deck projects.

Stone Edge Surfaces Deck and Balcony Waterproofing Systems can be spec'd for commercial or residential installations over concrete substrates.

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Projects  

Cell-Crete Corporation is a large commercial contractor licensed in the states of California, Nevada, Arizona, Utah, Idaho, Alaska, Colorado, Oregon, Washington, Montana, Wyoming, and parts of Texas. Cell-Crete needed a quick solution for a multi-family project in downtown Phoenix, AZ where a step had been installed instead of a handicap ramp at the main floor pedestrian exit of the multi-story parking garage. The ramp needed to be sloped from 6” down to 1/8”, and as the parking garage was complete, they needed a concrete overlay sloping compound as there was no easy access or time for a ready-mix solution.

Cell-Crete was already on site using Stone Edge Surfaces Pro Bond Ultra on the parking garage roof, and were able to quickly take some of their stock of Pro Bond Ultra, which comes in 50# bags, and use it to create the handicap ramp and add a simple broom finish to the surface. They chose Pro Bond Ultra because it doesn’t require a primer, is a just- add-water mix, has high PSI, has extreme bonding capabilities to existing concrete surfaces, and can take a texture finis

Rated 5 based on 1 product reviews

Sun Valley Construction is a multi-state commercial contractor specializing in foundations, slab on grade, structural, cast in place and tilt panel concrete construction. Sun Valley was working on a tilt up warehouse project in Mesa, Arizona and had product failures when trying to rebuild and repair the custom finish texture pieces on the exterior of the building.

The building has a faux wood plank look, and the end and corner pieces needed to be added and/or repaired, but also needed to be stamped with a wood plank pattern to match the rest of the building. Sun Valley used several products that kept delaminating from the wall when they stamped it…until they found and used Stone Edge Surfaces CPR-Concrete Patch and Repair fast setting concrete repair material. CPR, when mixed thick or allowed to sit for a few minutes can be formed and troweled like clay, and then will set within 15 minutes with full structural hardness in 30 minutes without getting hot or needing to be wetted to keep it from cracking. CPR can also be stamped with a texture stamp without delaminating.

Rated 5 based on 1 product reviews