Synthetic Roof Underlayments

CONTACT INFO

10 W. Streetsboro St.
Suite 207
Hudson, OH 44236
Fax: 330-528-0846

CONTENT

COMPANY OVERVIEW

SystemComponents® offers a variety of superior synthetic roof underlayments to meet your roofing needs. All products in the SystemComponents family exceed industry standards in commercial or residential sloped roof applications. Their unique design and strong construction drastically simplify installation and enhance the performance of all sloped roofing systems.

ALL PRODUCTS

{{this.show}} {{this.hide}} Synthetic Roof Underlayments

Synthetic Roof Underlayment image

Synthetic Roof Underlayment - QUICKSILVER™

Introducing a cutting-edge synthetic roofing underlayment created for projects where durability and performance are a must. The most recent innovation in synthetic roofing by System Components Corporation, QUICKSILVER is the first mechanically-fastened synthetic roofing underlayment designed specifically for demanding tile and metal roofing systems. QUICKSILVER's design innovation offers hybrid performance that is traditionally available from a self-adhered underlayment in a mechanically fastened synthetic underlayment. The durability and stability of QUICKSILVER allow it to be exposed to the elements for up to 180 days before final roof covering.

Synthetic Roof Underlayment image

Synthetic Roof Underlayment - FelTex®

FelTex®, our premium synthetic roof underlayment, is among the safest, strongest, and best-performing roof underlayments on the market. It balances strength and weight, provides dynamic steep-slope traction, and will not buckle, warp or crack. FelTex is rated for commercial and residential applications using roofing nails (3/8-inch head), and is an ideal underlayment for asphalt, shingles, metal, tile, slate, and a variety of sloped roofing materials. Two skid resistant surfaces include the proprietary Fiber Claw® top and a deck grabbing rubberized bottom. These surfaces along with unmatched strength and durability make Feltex an ideal steep slope underlayment choice. Whether you're working on a FelTex-protected roof, or living underneath one, you'll appreciate FelTex's quality.

Self-Adhered Premium Grade Roof Underlayment image

Self-Adhered Premium Grade Roof Underlayment - FelTex SA300®

Everything you love about FelTex premium grade roof underlayment is now available with a high-performance, next-generation self-adhered backing. FelTex SA300 uses the trusted technology of premium grade FelTex, making it one of the strongest, most reliable and best-performing synthetic self-adhered roof underlayments on the market. It is unrivaled in its ease of application, requires no back-nailing in the field of the roof, does not require priming at low temperatures, and remains stable at extreme temperatures. FelTex SA300 is also known for its exceptional UV resistance (six months). It meets or exceeds code and industry nail sealability tests, and offers the most walkable surface in the industry with a propietary Fiber Claw® woven fabric surface. FelTex SA300 is rated for commercial and residential applications, and is an ideal self-adhering underlayment for projects subject to ice damming and severe weather.

Synthetic Underlayment image

Synthetic Underlayment - CoverPRO® 3000

CoverPRO® 3000 offers exceptional value by combining the performance and engineered stability of synthetic underlayment with the cost of 30 lb roofing felt. CoverPRO 3000 provides the synthetic features you value most for safe, fast, and simple installation along with robust performance. Featuring ultra lightweight and two skid resistant surfaces that include a rough fiber top and a low slip bottom. These surfaces along with its light weight, strength, durability and a price competitive with Type 30 felt make the CoverPRO 3000 an ideal underlayment choice. Lighter weight, faster installation, better installed performance, a 30-year limited warranty and full-color Broadcast® custom printed advertising powered by WRAPLAB® makes CoverPRO 3000 the right choice for your next job.

Synthetic Underlayment image

Synthetic Underlayment - CoverPRO® 1000

The best choice when your project demands the performance of synthetic underlayment and the cost of a traditional roofing felt. Manufactured from 100% synthetic materials, CoverPRO 1000 is the engineered solution that finally offers the performance, lightweight, simple installation and safety you want in a roofing underlayment. A 10-year limited warranty and full-color Broadcast® custom printed advertising by WRAPLAB® makes CoverPRO 1000 the right choice for your next project.

Synthetic Underlayment image

Synthetic Underlayment - CoverPRO® 2000

Combines the value-added performance of synthetic underlayment with the cost of 15 and 30 lb roofing felt. CoverPRO 2000 provides the features you demand for fast and simple installation and robust performance under all types of roofing. Manufactured from 100% synthetic materials, CoverPRO 2000 is the engineered solution that finally offers the performance you need, at a price competitive with 15 and 30 lb felt. Faster installation, better installed performance, a 20-year limited warranty and full-color Broadcast® custom printed advertising by WRAPLAB® makes CoverPRO 2000 the right choice for your next job.



password:  
Last Update: 2019-04-11