Perma Tech, Inc.

Dock Seals, Dock Shelters, Inflatable Seals, Levelers & Traffic Doors

CONTACT INFO
363 Hamburg St.
Buffalo, NY 14204
Toll Free: 800-362-7325
Phone: 716-854-0707
Request for information Perma Tech, Inc. Contact Us / RFI
CONTENT
BIM - revit
CSI specifications / specs
Certificates
Datasheets
SOCIAL
COMPANY OVERVIEW

Perma Tech, Inc was established in 1984 in Buffalo, NY as a manufacturer of top-of-the line loading dock seals and shelters including Perma Pits (permanent concrete forms for dock levelers), curb angle sets and traffic doors. Today, Perma Tech product line has expanded to include: Dock Levelers, Vehicle restraints, Metal hoods, MRI Inflatable shelters, Mechanical & Air Rail Car shelters, Sliding Curtains along with a variety of loading dock safety accessories.

Contact one of our Application Specialists today to have a loading dock seal or shelter designed to meet your particular loading dock specifications. Because one size does not fit all.

ALL PRODUCTS

Dock Levelers & Lifts  

PermaDOCK-HD Hydraulic Dock Levelers are easy to operate, convenient to use and are the most cost-efficient model over their lifetime. They are operated by a single push-button control with a constant pressure feature to ensure safety throughout their cycle and are designed with a four-inch tilt in the rear hinge to compensate for any uneven truck beds. The PermaDOCK-HD is  North American made with reliable hydraulic components and is supported by a 5-year warranty.

Key Features & Benefits:

  • For capacities up to 100,000 lbs.

  • Formed beam & I-beam constructions

  • Multi-viscosity oil

  • 1HP Power Packs available in any voltage

  • Automatic fail-safe protection

  • Maintenance strut supports deck and lip for under-deck inspection and maintenance

Rated 5 based on 1 product reviews
DATASHEETS

PermaDOCK-MD is a mechanical dock leveler that is an economical and safe solution for basic loading dock applications. They are manually operated and easy to use. To operate, simply pull the release chain located at the rear of the deck. The dock will rise and the lip will extend at which point the dock leveler can be walked down on the truck bed for safe loading or unloading. PermaDOCK-MD has a reliable deep tooth ratchet hold-down system that is designed with positive locking traction that increases safety and reduces maintenance.

Key Features & Benefits:

  • For capacities of up to 50,000 lbs.

  • Formed beam & I-beam constructions

  • Deep tooth Hold-down system

  • Heavy duty extension springs

  • Maintenance strut supports deck and lip for under-deck inspection and maintenance

Rated 5 based on 1 product reviews
DATASHEETS

The PermaDOCK-VSL vertical storing docks are perfect for food and beverage handling facilities, cold storage and other applications requiring environmental or security control. When not in use, the dock is stored in an upright position, allowing the overhead door to close to the pit floor. This feature provides clear access to the loading area for easy cleaning, reducing the risk of debris or pests entering the building.

Standard Features:

  • -Available in 40, 45 and 50,000 lbs. capacities

  • I-Beam construction

  • 1HP Wall-Mount Power Packs available in any voltage

  • Safety Stand

Contact us for upgrade options.

Rated 5 based on 1 product reviews
DATASHEETS

The PermaDock Scissor Lift Table is a great option for facilities without loading bays and can be installed inside or outside of the building. Simply drive the forklift onto the table, lift to the height of the truck and drive the forklift into the trailer for easy loading and unloading.

Standard Features:

  • Available in 5,000 – 20,000 lbs. capacities

  • 18" reach entry plates

  • Hollow structural steel tubular scissor legs

  • 2- 42" removable guard rails

  • 5HP, 3 phase power pack

  • NEMA 12 control panel

Rated 5 based on 1 product reviews
DATASHEETS

The PermaDOCK Under Leveler Curtain has been developed to insulate and protect your loading dock leveler. This clean and easy design will fit most mechanical and hydraulic levelers.

 Features:

  •  Energy efficient

  •  Facility Cleanliness

  •  Reduces debris accumulation in pit

  • Shields against weather

  • Little to No Maintenance

  •  Simple Installation


Design & Function:

  • 22 oz. vinyl with hemmed seams and plastic stays

  • Secure 1 1/2" square spring-loaded arm design

  •  3/16" Steel wire spring with 60 lbs. torque and stay construction

  •  1/4" powder-coated steel mount

  • Maintains a positive seal across the opening of the pit

  • Adjustable to work with most levelers

Rated 5 based on 1 product reviews
BIM DATASHEETS

The MD-CM Series edge-of-dock leveler is ideally suited for applications where pit leveler installation is not feasible or standard fleet bed heights are serviced at the loading dock.

The MD-CM Series is easily installed to the dock face, providing an efficient self-storing docking unit, replacing cumbersome dock plates.

Mechanical Operation
Easy and ergonomic to use: simply insert the comfort grip handle, pull back, and push forward. A balanced spring lifting system activates deck and lip operation. No heavy lifting or tugging involved.

Product Highlights

  • Deck and lip plates made of premium grade 50,000 psi minimum yield

  • One-piece, continuous front and rear hinge pins for enhanced strength and durability

  • Lip bevel helps protect forklift tires and steering systems and cargo

  • Comfort grip handle doubles as a maintenance strut

  • Available in rated capacity of 30,000lbs (13,636kgs)


The MD-CM Series edge-of-dock leveler from Blue Giant is ideally suited for applications where pit leveler installation is not feasible or standard fleet bed heights are serviced at the loading dock.

The MD-CM Series is easily installed to the dock face, providing an efficient self storing docking unit, replacing cumbersome dock plates.

Available in rated capacities of 20,000 and 30,000lbs (9,090 to 13,636kgs)

Ergonomic Operation

Easy and ergonomic to use: simply insert the comfort grip handle, pull back, and push forward. A balanced spring lifting system activates deck and lip operation. No heavy lifting or tugging involved.

Rated 5 based on 1 product reviews

Vehicle Restraint  

The PermaLock hydraulic restraint is designed with an arm that renders the trailer immobile by securing itself to the truck's ICC bar. The single-button control panel, in conjunction with the exterior traffic lights, ensures proper communication between the leveler operator and the driver by indicating the status of the restraint.

Standard Features:

  • 30,000 lbs. restraining strength

  • Interconnected to existing Hydraulic Dock Leveler

  • NEMA 12 control panel with single-button control ensures restraint is engaged prior to dock leveler begin cycle

  • Manual release valve in case of power failure

  • Communication Package: Interior/exterior red/green LED lights; Interior/exterior mirrored image warning signs; Interior control panel with red/green/amber lights

  • Zinc plated

Rated 5 based on 1 product reviews

PermaHook electric restraint that is mounted to the face of the wall and uses a floating head which allows for continued pressure on the ICC bar, adjusting to any trailer movements. An eco-friendly alternative to the Hydraulic Truck Restraint, the Electric Hook Restraint is electrically operated with the aid of a complete interior and exterior communication package.

Standard Features

  • 32,000 lbs. restraining strength

  • 110 volt

  • NEMA 12 control panel with engage/disengage selector switch and key-controlled override switch

  • Communication package: Interior/Exterior red/green LED lights; Interior/exterior mirrored image warning signs; Interior control panel with red/green/amber lights

  • Zinc plated

Rated 5 based on 1 product reviews
DATASHEETS

Dock Seals  

The Perma “Original" Dock Seal is constructed with polyurethane foam, attached to pressure treated wood backboard through a  2″ vinyl fabric hem using screws and washers. This allows for air to be released when compressed. Brass grommets for additional air pressure release are placed in the header and bottom of side pads. The Perma Original Dock Seal with foam head member is the best solution for standard doors that are 9′  high or less.

The F- Series curtain is designed to accommodate dock door openings starting at 9′ and can accommodate varying truck heights. The header is constructed with a galvanized steel pipe across the top of the curtain, along with velcro slits and tie-back straps hold the curtain in place. Perma Pleats with 8″ exposure come standard on the corners of the F-Series header.

Availale Options:

Extra wide head members, 18″ to 30″

Perma Pleats are available on side pad members for extra wear

Wear Face is available to provide a second layer of material sewn over the base fabric to provide extra protection to the face of the dock seal

Chain-weighted drop flaps sewn to the foam head pad service an occasional lower truck and can be held out of the way with velcro fasteners.

F- Series header curtains

F- Series Styles:

NF – No Foam – Standard on all F Series Dock Seals

EF – 1″ Foam Filled for increased sealing capabilities with adjustability

F – 4″ Foam Filled, limited adjustability

Rated 5 based on 1 product reviews
SPECS DATASHEETS

Weather Shield Series is a wrapped foam with high-quality vinyl and stapled construction on pressure treated backboards that are the industry standard.The fabric on the vertical side pads is wrapped and stapled construction to pressure treated lumber backboards. This design requires side and bottom breather slits to release air pressure when the trailer is making contact with the dock seal. Guide stripes are 24″ high and are placed 9′ on center. The Weather Shield Dock Seal with foam head members is the best solution for standard doors that are 9 ft or less.

The F- Series curtain is designed to accommodate dock door openings starting at 9′ and can accommodate varying truck heights. The header is constructed with a galvanized steel pipe across the top of the curtain, along with velcro slits and tie-back straps hold the curtain in place. Perma Pleats with 8″ exposure come standard on the corners of the F-Series header.

Available Options:

  • Extra wide head members, 18″ to 30″

  • Perma Pleats are available on side pad members for extra wear

  • Wear Face is available to provide a second layer of material sewn over the base fabric to provide extra protection to the face of the dock seal

  • Chain-weighted drop flaps sewn to the foam head pad service an occasional lower truck and can be held out of the way with velcro fasteners.

  • F Series head curtain


Perma Pleats

Perma Pleats provide extra protection on the face of the dock seal. Choice of vinyl fabric weights of 22 oz., 40oz. or Hight Tear Abrasion (HTA)

Pleats can have an exposure size of 4″, 8″ or 16″

The F- Series curtain is designed to accommodate dock door openings starting at 9′ and can accommodate varying truck heights. The header is constructed with a galvanized steel pipe across the top of the curtain, along with tie-back straps hold the curtain in place. Perma Pleats with 8″ exposure come standard on the corners of the F-Series header.

F – Series Head Curtain Styles:

NF – No Foam – Standard on all F Series Dock Seals

EF – 1″ Foam Filled for increased sealing capabilities with adjustability

F – 4″ Foam Filled, limited adjustability

Metal Hood

Metal canopy for extra weather protection from rain and snow

Rated 5 based on 1 product reviews
SPECS DATASHEETS

Perma Tech Fireguard Dock Seal is the perfect seal to help prevent fires at the loading dock due to the heat build up of compressed trailer marker lights against the seal.  Perma FIREguard Dock seals are constructed with galvanized steel backboard, fire retardant foam and .40 oz. fire retardant vinyl fabric. Brass grommets for additional air pressure release are placed in the header and bottom of side pads. The Perma FIREGuard Dock Seal with foam head member is the best solution for standard doors that are 9′ high or less. Door heights starting at 9′ or greater an F-Series header is available.

Available Options:

Extra wide head members, 18″ to 30″

Perma Pleats are available on side pad members for extra wear

Wear face is available for additional protection to the face of the dock seal.

Chain-weighted drop flaps sewn to the foam head pad service an occasional lower truck and can be held out of the way with velcro fasteners.

Extra wear areas at crucial truck contact points to reduce wear and/or velcro slits with rope pull-up to accommodate varying truck heights.

F-Series curtain header

The F- Series curtain header is designed for dock doors that are 9′ or greater in height. This header constructed with a galvanized steel pipe that supports the curtain across the top of the dock seal, along with tie-back straps that hold the curtain in place. Perma Pleats with 8″ exposure come standard on the corners of the F-Series header.

F – Series Header Styles:

NF – No Foam – Standard on all F Series Dock Seals

EF – 1″ Foam Filled for increased sealing capabilities with adjustability

F – 4″ Foam Filled, limited adjustability

Rated 5 based on 1 product reviews
BIM SPECS DATASHEETS

The Perma Protector Dock Seal provides extra security from theft at the loading dock. It is an effective and efficient dock seal that meet industry standards. The fabric on the vertical side pads is wrapped and stapled construction covering the vinyl coated chain-link fencing wrapped around the high-density foam. 

Available Options:

Extra wide head members, 18″ to 30″

Perma Pleats are available on side pad members for extra wear

Wear face available

Chain-weighted drop flaps sewn to the foam head pad service an occasional lower truck and can be held out of the way with velcro fasteners.

F Series head member

The F- Series curtain is designed to accommodate dock door openings starting at 9′ and can accommodate varying truck heights. The header is constructed with a galvanized steel pipe across the top of the curtain, along with tie-back straps hold the curtain in place. Perma Pleats with 8″ exposure come standard on the corners of the F-Series header.

F – Series Styles:

NF – No Foam – Standard on all F Series Dock Seals

EF – 1″ Foam Filled for increased sealing capabilities with adjustability

F – 4″ Foam Filled, limited adjustability

Options:

Extra wear areas at crucial truck contact points to reduce wear and/or velcro slits with rope pull-up to accommodate varying truck heights.

Rated 5 based on 1 product reviews
SPECS DATASHEETS

Perma Tech's P90 dock seal is an “L" shape design that hugs the truck and creates a tight seal from top to bottom that is ideal for servicing both 8′ and 8'6″ wide trucks. The “P90" Dock Seal comes with a Foam Head Pad or F-series curtain depending on door height. The F Series head member is constructed with heavy-duty fabric and extra wear areas are available at critical truck contact points to reduce wear. A galvanized steel pipe across the top of the curtain holds it in place, along with end caps.

The NF, EF, and F Series Head Member Dock Seals are designed to accommodate higher dock door openings and varying truck heights.

The F Series Header can be constructed with any of our high-quality fabrics. A galvanized steel pipe across the top of the curtain, along with tie-back straps hold the curtain in place.

Styles:

NF – No Foam – Standard on all F Series Dock Seals

EF – 1″ Foam Filled for increased sealing capabilities with adjustability

F – 4″ Foam Filled, limited adjustability

OPTIONS: Extra wear areas at crucial truck contact points to reduce wear and/or velcro slits with rope pull-up to accommodate varying truck heights.

Rated 5 based on 1 product reviews
SPECS

Perma Reducer Dock Seal provides an effective seal with full access to the trailer for 8′ wide dock doors serving 8'6″ trailers. Reversed wedge side members extend less foam into the door opening to effectively seal the trailer without subjecting wood backboards to damage from passing loads.

Available Options:

Extra wide head members, 18″ to 30″

Perma Pleats are available on side pad members for extra wear

Chain-weighted drop flaps sewn to the foam head pad service an occasional lower truck and can be held out of the way with velcro fasteners.

F Series head member

The F- Series curtain is designed to accommodate dock door openings starting at 9′ and can accommodate varying truck heights. The header is constructed with a galvanized steel pipe across the top of the curtain, along with tie-back straps hold the curtain in place. Perma Pleats with 8″ exposure come standard on the corners of the F-Series header.

F – Series Styles:

NF – No Foam – Standard on all F Series Dock Seals

EF – 1″ Foam Filled for increased sealing capabilities with adjustability

F – 4″ Foam Filled, limited adjustability

Options:

Extra wear areas at crucial truck contact points to reduce wear and/or velcro slits with rope pull-up to accommodate varying truck heights.

Rated 5 based on 1 product reviews
BIM SPECS

Dock Shelters  

The Ultra Dark Dock Shelter is the ultimate combination of a soft-sided shelter with rain dam as one unit. This shelter comes with light eliminating pleats on the head curtain and gap hooks for the side curtains. The Ultra Dark Shelter assist with the FDA compliance for food and pharmaceutical industries by eliminating light while providing a tight consistent seal and allowing full unobstructed access to the trailer.

Features and Options:

RAIN DAM PAD:
4 inch thick pad reinforced with armour clad belting provides wearability while creating downward pressure for a consistent seal across entire width of trailer top within standard range.

RAIN DAM HEAD FRAME :
Tubular steel peaked frame (1-1/2 x1-1/2 )with 20 ga. galvanized steel cover, Galvanized steel frame gussets support the head frame independent of the foam side frames.

Rated 5 based on 1 product reviews
BIM SPECS

The Diverter is an effective shelter that provides extra weather protection with a rain dam header that “diverts" water away from the loading dock area. The Diverter is designed to handle lift gates and other specialty trailers. This shelter has fully impactable sides that resist damage from off-center trucks and allows for full access to the trailer for loading and unloading cargo.

SHELTER HEAD CURTAIN:
Choice of many heavy-duty fabrics and Perma wear flaps on each side at truck contact areas.

SIDE CURTAINS:
Same fabric as head drop curtain. Extra wear area on the bottom of curtains at critical truck contact areas.

FOAM EDGE:
Fabric covered foam strip on the leading edge of side curtains for a snug fit against trailer sides.

GUIDE PATCH:
18oz  yellow guide patch that is 12" tall and is placed 9' on center for accurate truck positioning.

BOTTOM DRAFT CUSHIONS:
Foam filled to seal off the bottom of shelter.  Independent of side curtains for an easy and economical replacement.  “NO STEP" printed on the cushion for safety.

Rated 5 based on 1 product reviews
BIM SPECS

The Perma Sentinel Shelter was designed to accommodate higher dock door openings and varying truck heights. The foam sides are designed to lessen the chance of damage caused by off-center trailers and lift gates and other specialty trailer designs might be in use. The side curtains are easily removed in summer (to reduce wear) or to replace. Bottom draft pads close the gap at the bottom sides of the trailer. All in all, this is one of the most versatile and cost-efficient shelters on the market today.

NF STYLE HEAD CURTAIN:
Choice of many heavy-duty fabrics, all with fiberglass stay stiffeners on top of the head curtain and Perma Pleat wear flaps on each end at truck contact points. NF (NO FOAM)

SIDE CURTAINS:
Same fabric as the head curtain with fiberglass stay stiffeners. Extra wear area on the bottom of curtains at critical truck contact points.

FOAM EDGE:
Fabric covered foam strip on the leading edge of side curtains for a snug fit against trailer sides.

GUIDE STRIPE:
18oz yellow guide stripes for accurate truck positioning. Various guide strips heights are available.

Rated 5 based on 1 product reviews
SPECS

The Commander is a resilient design to handle lift gates and other specialty trailers to resist damage from off-center trucks. The Commander has fully impactable side frames and allows for full access to the trailer. The header is a rigid frame that is peaked to prevent snow and water build-up and covered with translucent fiberglass to allow the light in for the loading area.

FEATURES:

SHELTER HEAD CURTAIN:
Choice of many heavy-duty fabrics and Perma Pleat wear flaps on each side at truck contact areas.

SIDE CURTAINS:
Same fabric as a head curtain. Extra wear area on the bottom of curtains at critical truck contact areas.

FOAM EDGE:
Fabric covered foam strip on the leading edge of side curtains for a snug fit against trailer sides.

GUIDE PATCH:
18oz yellow guide patch that is 12" tall and is placed 9' on center for accurate truck positioning.

BOTTOM DRAFT CUSHIONS:
Foam filled to seal off the bottom of the shelter. Independent of side curtains for an easy and economical

Rated 5 based on 1 product reviews
BIM SPECS

Perma Rigid Dock Shelter is constructed with a wide range of cover fabrics that is suitable for even the heaviest traffic application. All lumber frames are pressure treated, translucent fiberglass stays sewn into the face curtains plus a foam edge on both vertical side curtains maintain constant pressure against the truck for positive weather protection. Light transmitting panels on the top and side frames permit good visibility for safe loading. Perma Pleats on the head curtain and extra wear areas on the side curtains add durability at the critical truck contact points.

HEAD CURTAIN:
Choice of many heavy-duty fabrics, all with fiberglass stays and Perma Pleat wear flaps on each end at truck contact points.

SIDE CURTAINS:
Same fabric as a head curtain with fiberglass stays. With extra wear area on the bottom of curtains at critical truck contact points.

FOAM EDGE:
Fabric covered foam strip on the leading edge of side curtains for a snug fit against trailer sides.

GUIDE PATCH:
Guide patches are 4″ wide by 12″ high made from 18oz safety yellow and placed 9 ft. on center for accurate truck

Rated 5 based on 1 product reviews
SPECS

Perma Rigid  Dock Shelters are designed to service a  variety of truck sizes and types, regardless of dock door size or bumper projection.  When the truck backs into the shelter, the face curtains wrap around truck sides and top for positive weather protection ensuring reduced energy costs, loading safety, and product protection.  The full trailer opening remains accessible or unrestricted loading and unloading.  Perma Tech offers a wide variety of dock shelter cover fabrics and unit sizes to custom build a dock shelter designed to meet your requirements.  Years of experience result in proven craftsmanship and quality construction, giving you the best value for your investment.

HEAD CURTAIN:
Choice of many heavy-duty fabrics, all with fiberglass stays and Perma wear flaps on each side at truck contact areas.

SIDE CURTAINS:
Same fabric as a head curtain with fiberglass stays. With extra wear area on the bottom of curtains at critical truck contact points.

FOAM EDGE:
Fabric covered foam strip on the leading edge of side curtains for a snug fit against trailer sides.

GUIDE PATCH:
Guide patches are 4″ wide by 12″ tall made from 18oz safety yellow vinyl for accurate truck positioning.

HEAD FRAME:
2" x 6" Pressure treated lumber, peaked at the center to prevent snow and water build-up and covered with a translucent fiberglass panel to allow a lighted loading area.

SIDE FRAME:
2" x 4" Pressure treated lumber covered with a translucent panel for a safe, lighted loading area.

OPTIONS:
Steel Frame
Bottom Draft Curtain
Protective Bollards

Rated 5 based on 1 product reviews
BIM SPECS

Perma Collapsible  X Shelter is designed to withstand off centered trailers without suffering permanent damage and protecting your shelter investment. A spring-loaded tubular
steel frame along with a wide range of curtain fabrics makes Collapsible X Shelter suitable for even the heaviest traffic application.

Features:

HEAD CURTAIN:
Choice of many heavy-duty fabrics, all with fiberglass stays and Perma wear flaps on each end at truck contact points.

SIDE CURTAINS:
Include fiberglass stays and wear flaps in corners for durability at critical truck contact points. Extra wear area on the bottom of curtains at critical truck contact points.

FOAM EDGE:
Fabric covered foam strip on the leading edge of side curtains for a snug fit against trailer sides.

GUIDE PATCH:
Guide patch is 4″ wide by 12″ high and is made from 18oz safety yellow for accurate truck positioning.

BOTTOM DRAFT CUSHIONS:
Bottom draft cushions constructed with 2″ of foam filled to seal off the bottom of the shelter. Independent of side curtains for easy and economical replacement. “NO STEP" printed on the cushion for safety purposes.

HEAD FRAME:
Tubular steel frame and flat header covered with translucent vinyl fabric to allow for a lighted loading area.

SIDE FRAME:
Spring loaded “X" frame construction gives the shelter extra strength and resilience

Rated 5 based on 1 product reviews
SPECS

Rain Dam Features:

Trailer height coverage from 12'-8" and higher.

Protects the dock from moisture infiltration, keeping products safe from costly water damage at the loading dock.

Heavy-Duty head frame: 1-1/2 inch squared steel tubing with a 20 gauge steel peaked cover to shed water to each side

Rain guard pad is positioned 18″ in front of dock seal or shelter to provide full height access to trailer opening.

Reinforced 4″ thick foam pad with armor-clad belting provides wearability while creating a downward pressure for consistent seal across entire width of trailer top.

Highly resilient, full-memory foam core protected by multiple layers of durable coated industrial fabric.

Frame side covers provide extra protection for the dock area.

 Automatic positioning, no manual activation necessary.

 Front seal pad is replaceable

OPTIONS:

Transuclent Fiberglass cover instead of steel

XL Perma Rain Dam provides an extended service range for loading docks servicing lower trailers.

Rated 5 based on 1 product reviews
BIM SPECS

MRI Unit Shelter  

Perma MRI AIR provides a seal between the medical facility and mobile MRI trailer with little or no architectural change. It seals around the doorway so a patient can be transported in and out of the trailer without exposure to weather and outside elements. The MRI shelter can be three or four-sided with an 18 oz. fire retardant vinyl-coated polyester. MRI Inflatable has three different types of suspension systems to choose from: elastic rope suspension, rail suspension or slide frame suspension system.

Choose from three different systems to attach the MRI AIR unit to your facility

Rated 5 based on 1 product reviews
BIM SPECS DATASHEETS

Railcar Shelters  

Head Curtain::

Variable lengths can be specified to any dimension required. Standard head curtain length is 42". The shock cords on the head curtain can help hold it out of the way during loading and unloading operations

Side Frame:
Spring loaded, 1.5" square tubular steel “X" frames are secured to pressure treated 2" x 6" mounting boards. The tubular steel construction gives the Perma Rail Shelter
(PRS) superior strength. The frames are covered with rugged polyester reinforced flexible vinyl fabric to protect your personnel and produces from the outside elements.

Head Frame:
A 1.5" square tubular steel top frame connects the two “X" frames at the front of the unit and a 2" x 4" treated wood mounting board connects the two “X" frames at the back.

Foam Edge:
Fabric covered foam cube on the front face of shelter provides for a good seal against the side and top of the rail car

Rail Dock Shelter Options:

  • Available in three & four-sided models

  • Several color choices are available

  • Custom sized for each application

Rated 5 based on 1 product reviews
SPECS DATASHEETS

The Perma Inflatable Air Rail Shelter is perfect for sealing a rail car on difficult applications that a mechanical rail shelter can't handle or was not designed for, like oversized door openings or where additional protection is needed. The Perma Air Inflatable Rail Shelter works by inflating using a 110 volt 1/2 horse blower motor that blows air into the baffle unit and extends the shelter until it makes contact with the rail car making a perfect seal. Once the rail car is loaded or unloaded and the rail dock removed the blower is switched off and the unit deflates with help from shock cords that pull the unit back against the wall. The shock cords are then stretched across the unit face to secure it. The air shelter can be equipped with angle brackets or attached to the bottom of a metal hood for added support.

Rated 5 based on 1 product reviews
SPECS

Bumpers  

An economical method of protecting loading docks in low to medium traffic situations.

Uses:
For use in low to medium traffic loading docks in factories and warehouses.

Can be used as rub rails at the sides of truck wells.

Wall protection to absorb fork lift impacts.

Material & Specifications:
Reinforced prime rubber of Durometer 75 (±5) (ASTM D2240).

98% (±2) impact recovery.

8.3 N/mm2 (±0.5) Tensile Strength (ASTM D792).

500% (±20) Elongation (ASTM D792).

1.1 g/cm3 (±0.1) Density (ASTM D412C).

All molded bumpers have pre-drilled, countersunk mounting holes for easy installation, sized to accept O3/4″ anchor.

Installation Styles Available:
2", 3", 4" or 6" projection. If other projections are required, please reference “Dock Bumper Bracketing"

Horizontal or vertical (vertical generally offers the best protection)

Rated 5 based on 1 product reviews
SPECS

For use where severe abrasion from up and down trailer movement is experienced (air-ride trailers, yard jockeys, etc.) and in any material handling application where the greatest dock protection is required.

Material & Specifications:
“Gliding" heavy-duty steel face is 3/8" thick and independently anchored with elongated holes to face of the bumper, allowing the bumper to compress AND offer high surface abrasion resistance.

Bumper is fastened to dock surface through its ¼" steel side angles and/or flat plates depending on the model chosen.

Wall mounting hole size is 1" diameter.

Installation Styles Available:
Projections: 4″, 5-1/4″, 6″, 6-3/4″, 8″ and 9″. If different projections are required, please reference “Dock Bumper Bracketing"

Horizontal or vertical (vertical generally offers the best protection)

Standard Model: Angles both sides for anchoring

P1 Style: Angle one side for anchoring, flat plate on the other for welding (eg. LB410-14SF/P1)

P2 Style: Flat plate both sides for welding (eg. LVB420-11SF/P2)

Covered by a 5-Year Limited Warranty!

Rated 5 based on 1 product reviews
SPECS

A resilient method of protecting loading docks in low to medium traffic applications.

Covered by a 2-Year Limited Warranty!

Material & Specifications:
Fabric reinforced rubber pads cut from recycled truck tires.

Rubber pads laminated between steel angles and secured with 3/4" (19mm) rods

Bumper is fastened to dock surface with 3/8" (9.5mm) steel angles and/or flat plates depending on the model chosen.

Wall mounting hole size is 7/8" (22mm) diameter.

Installation Styles Available:
4" (102mm), 6" (152mm), 9" (229mm), 10" (254mm) or 12" (305mm) projection. If other projections are required, please reference “Dock Bumper Bracketing"

Horizontal or vertical (vertical generally offers the best protection)

Standard Model: Angles both sides for anchoring

P1 Style: Angle one side for anchoring, flat plate on the other for welding (eg. LB410-14/P1)

P2 Style: Flat plate both sides for welding (eg. LVB420-11/P2)

Rated 5 based on 1 product reviews
SPECS

Perma Uni-Swing is lightweight, yet durable heavy-duty impact door with an insulated panel and full perimeter seal. Ideal for any application where a resilient, tight seal with an insulated panel is required.

Features:
Lightweight, insulated full-thickness 1-¾″ impact door

Chemically bonded ABS facings—no adhesive, screws or rivets

Closed-cell foam insulation

Tear-drop bumpers up to 48″ tall

Optional stainless steel kick plates and push plates

Custom made to specification

Applications:
Food Service

Pharmaceutical/Laboratories/Medical Facilities

Light Industrial

Rated 5 based on 1 product reviews

Perma Pit/Curb Angle  

The Perma Pit has two sides, a back and a front curb angle that act as a concrete form. This permanent pit form allows for a neat and clean appearance. Everything is there to form the pit to the right size which eliminates costly mistakes. The Perma Pit bolts together using six bolts which makes it quick and easy to set up, saving time and money. No time is wasted returning to the site to strip wood forms. The Perma Pit system is inexpensive as compared to the materials and labor required to form a conventional pit for a dock leveler.

Perma Tech offers Hot Dip Galvanizing on our Perma Pits, Curb Angles, and other steel components. 

Rated 5 based on 1 product reviews
BIM SPECS DATASHEETS

FOR ALL LEVELER MANUFACTURES: The Curb Angle Set is a six or eight piece 3″ x 3″ x 3/16″ angle set that makes the edging of the pour of concrete forms more complete with a clean appearance.

Perma Tech offers Hot Dip Galvanizing on our Perma Pits, Curb Angles, and other steel components.

Rated 5 based on 1 product reviews
SPECS DATASHEETS

Metal Hoods  

Perma Metal Hoods can be used in a variety of ways, most common over dock seals to keep snow or moisture off the header on the loading dock. Other popular uses of the Perma Metal Hoods are over a man door, drive-thrus or any opening that needs to shelter from rain and snow.

18" Projection – 16ga. Galvanized Steel

24" Projection – 16ga. Galvanized Steel

30″ Projection – 14ga. Galvanized Steel

36" Projection – 14ga. Galvanized Steel

42" – 48" Projection 14ga. Galvanized Steel

Requirements & Options:

Larger Projection 42" – 48" – require guide wire tabs.

Longer Hoods over 12' – require splice plate.

Galvannealed Steel – (ready to paint on site)

Powder Coated

Stainless Steel

Click to review available colors in powder coat:  RAL Color Chart

Rated 5 based on 1 product reviews
SPECS CERTIFICATIONS DATASHEETS

Air Curtains  

Exterior Openings up to 10' high - Interior Openings up to 11' high

PermaAIR curtain is designed for climate control in high-traffic areas, including commercial buildings, restaurants, and retail stores. This quiet, highly-uniform PED series ensures a consistent, comfortable airflow that increases customer and employee satisfaction. The PED series is available in unheated and electric heated models to ensure a climate-controlled environment. Stainless steel cabinets fit into the decor of any commercial application.

  • One-piece 18 Gauge 304 Stainless Steel cabinet with perforated stainless steel intake screen

  • Two-Speed, Heavy Duty Direct Drive Motors -     1/2 HP 1075 rpm with galvanized blower wheels

  • Plenum design promotes maximum airflow uniformity while reducing air curtain noise levels

  • Adjustable airflow directional vanes deflect air stream  +/-20 degrees

  • 1/2" Cleanable, Foam Filters are optional

  • Pre-wired, fully assembled and fully tested at the factory

  • Includes rear mounting holes for wall mounting and 3/8" threaded inserts on top for threaded rod suspension

  •  Heating elements are mounted inside the plenum,  protected from dust and extending heater life span

  • Sound level: High speed: 53 dBA / Low speed: 51 dBA (Measured 10 ft. from unit in a free field based on a 1 motor unit)


Recommended Controls and Options:

  • Remote Mounted High/Off/Low Switch

  • Commercial Magnetic Door Switch

  • Time Delay Thermostat (if electrically heated)


Single Phase Motor Voltage Available: 

  • 120 (2.5 amps per motor)

  • 208/240 (1.4 amps per motor)

  • 480 (0.7 amps per motor)

Rated 5 based on 1 product reviews
DATASHEETS

Exterior Openings up to 10' and Interior Openings up to 12' high

The PLD Loading Dock air curtain is ideal for preventing unwanted air infiltration through loading dock, high speed, exterior doors, as well as used for interior building separation. This air curtain is designed to stop cold or warm air from entering your climate-controlled environment.  The PLD air curtain has a stainless steel cabinet and intake screen, allowing it to fit in almost any industrial or commercial application. It is available in both unheated and electrically heated styles.

  • One-piece 18 Gauge 304 Stainless Steel Cabinet

  •  Heavy Duty Direct Drive Motors - 3/4 HP - 1630 rpm with Galvanized Blower Wheels - Two Speed Optional

  • Plenum design promotes maximum airflow  uniformity while reducing air curtain noise levels

  • Adjustable airflow directional vanes deflect air stream +/-20 degrees

  • 1/2" Cleanable, Foam Filters are optional

  • Pre-wired fully assembled and fully tested at the factory

  • Includes rear mounting holes for wall mounting   and 3/8" threaded inserts on top for threaded rod suspension

  • Heating elements are mounted inside the plenum, protected from dust and extending the heater life span

  • Sound level: 63 dBA (Measured 10 ft. from the unit in a free field based on a 1 motor unit)

Recommended Controls and Options:

  • Industrial Auto Door Switch

  • Time Delay Relay

  • Remote Mounted Thermostat (if electronically heated)

Single Phase Motor Voltage Available:

  •  120 (8.0 amps/motor) 

  •  208/240 (3.6 amps/motor) 

  •  480 (2.0 amps/motor)

Rated 5 based on 1 product reviews
DATASHEETS

Exterior and Interior Openings up to 14' high

PermaAIR Industrial Door air curtain is designed for climate and insect control on industrial openings up to 14' high. High velocity 1 1/2 HP motors work to prevent unconditioned air and external elements like flying insects, smoke, odors, dust, and dirt from entering through open loading dock or ground level doors. Industrial Door air curtains include stainless steel cabinets, making it the ideal choice for warehouse, manufacturing, and industrial environments.

  • One-piece 18 Gauge 304 Stainless Steel cabinet  with perforated stainless steel intake screen

  • Perforated Stainless Steel Intake Screen

  • Heavy Duty Direct Drive Motors - 1 1/2 HP 1725 rpm with Galvanized Blower Wheels

  •  Plenum design promotes maximum air flow uniformity while reducing air curtain noise levels

  • Adjustable air flow directional vanes deflect air stream +/-20 degrees

  • NEMA 12 Control Panel Included

  • 1" Cleanable Filters are optional

  •  Pre-wired, fully assembled and fully tested at the factory

  •  For optimal insect and climate control, mount the air curtain on the inside or conditioned side

  •   Sound level: 66 dBA (Measured 10 ft. from unit in a free field based on a 1 motor unit)

Recommended Controls and Options:

  • Industrial Magnetic Door Switch

  • Panel Mounted Hand/Off/Auto Switch

  • Time Delay Relay

Three Phase Motor Voltage Available:  

  •  208 (4.8 amps per motor) 

  •  240 (5.0 amps per motor) 

  •  480 (2.5 amps per motor)

Rated 5 based on 1 product reviews
DATASHEETS

PermaAIR Curtain - Extra Tall Industrial Door

Exterior And Interior Openings Up To 20' High

PermaAIR - Extra Tall Industrial Door air curtains are designed for large openings including overhead doors, ground level doors, and large openings within industrial facilities. Totally enclosed air over, direct-drive motors create an invisible barrier of air to prevent conditioned air from escaping while protecting the opening from exterior elements (temperature, insects, dust, dirt, smoke, odor, debris, etc).

  • One-piece 16 Gauge Stainless Steel Cabinet with 11 Gauge Structural Supports

  • Perforated Stainless Steel Intake Screen

  • Totally Enclosed TEAO Motors - Direct Drive - 5 HP - 1160 rpm with Galvanized Blower Wheels

  • Plenum design promotes maximum air flow uniformity while reducing air curtain noise levels

  • Adjustable air flow directional vanes deflect air stream +/-20 degrees

  • NEMA 12 Control Panel with Magnetic Motor Starter, Overload Relays, and Control Transformer Included

  • Pre-wired fully assembled and fully tested at the factory

  • Top and bottom access panels for easy maintenance and cleaning

  • For optimal insect and climate control, mount the air curtain on the inside or conditioned side.

  • Sound level: 71 dBA (measured 10 ft. from unit in a free field base on a one motor unit).

Recommended Controls and Options:

  • Industrial Magnetic Door Switch

  • Panel Mounted Hand/OFF/Auto Switch

  • Time Delay Relay

Single Phase Motor Voltage Available: 

  •  120 (2.5 amps per motor)

  •  208/240 (1.4 amps per motor)

  •  480 (0.7 amps per motor)

Rated 5 based on 1 product reviews
DATASHEETS

High Speed Doors  

Features & Specifications:

  • Includes a default safety light curtain

  • Equipped with a remote break-away bottom bar that includes sensors to inhibit further door movement upon emergencies

  • Inverter driven operator with chain hoist override

  • Available in 208 - 600v single phase

  • ULC approved control panel constructed with local components

Standard Material:

  • 2mm thick, two ply PVC belting

  • Accompanied by wind-ribs and vision panel(s)

Optional Material:

  • Mesh vinyl fabric

  • Absent vision panel

Maximum Dimensions:

Maximum Width = 20' W

Maximum Height = 14' H

Motor and Gearbox

  • The Perma 150 HS is equipped with a proven, reliable, hollow shaft direct gearbox

  • The gearbox is coupled with internal limit and a rubber motor mount

  • The refined system allows for ease of installation, adjustments, and trouble shooting

Technical / Aesthetic Enhancements

  • Flexible color design options are available to accommodate your needs

  • Dimensions customizable to suit desire space specifications

  • Available in full vinyl or with a PVC Vision Panel

Rated 5 based on 1 product reviews
DATASHEETS

Features & Specifications:

  •  Heated Air Curtain

  • Inverter drive with soft start/stop and fully adjustable open/close speeds up to 98 inches per second

  •  Self-regulating heat trace cable inside columns

  • Two sets of through-beam photo eyes

  •  Gravity door with no cables, straps, or springs

  •  Full access two-piece aluminum side columns

  •  Wireless Pneumatic reversing edge

  •  Wireless break-away bottom bar with sensors to stop the door

  •  Simple diagnostic troubleshooting

  •  3" full perimeter brush seal

  • Standard absolute encoder

  • NEMA 4-12 Control panel with multi-tap transformer compatible with 208v-240v, 460v-480v and 575v-600v in single phase

  • Optional Upgrades:

  •  Safe drive motor/gearbox w/standard crank override or chain hoist

  • Top roll cover - Standard or slanted

  • Drive unit cover - Standard or slanted

  •  NEMA 4x control panel

  • Velcro Port-hole windows

Rated 5 based on 1 product reviews
DATASHEETS

Roll Up Doors  

Perma Roll 100 fabric doors are designed to meet the needs of an application where security and containment are critical. The Perma Roll 100 will provide high quality reliability for demanding applications.

Features & Specifications:
• Provides a clean, safe, secure containment for most  applications such as Pharmaceutical, and Food facilities
• Winter/Summer Curtain Design allows for seasonal airflow without sacrificing contamination
• Able to stand up to some of the harshest environments
• Our unique weld systems provide the curtain with increased strength and wear     resistance
• Wind, Weather, Chemical and Corrosion Resistant
• The unique internal curtain profiles provide wind locking for high-pressure applications
• The product construction is designed to perform in corrosive, wet, and demanding environments.

Rated 5 based on 1 product reviews
DATASHEETS

The Perma Roll 75 – Vinyl Barrier Door controls noise, dust, and temperatures in your areas that are light to moderate traffic.

Rated 5 based on 1 product reviews

Perma Insect Roll Up Screen Door is a great choice for areas with light to moderate traffic. The door is compact and requires little overhead space. The panels of this door come in a screen mesh or vinyl interchangeable sectional panels

Features & Specifications:

Creates a barrier to help eliminate insects and other pests

Customize size and color to meet your needs

Easy to install at dock doors and warehouse opening

Choice of compact tubular motor or manual cables

Help Meet FDA/AIB Requirements for inspection

 Interchangeable sectional panel for seasonal weather

An open door is 0% effective in stopping insects and unwanted creatures from entering. Most applications that require protection against airborne pests are:

Food Manufacturing Facilities

Distribution Centers

Warehouses

Loading Docks

Rated 5 based on 1 product reviews
DATASHEETS

Traffic Doors  

The Perma Guard is a 1-3/4″ full thickness wood core. A rigid unitized construction using a finished grade 16ga. galvanized steel facing bonded and riveted to a solid wood core.

Constructed in accordance with the current standard details of the U.S. Postal Service, “Handbook RE-5, building and site Security Requirements" design specifications for carrier and mailing vestibule doors.

This model can also be used as a security door in other aspects.

Optional Features

Floor cane bolt receptacle

Floor dust-free cane bolt receptacle

Above door mounted door stops

Rated 5 based on 1 product reviews

Perma Shield can handle openings up to 12′ x 12′, can be used in wash down applications, is USDA approved, and can be fitted with cane bolts and or chain bushings for security. From oversized openings to security and refrigerated applications, the Perma Shield is resistant to impact by carts, pallets, hand trucks and forklift traffic. Engineered for rugged durability and stability, the tubular aluminum frame welded to aluminum stiles are the backbone of this exceptional quality door.

Features:

Full-thickness 1-⅞″ high foam insulated construction

Rigid, full-length aluminum mount and steel spine

Sealed bearing and corrosion-resistant V-Cam hardware with 1-½″ rise cam

Full perimeter air seal

Welded aluminum sub-frame

Custom made to specification

Applications:

Manufacturing Facilities

Cold Storage and Warehouse

Food Processing Plants

Mounting Hardware

V-Cam Lift Hardware

Rated 5 based on 1 product reviews

Fully insulated construction and gasket perimeter make the versatile Perma Swin door perfect for industrial, commercial and food processing applications. Semi-flexible with full-thickness doors and rubber subframe make it durable for long use in stringent load environments. Perma Swing is recommended for environments where temperature control is needed.

Perma Swing Features:

Full-thickness 1-½″ insulated construction

Rubber subframe and flexible foam construction

Full perimeter seals including leading edge

Optional stainless steel kick plates and push plates

Custom made to specification

Applications:

Industrial Plants

Food Processing Plants

Pharmaceutical/ Medical Facilities

Retail Stores

Mounting Hinges:

V-Cam Hinge with sealed bearings provide 180° swing arc and 1-½″ rise.

Rated 5 based on 1 product reviews

Perma Uni-Swing is lightweight, yet durable heavy-duty impact door with an insulated panel and full perimeter seal. Ideal for any application where a resilient, tight seal with an insulated panel is required.

Features:

Lightweight, insulated full-thickness 1-¾″ impact door

Chemically bonded ABS facings—no adhesive, screws or rivets

Closed-cell foam insulation

Tear-drop bumpers up to 48″ tall

Optional stainless steel kick plates and push plates

Custom made to specification

Applications:

Food Service

Pharmaceutical/Laboratories/Medical Facilities

Light Industrial

Rated 5 based on 1 product reviews

PT 750 is a flexible traffic door constructed with 1 Ply vinyl coated nylon with 48″high impact plates and is a top mounted gravity activated stainless steel hinges.

Features:

• Traditional style flexible impact traffic doors covering a wide range of applications.
• 750 is manufactured with one ply vinyl. 1500 is manufactured with 2 ply vinyl.
• The door has the flexibility and quick action to flow with and absorb impact.
• Stainless steel top-mounted hinges and stainless steel rivets for impact plates permit use in washdown areas.
• The door can be manufactured to fit openings up to 10′ wide x 12′ high.
• Easy installation

Rated 5 based on 1 product reviews

Industrial / Commercial Application

Personnel to Medium Cart Traffic

The PT-1000 flexible traffic doors include top mount stainless steel hinges (SDSS) to allow the panels to flow with the load and absorb the impact. Doors are easily installed and the panels can be replaced without taking down the hinges. PT-1000 flexible traffic door is constructed with 2-Ply vinyl coated nylon with 12″ high impact plates that can handle medium duty traffic. They are great for doorways with sharp turns to the left or right.

Industry: Food Processing

Rated 5 based on 1 product reviews

PT-1100 flexible traffic doors include top mount stainless steel hinges (SDSS) to allow the panels to flow with the load and absorb the impact. They are great for doorways with sharp turns to the left or right. Doors are easily installed and the panels can be replaced without taking down the hinges. Constructed of 2-=Ply textured PVC and will handle Medium Duty usage.

Rated 5 based on 1 product reviews

Double acting "insulated" traffic door

  • Constructed with two layers of rugged conveyor belting

  • Heavy duty

  • Freezer, refrigerated and industrial applications

Perma Tech Inc. doors are available in single or double panel.

Rated 5 based on 1 product reviews

PT- 1500 Flexible Traffic Door is constructed with 2-Ply vinyl coated nylon with 48″ high impact plates for high impact usage.

Features:

• Traditional style flexible impact traffic doors covering a wide range of applications.
• PT-500 is manufactured with 2 ply vinyl compared to PT-750 is constructed with one ply vinyl.
• The door has the flexibility and quick action to flow with and absorb impact.
• Stainless steel top-mounted hinges and stainless steel rivets for impact plates permit use in washdown areas.
• The door can be manufactured to fit openings up to 10′ wide x 12′ high.
• Easy installation.

Rated 5 based on 1 product reviews

PT-2600 Heavy Duty traffic – industrial application

PT-2400 & PT-2600 are flexible industrial commercial door applications for heavy carts to forklift traffic.

Features:
PT-2400 is constructed with a base layer of clear flexible .250 thick PVC

PT-2600 is constructed with a base layer of clear flexible .375 thick PVC.

These doors come with a top and bottom wipers, bulb gasket at sides and wrapped center edge with 3″ overlap

Hinges are heavy-duty, top-mounted, gravity actuated stainless steel

Clear PVC panel between hinge pocket and the bottom plate provides an extra-large vision area.

PT-2400 has flexible belting impact plate option

PT-2600 has the option of either flexible conveyor belting or rigid high-density polyethylene impact plates.

Rated 5 based on 1 product reviews

PT-6000 is a sheet door, 1/4″ thick with ABS plastic and is made for medium duty traffic. This double acting traffic door is ideal for separating a salesroom from the stock room.

Features:

PT- 6000 with optional impact plates.

Doors are constructed of 1/4" thick ABS plastic sheet.

Hinge area and back edges are reinforced with a triple layer spine and fiberglass channel.

Standard windows are 9" x 14" x 1/4" acrylic set in a custom ABS frame.

 Available standard colors are black, white and beige. Consult factory for specialty colors.

Doors can be manufactured to fit up to an 8' x 8' bi-parting opening or 4' x 8' single panel

Rated 5 based on 1 product reviews

Features:

• PT- 8000 is constructed from custom rigid PVC extrusion with thermo-plastic facings.
• Doors are fully insulated 1 3/4" thick panels with a full perimeter gasket
• Hinges are V-CAM assembly for Model 8000 V or GS-style rollers for Model 8000.
• Standard windows are 9" x 14" x 1/8″ Lexan set in low profile, vacuum formed window frames.
• Available standard colors are black, canyon blue, green, brown, white, beige, dark gray, light gray and red.
• Doors can be manufactured to fit up to a 10' high opening.

Rated 5 based on 1 product reviews

PT-9000SS is a double acting insulated traffic door that is constructed with a tough hardwood plywood core and is ideal for restaurant, food service, and retail applications. This door is USDA accepted.

Features:

• Doors are constructed with a 3/4″ hardwood plywood core clad with full height 20 ga stainless steel.
• Hinges are GS-type with hardened cam plate and rollers, dust covers and bottom pin assembly.
• Standard windows are 9″ x 14″ x 1/4″ acrylic set in a custom extrusion.
• Door edge trim available: rigid PVC (STND), perimeter gasket or stainless steel edge cap.
• Doors can be manufactured to fit up to an 8′ x 8′ bi-parting or 4′ x 8′ single panel opening.

Rated 5 based on 1 product reviews

PT- 9500 Insulated traffic door with an aluminum frame, 1 3/4″ thick with high impact plastic facing.

Features:

Doors are constructed with welded aluminum framing, insulated with expanded polystyrene. Overall thickness is 1 3/4″.

Hinges are V-CAM style with hardened roller bearings, CAM covers, and 10″ bottom jamb guards.

Standard windows are 9″ x 14″ x 1/4″ acrylic set in low profile high strength sealed plastic frames.

The doors are clad with ABS high impact plastic facing.

Available colors are black, canyon blue, green, brown, white, beige, dark gray, light gray and red.

Doors can be manufactured to fit up to a 10′ x 10′ bi-parting or 5′ x 10′ single panel opening. Consult factory for larger openings.

Rated 5 based on 1 product reviews

Light to Medium Motorized Traffic

  • Doors are constructed with rigid PVC framing, aluminum spine and are insulated with expanded polystyrene. Overall thickness is 1 3/4".

  • Hinges are V-CAM style with hardened roller bearings, CAM covers and 10" bottom jamb guards.

  • Standard windows are 9" x 14" x 1/8" polycarbonate set in low profile high strength sealed plastic frames.

  • The doors are clad with .125 ABS high impact plastic facing.

  • Available colors are black, canyon blue, green, brown, white, beige, dark gray, light gray and red.

  • Doors can be manufactured to fit up to an 10' x 10' bi-parting or 5' x 10' single panel opening. Consult factory for larger openings.

Rated 5 based on 1 product reviews

Double Acting Traffic Door

  • Door is constructed with 3/4" hardwood plywood core.

  • Finish is .032 anodized aluminum with 48" high 18 gauge stainless steel impact plate.

  • Standard windows are 9" x 14" x 1/8" arylic set in a custom rubber extrusion.

  • Door edge trim available: rigid PVC (STND), perimeter gasket or stainless steel edge cap.

  • Doors can be manufactured to fit up to an 8' x 8' bi-parting or 4' x 8' single panel opening. Consult factory for larger openings. National Access Design

Rated 5 based on 1 product reviews

Double Acting "Insulated" Traffic Door

  • Doors are constructed with a 3/4" hardwood plywood core.

  • A variety of high pressure laminated finishes are available.

  • Hinges are GS type with hardened CAM plate , rollers, dust covers and bottom pin assembly.

  • Standard windows are 9" x 14" x 1/4" acrylic set in a custom rubber extrusion.

  • The door edges are black PVC edge trim or optional Stainless Steel cap or gasket.

  • The door is manufactured to fit up to an 8' x 8' bi-parting or 4' x 8' single panel opening.

Rated 5 based on 1 product reviews

Double Acting "Insulated" Traffic Door

  • Doors are constructed with welded aluminum framing, insulated with expanded polystyrene. Overall thickness 1".

  • Hinges are V-CAM assembly with 10" jamb guard for Model 9100V or GS style rollers with10" jamb guards for Model 9100.

  • Standard windows are 9" x 14" x 1/4" acrylic set in low profile, high strength sealed plastic frames.

  • Available standard colors are black, canyon blue, green, brown, white, beige, dark gray, light gray and red.

  • Doors can be manufactured to fit up to an 10' x10' bi-parting or 5' x10' single panel opening. Consult factory for larger openings.

  • Washdown package available. National Access Design, LLC

Rated 5 based on 1 product reviews

Loading Dock Accessories  

STRENGTH. IN THREE SIZES.

Prevent damage to valuable machinery and equipment in forklift traffic areas. Perma Tech Bollards offer affordable, strong-as-steel protection. Anchored to the warehouse concrete slab, our bollards deliver asset-saving stopping power.

Features:

• Solid steel construction
• 24" (610mm), 36" (914mm) and 48" (1219mm) sizes
• High-visibility safety yellow
• 4"x 4" x 1/4" (102 x 102 x 6.4mm) thick upright welded to a 8" x 8" x 3/8" (203 x 203 x 9.5mm) base-plate
• Removable black cap
• Fill with concrete for extra strength

Rated 5 based on 1 product reviews
SPECS

When the cab disengages from the trailer, the trailer is at risk of collapse unless a secondary support system is utilized. For strength and support, Perma Tech's line up of portable Trailer Stands can be easily placed under a trailer's front end to help prevent mishap and tragedy.

Rated 5 based on 1 product reviews
SPECS

PREVENT TRAILER CREEP & PREMATURE DEPARTURE
Custom contour design fits snugly against the truck tires to prevent the unintentional forward movement of a stationary trailer.

ECONOMICAL PROTECTION
An inexpensive form of security which helps protect loading dock personnel.

Rated 5 based on 1 product reviews
SPECS DATASHEETS

You can't avoid what can't be seen. Loading docks are busy environments with a high potential for workplace injury. Our loading dock lighting solutions increase worker safety and efficiency. From our Heavy Duty LED Lamp Head to our Gooseneck Industrial Task Light, we set the standard for warehouse dock illumination.

Select from a variety of light options that best fits your loading dock needs.

  • HD LED Dock Lights – Energy Efficent& Green

  • Up to 94% Less Energy than traditional Incandescent fixtures

  • Can Outlast 25 Incandescent bulbs

  • Energy rebate potential

  • GOOSENECK INDUSTRIAL LIGHT – The Ideal Solution for Both Dock and Task Lighting Applications

  •  Robust light fixture with flexible stainless steel arm that will not sag

  •  Rugged arm assembly incorporates a flexible conduit with a steel elbow that simplifies positioning

  •  Models available with LED bulb or with user-supplied incandescent bulb

  • STD LED DOCK LIGHT

  •  80% less energy than incandescent or halogen bulbs

  • Achieves maximum light intensity instantly

  • No fragile filament to break

  • No shattered glass to sweep up

  • INCANDESCENT DOCK LIGHT

  • •High impact resistant polycarbonate head

  • Weighs 50% less than conventional metal head dock lights

  •  Wire guard with security clips protect the bulb from abusive contact and keeps it locked in place

Rated 5 based on 1 product reviews
SPECS DATASHEETS

OUR ALL-DEFENSIVE GUARDING TEAM.

Not one, but two, guarding product line ups combine to offer all-around protection for columns, racks, pedestrian zones and any at-risk areas in your facility.

Perma Tech guarding systems are engineered to deliver strong protection. All guarding products are bright, safety yellow to help prevent an impact from happening and they're warehouse tough to protect people, equipment and assets should a bump occur.

Perma Tech. Strength and…more strength.

• Railings, Bollards, Column Guards and Rack Guards
• Protect all at-risk areas in your facility
• Safety first for people, places and things


GUARDRAIL SYSTEMS
Protect pedestrian walkways, expensive equipment, volatile or at-risk areas and more.

Rated 5 based on 1 product reviews
SPECS DATASHEETS

Revolutionary SlowStop® Bollards and Railings are so smart, they even protect themselves.

SlowStop® Rebounding Bollards and Flexible Polycarbonate Rail Systems offer an ingenious solution to warehouse vehicle mishaps. Not only do our guarding solutions absorb impact, to protect people and assets, they also offer a softer landing saving warehouse vehicles. AND they look out for themselves, as they are engineered to bounce back, good as new, rarely needing replacement and avoiding costly concrete repairs, common with other guarding options.

Rated 5 based on 1 product reviews
SPECS

Portability

Easy to carry and worksite-durable, Rapid RollTM is the quickest, most portable barrier fencing solution.

Ready to Roll

With the 50 feet of fencing option, Rapid RollTM weighs only 28 lbs (12.7 kgs) and can easily be carried and assembled by one worker in minutes. It's molded with tough, resilient MDPE to ensure it will stand up to all the rigours a worksite and extreme weather conditions can throw at it.

Designed for ease of use and efficiency, smart features like comfortable carrying handles double as Rapid Links when the unit is in use.

Connect multiple units while maintaining the fast, simple approach to portability and set up.

Rated 5 based on 1 product reviews
DATASHEETS

Perma Tech high capacity fan provides powerful ventilation and cooling solution for the dock, warehouse or trailer. Each fan is supplied with a “Y" cord that enables the fan to be used separately or in conjunction with most Perma dock light heads and is available in 40" or 60" arm lengths.

This heavy duty fan can be mounted up and out of the way and still direct airflow in any desired direction. Featuring a low vibration, 18" fan, this system can move over 3,000 cubic feet of air per minute

Key Features:

  • 3-speeds

  • High output fan provides a safer and more comfortable environment for warehouse workers

  • Durable design and construction for reduced maintenance costs.

  • Arm design allows the fan to be mounted out of the way

  • Provides adjustable airflow

  • Easy to install

  • UL and cUL listed

Rated 5 based on 1 product reviews

Blue Giant Products  

An impressive combination of usability and longevity, Blue Giant Hydraulic Dock Levelers are high-performance systems that operate at the touch of a button. Strategically welded enhanced J-beams provide an exceptional level of structural sturdiness, improving product lifetime.

Hydraulic deck and lip cylinders increase operating efficiency and reduce maintenance requirements, resulting in a significantly lower cost of ownership compared to mechanical units. Optional independent lip control is available for all models, decreasing both cycle time and energy use (Blue Genius™ Touch Control Panel required).

Superior craftsmanship, ease of operation, and a robust suite of advanced safety features make the Blue Giant Hydraulic Dock Leveler an ideal choice for increased productivity at the loading dock.

Rated 5 based on 1 product reviews
SPECS

STRONGARM™ ML10
The manually operated StrongArm™ ML10 is engaged and released by a single detachable control rod. Because no bending or lifting is required, the risk of employee strain or injury is significantly reduced.

NON-IMPACT OPERATION
Passive engagement style results in less wear and tear and lowers maintenance requirements

With a vertical restraining range of 11″ to 26″ (279 mm to 660 mm) above ground and horizontal reach of 13″ (330 mm), the ML10 is compatible with virtually all modern trucks and trailers, even those with air-ride suspension systems

HOLDS STRONG
30,000 lb (13,636 kg) of restraining force prevents premature truck departure during loading and unloading

The unit can be left in the locked position overnight to discourage trailer theft

NO POWER NECESSARY
Certain applications, such as chemical handling facilities or grain storage locations, involve explosive substances and require limited interaction with electrical devices:the ML10 is a safe and reliable restraining device for these situations because of its entirely mechanical operation.

Rated 5 based on 1 product reviews
SPECS

The XDS prevents forklift roll-off and overhead door damage at the loading dock. This XDS unit is a two-in-one combination of the dock leveler and safety guard, and it remains at the forefront of dock safety technology today.

LOADING DOCK SAFETY WHERE IT'S NEEDED MOST
In theory, a loading dock's overhead doors should be closed when loading or unloading is not taking place. In practice, doors are often left open while the dock leveler is parked, either to let cool air in or get rid of noxious air that has built up throughout the day.

When the XDS is in the parked position, the Door and Dock Guard (DDG) sits 7 1/2″ (191 mm) above ground level, deterring accidental forklift roll-off. When the door is closed, the DDG remains in place, protecting it from impact damage that could result in security risk and expensive downtime.

PRODUCT HIGHLIGHTS

  • Operated via the Blue Genius™ Touch Control Panel, which ensures ease of operation and alerts both drivers and dock attendants to potentially unsafe conditions

  • Operating range is up to 12″ (305 mm) above and 12″ (305 mm) below the dock leveler

  • Comes complete with a 1HP, Totally Enclosed Non-Ventilated (TENV) power pack system

  • A hydraulic velocity fuse limits the loaded ramp's free fall to within 3″ (76 mm)

  • Yieldable lip safely collapses if struck while in the extended position

  • Full operating range toe guard protection (painted safety yellow as specified by ANSI Z535.1)

  • Stationary side toe guards with high-visibility OSHA safety striping

  • Integral maintenance strut supports the deck and lip for safe maintenance and inspection procedures

Rated 5 based on 1 product reviews
SPECS