Laboratory and Clean Room Equipment

CONTACT INFO

2106 N. Glassell St.
Orange, CA 92865
Toll Free: 888-216-8033
Fax: 714-740 5058

CONTENT

COMPANY OVERVIEW

CLEATECH is a company that manufactures standard and custom-made laboratory equipment, clean room equipment and controlled atmosphere enclosures. We are built on a tradition of innovation, performance, efficiency and durability. Our laboratory products incorporate smart technology that's clean, safe AND affordable. Our factory manufactures high quality equipment fabricated of Stainless Steel, powder-coated industrial-grade steel, Acrylic, Polypropylene, Polycarbonate and PVC in fire-resistant and static-dissipative formulations to meet your Cleanroom and laboratory needs. With our office & factory located in Santa Ana, California, we strive to serve the scientific community on a global scale.

Custom Manufacturing:Cleatech creates solutions for application-specific manufacturing challenges, quickly and economically. Our products are extensively tested and meet all major standards. All designs and technologies are developed in-house by our dedicated R&D division. If you have a specific environmental or contamination control need, please contact us or complete our online request form.

ALL PRODUCTS

{{this.show}} {{this.hide}} Desiccators & Dry Boxes

Desiccator | Dry Box | Desiccator Cabinet image

Desiccator | Dry Box | Desiccator Cabinet

Desiccators & Dry Boxes, Plastic Desiccator Cabinets 1500 Series, Adjustable Shelf Storage Desiccator Cabinets, Two Door Desiccator 

Rated 5 based on 1 product reviews
Desiccators, Storage Desiccator Cabinets image

Desiccators, Storage Desiccator Cabinets

Cleatech desiccator cabinets, Humidity controlled chambers provide the highest quality and durable construction with lowest price to meet the requirements for cleanroom and storage applications. Our desiccator cabinets are to maintain low humidity levels, down to 0%RH and ideal to store dried samples in a dry atmosphere and to protect chemicals which are hygroscopic.

Our desiccators (dry boxes) are available in different sizes from small single to large multi-chamber, vacuum and non-vacuum style, desiccant (silica gel) or inert gas purging types and different materials such as acrylic, PVC, Polycarbonate and stainless steel. We also offer ESD safe material to protect electrostatic sensitive products and amber colored material to block ultraviolet light (UV).

Rated 5 based on 1 product reviews
Plastic Desiccator Cabinets 1500 Series image

Plastic Desiccator Cabinets 1500 Series

  • Multi-Chamber nitrogen (N2) purged storage cabinets
  • Automatically maintains clean, dry, static-safe conditions
  • Doors with stainless steel door frames, one-side access or dual-side pass-through
  • Available with Shelving, Sliding Drawer and Wafer carrier storage capability
  • Plenum chamber in most models minimizes backfill and uniforms the gas flow
  • Static-control options with grounding system for ESD safety
  • Non-Adhesive one-piece sealing
  • Full line of standardized and custom sizes
  • Available in Clear / Amber Acrylic and Static-Dissipative PVC


Rated 5 based on 1 product reviews
Plastic Single Chamber Desiccator Cabinets 1400 Series image

Plastic Single Chamber Desiccator Cabinets 1400 Series

All transparent single door desiccator cabinets are available in clear and UV Amber acrylic, Clear PVC and Static dissipative PVC. Cleatech® portable plastic desiccators offer convenient dust and moisture-free storage that can be easily transferred to different locations. They provide low humidity controlled environment using desiccant or inert gas.
Economical clear acrylic is ideal for general purpose processing. Amber is a ideal for UV protection, Transparent ESD PVC eliminates static charges keeping the dry box clean and it does not attract particles from the air. Clear Non-dissipative PVC is a good choice for operations with many corrosive chemicals.

Rated 5 based on 1 product reviews
Stainless Steel Desiccators 1600 Series image

Stainless Steel Desiccators 1600 Series

Cleatech's S-1600 Stainless steel desiccators (dry boxes) are durable, low humidity storage cabinets which designed for maximum weight capacity and long term durability.

Each Stainless Steel desiccator is a Non-vacuum dry cabinet can be equipped with optional inlet and outlet ports that allow gas to be purged through the storage area. They can be used with inert gas , CDA or desiccant.

for automated purging and humidity control you can use Cleatech's Automatic purge control unit.

Rated 5 based on 1 product reviews
Vacuum Desiccator Cabinets 1300 Series image

Vacuum Desiccator Cabinets 1300 Series

  • Made of clear 1 in. thick (2.5cm) clear reinforced acrylic
  • Removable cover makes it easy to insert and take out samples
  • Vacuum gasket on door ensures airtight seal
  • Supports vacuum level down to 29.8″ Hg
  • Includes to perforated Acrylic shelves
  • Designed for vacuum testing, degassing small parts, defoaming, mixed liquids , biological tests and storing samples under sustained low and intermediate vacuums


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Glove Box Systems

Isolation Glove Box image

Isolation Glove Box

Cleatech's Glove Boxes are available in different materials: Acrylic, Static-Dissipative PVC (ESD safe), Non-dissipative PVC, Polycarbonate and chemical resistant Polypropylene. See the differences :
Rated 5 based on 1 product reviews
Isolation Glove Boxes 2100 Series image

Isolation Glove Boxes 2100 Series

Laboratory Glove Box with Gas Purging Option

Cleatech's 2100 Series plastic laboratory Glove boxes come in different material, configuration and sizes. These basic isolation glove boxes provide low-humidity, Oxygen free controlled environment when used with inert gas purging system. Isolation glove boxes are ideal choice for laboratory, clean room, electronic assembly and other critical processing operations in such industries as semiconductor and pharmaceutical manufacturing.



Rated 5 based on 1 product reviews
Isolation Glove Boxes 2200 Series image

Isolation Glove Boxes 2200 Series

Portable Glove Boxes with Inert Gas Options

2200 Series isolation glove boxes, light weight, portable and space saving with 27" width. Cleatech portable gloveboxes come with front tilt-up window and optional airlock. These economical glove boxes have the same function as standard 2100 series with wide range of materials and accessories for humidity and oxygen control & monitoring.



Rated 5 based on 1 product reviews
Filtration Glove Boxes 2300 Series image

Filtration Glove Boxes 2300 Series

Laboratory Filtered Glove Boxes

Cleatech 2300 Series Containment Glove Boxes are configured as an open loop airflow system safely and effectively control particulates in your laboratory. Particulate control requires a glove box with HEPA or ULPA filters that used to capture particulates.




Rated 5 based on 1 product reviews
Filtration Glove Boxes 2400 Series image

Filtration Glove Boxes 2400 Series

Closed Loop Filtration Glove Boxes

2400 Series filtration glove box is a combination of isolation glove boxes 2100 series with HEPA filtered glove boxes 2300 series. It provides low humidity environment along with a clean, particulate controlled work space for critical processing operations in nanotechnology, semiconductor and pharmaceutical industries.



Rated 5 based on 1 product reviews
Isolation Glove Boxes 2500 Series image

Isolation Glove Boxes 2500 Series

Compact Isolation Glove Box

Compact glove box is a portable sealed enclosure that is designed to allow one to manipulate objects where a separate atmosphere is required but in a small scale.



Rated 5 based on 1 product reviews
Stainless Steel Glove Boxes 2800 Series image

Stainless Steel Glove Boxes 2800 Series

Stainless Steel Glove Boxes
Now available at Cleatech, 2800 Series Stainless Steel Isolation Glovebox. Designed to provide a hermetically sealed environment, providing critical electrical components. Constructed from high-quality 304-grade stainless steel gives the glovebox a robust frame. A seam or continuous weld prevents humidity and oxygen from re-entering the chamber after backfilled with nitrogen or argon and its large tilt-up front clear AR polycarbonate window allows large components to be placed inside the glovebox chamber.



Rated 5 based on 1 product reviews
Vacuum Glove Box 2700 Series image

Vacuum Glove Box 2700 Series

Vacuum Glove BoxesCleatech's 2700 Series Vacuum Glove Box provides a low-pressure environment with the assistance of a vacuum pump. Oxygen is removed from the main chamber and replaced with nitrogen or argon gas to create an inert atmosphere. This atmosphere will allow researchers to conduct experiments without breaking containment or risk of contamination from reactive gases.



Rated 5 based on 1 product reviews
Laminar Flow Glove Box Isolator 2600 Series image

Laminar Flow Glove Box Isolator 2600 Series

USP Compounding Aseptic Isolator

2600 Series Laminar Flow Glove Box Isolator (LFGI), Compounding Aseptic Isolators (CAI) Glove boxes are designed to provide a sterile positive pressure environment for the compounding of non-hazardous drugs. HEPA filtered unidirectional air flow supply within both the work zone and antechamber areas to assure ISO Class 5 conditions and sterility and minimizing cross contamination.



Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Laminar Flow Hoods

Vertical Laminar Flow Hood | Horizontal Laminar Flow Hood image

Vertical Laminar Flow Hood | Horizontal Laminar Flow Hood

Laminar flow hoods and clean benches do not offer personnel protection as biosafety cabinets do. They are not suitable in the presence of hazardous substances. If your application involves bio-hazard, a biological safety cabinet should be used.
Rated 5 based on 1 product reviews
Vertical Laminar Flow Hoods - Recirculating Clean Bench image

Vertical Laminar Flow Hoods - Recirculating Clean Bench

Vertically flow ISO5 clean bench is designed to protect the samples and materials in the hood from contamination by providing the work area with a laminar flow of air, free of particulate contamination. CleaBench™ laminar flow hoods offer a variety of options and accessories such as support stands, stainless steel worksurface, , power outlet, germicidal UV lamp, second hinged front face shield, IV bar, ionizing bar and static dissipative windows.

Rated 5 based on 1 product reviews
Vertical Laminar Flow Stations- Free Standing image

Vertical Laminar Flow Stations- Free Standing

Vertical laminar flow station is a free-standing laminar flow booth or a mini cleanroom with one or two fan /filter units (FFU) on the ceiling. Constructed from heavy duty epoxy powder coated steel frames, clear PVC side panels, polypropylene housing and back wall all cleanroom compatible materials. It can be used with many standard work benches. Fan system is isolated from the work area making it ideal for vibration sensitive applications.

Rated 5 based on 1 product reviews
Vertical Laminar Flow Hoods- Economical Clean Bench image

Vertical Laminar Flow Hoods- Economical Clean Bench

Economical laminar flow cabinet with clean, simple, low-maintenance design is a work bench with class 100 / ISO5 environment can be used in assembly, testing and inspection procedures that require a continuous flow of ultra clean air.


These bench-top polypropylene vertical laminar flow hoods feature 99.99% efficient HEPA or 99.999% efficient ULPA fan / filter modules that remove particulate airborne contamination.

Rated 5 based on 1 product reviews
Vertical Laminar Flow Hoods - Portable Clean Bench image

Vertical Laminar Flow Hoods - Portable Clean Bench

Portable laminar flow hoods are small clean benches with light-weight, compact and space-saving design available in 24" and 32" width and three different materials: Clear static dissipative PVC, clear Non-dissipative PVC and white polypropylene. They can be utilized for data recovery, electronic assembly, optical lens assembly, medical applications, etc. They feature variable speed controller for air volume management. They can be purchased with optional base stand, filter monitor gauge, UV-C light for sterilization purposes. They are cheap in price but high in quality that meet requirements for chemical resistance, static control and cleanliness.

Rated 5 based on 1 product reviews
Horizontal Laminar Flow Hoods Clean Bench image

Horizontal Laminar Flow Hoods Clean Bench

Horizontal laminar flow hood with rear wall filtration, Constructed from all seamless polypropylene. Since air blows directly toward operator, hands and gloves are less contaminating the samples. Great choice for applications that require an ISO 5 environment such as IV preparation, non-biological tissue culturing, Electronic assembly, non-hazardous drug compounding, parts inspection or optics assembly.

Rated 5 based on 1 product reviews
Horizontal Laminar Flow Hood -Free Standing image

Horizontal Laminar Flow Hood -Free Standing

Construction available in powder coated steel and 304 Stainless Steel. They are available in 3 to 8 feet length and can be used without worksurface for application are sensitive to vibration. The worktable can be placed inside the hood and being isolated from the hood body.

Rated 5 based on 1 product reviews
Vertical Laminar Airflow Storage Cabinets image

Vertical Laminar Airflow Storage Cabinets

Laminar flow storage cabinet, with removable perforated shelf, provides a positive pressurized clean environment for storage of the pharmaceutical, medical material, food any other products where clean conditions are required to protect them from airborne contaminants. Available in two feet and four feet, cleanroom compatible construction.

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Laboratory Fume Hoods

Laboratory Fume Hood | Ductless Fume Hood | Chemical Exhaust Hood image

Laboratory Fume Hood | Ductless Fume Hood | Chemical Exhaust Hood

See all available models and accessories of Cleatech fume hoods. Compare the many design and fabrication features that make Cleatech fume hoods the most efficient and affordable ductless and ducted ventilated enclosures available.
Rated 5 based on 1 product reviews
Ductless Fume Hoods- Portable image

Ductless Fume Hoods- Portable

Carbon & HEPA filtered enclosures, also known as filtered fume hoods, are ductless laboratory enclosures that remove hazardous fumes, vapors and particles from the laboratory. No installation costs since no ductwork is required. These ductless containment hoods are available in 24″, 32″, 48″, 60″, 72″ and 96″ widths. They can be used for chemical fume, dust & particulate removal, pharmaceutical powder handling, solvent or acid vapor control.

Rated 5 based on 1 product reviews
Ducted Fume Hoods - High Clearance image

Ducted Fume Hoods - High Clearance

Cleatech's High clearance construction laboratory fume hoods (often referred ducted exhaust hoods or chemical fume hoods) available from 18″ to 72″ width, including spill chemical tray/ polypropylene worksurface, ideal for applications require exterior ducting for exhaust and need full visibility of the fume hood interior. These fume hoods can be ordered with up to two optional fan modules with adjustable air speed. Ducted fume hoods are ideal for soldering or chemical processing that requires the removal of potentially hazardous fumes with low-level corrosive vapors. Material available in Polycarbonate, non-dissipative PVC and ESD PVC construction.

Rated 5 based on 1 product reviews
Ducted Fume Hoods - Polypropylene image

Ducted Fume Hoods - Polypropylene

Cleatech's Polypropylene laboratory fume hoods with durable and chemical resistant construction are turnkey ventilation system designed for applications require exterior ducting for exhaust. These chemical fume hoods are bottom less that can be placed over the standard size worktables. Permanent bottom/ worksurface can be added upon the request. These laboratory exhaust hoods can be equipped with fan module, are great choice for chemical processing that requires the removal of potentially hazardous fumes.

Rated 5 based on 1 product reviews
Ducted Fume Hoods - Stainless Steel image

Ducted Fume Hoods - Stainless Steel

Stainless steel fume hoods have good resistance to a wide range of chemicals and excellent moisture and heat resistance. They can be decontaminated and cleaned easily and they are ESD safe suitable for electro static sensitive applications if their body connected to building grounding. The sash is static dissipative PVC and worksurface is optional and removable. These laboratory hoods can be ordered with or without exhaust blower unit. Primarily functions to provide personnel protection against toxic fumes, vapors and dust but is not compatible with some acids.

Rated 5 based on 1 product reviews
Containment Ventilated Enclosures (CVE) image

Containment Ventilated Enclosures (CVE)

Containment ventilated enclosures, also known as HEPA filtered exhaust hood or powder containment hood, are compliant for powder handling, such as non-sterile hazardous drug compounding in pharmacies. They can be used to protect user from particles whilst weighing, mixing, preparing, compounding, dispensing, administering HDs or low to moderate risk hazardous powders.

Rated 5 based on 1 product reviews
Ductless Downflow Workstations image

Ductless Downflow Workstations

The downflow hoods are constructed from polypropylene and feature a removable stainless steel work surface for easy cleaning. Powders or vapors are collected through perforations on the work surface. They are available in 24", 32", 36" width. Ideal for Handling Pharmacy Drugs & Medicines, Chemical Latent Print Development, Solvent and Chemical Preparation.

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Laboratory Equipment,

Analog & Digital Shakers image

Analog & Digital Shakers

Global Lab Supply offers a range of Scilogex analog and digital shakers for chemical and biological applications. Using a linear or orbital motion, the shakers stir or agitate liquids. Depending on the model chose, shaker can stir up to 7.5 kilograms of liquids at shaking speed range up to 500 RPM.

Rated 5 based on 1 product reviews
Laboratory Hotplates & Stirrers image

Laboratory Hotplates & Stirrers

Global Lab Supply offers a range of analog, digital and multi-position hotplate stirrers from Scilogex. Depending upon the model you choose, our range offers up a rotation speed of up to 1500 RPM and a maximum temperature of 550o C or 1022o F.

Rated 5 based on 1 product reviews
Palm Micro Centrifuges image

Palm Micro Centrifuges

  • Ideal for microfiltration and quick spin-downs
  • Easy-to-use with dual start/stop function
  • 7000rpm fixed speed (D1008)
  • Equipped with 2mL x 8 and PCR8 x 2 rotors
  • Quiet running, noise level ≤45 dB
  • Rotor change without tools
  • Accelerates and brakes in seconds
  • Four colors with green, blue, yellow and pink
  • Multi-voltage


Rated 5 based on 1 product reviews
High Speed Micro-Centrifuges image

High Speed Micro-Centrifuges

High speed micro-centrifuges are widely used
in physical and chemistry analysis, biochemistry,

cellular and molecular biology, clinical Labs and
blood donation centers, and is ideal for highend
research applications:

  • Sedimentation of cells and viruses
  • Separation of sub-cellular organelles
  • Isolation of of macromolecules such as DNA, RNA, proteins or lipids

Rated 5 based on 1 product reviews
Magnifiers & Microscopes image

Magnifiers & Microscopes

Global Lab Supply offers a wide range of binocular, trinocular, and inverted VanGuard microscopes 4X, 10X, 20X, 40X, 100X zoom, dual magnification or LED with dual magnification for medical, industrial, and research facilities and laboratories.

Rated 5 based on 1 product reviews
Laboratory Incubators & Environmental Test Chambers image

Laboratory Incubators & Environmental Test Chambers

Our Laboratory Incubators from trusted brands offer temperature ranges and uniformity to meet the needs of most incubator users. Whether gravity or mechanical convection. Incubator Applications, Bacterial Culturing and Research, hematology studies, Microbiological Determinations, Pharmaceutical Stability Assays, Food Processing Quality Control, drying of stained microscope slides , Large Scale Roller Apparatus Applications.


Rated 5 based on 1 product reviews
Laboratory Ovens image

Laboratory Ovens

Laboratory ovens deliver precise temperature control for heating, baking, evaporating, sterilizing, and testing. Global Lab Supply offers a range of convection, mechanical and vacuum laboratory ovens with a wide range of capacity, temperature and affordability.


Rated 5 based on 1 product reviews
Laboratory Refrigerators and Freezers image

Laboratory Refrigerators and Freezers

Laboratory Refrigerators and Freezers deliver maintenance of critical temperature. Global Lab Supply offers refrigerators and freezers that have more powerful mechanical systems and sensitive controls that maintain critical storage temperatures under conditions of frequent door openings.

Rated 5 based on 1 product reviews
SHEL LAB Water Baths image

SHEL LAB Water Baths

The SHEL LAB high-performance water baths are accurate, easy to use, safe and durable. The water bath design incorporates a drip free cover holster and pocket handles so users can easily transport the water bath. A microprocessor achieves precise temperature control regardless of how the unit is loaded. Calibration is performed with the convenient, front panel touch pad, which is essential for facilities concerned with IQ/OQ/PQ validation. SHEL LAB was the first to introduce the noncontact recessed heating element design to the analytical research market. This curtails element burnout and eliminates tank hot spots that are chronic challenges for other water baths. The SHEL LAB digital water baths remain an industry standard for precise control and quality of design. The SHEL LAB constant temperature digital water baths are perfect for conducting a host of applications including: bacteriological examinations, food processing/QC procedures and microbiology assays just to name a few.

Rated 5 based on 1 product reviews
Autoclave Sterilizers image

Autoclave Sterilizers

Autoclave sterilizers, sometimes referred to as steam sterilizers, are a subset of sterilizers used to sterilize medical equipment, laboratory instruments, and other materials. What separates autoclaves from other sterilizers is it sole usage of steam and the automatic locking feature. An autoclave chamber can sterilize solids, liquids, and instruments of various shapes and sizes by heating them above boiling point. We currently offer Tuttnauer's tabletop Elara 11 that utilizes a pre and post vacuum system required for medical, dental, and veterinary clinics.

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Inert Gas Purging Accessories

Inert Gas Purging - Automatic Purge Control | Nitrogen Generator image

Inert Gas Purging - Automatic Purge Control | Nitrogen Generator

Automatic purge control units work with inert gas such as Nitrogen, Argon or Clean Dry Air (CDA) Source. They are design to automatically control purge system to maintain desired low relative humidity or low Oxygen level in a desiccator, glove box or any other enclosure. Cleatech purge control units reduce inert gas (nitrogen) consumption and cost by 70%.

Rated 5 based on 1 product reviews
Automatic Purge Control Units with RH Sensor image

Automatic Purge Control Units with RH Sensor

It's to maintain humidity and moisture below the ambient level, achieving a related humidity level down to 0% through dry inert gas or dry air purge system.

Rated 5 based on 1 product reviews
Automatic Purge Control Units with O2 Sensor image

Automatic Purge Control Units with O2 Sensor

Cleatech inert gas oxygen analyzers designed for maintaining O2 concentration on the enclosure from the ambient level down to 0.1%.

Rated 5 based on 1 product reviews
Nitrogen Generators image

Nitrogen Generators

We offer Balston Membrane Nitrogen Generators which eliminate the inconvenience and the high costs of nitrogen cylinders and Dewars. Membrane Nitrogen Generators produce up to 99.5% pure commercially sterile nitrogen at dew points to -58 degrees F (-50 degrees C) from a compressed air supply.
They are ideal to work with Cleatech's Automatic purge control units, Nitrogen desiccator cabinets, N2 dry boxes, Nitrogen purge glove boxes to decrease the related humidity and oxygen level in the chambers.

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Tables & Workstations

Cleanroom Tables & Laboratory Tables image

Cleanroom Tables & Laboratory Tables

We offer stainless steel worktables for cleanrooms, laboratories, commercial food services and health care. They feature heavy gauge stainless steel construction, Heavy duty marine edge design.Clean room tables and laboratory tables available in electro-polished, brush finished, 430, 304 or 316 stainless steel; solid, perforated tabletop designs with optional undershelf, rear upturn / backs plash and casters.

Rated 5 based on 1 product reviews
Cleanroom Stainless Steel Tables - Perforated Top image

Cleanroom Stainless Steel Tables - Perforated Top

These cleanroom tables come with surface that‘s perforated with 3/4″ holes on 1″ centers allowing up to 25% laminar air flow. It is constructed from 14 gauge 304 Brushed or electro-polished stainless steel that can be ordered with an H-Frame or C-Frame base.

Rated 5 based on 1 product reviews
Cleanroom Stainless Steel Tables- Solid Top image

Cleanroom Stainless Steel Tables- Solid Top

Heavy duty 14 gauge type 304 all stainless steel construction solid top cleanroom tables. Electro-polished solid-top stainless steel tables provide ultra-clean, smooth, and easy-to-clean work surface ideal for cleanrooms. They can be ordered with an H-Frame or C-Frame base.


Perforated top and custom size is also available. Shipped Alcohol-wiped and cleanroom bagged all knocked down to reduce freight costs and potential for freight damage.

Rated 5 based on 1 product reviews
Enclosed Stainless Steel WorkTables-Flat Top image

Enclosed Stainless Steel WorkTables-Flat Top

Enclosed Base Worktable ,Top is 14/304 stainless steel, sides and back are heavy gauge stainless steel with choice of Open Front, Stainless steel Sliding Doors, or Stainless steel Hinged Door.


The top is polished to satin finish and sound-deadened to reduce noise in your work area.

Rated 5 based on 1 product reviews
Industrial & Laboratory Stainless Steel Tables image

Industrial & Laboratory Stainless Steel Tables

USA Made stainless steel tables for laboratory, commercial food service, retail & healthcare offered with up to 60% off of their list prices. They are Top Quality, Industrial Duty, manufactured to endure almost any environment. These tables are constructed from 304 or 430 gauge 16 stainless steel which are available in wide variety of sizes with and without under-shelf.


Also Available with Flat Top, Upturned Rear Edge, Backsplash or Marine Edge.

Rated 5 based on 1 product reviews
Cleanroom Workbenches image

Cleanroom Workbenches

Cleatech offers a large selection of Class 100 ISO 5 cleanroom workbenches to adhere to your controlled environment. Cleanroom workbenches are available in 24″ - 36″ wide, cleanroom laminate or ESD laminate work surface, and available with a manual or electrical hydraulic table lift.

  • Widths Available: 24″ - 36″
  • Several colors frames and laminate are available
  • Worksurface Available in Cleanroom Laminate or ESD Laminate
  • Wide range of worktable accessories


Rated 5 based on 1 product reviews
Laboratory Workbenches image

Laboratory Workbenches

Cleatech Scientific™ is proud to offer its own line of Laboratory Workbenches. Our workbenches are available in three workbench models. Select from our standard Kennedy Design, Hydraulic Lift Design and Modular Workbench Design. Our laboratory workbench is made from heavy-duty stainless steel providing a durable workbench for laboratory use. Available in Complete Set, Standard, and ESD.

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Chairs & Stools

Cleanroom Chairs | Cleanroom Stools image

Cleanroom Chairs | Cleanroom Stools

Chairs and stools we offer are engineered for quality and durability. The wide selection of seating to meet your need in different work environments from healthcare, laboratory, cleanroom to office, education and industrial and high-tech static controlled production deliver comfort and quality. Most seating products come with a 13-year warranty.

Rated 5 based on 1 product reviews
Cleanroom & ESD Chairs image

Cleanroom & ESD Chairs

These ergonomic chairs include static control package / ESD upholstery and they are cleanroom rated from ISO class 6 to ISO Class 3 (Class 1, 100 and 1000) .

ESD chairs and cleanroom chairs feature static-dissipative upholstery offering electrostatic discharge to help ensure a static-free work area and comfortable seating.

Rated 5 based on 1 product reviews
Cleanroom Chairs image

Cleanroom Chairs

Cleanroom chairs by Biofit with 13 years warranty offer Non-ESD Vinyl upholstery for Cleanroom , Static Dissipative Vinyl upholstery for Cleanroom & static control requirement. They feature filtration system and Vinyl seat underwrap. Chrome plated metal parts that meet and exceed the critical cleanliness requirements of today's cleanrooms.

Rated 5 based on 1 product reviews
ESD Safe Chairs image

ESD Safe Chairs

Rated 5 based on 1 product reviews
Cleanroom Stools image

Cleanroom Stools

Rated 5 based on 1 product reviews
Industrial & Lab Chairs image

Industrial & Lab Chairs

Rated 5 based on 1 product reviews
Laboratory Stools image

Laboratory Stools

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Gowning Room Furniture

Gowning Room | Gowning Room Furniture | Cleanroom Furniture image

Gowning Room | Gowning Room Furniture | Cleanroom Furniture

Cleatech offers a complete range of essential furniture for your new or existing gowning rooms. Our Gowning room furniture includes gowning room benches, Garments racks and shelving, Cleanroom & Gowning storage cabinets etc.

Rated 5 based on 1 product reviews
Gowning Benches image

Gowning Benches

All stainless steel gowning benches are ideal for clean room environments. Stainless steel construction offers a non-contaminating surface that eliminates particle shedding. Available in standard and electro-polished with solid, perforated or wire tops and optional under-shelf.

Rated 5 based on 1 product reviews
Garment Racks image

Garment Racks

Free-standing or wall-mounted garment racks provide efficient storage for cleanroom garments. All gowning racks feature stainless steel construction with wire shelving components specially designed with gown storage options. Electropolished models feature electrochemically passivated surfaces for the most demanding requirements.

Rated 5 based on 1 product reviews
Cleanroom Shoe Racks image

Cleanroom Shoe Racks

Choose your shoe racks for your gowning room and cleanroom. Wire Shelves offer the optimum combination of Laminar Flow and ventilation for the storage of Cleanroom Shoes.

Rated 5 based on 1 product reviews
Cleanroom Storage Cabinets image

Cleanroom Storage Cabinets

All heavy duty stainless steel enclosed cabinet with optional additional shelves. Available with flat or slanted top for laminar flow, Transverse rod handles featuring keyed lock.

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Transports Carts

Polypropylene Chemical Carts image

Polypropylene Chemical Carts

Polypropylene Chemical Transport Carts (Acid Transport Carts) can be used to transfer Acid-corrosive Chemical and hazardous acids. Our Polypropylene chemical safety carts meet the most cleanroom, safety requirements and constructed using liquid tight welding techniques.

Rated 5 based on 1 product reviews
Lab & Cleanroom Utility Carts image

Lab & Cleanroom Utility Carts

Medium and Heavy-Duty Utility carts from Eagle-Group come with two or three wire shelves, Solid shelf or basket featuring patented design, with Zinc, Chrome, or stainless steel finish. Two handles, posts and casters with bumpers. Medium Duty carts have 500-lb. cart capacity. Heavy Duty have 800-lb. cart capacity. Carts with Solid Shelf come with two chrome wire shelves and one stainless steel solid shelf.

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Storage & Shelving

Lab & Cleanroom Equipment Storage & Shelving image

Lab & Cleanroom Equipment Storage & Shelving

Cleatech offers comprehensive range of storage cabinets, wire shelves, exchange carts and other material handling equipment for cleanroom and laboratory.

Rated 5 based on 1 product reviews
Cleanroom & Lab Shelves image

Cleanroom & Lab Shelves

Sturdy, adjustable lab and cleanroom shelving solutions help you to keep your work space clean, organized and accessible. Open wire construction for air circulation also reduce dust and dirt build-up and allow laminar air flow in your cleanroom.

Rated 5 based on 1 product reviews
Chemical Storage Cabinets image

Chemical Storage Cabinets

We offer a full line of cleanroom-safe polypropylene cabinets. Polypropylene cabinet stands up to the most cleanroom & safety requirements. Polypropylene is excellent chemical resistance and idea material for cleanroom storage of acid & Chemical agents and has many uses in semiconductor and biomedical cleanrooms. Cleatech chemical storage cabinet features exhaust ports are ideal for storage of acids or corrosive chemicals.

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Meters & Test Equipment

Test Equipment - Meters and Test Equipment image

Test Equipment - Meters and Test Equipment

Buy here economical instruments for monitoring & measuring relative humidity, temperature, dew point, air flow, oxygen level and other various particles.

Rated 5 based on 1 product reviews
Particle Counters image

Particle Counters

We offer a full line of hand-held, portable & remote air particle counters. Instruments that detect and count physical particles as small as 0.3 micron meter. They are used for particle contamination monitoring in cleanrooms.

Rated 5 based on 1 product reviews
Oxygen Monitors image

Oxygen Monitors

Oxygen monitors and O2 analyzers, electronic devices that measure the proportion of oxygen in the enclosures and controlled atmosphere chambers and used to monitor the oxygen concentration inside the protected volumes. They may be used to oxygen deficiency monitor in facilities using inert gas like nitrogen and argon.

Rated 5 based on 1 product reviews
Humidity Meters image

Humidity Meters

Digital Hygrometer and thermometers are measuring the moisture content in the atmosphere and controlled humidity chambers. Most humidity meters are integrated with thermometer to measure temperature as well as RH%. Some feature temperature of condensation, the dew point level.

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Analytical and Precision Balances

Precision Balances image

Precision Balances

Precision Balances are made for reliable and high-precision weighing. Both in the lab and under harsh industrial conditions. Ideal for pharmaceutical, chemical, research, and educational laboratories and intuitions, precision balance, also known as precision scales or top loading balances, are designed for a wide range of conditions. Precision balances offer reliable readings and high precision weighing in the lab and under has industrial conditions. Our range of precision balances range in weighing capacities from 210 grams to a maximum capacity of 10,200 grams.



Rated 5 based on 1 product reviews
Analytical Balances image

Analytical Balances

Analytical balances are specialty scales that offer a high degree of precision. It has a weighing capacity in the range of 100-600 g and a readability of 0.1 mg - 0.001 mg, used in industrial educational teaching labs, pharmaceutical, quality control, research & development R&D and any applications requiring precision.

Rated 5 based on 1 product reviews
Density Meter Balances image

Density Meter Balances

Either a stand alone density meter balance or a density determination kit that can be added to an analytical balance. Ideal for pharmacies, analytical laboratories, etc. They can determine the density next to the weight and identifies the density of liquid and solid materials such as plastic, rubber, ceramic, glass and other non-metallic material. Basically the density determination balance is electronic scale with a high precision work based on the buoyancy method.

Rated 5 based on 1 product reviews
Moisture Analyzers image

Moisture Analyzers

Moisture analyzers, meters and balances measure the moisture level in solid or semi-solid materials. They consist of two components, a balance unit and a heating unit, and calculate the moisture level using the loss on drying principle. They are used in pharmaceutical, food, chemical and plastics industry where moisture content effects the quality and longevity of a product.

Rated 5 based on 1 product reviews
Ohaus Analytical and Precision Balances image

Ohaus Analytical and Precision Balances

The OHAUS Analytical and Precision Balances have risen to the next level of ingenuity expanding on its modern features & design to offer unmatched functionality in a line of high performance balances unlike any other on the market.

With over 100 years of experience, OHAUS is one of leading manufacturers of balances and scales for industrial and educational laboratories. OHAUS offer a range of reliable and affordable analytical and precision scales with a range of modern features and designs. With its reputation and record of success, OHAUS scales and balances can meet almost any weighing need.

Rated 5 based on 1 product reviews
Aczet Analytical and Precision Balances image

Aczet Analytical and Precision Balances

Aczet Balances will impress you with their excellent performance, delivering accurate results within the shortest possible time, thanks to MonoTech and Perfect Self Automatic Calibration (PSAC). Specializing in micro, semi-micro, analytical and precision balances, Aczet is one of the leading manufacturer and supplier of weighing and measurement equipment for a wide range of applications. Aczet analytical and precision balances and scales offer accurate results within the shortest possible time using MonoTech and Perfect Self Automatic Calibration (PSAC) technology.

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Biosafety Cabinets

3 Ft. Pro-Safe Class II (B2) Biosafety Cabinet image

3 Ft. Pro-Safe Class II (B2) Biosafety Cabinet

Airflow sstem offers 0% air recirculation, 100% air exhaust B2 Biological Safety Cabinet has higher class of safety protection compared with type A2. BSC Biotect Elite™ offers protections for operator, sample and environment.

Rated 5 based on 1 product reviews
4 Ft. Pro-Safe Class II (B2) Biosafety Cabinet image

4 Ft. Pro-Safe Class II (B2) Biosafety Cabinet

Airflow sstem offers 0% air recirculation, 100% air exhaust B2 Biological Safety Cabinet has higher class of safety protection compared with type A2. BSC Biotect Elite™ offers protections for operator, sample and environment.

Rated 5 based on 1 product reviews
4 Ft. Biological Safety Cabinet Class II A2 - NSF certified image

4 Ft. Biological Safety Cabinet Class II A2 - NSF certified

4' Width Biological Safety Cabinet, BSC Class II A2 - NSF49 certified. BSC Biotect Elite™ offers protections for operator, sample and environment.

Rated 5 based on 1 product reviews
5 Ft. Pro-Safe Class II (B2) Biosafety Cabinet image

5 Ft. Pro-Safe Class II (B2) Biosafety Cabinet

Airflow sstem offers 0% air recirculation, 100% air exhaust B2 Biological Safety Cabinet has higher class of safety protection compared with type A2. BSC Biotect Elite™ offers protections for operator, sample and environment.

Rated 5 based on 1 product reviews
6 Ft. Biological Safety Cabinet Class II A2 - NSF certified image

6 Ft. Biological Safety Cabinet Class II A2 - NSF certified

6' Width Biological Safety Cabinet, BSC Class II A2 - NSF49 certified. BSC Biotect Elite™ offers protections for operator, sample and environment.

Rated 5 based on 1 product reviews
6 Ft. Pro-Safe Class II (B2) Biosafety Cabinet image

6 Ft. Pro-Safe Class II (B2) Biosafety Cabinet

Airflow sstem offers 0% air recirculation, 100% air exhaust B2 Biological Safety Cabinet has higher class of safety protection compared with type A2. BSC Biotect Elite™ offers protections for operator, sample and environment.

Rated 5 based on 1 product reviews


password:  
Last Update: 2020-05-11