Porcelain Pavers

CONTACT INFO

1288 N. 14th Ave.
Unit 105
Bozeman, MT 59715
Toll Free: 866-206-8316

COMPANY OVERVIEW

Archatrak provides the basic materials for creating inspirational landscape projects on rooftop decks and terraces, patios, balconies, outdoor walkways and parklets. Our range of Italian 3/4" thick porcelain pavers takes inspiration from natural materials like stone and wood that results in a range of style and colors far superior to any concrete paver.

We stock over 35 colors of porcelain pavers in our MD warehouse in Wood, Stone, Cement and Rustic styles including structural grade pavers designed specifically for building rooftop decks and terraces elevated on pedestals, 48" and 94" porcelain planks which simulate natural wood decking, plus slab and cobblestone style porcelain pavers for all on-grade landscaping.

Our range of adjustable height pedestals enables you to create level paved surfaces over sloping substrates such as flat rooftops. This pedestal range includes the 'SE' series with its innovative self-leveling head that compensates for sloping substrates up to 5 %, or the lower cost, fixed head 'Maxi'. Both pedestals offer high load capacity, rapid installation and easy adjustment both during and after installation. Our solid rubber Fixed Height Supports offer a clean and efficient alternative to mortar and grout applications where pavers follow the substrate slope.

For building natural wood decks on rooftops or other elevated applications, our structural Ipe wood tiles in conjunction with adjustable pedestals offer the quickest way of constructing such decks. And for quick and easy do-it-yourself transformations of patios, balconies, verandas, terraces etc. our range of 12" x 12" and 24" x 12" Ipe wood interlocking deck tiles are ideal for resurfacing of any hard surface such as concrete or existing wood decks.

Whether for rooftop decks, terraces, balconies or parklets, our range of modular planter boxes and bench seats featuring panels of porcelain pavers offer an inspirational touch and fully integrated landscape theme.

Contact our knowledgeable team for product samples, assistance with project layouts, and quotes.

ALL PRODUCTS

{{this.show}} {{this.hide}} Porcelain Pavers

Porcelain Pavers image

Porcelain Pavers

Stain, scratch and frost resistant Italian porcelain pavers by Archatrak come in 35+ colors ranging from Wood, Stone, Cement, Modern and Rustic styles. Available as traditional 24" x 24"pavers, 48" and 92" planks, and smaller Cobblestone pavers, at just 3/4" thick these high load bearing structural pavers can support up to 2,000 lbs, making them ideal for pedestal elevated decks on flat rooftops and terraces, patios, balconies, driveways and walkways. Weighing much less than concrete pavers, at just 9lbs sq ft porcelain pavers impose minimal load on flat rooftops compared to concrete pavers, are easier to transport, deliver to project sites and install.


{{this.show}} {{this.hide}} Structural Wood Tiles

IPE - Tabebuia Sp. image

IPE - Tabebuia Sp.

Archatrak structural wood tiles offer a simple way to create solid wood surfaces over sloping or uneven exterior substrates such as rooftops, courtyards, terraces, pool surrounds etc. for both residential and commercial applications.

  • high resistance to termites, decay and mold
  • very hard and dense
  • wear resistant and scuff resistant
  • Class B fire rating
  • high bending and shearing strength
  • high resistance to warping and twisting
  • weathers without splintering


Black Locust - Robinia Pseudoacacia image

Black Locust - Robinia Pseudoacacia

Archatrak structural wood tiles offer a simple way to create solid wood surfaces over sloping or uneven exterior substrates such as rooftops, courtyards, terraces, pool surrounds etc. for both residential and commercial applications.

  • sustainable and environmentally friendly hardwood
  • hard and dense
  • Class A fire rating
  • indigenous to the USA - strongest and stiffest domestic timber
  • fast growth - only 20 to 40 years for quality sawlogs
  • high resistance to decay, insects and mildew
  • tight grained, golden to brown color, similar to teak
  • does not retain as much heat as darker woods.


{{this.show}} {{this.hide}} Pedestal Support Systems

Pedestal Paver Systems for Elevated Decks image

Pedestal Paver Systems for Elevated Decks - SE Series

Elevate pavers, structural wood tiles, or joist systems on uneven substrates sloping 0-5% to create perfectly level, highly functional spaces on flat rooftops, terraces, balconies, and decks.

  • head automatically corrects for 5% or 5/8" per linear foot slope to maintain level paved surface
  • built in removable spacer tabs and sound absorbent rubber coated head means few pedestal components for easier and quicker installation
  • ideal for elevating pavers from 1" up to 21.75" on commercial and residential projects


Pedestal System image

Pedestal System - NM MAXI Series

Elevate pavers, structural wood tiles, or joist systems on uneven substrates sloping 0-3% to create perfectly level, highly functional spaces on flat rooftops, terraces, balconies, and decks.

  • optional 1% sloping shims correct up to 3% or 3/8" per linear foot slope to maintain level paved surface
  • built in removable spacer tabs and sound absorbent rubber coated head means few pedestal components for easier and quicker installation
  • ideal for elevating pavers from 1" up to 39" on commercial and residential projects
  • 22% lower cost than self-leveling SE pedestal series
  • extra wide central column adds stability on higher elevated paved decks

Fixed Height Supports image

Fixed Height Supports

Cover hard surfaces like concrete slabs with pavers or structural tiles quickly and cleanly without the need for mortar and grout using Architrex paver supports. These stackable supports come in 1/4", 3/8" and 5/8" thickness with 1/16" shims for minor adjustments to level paved surfaced. Built in spacer tabs enable easy installation and maintain accurate, consistent gaps for water drainage. Architrex rubber pads vs conventional plastic pads offer:

  • sound and shock absorption between paver and pad, and pad and substrate
  • greater friction and grip to both paver and substrate
  • easier modification at corners and perimeters


{{this.show}} {{this.hide}} StreetDeck Modular Decks

Archatrak Modular Decks for Building Parklets - StreetDeck image

Archatrak Modular Decks for Building Parklets - StreetDeck

Design a unique parklet in minutes that follows all local regulations, without the time and expense of consulting a designer and lengthy city approval process, and delivers flat-packed on pallets for easy transportation and minimal assembly time with no fabrication. Components include stainless steel modular base rail kit elevated and leveled on adjustable height pedestals, porcelain deck pavers in your chosen color, and optional railings, planters, benches, tables and signage. The durable, stain resistant kit is assembled in a few hours or less with minimal and basic tools and no specific skills required, and easily disassembled without damage for seasonal storage.

  • modules are scalable in length and width in 2' increments
  • all components are highly weather resistant
  • reassembling numerous times won't damage or degrade kit components
  • porcelain pavers are stain resistant, ideal for curbside cafes
  • integrated components (planters, benches, railing, tables) attach to base


{{this.show}} {{this.hide}} Steel Framed Porcelain Tile Modular Planters and Benches

Modular Planters image

Modular Planters

Archatrak 'Mixy' 30 and 60 planters come in 12"and 24" depths respectively and can be extended lengthwise in 24" modules. The 'Mixy' 40 planter is 12" deep with 16" x 48" sidewalls. Planter boxes feature a powder coated, galvanized steel frame and end walls, and side walls constructed with porcelain pavers chosen from the Archatrak collection.

  • customized look using porcelain pavers available in wood, stone, cement and rustic styles
  • delivered flat-packed for easy and less expensive transportation
  • easily assembled with minimal components


Bench Seating image

Bench Seating

Connect two Mixy planters with powder coated, galvanized steel bench frame that simply bolts to the steel planter box end walls. Frame is topped with two 48" x 8" porcelain plank pavers or one 48" x 16" plank paver to create the seating surface. Paver color selections are available in wood and cement styles.

  • customized look using porcelain plank pavers available in wood and cement styles
  • delivered flat-packed for easy and less expensive transportation
  • easily assembled with minimal components


{{this.show}} {{this.hide}} Interlocking Deck Tiles

IPE Wood Tiles image

IPE Wood Tiles - Swiftdeck

  • Generally regarded as one of the most durable and hardest wood species available
  • Very stable in use, displaying little tendency to twist, warp or cup even under more extreme conditions
  • Excellent weathering properties - weathers to light grey color but keeps a smooth finish with no splintering
  • Very resistant to attack by decay fungi and insects
  • Can be used for outdoor patio flooring in the most highly exposed and severe climatic conditions, including snow and ice
  • Hard wearing and scratch resistant - suitable for commercial applications
  • Mid-olive brown to very dark brown color, which can vary from board to board





password:  
Last Update: 2019-11-10