CLADIATOR
CLADIATOR
Integrated Cladding Support Systems
CONTACT INFO
3223 Dell Ave.
North Bergen, NJ 07047
Toll Free: 833-258-2566
Phone:
Continuing Education Logo
Request for information CLADIATOR Contact Us / RFI
CONTENT
Videos
Catalogs / Brochures
SOCIAL
COMPANY OVERVIEW

CLADIATOR - Built to Conquer New Challenges

CLADIATOR is a manufacturer of cladding support systems for interior and exterior applications.


 

ALL PRODUCTS

CL 300™

Thermally Isolated, Adjustable Cladding Support System

 

Third-party tested to over 90% thermal efficiency.

Can bear the weight of any cladding material. Third-party tested to 61 lb/ sq. ft.

Compatible with all cladding materials. Terracotta, Stone, Brick, Ceramic, Fiber Cement, ACM, Composite, Zinc, +.

Flush-mounting Design - Integrated horizontal and vertical components deliver multi-point panel attachment on the same plane.

Finishing accessories available to address termination points for corners, windows & doors.

Accommodates up to 8" of insulation.

Track Colors: Black Anodized or Silver Aluminum.

NFPA 285, ASTM E331, ASTM E330, ASTM E283

 

Visit TECH RESOURCES for more technical information

 

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

SLOTTED-Z™ FG (Fiberglass) - ROCKETStick™

Thermally Isolated Z-Girt with Insulation Securement 

SLOTTED-ZFG is a fiberglass z-girt that combines known industry practices with advancements in thermal performance and optional insulation securement using the ROCKETStick that can save both energy and labor costs.

 

  • Integrates with all SLOTTED-ZTM cladding attachment systems.
  • Secures insulation away from the waterproofing layer.
  • Compatible with semi-rigid or rigid insulation.
  • Quick and easy to install

 

Visit TECH RESOURCES for more technical information

 

Rated 5 based on 1 product reviews
CATALOGS

Leadership in Energy and Environmental Design

​ 
CL 300 Credits  that Apply to LEED v4 Building Design and Construction

 

The CL 300 cladding support system is an environmentally responsible product that provides high-performance thermal isolation required for effective continuous insulation design.

LEED Credits 

Energy & Atmosphere 

  • Exceeds ANSI/ASHRAE/IESNA Standard 90.1-2010 by eliminating any conductive fastener penetration of the insulation. 

 

Materials & Resources

  • Aluminum elements have 30.5% post-consumer recycled content and may be valued at 85% of the cost of those elements in calculating the credit.

 

Visit our Sustainability page for more details.

 

Rated 5 based on 1 product reviews