ReVent Ventilation Fans
ReVent Ventilation Fans

Bathroom Ventilation Fans

CONTACT INFO
1420 Lumsden Rd. P. O. Box 1506
Port Orchard, WA 98367
Toll Free: 877-543-8698
Phone: 360-876-2974
Request for information ReVent Ventilation Fans Contact Us / RFI
CONTENT
BIM - revit
Videos
Catalogs / Brochures
LEED data
COMPANY OVERVIEW

At the forefront of the ventilation fan industry, ReVent has been driving innovation since its product launch in 2018. Through a technologically advanced product offering, ReVent blends high performance with strong value for residential and commercial applications. We deliver excellence, dependability and integrity through premium-quality products and service.


ALL PRODUCTS

ReVent Ventilation Fans  

Sleek shield adds subtle designer look go your bathroom. High Airflow, Low Sound.

 

  • Mounts directly to sheetrock
  • One minute video, 30 minute install.
  • Ceiling or wall mount.
  • Ultra quiet operation.
  • Low fan power usage.
  • UL listed for use over bathtubs and showers when connected to a GFCI protected branch circuit.
  • Fire rated.
  • Type IC for use in direct contact with thermal insulation. Not to be installed in a ceiling thermally insulated to a value greater than R40.

 

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS LEED

Bright LED Lighting with 3 adjustable color temperatures (2700K, 4000K, 5000K). High Airflow, Low sound.

 

  • Mounts directly to sheetrock.
  • One minute video, 30 minute install.
  • Ceiling or wall mount.
  • Ultra quiet operation.
  • Low fan power usage.
  • Adjustable 3-level LED lighting.
  • Adjustable 3 level LED lighting (2700K, 4000K, 5000K) offers 3 dimmable light temperature options.
  • UL listed for use over bathtubs and showers when connected to a GFCI protected branch circuit.
  • Fire rated.
  • Type IC for use in direct contact with thermal insulation. Not to be installed in a ceiling thermally insulated to a value greater than R40.

 

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS LEED

The Humidity Sensing control turns on the fan when humidity is present and off when the room is dry, while the shield adds a subtle designer look to any room. High Airflow, Low Sound. 
 

  • Mounts directly to sheetrock.
  • One minute video, 30 minute install.
  • Ceiling or wall mount.
  • Ultra quiet operation.
  • Low fan power usage.
  • UL listed for use over bathtubs and showers when connected to a GFCI protected branch circuit.
  • Fire rated.
  • Type IC for use in direct contact with thermal insulation. Not to be installed in a ceiling thermally insulated to a value greater than R40.

 

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS LEED

Bright LED Lighting with 3 adjustable color temperatures( 2700K, 4000K, 5000K). High Airflow, Low sound

 

The Humidity Sensing control turns on the fan when humidity is present and off when the room is dry, while the shield adds a subtle designer look to any room.

 

High Airflow Low Sound 
 

  • Mounts directly to sheetrock.
  • One minute video, 30 minute install.
  • Ceiling or wall mount.
  • Ultra quiet operation.
  • Low fan power usage.
  • Adjustable 3-level LED lighting.
  • Adjustable 3 level LED lighting (2700K, 4000K, 5000K) offers 3 dimmable light temperature options.
  • UL listed for use over bathtubs and showers when connected to a GFCI protected branch circuit.
  • Fire rated.
  • Type IC for use in direct contact with thermal insulation. Not to be installed in a ceiling thermally insulated to a value greater than R40.

 

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS LEED

Humidity Sensing Control  

The Humidity Sensing control turns on the fan when humidity is present and off when the room is dry, while the shield adds a subtle designer look to any room.

 

5 Minute Installation Replaces the existing fan switch with no need for additional wiring. Fits in any 1, 2 or 3 position switch plate (common decora/rocker style)

Humidity Automatic "smart" control to reduce mold and keep bathroom dry

Timer Custom set the timer to your preference

Manual Use a manual control, blue LED tells you when the fan is on

 

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

The Humidity Sensing control turns on the fan when humidity is present and off when the room is dry, while the shield adds a subtle designer look to any room.

 

5 Minute Installation Replaces the existing fan switch with no need for additional wiring. Fits in any 1, 2 or 3 position switch plate (common decora/rocker style)

Humidity Automatic "smart" control to reduce mold and keep bathroom dry

Timer Custom set the timer to your preference

Manual Use a manual control, blue LED tells you when the fan is on

 

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS