Underlayments and Housewraps

COMPANY OVERVIEW

Knowledgeable and innovative builders and roofers use our housewrap, synthetic roof underlayment and seaming tape.

ALL PRODUCTS

{{this.show}} {{this.hide}} Synthetic Roof Underlayments

Synthetic Roof Underlayment image

Synthetic Roof Underlayment - REX™ SynFelt

REX™ SynFelt is a high strength woven synthetic roof underlayment that can save you 50% in labor and time expense, compared to 30# felt. Here's why:

  • The most slip resistant underlayment in the industry

  • 20 times stronger than felt-won't tear-off or buckle when wet

  • 10X lighter per square and 20X stronger than 30# felt

  • 10 squares per roll weighing only 28 lbs (250 ft roll)

  • 5 squares per roll weighing only 14 lbs (125 ft roll)

  • UV resistant and can be exposed for up to 6 months

  • Light gray color reduces heat and provides cooler working surface


Pre-printed nailing pattern speeds installation. The smartest builders and roofers in America use REX™ SynFelt.


Rated 5 based on 1 product reviews
Synthetic Roof Underlayment image

Synthetic Roof Underlayment - TECHNOply™

TECHNOply™ is a 100% synthetic woven roof underlayment offering high tear strengths, a proprietary walking surface and most important a green solution to today's ecological building technology. TECHNOply™ is the GREEN answer to the 15# asphaltic paper.

  • Manufacturered from post industrial recycled materials

  • 2.5 times lighter than 15# felt

  • 25 times stronger than 15# felt

  • 25 year warranty to shed water

  • UV resistant for 6 months exposure time


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Housewraps

Weather Barrier image

Weather Barrier - REX™ Wrap Fortis

With its one-of-a-kind construction, REX™ Wrap Fortis with JX ALTA 360 degrees Drainage Technology™ uniquely enables the drainage of water in EVERY direction to protect buildings from the elements exponentially better than a traditional housewrap while decreasing job site material waste, simplifying installation to reduce labor and carrying fewer products.

Rated 5 based on 1 product reviews
Housewrap image

Housewrap - REX™ Wrap Plus

REX™ Wrap Plus is a high strength, woven and coated polypropylene weather resistant barrier that provides for air infiltration protection as well as water resistance when used as a housewrap on the exterior sheathing. The micro perforations keep bulk water from penetrating the wall surface but serve as an aide in allowing moisture vapor the escape at a perfect rate. Also, you can only get the patent pending
HI-VQ Two Color Printing
from Alpha Pro tech Engineered Products, Inc. When the job calls for a housewrap REX™ Wrap Plus is the builders choice.


  • Tiny micro perforations allow moisture vapor inside the wall cavity to escape, and prevents moisture condensation

  • Light weight and easy to install

  • Tear resistant reduces job site waste

  • Meets or exceeds all applicable building codes

  • Custom 2 color printing available at no extra cost. (One pallet minimum)

  • Nationwide distribution



Rated 5 based on 1 product reviews
Housewrap image

Housewrap - REX™ Wrap

REX™ Wrap is a tear resistant woven and coated polypropylene weather resistant barrier that provides air and moisture protection. REX™ Wrap is manufactured with great translucency for easier on stud installation without the need for nailing marks and offers tear strength that will withstand the rigors of the job site and weather elements. Also, you can only get the patent pending
HI-VQ Two Color Printing
from Alpha Pro Tech Engineered Products, Inc.


  • Micro perforated to allow moisture vapor to escape the wall cavity while holding out bulk water intrusion

  • Great translucency for easy stud installation

  • Excellent tear strength

  • Meets or exceeds all applicable building codes

  • Custom 2 color printing available at no extra cost. (One pallet minimum)

  • Nationwide distribution



Rated 5 based on 1 product reviews
Roof Wrap image

Roof Wrap - REX™ StormRoof

REX™ StormRoof Wrap is the simple solution of temporary roof protection after a storm or even for a day cover of that large roofing job. StormRoof Wrap offers many advantages over the old blue tarps when temporary roof protection is needed.


  • Translucent for easy roof inspection by the insurance adjuster or building inspector without the need of removing the cover

  • No awkward unfolding of tarps or repositioning as you simply roll out along the roof

  • 6 months UV exposure giving you the protection without the fear of degradation

  • Custom printing available in one color and in two locations at no additional charge with a one pallet minimum

  • Cost less than a blue tarp and you realize a labor savings as it installs in half the time of a blue tarp



Rated 5 based on 1 product reviews


password:  
Last Update: 2020-08-28