All of our products are Made in the USA and backed by a Lifetime Warranty
In designing extraordinary environments, it's the details that make the difference. The fine points that produce the feeling of superior quality, comfort and sophistication. If you can imagine it, SteelCrest can manufacture it. From decorative registers and grilles, to door and window inserts, to access and architectural panels, SteelCrest has the capability and passion to bring it into being.
At SteelCrest, we share your taste for excellence. All of our products are designed to exacting standards of form, function, style and strength. Enhance home and work settings with exceptional accents. Every single aspect of the space you're designing deserves only the finest in materials and craftsmanship. Because we stand by every piece we produce, SteelCrest's quality will stay with you for life. And that's what we call the good life.
Platinum Series
Truly custom pieces that are almost unlimited in design, material, and finish. Some projects can be almost impossible to finish without a source for custom design features, look no further than SteelCrest. We have a team of highly experienced and very creative experts that can help you turn your dreams into reality..
The Platinum Series is 100% Made in the USA and is covered by a limited Lifetime Warranty.
Gold Series
The Gold Series caters to all tastes, with an unmatched selection of designs, finishes, and custom features your sure to find the perfect compliment to any home. Design flexibility is the key to making a house a home and with many custom upgrades at no additional charge you will always find just what you need in our Gold Series.
Gold Series is 100% Made in the USA and is covered by a limited Lifetime Warranty.
Silver Series
Looking for our most popular series? The Silver Series has six designs from contemporary to traditional and the option to choose from one of five finishes to match your decor, including the much-requested oil-rubbed bronze finish.
Standard 1/8-inch thick steel is used on all suppy registers and return grilles and supplies include an attached air control damper.
Pro-Linear Series
This series is a significant step up from standard linear bar registers. Rugged enough to be recommended for floor use, our Pro-Linear Series brings considerable refinement, and conveys a clear sense of style.
1/8-inch thick steel is used on all supply registers and return grilles and all supplies come standard with an attached air control damper.
Bronze Series
Available in Tuscan, Square, and our new Slotted design, in most standard sizes, and in four popular finishes.
These decorative registers and grilles are easy to install and ready when you need them. They also typically cost 40% less than most custom registers on the market.
Accessories
Available on all SteelCrest product lines, and priced separately, these enhancements will add that extra detail of functional beauty. All Accessories are designed to work with your HVAC system to maximize visual appeal without effecting the overall performance of your heating and cooling system.
Concealment Louvers
Air Deflectors
Beveled Edge
Mesh Backer
Speaker Cloth
Solid Backer
OBD Dampers
Architectural Panels
From the brushed stainless steel elegance to an anodized aluminum industrial look , and all the way to the fine powder coat finish, SteelCrest's rich history in architectural panel fabrication delivers satisfaction for clients nationwide. Working from pre-draw CAD files or simply working with SteelCrest's design team, let us create dramatic architectural features for any project. Even on larger sized panels, SteelCrest can fabricate and join multiple smaller pieces together by either MIG or TIG welding. Then our fine craftsman will meticulously grind and finish for a seamless appearance.
Commercial Metal Panel Gallery
Combining form and function, our custom-made metal panels are perfect for a wide variety of commercial applications.
Access Panels | Control Boxes
Access Panels
Some things you want to keep out of sight until you need them. Our Access Panel doors feature a hinged door and either a louvered (to allow airflow) or a solid metal back to prevent noise and air transfer. We offer over 30 ornamental designs, or we can custom design the door you want to fit into your decor. Also available with speaker cloth back to cover sub woofers, and wire mesh back for crawl spaces. Our concealed hinges won't bend or bow under the weight of the decorative door, with integrated latching mechanism. Available in any size. What better way to access elegance?
Recessed Control Panel Boxes
Turn your thermostat, media, lighting controls, and intercom into a distinctive, architectural accent with our custom made recessed control panel boxes. With a wide range of standard colors, our signature concealed hinge, and an optional key lock, you can make what used to be a utilitarian necessity into another carefully crafted detail in your home or workplace. And of course, they seamlessly match any and all other SteelCrest products you might opt for.
Cabinet, Window and Door Inserts
Our custom designed inserts go beyond the traditional (and pricey) stained glass insert to provide a stunning accent to your home's cabinets and windows. We'll match your existing look or help you customize an original pattern with these easy to order, easy to install products that are perfect for new construction, home renovations, or simple home improvement/spruce-up projects.
Commercial HVAC / Commercial Architectural Accents
Architectural Panels
HVAC Returns
Interior Access Panels
Exterior Access Panels
Window/Door Inserts
Linear Floor Products
Industrial Spiral Products
Signage
Custom Fabrication
Shape your space to suit your priorities. From room dividers to security doors to art deco and external wall panels, if you can visualize it, we can construct it. With SteelCrest, you're not limited to punched patterns or flat screens. We can execute any shape or pattern, including radius forms, to fit your unique space, indoors or out.