BOWMAN® Dispensers is a specialized design and development business creating and offering personal protective equipment (PPE) dispensing solutions. Once a healthcare dominated industry, PPE dispensing devices have expanded in application to other commercial markets such as industrial, food service, education and beyond. BOWMAN®
Dispensers is at the forefront of dispenser design and innovation across all industries.
Since 1971, we have been collaborating with our customers and now offer over 200 unique dispensing solutions. We are privately held and our owners are involved in the business every day. BOWMAN® is proud to serve as your industry advocate and partner in creating safe, organized and efficient environments for every industry.
BOWMAN® Dispensers are proudly made in the USA.
BOWMAN® is an ISO 9001:2015 certified manufacturer.
Semi-Recessed PPE Dispensing System - RE101-0012
- Holds a variety of gowns, three boxes of gloves, one box of earloop masks, one box of shield face masks, and built in storage area (for a variety of medical supplies, fourth box of gloves, or N-95 face masks)
- Low profile
- Slotted keyless cam lock (one key included, extras sold separately)
- Screw holes in sides to mount to stud framing in wall
- Quartz Beige Powder-Coated Steel
Made in the USA
Semi-Recessed PPE Dispensing System - RE103-0012
- Holds disposable or reusable gowns, aprons, or overalls/jumpsuits, three - four boxes of gloves, one box of earloop masks, one box of shield masks, and miscellaneous items
- Solid door conceals contents
- Low profile
- Slotted keyless cam lock
- Screw holes in sides to mount to stud framing in wall
- Quartz Beige Powder-Coated Steel
Made in the USA
Semi-Recessed PPE Dispensing System - Double Gown - RE201-0012
- Holds up to 30 flat pack or four boxes of gowns, three boxes of gloves, one box of face shields, and built-in storage area (for a variety of medical supplies, fourth box of gloves, or N-95 face masks)
- Low profile
- Slotted keyless cam lock (one key included, extras sold separately)
- Screw holes in sides to mount to stud framing in wall
- Quartz Beige Powder-Coated Steel
Made in the USA
Semi-Recessed PPE Dispensing System - Laundered Gowns - RE202-0012
- Holds laundered or flat pack gowns, three boxes of gloves, one box of face shields, and built-in storage area (for a variety of medical supplies, fourth box of gloves, or N-95 face masks)
- Low profile
- Slotted keyless cam lock (one key included, extras sold separately)
- Screw holes in sides to mount to stud framing in wall
- Quartz Beige Powder-Coated Steel
Made in the USA
Semi-Recessed PPE Dispensing System - Space Saver - RE501-0012
- Holds flat pack gowns, three boxes of gloves, and one box of shield-style face masks
- Low profile
- Keyless locking mechanism
- Screw holes in sides to mount to stud framing in wall
- Quartz Beige Powder-Coated Steel
Made in the USA
Semi-Recessed PPE Dispensing System - Space Saver - RE502-0012
- Holds disposable or reusable gowns, aprons, or coveralls/jumpsuits and three boxes of gloves
- Low profile
- Slotted keyless cam lock
- Screw holes in sides to mount to stud framing in wall
- Quartz Beige Powder-Coated Steel
Made in the USA
Semi-Recessed Hand Sanitizer Dispenser - RE304-0012
- Holds one hand sanitizer dispenser without an attached drip tray
- Low profile
- Keyless locking mechanism
- Screw holes in sides to mount to stud framing in wall
- Quartz Beige Powder-Coated Steel
Made in the USA
Semi-Recessed PPE Dispensing System - Space Saver - RE501-0012
- Holds flat pack gowns, three boxes of gloves, and one box of shield-style face masks
- Low profile
- Keyless locking mechanism
- Screw holes in sides to mount to stud framing in wall
- Quartz Beige Powder-Coated Steel
Made in the USA
Semi-Recessed PPE Dispensing System - Space Saver - RE502-0012
- Holds disposable or reusable gowns, aprons, or coveralls/jumpsuits and three boxes of gloves
- Low profile
- Slotted keyless cam lock
- Screw holes in sides to mount to stud framing in wall
- Quartz Beige Powder-Coated Steel
Made in the USA
Respiratory Hygiene Station - RS004-0212
- Holds two boxes of face masks, one - two boxes of facial tissue or one box of gloves, and one hand sanitizer dispenser
- Optional sign holder (MP-070 or MP-075) sold separately
- Screw holes for mounting hand sanitizer dispenser
- Keyholes and screw holes for secure wall mounting or can be mounted to a floor stand
Made in the USA
Respiratory Hygiene Station - RS001-0412
- Holds two boxes of face masks, one - two boxes of facial tissue, and one hand sanitizer bottle or hand sanitizing wipe canister
- Optional sign holder (MP-070 or MP-075) sold separately
- Keyholes for wall mounting, can sit on counter, or mount to a floor stand
Made in the USA
Respiratory Hygiene Station - RS001-0212
- Holds two boxes of face masks, one - two boxes of facial tissue, and one hand sanitizer bottle or hand sanitizing wipe canister
- Optional sign holder (MP-070 or MP-075) sold separately
- Keyholes for wall mounting, can sit on counter, or mount to a floor stand
Made in the USA
Respiratory Hygiene Station - Signature Series - RS001-0233
- Holds two boxes of face masks, one - two boxes of facial tissue, and one hand sanitizer bottle or hand sanitizing wipe canister
- Optional sign holder (MP-070 or MP-075) sold separately
- Keyholes for wall mounting, can sit on counter, or mount to a floor stand
Made in the USA
Respiratory Hygiene Station - Signature Series - RS001-0223
- Holds two boxes of face masks, one - two boxes of facial tissue, and one hand sanitizer bottle or hand sanitizing wipe canister
- Optional sign holder (MP-070 or MP-075) sold separately
- Keyholes for wall mounting, can sit on counter, or mount to a floor stand
Made in the USA
Respiratory Hygiene Station - Locking - FD-062
- Holds two boxes of face masks, 1-2 boxes of facial tissues, and one hand sanitizer bottle
- Station has a hinged locking lid, and a locking flexible lid to secure the hand sanitizer bottle
- Optional sign holders (MP-070 or MP-075) are sold separately
- Optional kiosk stand sold separately
- Keyholes for wall mounting, can sit on counter, or mount to a kiosk stand
- Quartz Beige ABS Plastic and Clear PETG Plastic lid
Made in the USA
Respiratory Hygiene Station - Locking - RS002-0212
- Holds two boxes of face masks and one-two boxes of facial tissue or one box of gloves
- Hinged, locking lid
- Keyholes for wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Respiratory Hygiene Station - Locking - RS002-0412
- Holds two boxes of face masks and one-two boxes of facial tissue or one box of gloves
- Hinged, locking lid
- Keyholes for wall mounting
- Quartz Beige Powder-Coated Aluminum
Made in the USA
Respiratory Hygiene Station - RS004-0412
- Holds two boxes of face masks, one - two boxes of facial tissue or one box of gloves, and one hand sanitizer dispenser
- Optional sign holder (MP-070 or MP-075) sold separately
- Screw holes for mounting hand sanitizer dispenser
- Keyholes and screw holes for secure wall mounting or can be mounted to a floor stand
- Quartz Beige Powder-Coated Steel
Made in the USA
Respiratory Hygiene Station - Locking - RS005-0412
- Holds two boxes of face masks, one - two boxes of facial tissue or one box of gloves, and one hand sanitizer dispenser
- Hinged locking lid
- Optional sign holder (MP-070 or MP-075) sold separately
- Screw holes for mounting hand sanitizer dispenser
- Keyholes for wall mounting or can be mounted to a floor stand
- Quartz Beige Powder-Coated Steel
Made in the USA
Respiratory Hygiene Station - Locking - Signature Series - RS005-0223
- Holds two boxes of face masks, one - two boxes of facial tissue or one box of gloves, and one hand sanitizer dispenser
- Hinged locking lid
- Optional sign holder (MP-070 or MP-075) sold separately
- Screw holes for mounting hand sanitizer dispenser
- Keyholes for wall mounting or can be mounted to a floor stand
- BOWMAN Signature Series - Maple Fauxwood ABS Plastic
Made in the USA
Respiratory Hygiene Station - Locking - Signature Series - RS005-0233
- Holds two boxes of face masks, one - two boxes of facial tissue or one box of gloves, and one hand sanitizer dispenser
- Hinged locking lid
- Optional sign holder (MP-070 or MP-075) sold separately
- Screw holes for mounting hand sanitizer dispenser
- Keyholes for wall mounting or can be mounted to a floor stand
- BOWMAN Signature Series - Cherry Fauxwood ABS Plastic
Made in the USA
Respiratory Hygiene Stations - Dual-Sided Floor Stand - KS022-0020
- Dual-Sided Floor Stand
- Holds mask, glove, wipe and other dispensers, as well as, mountable automatic hand sanitizer dispensers no larger than 10.00"W (25.4 cm)
- Column with square base
- Includes MP-070: Sign Holder - Vertical
- Holds any 8.5"W x 11"H sign
- Assembly hardware included
- Column - Black Powder-Coated Aluminum
- Base - Black Powder-Coated Steel
- Sign Holder - Clear PETG Plastic
Made in the USA
Respiratory Hygiene Stations - Cover Your Cough Compliance Kit - BD117-0020
- Cover Your Cough Compliance Kit
- BOWMAN® Respiratory Hygiene Station (RS013-0220)
- BOWMAN® Floor Stand (KS010-0420)
- BOWMAN® Sign Holder - Horizontal (MP-075)
Made in the USA
Respiratory Hygiene Station - Cover Your Cough Compliance Kit - BD990-0020
- BOWMAN® Respiratory Hygiene Station
- Locking (RS009-0420)
- BOWMAN® Floor Stand (KS010-0420)
- BOWMAN® Sign Holder - Horizontal (MP-075)
Made in the USA
Protection System Isolation Bundle - BD412-0012
Bundle BD412-0012 includes the following products:
• BOWMAN® Protection System - Quad Glove - 4" (PS412-0212)
• BOWMAN® Clip-On Sign Holder (MP-047)
Made in the USA
Protection System - Double Gown - 4" Deep - PS415-0212
- Holds a variety of gowns, three boxes of gloves, earloop face masks, and miscellaneous supplies in built-in storage area
- 4" depth meets guidelines set by ADA and CMS
- Mask and gown boxes may be deeper than 4"; if so, remove PPE from box to place in dispenser
- Keyholes for wall mounting or may be used with a wall or door hanger
Made in the USA
Protection System - 4" - LD-064
- Holds flat pack or launderable gowns, three boxes of gloves, face masks in bulk, and a variety of medical supplies in built-in caddy
- ADA and CMS Compliant
- Face mask boxes may be deeper than 4"; if so, remove from box to place in dispenser
- Keyholes for wall mounting or may be used with a wall or door hanger
Made in the USA
Protection System - PS016-0212
- Holds a variety of gowns, three boxes of gloves, one box of earloop masks, one box of shield face masks, and built in storage area (for a variety of medical supplies, fourth box of gloves, or N-95 face masks)
- Keyholes for wall mounting or may be used with a wall or door hanger
Made in the USA
Protection System - Signature Series - PS016-0223
- Holds a variety of gowns, three boxes of gloves, one box of earloop masks, one box of shield face masks, and built in storage area (for a variety of medical supplies, fourth box of gloves, or N-95 face masks)
- Keyholes for wall mounting or may be used with a wall or door hanger
Made in the USA
Protection System - Signature Series - PS016-0233
- Holds a variety of gowns, three boxes of gloves, one box of earloop masks, one box of shield face masks, and built in storage area (for a variety of medical supplies, fourth box of gloves, or N-95 face masks)
- Keyholes for wall mounting or may be used with a wall or door hanger
Made in the USA
Protection System - LD-007
- Holds gowns, aprons, or overalls/jumpsuits, three boxes of gloves, and one box of earloop masks
- Keyholes for wall mounting or may be used with a BOWMAN® hanger
Made in the USA
Protection System - Double Gown - PS015-0212
- Holds a variety of gowns in two compartments, three boxes of gloves, two boxes of earloop masks, and a variety of medical supplies in build-in storage area
- Keyholes for wall mounting or may be used with a wall or door hanger
Made in the USA
Protection System - LD-037
- Holds a variety of gowns, two boxes of gloves, one box of earloop face masks, and one box of face shields
- Keyholes for wall mounting or may be used with a wall or door hanger
Made in the USA
Protection System - LD-070
- Holds gowns, aprons, or overalls/jumpsuits, three boxes of gloves, one box of earloop masks, and one box of shield masks
- Keyholes for wall mounting or may be used with a BOWMAN® hanger
Made in the USA
Infection Prevention System - ED-097
- Holds one - two boxes of facial tissues or one box of gloves, one hand sanitizer bottle, and one wipe canister
- 11" x 8-1/2" sign holder (MP-075) included with unit
- Optional floor stand sold separately
- Keyholes for wall mounting, can sit on a counter, or mount to a floor stand
- Quartz Beige ABS Plastic and Clear PETG sign holder
Made in the USA
Infection Prevention System - FD-068
- Holds two boxes of gloves, one box of face masks, and one hand sanitizer bottle
- Optional floor stand sold separately
- Keyholes for wall mounting, can sit on counter, or mount to a floor stand
- Quartz Beige ABS Plastic
Made in the USA
Hanger - Glass and Laminate - HH004-0412
- Holds BOWMAN® protection systems
- Very high bond double-sided tape for mounting to glass or laminate
- Keyholes for wall mounting
- Quartz Beige Powder-Coated Steel
Made in the USA
Infection Prevention Station - KS122-0529
- Holds one box of face masks and one - two boxes of facial tissues or one box of gloves
- Keyholes for wall mounting
- Bay Gray Powder-Coated Aluminum
Made in the USA
Infection Prevention Station Accessory - Hand Sanitizer Floor Stand - KS123-0529
- Holds one box of face masks and one - two boxes of facial tissues or one box of gloves
- Very high bond double-sided tape for mounting to back of (KS102-0029) Hand Sanitizer Floor Stand
- Bay Gray Powder-Coated Aluminum
Made in the USA
Safety Eyewear Dispenser - Divided - LB100-0212
- Holds up to 25 pair of safety glasses or goggles
- Two-way keyholes for horizontal or vertical wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Protection System Isolation Bundle - BD415-0012
- This bundle holds flat-pack or laundered gowns or up to four boxes of isolation gowns, two boxes of earloop masks, three boxes of gloves, and has a built-in storage area for miscellaneous items. Alternatively, the face shield section can hold an additional box of thumb loop gowns. The sign holder clips on the system and holds a vertical sign
- Quartz Beige ABS Plastic
Made in the USA
Protection System Isolation Bundle - BD464-0012
- This bundle holds gowns, aprons, or coveralls/jumpsuits, three boxes of gloves, earloop masks, and miscellaneous items. The sign holder clips on the system and holds a vertical sign.
- Clear PETG Plastic
- Quartz Beige ABS Plastic
Made in the USA
Protection System Isolation Bundle - BD601-0012
- This bundle holds flat-pack or laundered gowns or two boxes of isolation gowns, one box of face shields, three boxes of gloves, and miscellaneous items in an open compartment. Alternatively, the face shield section can hold an additional box of thumb loop gowns and the open compartment can hold a fourth box of gloves. The sign holder clips on the system and holds a vertical sign.
- Quartz Beige ABS Plastic
Clear PETG Plastic
Made in the USA
Protection System Isolation Bundle - Signature Series - BD601-0023
- This bundle holds flat-pack or laundered gowns or two boxes of isolation gowns, one box of face shields, three boxes of gloves, and miscellaneous items in an open compartment. Alternatively, the face shield section can hold an additional box of thumb loop gowns and the open compartment can hold a fourth box of gloves. The sign holder clips on the system and holds a vertical sign.
- Signature Series - Maple Fauxwood - ABS Plastic
Made in the USA
Protection System Isolation Bundle - Signature Series - BD601-0033
- This bundle holds flat-pack or laundered gowns or two boxes of isolation gowns, one box of face shields, three boxes of gloves, and miscellaneous items in an open compartment. Alternatively, the face shield section can hold an additional box of thumb loop gowns and the open compartment can hold a fourth box of gloves. The sign holder clips on the system and holds a vertical sign.
- Signature Series - Cherry Fauxwood ABS Plastic
Made in the USA
Protection System Isolation Bundle - BD602-0012
- This bundle holds flat-pack or laundered gowns or two boxes of isolation gowns, one box of face shields, three boxes of gloves, and miscellaneous items in an open compartment. Alternatively, the face shield section can hold an additional box of thumb loop gowns and the open compartment can hold a fourth box of gloves. The bundle includes a sign holder that clips on the front of the dispenser and holds a vertical sign, and a standard door hanger.
- Quartz Beige ABS Plastic
Made in the USA
Protection System Isolation Bundle - BD607-0012
- The dispenser holds disposable or reusable gowns, aprons, or coveralls/jumpsuits, three boxes of gloves, and one box of earloop masks. The sign holder clips on the system and holds a vertical sign.
- Quartz Beige ABS Plastic
Quartz Beige Powder-Coated Steel
Made in the USA
Protection System Isolation Bundle - BD615-0012
- This bundle holds flat-pack or laundered gowns or two boxes of isolation gowns, one box of face shields, three boxes of gloves, and miscellaneous items in an open compartment. Alternatively, the face shield section can hold an additional box of thumb loop gowns and the open compartment can hold a fourth box of gloves. The bundle includes a sign holder that clips on the front of the dispenser and holds a vertical sign, and a standard door hanger.
- Quartz Beige ABS Plastic
- Clear PETG Plastic
- Quartz Beige Powder-Coated Steel
Made in the USA
Protection System Isolation Bundle - BD625-0012
- This bundle holds flat-pack or laundered gowns or two boxes of isolation gowns, one box of face shields, three boxes of gloves, and miscellaneous items in an open compartment. Alternatively, the face shield section can hold an additional box of thumb loop gowns and the open compartment can hold a fourth box of gloves. The bundle includes a sign holder that clips on the front of the dispenser and holds a vertical sign, and a standard door hanger.
- Quartz Beige ABS Plastic
- Clear PETG Plastic
- Quartz Beige Powder-Coated Steel
Made in the USA
Protection System Isolation Bundle - BD637-0012
- This bundle holds flat-pack or laundered gowns or two boxes of isolation gowns, one box of face shields, three boxes of gloves, and miscellaneous items in an open compartment. Alternatively, the face shield section can hold an additional box of thumb loop gowns and the open compartment can hold a fourth box of gloves. The bundle includes a sign holder that clips on the front of the dispenser and holds a vertical sign, and a standard door hanger
Quartz Beige ABS Plastic- Clear PETG Plastic
- Quartz Beige Powder-Coated Steel
Made in the USA
Protection System Isolation Bundle - BD638-0012
- This bundle holds flat-pack or laundered gowns or two boxes of isolation gowns, one box of face shields, three boxes of gloves, and miscellaneous items in an open compartment. Alternatively, the face shield section can hold an additional box of thumb loop gowns and the open compartment can hold a fourth box of gloves. The bundle includes a sign holder that clips on the front of the dispenser and holds a vertical sign, and a standard door hanger.
- Quartz Beige ABS Plastic
- Clear PETG Plastic
Made in the USA
Protection System Isolation Bundle - BD670-0012
- This bundle holds flat-pack or laundered gowns or two boxes of isolation gowns, one box of face shields, three boxes of gloves, and miscellaneous items in an open compartment. Alternatively, the face shield section can hold an additional box of thumb loop gowns and the open compartment can hold a fourth box of gloves. The sign holder clips on the system and holds a vertical sign
- Quartz Beige ABS Plastic
- Quartz Beige Powder-Coated Steel
Made in the USA
Protection System - Compact - FM002-0212
- Protection System - Compact
Holds one box of earloop style face masks, one box of disposable isolation gowns, and two boxes of gloves
Face Mask Dispenser - Combo
Holds one box of earloop style face masks, one box of shield style masks, and two boxes of N-95 flat style face masks-
Two-way keyholes for vertical or horizontal wall mounting, or can be used with a door hanger - Quartz Beige ABS Plastic
Made in the USA
Face Mask Dispenser - Quint - FM014-0212
- Holds five boxes of earloop or tie masks
- Keyholes for wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Face Mask Dispenser - Triple - FM013-0212
- Holds three boxes of earloop or tie masks
- Keyholes for wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Protective Wear Dispenser - Gowns/Hoods/Other - GN005-0212
- Holds disposable gowns, aprons, lab coats, or coveralls/jumpsuits, hoods, or full face shields
- Designed for extra capacity to accommodate USP
- Keyholes for wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Gown Dispenser - Universal Boxed - GN100-0212
- Holds a variety of boxed individually wrapped disposable isolation gowns
- Keyholes for wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Protection System - Double Glove - PS022-0512
- Holds a variety of gowns, two boxes of gloves, one box of earloop face masks, and one box of face shields
- Keyholes for wall mounting or may be used with a wall or door hanger
- Quartz Beige Powder-Coated Aluminum
Made in the USA
Protection System - Surgical - PS023-0212
- Holds a variety of protective apparel in two compartments, three boxes of gloves, one box of face masks
- Pivot hinge lid over bulk compartments
- Keyholes for wall mounting, or door hanger cut out for use with a wall or door hanger
- Quartz Beige ABS Plastic
Made in the USA
Protection System - Surgical - PS023-0512
- Holds a variety of protective apparel in two compartments, three boxes of gloves, one box of face masks
- Hinged lid over bulk compartments
- Keyholes for wall mounting, or door hanger cut out for use with a wall or door hanger
- Quartz Beige Powder-Coated Aluminum
Made in the USA
Protection System - Extra Capacity - PS032-0212
- Holds disposable or reusable gowns, aprons, or coveralls/jumpsuits, miscellaneous personal protection equipment in bulk, and up to four boxes of face masks
- Designed for extra capacity to accommodate USP
- Pivot hinge lid with flange to reduce dust
- Keyholes for wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Protection System - PS034-0212
- Holds disposable or reusable gowns, aprons, or coveralls/jumpsuits; two boxes of earloop masks, one box of face shields, or one box of isolation gowns; three boxes of gloves; and miscellaneous personal protective equipment in bulk
- Keyholes for wall mounting or may be used with a wall or door hanger
- Quartz Beige ABS Plastic
Made in the USA
Protection System - LP-004
- Holds a variety of protective apparel in two compartments, three boxes of gloves, and one box of earloop face masks
- Hinged lid over bulk compartments
- Keyholes for wall mounting or may be used with a wall or door hanger
- Quartz Beige ABS and Clear PETG Plastic
Made in the USA
Hanger - Metal Bracketed Door - MB-450
- Adjustable to fit around door hardware to hold BOWMAN® protection systems
- Hooks over the top of a door with a thickness no greater than 2.44"
- Quartz Beige Powder-Coated Steel
Made in the USA
Hanger - Glass Door - MB-500
- Holds BOWMAN® protection systems
- Very high bond double-sided tape for mounting to glass
- Keyholes for wall mounting
- Quartz Beige Powder-Coated Steel
Made in the USA
Hanger - Wall - MB-510
- Holds BOWMAN protection systems on a wall
- Screw holes for mounting to a wall
- Quartz Beige Powder-Coated Steel
Made in the USA
Hanger - Door - Standard - MB-600
- Holds BOWMAN® protection systems
- Hooks over the top of a door with a thickness no greater than 2.44"
- Quartz Beige Powder-Coated Steel
Made in the USA
Hanger - Door - Long - MB-601
- Holds BOWMAN® protection systems
- Hooks over the top of a door with a thickness no greater than 2.44"
- Quartz Beige Powder-Coated Steel
Made in the USA
Dental Organizer - MD-100
- Holds three boxes of gloves, two boxes of face masks, multi-fold towels, and patient bibs
- Tabs on both sides of unit to hang patient bib clips
- Keyholes for wall mounting
- Quartz Beige ABS Plastic and Clear PETG Plastic
Made in the USA
Caddy Dispenser - Clip On - MP-015
- Holds a variety of medical supplies including wet wipe canisters in various sizes
- Clips to the side of BOWMAN® protection organizers that are greater than 4.00" deep
- Clear PETG Plastic
Made in the USA
Caddy Dispenser - Clip-On - MP-085
- Holds a variety of medical supplies
- Clips to the side of Bowman protection organizers that are greater than 4.00" deep
- Clear PETG Plastic
Made in the USA
Protection System - Glove and Bag - PS004-0111
- Holds three boxes of gloves and one roll of bags up to 9.00" long
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Triple Glove & Single Roll Bag Dispenser - PS004-0212
- Holds three boxes of gloves and one roll of bags up to 9.00" long
- Keyholes for wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Protection System with Door - PS001-0212
- Holds disposable or reusable gowns, aprons, or coveralls/jumpsuits, two boxes of gloves, one box of earloop face masks, and one box of face shields
- Hinged door covers face mask section
- Keyholes for wall mounting, or cutout for use with BOWMAN hanger
- Quartz Beige ABS Plastic
Made in the USA
Protection System - All Aluminum - Quad Glove - PS012-0512
- Holds a variety of gowns, four boxes of gloves, one box of earloop face masks, and one box of face shields
- Keyholes for wall mounting or can be used with door hanger
- Quartz Beige Powder-Coated Aluminum
Made in the USA
Protection System - Gloveless - PS014-0212
- Holds a variety of gowns, one box of earloop face masks, and one box of face shields
- Keyholes for wall mounting, door hanger cut out, or stand mountable
- Quartz Beige ABS Plastic
Made in the USA
Protection System - Surgical - PS017-0212
- Holds a variety of protective apparel in four compartments, O.R. coveralls/jumpsuits or gowns, and a variety of medical supplies in built-in storage area
- Hinged lid over bulk compartments
- Removable shelf to create one large storage area
- Keyholes for wall mounting
- Quartz Beige ABS Plastic and Clear PETG Plastic
Made in the USA
Transmission Based Precautions Quick Reference Card - Horizontal - RG-006
- Provides a quick reference to the HICPAC/CDC guidelines for precautions required for frequently isolated organisms
- 25 cards per pack
- PVC index card attaches to name badge holder
Made in the USA
Transmission Based Precautions Quick Reference Card - Vertical - RG-008
- Provides a quick reference to the HICPAC/CDC guidelines for precautions required for frequently isolated organisms
- 25 cards per pack
- PVC index card attaches to name badge holder
Made in the USA
Surgical Apparel Organizer - PS026-0212
- Holds a variety of protective apparel in two compartments and OR coveralls/jumpsuits or gowns
- Hinged lid over bulk compartments
- Keyholes for wall mounting
- Clear PETG Plastic and Quartz Beige ABS Plastic
Made in the USA
Protective Wear Dispenser - Double Glove & Misc - PA003-0212
- Holds two - four boxes of gloves or tissues, and miscellaneous items
- Keyholes for wall mounting or may be attached to BOWMAN® PS019-0212: Protection System - Slimline
- Quartz Beige ABS Plastic
Made in the USA
Protective Wear Dispenser - Mask & Glove - PA004-0212
- Holds one box of face shields, two boxes of earloop masks, or one box of isolation gowns, and one - two boxes of gloves or tissues
- Keyholes for wall mounting or may be attached to BOWMAN® PS019-0212: Protection System - Slimline
- Quartz Beige ABS Plastic
Made in the USA
Protective Wear Dispenser - Mask & Bulk - PA005-0212
- Holds two boxes of earloop masks, one box of face shields, or one box of isolation gowns, and protective wear or other items in bulk
- Keyholes for wall mounting or may be attached to BOWMAN® PS019-0212: Protection System - Slimline
- Quartz Beige ABS Plastic
Made in the USA
Protective Wear Dispenser - Double Bulk - PA006-0212
- Holds protective wear or other items in two bulk compartments
- Keyholes for wall mounting or may be attached to BOWMAN® PS019-0212: Protection System - Slimline
- Quartz Beige ABS Plastic
Made in the USA
Protection System - PS016-0111
- Holds a variety of gowns in two sections, three boxes of gloves, one box of earloop-style face masks, one box of shield-style face masks, and built-in storage area (for a variety of medical supplies, fourth box of gloves, or N-95 face masks)
- Keyholes for wall mounting or may be used with a door or wall hanger
- Clear PETG Plastic
Made in the USA
Protection System - PS016-0300
- Holds a variety of gowns, three boxes of gloves, one box of earloop masks, one box of shield face masks, and built in storage area (for a variety of medical supplies, fourth box of gloves, or N-95 face masks)
- Wall mount only
- Stainless Steel
Made in the USA
Protection System - PS016-0512
- Holds a variety of gowns, three boxes of gloves, one box of earloop masks, one box of shield face masks, and built in storage area (for a variety of medical supplies, fourth box of gloves, or N-95 face masks)
- Keyholes for wall mounting or may be used with a wall or door hanger
- Quartz Beige Powder-Coated Aluminum
Made in the USA
Protection System - Slimline - PS019-0212
- Holds disposable or reusable gowns, aprons, or coveralls/jumpsuits, one disposable wipe canister, one box of earloop masks, and three boxes of gloves
- Attachments available to extend capacity
- Keyholes for wall mounting or cutout to be used with a BOWMAN hanger
- Quartz Beige ABS Plastic
Made in the USA
Protection System - PS021-0512
- Holds flat pack or launderable gowns, three boxes of gloves, and one box of face masks
- Keyholes for wall mounting, or door hanger cutout to be used with wall or door hanger
- Quartz Beige Powder-Coated Aluminum
Made in the USA
Protection System - Quad Glove - 4" Deep - PS412-0212
- Holds a variety of gowns, four boxes of gloves, earloop face masks, and face shields
- 4" depth meets guidelines set by ADA and CMS
- Mask and gown boxes may be deeper than 4"; if so, remove from box to place in unit
- Keyholes for wall mounting or may be used with a wall or door hanger
- Quartz Beige ABS Plastic
Made in the USA
Protection System - Quad Glove - 4" Deep - PS412-0512
- Holds a variety of gowns, four boxes of gloves, earloop face masks, and face shields
- 4" depth meets guidelines set by ADA and CMS
- Mask and gown boxes may be deeper than 4"; if so, remove from box to place in unit
- Keyholes for wall mounting or may be used with a wall or door hanger
- Quartz Beige Powder-Coated Aluminum
Made in the USA
Protection System - Double Gown - 4" Deep - PS415-0512
- Holds a variety of gowns, three boxes of gloves, earloop and/or shield masks, and miscellaneous supplies in built-in storage area
- 4" depth meets guidelines set by ADA and CMS
- Mask and gown boxes may be deeper than 4"; if so, remove from box to place in unit
- Keyholes for wall mounting or may be used with a wall or door hanger
- Quartz Beige Powder-Coated Aluminum
Made in the USA
Protection System - Gloveless - 4" Deep - PS426-0212
- Holds a variety of gowns and earloop face masks
- 4" depth meets guidelines set by ADA and CMS
- Mask and gown boxes may be deeper than 4"; if so, remove from box to place in unit
- Keyholes for wall mounting or may be used with a wall or door hanger
- Quartz Beige ABS Plastic
Made in the USA
Protection System - Face Mask Dispenser - Locking - FM403-0220
- This dispenser holds four boxes of earloop masks in bulk. It features a locking lid with a pivot hinge.
- Designed as a top loading, bottom dispensing product.
- Reduces the chances of debris, dust, or contaminants being exposed to the product inside.
- Keyholes for wall mounting.
- Constructed of durable Black ABS Plastic.
Made in the USA.
Protection System - Face Mask Dispenser - Locking - FM404-0220
- This dispenser holds two - three boxes of earloop masks in bulk.
- Features a locking lid with a pivot hinge.
- Designed as a top loading, bottom dispensing product.
- Reduces the chances of debris, dust, or contaminants being exposed to the product inside.
- Keyholes for wall mounting.
- Constructed of durable Black ABS Plastic.
Made in the USA.
Protection System - Protective Wear Organizer - PS016-0520
- Holds gowns, aprons, or overalls/jumpsuits, three boxes of gloves, one box of earloop masks, one box of face shields, and miscellaneous items
- Keyholes for wall mounting or cutout for use with a BOWMAN® Hanger
- Black Powder-Coated Aluminum
Made in the USA
Protection System - Glove Box Dispenser - Single - GL008-0420
- Glove Box Dispenser - Single
- Holds one box of gloves
- Flexible spring
- Two-way keyholes for vertical or horizontal wall mounting
- Black Powder-Coated Steel
Made in the USA
Protection System - Glove Box Dispenser - Double - GL002-0420
- Glove Box Dispenser - Double - Divided
- Holds two boxes of gloves
- Two-way keyholes for vertical or horizontal wall mounting
- Black Powder-Coated Steel
Made in the USA
Protection System - Glove Box Dispenser - Triple - GL003-0420
- Glove Box Dispenser - Triple - Divided
- Holds three boxes of gloves
- Two-way keyholes for vertical or horizontal wall mounting
- Black Powder-Coated Steel
Made in the USA
Protection System - Glove Box Dispenser - Quad - GL048-0420
- Glove Box Dispenser - Quad
- Holds four boxes of gloves
- Two-way keyholes for vertical or horizontal wall mounting
- Black Powder-Coated Steel
Made in the USA
Protection System - Glove Box Dispenser - Double - GL028-0420
- Glove Box Dispenser - Double
- Holds two boxes of gloves
- Two-way keyholes for vertical or horizontal wall mounting
- Black Powder-Coated Steel
Made in the USA
Protection System - Glove Box Dispenser - Triple - GL038-0420
- Glove Box Dispenser - Triple
- Holds three boxes of gloves
- Two-way keyholes for vertical or horizontal wall mounting
- Black Powder-Coated Steel
Made in the USA
Protection System - Glove Box Dispenser - Quad - GL048-0420
- Glove Box Dispenser - Quad
- Holds four boxes of gloves
- Two-way keyholes for vertical or horizontal wall mounting
- Black Powder-Coated Steel
Made in the USA
Bulk Dispenser - Tall Single Bin - BK001-0300
- Single compartment holds a variety of personal protection apparel;
including gloves, bouffant caps, shoe covers, etc. - Hinged lid
- Keyholes for wall mounting
- Stainless steel
Made in the USA
Bulk Dispenser - Short Single Bin - BK002-0300
- Single compartment holds a variety of personal protection apparel; including gloves, bouffant caps, shoe covers, etc.
- Hinged lid
- Keyholes for wall mounting
- Stainless steel
Made in the USA
Bulk Dispenser - Single - Tall - BP-011
- Holds protective equipment or miscellaneous items in bulk
- Single compartment
- Top loading, top and bottom dispensing
- Pivot hinge lid
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Bulk Dispenser - Triple - Short - BP-023
- Holds protective equipment or miscellaneous items in bulk
- Three compartments
- Pivot hinge lid
- Top loading, top and bottom dispensing
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Bulk Dispenser - Mini Single Bin - BK101-0111
- Holds a variety of small items in bulk
- Single compartment
- Top loading and dispensing
- Pivot hinge lid
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Bulk Dispenser - Mini Double Bin - BK102-0111
- Holds a variety of small items in bulk
- Two compartments
- Top loading and dispensing
- Pivot hinge lid
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Bulk Dispenser - Mini Triple Bin - BK103-0111
- Holds a variety of small items in bulk
- Three compartments
- Top loading and dispensing
- Pivot hinge lid
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Bulk Dispenser - Single - Tall - BK211-0111
- Holds protective equipment or miscellaneous items in bulk
- One compartment
- Top loading and dispensing
- Pivot hinge lid with flange to reduce dust
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Bulk Dispenser - Double - Tall - BK212-0111
- Holds protective equipment or miscellaneous items in bulk
- Two compartments
- Top loading and dispensing
- Pivot hinge lid with flange to reduce dust
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Bulk Dispenser - Triple - Tall - BK213-0111
- Holds protective equipment or miscellaneous items in bulk
- Three compartments
- Top loading and dispensing
- Pivot hinge lid with flange to reduce dust
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Bulk Dispenser - Quad - Tall - BK214-0111
- Holds protective equipment or miscellaneous items in bulk
- Four compartments
- Top loading and dispensing
- Pivot hinge lid with flange to reduce dust
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Bulk Dispenser - Tall Double Bin - BK312-0300
- Holds a variety of protective apparel or other miscellaneous items in two compartments
- Top loading, bottom front dispensing
- Hinged lid
- Keyholes for wall mounting
- Stainless Steel
Made in the USA
Bulk Dispenser - Tall Triple Bin - BK313-0300
- Holds a variety of protective apparel or other miscellaneous items in three compartments
- Top loading, bottom front dispensing
- Hinged lid
- Keyholes for wall mounting
- Stainless Steel
Made in the USA
Bulk Dispenser - Quad - Tall - BK314-0111
- Holds protective equipment or miscellaneous items in bulk
- Four compartments
- Top loading, top and bottom dispensing
- Pivot hinge lid
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Bulk Dispenser - Tall Quad Bin - BK314-0300
- Holds a variety of protective apparel or other miscellaneous items in four compartments
- Top loading, bottom front dispensing
- Hinged lid
- Keyholes for wall mounting
- Stainless Steel
Made in the USA
Respiratory Supplies Dispenser - BK501-1211
- Holds miscellaneous respiratory supplies
- Single compartment
- Holes for break away lock
- Hinged lid
- Keyholes for wall mounting
Made in the USA
Bouffant Cap or Shoe Cover Dispenser - BB-034
- Holds one box of bouffant caps or shoe covers
- Keyholes for wall mounting
- White Powder-Coated Steel
Made in the USA
Bulk Dispenser - Double - Tall - BP-012
- Holds protective equipment or miscellaneous items in bulk
- Top loading, top and bottom dispensing
- Two compartments
- Pivot hinge lid
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Bulk Dispenser - Single - Short - BP-021
- Holds protective equipment or miscellaneous items in bulk
- Top loading, top and bottom dispensing
- One compartment
- Pivot hinge lid
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Bulk Dispenser - Double - Short - BP-022
- Holds protective equipment or miscellaneous items in bulk
- Two compartments
- Top loading, top and bottom dispensing
- Pivot hinge lid
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Bulk Dispenser - Triple - BK006-0111
- Holds individually packaged sterile gloves or miscellaneous items
- Three bulk compartments
- Pivot hinge lid
- Top loading and dispensing
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Bulk Dispenser - Triple - Tall - BP-090
- Holds protective equipment or miscellaneous items in bulk
- Three compartments
- Pivot hinge lid
- Openings at front bottom of unit
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Bulk Dispenser - Top Dispensing - Large - BK004-0111
- Holds N95 valve respirator masks, eye shields, cone style face masks, or other items in bulk
- Pivot hinge lid
- Keyholes for wall mounting or can sit on a counter
- Clear PETG Plastic
Made in the USA
Bulk Dispenser - Top Dispensing - Compact - FP-017
Eye Shields
Holds pre-assembled eye shields
Face Mask Dispenser - Shield - FM402-0111
- Holds contents of one box of shield face masks in bulk
- Pivot hinge lid
- ADA and CMS Wall Protrusion compliant
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Face Mask Dispenser - Bulk - Locking - FM403-0111
- Holds contents of four - five boxes of earloop or tie face masks or other items in bulk
- Locking pivot hinge lid
- Top loading, bottom dispensing
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Glove Dispenser - Bulk - GC-009
- Holds gloves in bulk
- Top loading, top or bottom front dispensing
- Hingeless lid
- Keyholes for wall mounting
- White Sintra® Plastic
Made in the USA
Gown Dispenser - Bulk - GN001-0212
- Holds a variety of gowns in bulk quantity
- Pivot hinge lid
- Opening at front bottom of unit
- Keyholes for wall mounting and door hanger cut out
- Quartz Beige ABS Plastic
Made in the USA
Gown Dispenser - Bulk - 4" - GN401-0111
- Holds gowns, aprons, or coveralls/jumpsuits
- Top loading, bottom dispensing
- Unit is no more than 4" deep, ADA and CMS Wall Protrusion Compliant
- Dust-reducing, flanged, pivot hinge lid
- Keyholes for wall mounting or cutout for use with BOWMAN hanger
- Clear PETG Plastic
Made in the USA
Hairnet Dispenser - Bulk - HP-010
- Holds individual hairnet packages in bulk
- Single compartment with hingeless lid
- Top Loading, bottom front dispensing
- Keyholes for wall mounting or can sit on a counter
- Clear PETG Plastic
Made in the USA
Surgical Apparel Organizer - PS026-0212
- Holds a variety of protective apparel in two compartments and OR coveralls/jumpsuits or gowns
- Hinged lid over bulk compartments
- Keyholes for wall mounting
- Clear PETG Plastic and Quartz Beige ABS Plastic
Made in the USA
Disposable Wipe Bracket - WB-711
- Front loading canister
- Holds a wide range of wipe canister sizes from 2.88" to 5.00" (7.3 cm to 12.7 cm) in diameter
- Screw holes for wall or cabinet mounting, or attaches to pole mount (BWX01-0412)
- Quartz Beige Powder-Coated Aluminum
Made in the USA
Disposable Wipe Bracket Pole Mount - Universal - BWX02-0412
- Pole mount unit for use with the Disposable Wipe Bracket (BWX01-0412)
- Attaches to standard-sized IV poles
- Nylon-tipped threaded stud included
- Quartz Beige Powder-Coated Steel
Made in the USA
Sign - Hand Sanitizer Station - SN304-0713
- Indicates location of a hand sanitizer station
- Helps prevent the spread of infection by providing visual indication of hand sanitizer location
- Can be used separately or in combination with a BOWMAN Semi-Recessed Hand Sanitizer Station, RE304-0012
- Screw holes for wall mounting
- White Sintra Plastic
Made in the USA
Bag Dispenser - Single - BG001-0111
- Holds a single roll of bags up to 9.50" long and O3.40"
- Two-way keyholes for vertical or horizontal wall mounting
- Clear PETG plastic
Made in the USA
Bag Dispenser - Single - BG001-0212
- Holds a single roll of bags up to 9.50" long and O3.40"
- Two-way keyholes for vertical or horizontal wall mounting
- Quartz Beige ABS plastic
Made in the USA
Bag Dispenser - Single - BG001-0512
- Holds a single roll of bags up to 9.50" long and O3.40"
- Two-way keyholes for vertical or horizontal wall mounting
- Quartz Beige Powder-Coated Aluminum
Made in the USA
Bag Dispenser - Double - BG002-0111
- Holds two rolls of bags up to 9.50" long and O3.40"
- Two-way keyholes for vertical or horizontal wall mounting
- Clear PETG Plastic
Made in the USA
Bag Dispenser - Double - BG002-0212
- Holds two rolls of bags up to 9.50" long and O3.40"
- Keyholes for wall mounting
- Quartz Beige ABS plastic
Made in the USa
Bag Dispenser - Double - BG002-0512
- Holds two rolls of bags up to 9.50" long and O3.40"
- Two-way keyholes for vertical or horizontal wall mounting
- Quartz Beige Powder-Coated Aluminum
Made in the USA
Bag Dispenser - Flat Pack Bio Bag - BG008-0111
- Holds two boxes of flat pack bio bags
- Two-way keyholes for vertical or horizontal wall mounting
- Clear PETG Plastic
Made in the USA
Bag Dispenser - Single - Large Capacity - BG009-0512
- Holds a single roll of bags (up to 12" long and 6" diameter)
- Two-way keyholes for vertical or horizontal wall mounting
(Please Note: For bags heavier than 4.5 lbs., the dispenser should be mounted vertically to adequately disperse roll weight and allow for proper bag dispensing) - Quartz Beige Powder-Coated Aluminum
Made in the USA
Task Wipe Dispenser - Small - CL002-0111
- Holds a small box of task wipes
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Task Wipe Dispenser - Large - CL003-0111
- Holds a large box of task wipes
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Hand & Nail Brush Dispenser - CL006-0212
- Holds one box of scrub brushes
- Keyholes for wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Hand & Nail Brush Dispenser - CL007-0212
- Holds one box of hand and nail brushes
- Keyholes for wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Hand & Nail Brush Dispenser - CL007-0300
- Holds one box of hand and nail brushes
- Keyholes for wall mounting
- Stainless Steel
Made in the USA
Personal Wipe Dispenser - Short - CL011-0111
- Holds one small pack of personal wipes
- Two-way keyholes for vertical or horizontal wall mounting
- Clear PETG Plastic
Made in the USA
Personal Wipe Dispenser - Short-Thick - CL012-0111
- Holds one short, thick pack of personal wipes
- Two-way keyholes for vertical or horizontal wall mounting
- Clear PETG Plastic
Made in the USA
Personal Wipe Dispenser - Tall - CL021-0111
- Holds one tall pack of personal wipes
- Two-way keyholes for vertical or horizontal wall mounting
- Clear PETG Plastic
Made in the USA
Personal Wipe Dispenser - Tall-Thick - CL022-0111
- Holds one tall, thick pack of personal wipes
- Two-way keyholes for vertical or horizontal wall mounting
- Clear PETG Plastic
Made in the USA
Eyewear Dispenser - Hinged Lid - CP-072
- Holds up to six pairs of safety glasses
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Eyewear Cabinet - Locking - CP-075
- Holds up to ten pairs of safety glasses
- Keyholes for wall mounting
- White ABS Plastic with Clear PETG Plastic locking door
Made in the USA
Epinephrine Injector Dispenser - 5 - ED-750
- Holds up to five Epinephrine Injectors
- Dual-sided clear PETG plastic door sleeve for identification signage
- Tab on front for lock placement
- Keyholes for wall mounting
- Quartz Beige ABS and Clear PETG Plastic door
Made in the USA
Epinephrine Injector Dispenser - 10 - ED-760
- Holds up to ten Epinephrine Injectors
- Dual-sided clear PETG plastic divider for identification signage
- Handle on the back enables easy transport
- Tabs on front for lock placement
- Keyholes for wall mounting
- Yellow Sintra® and Clear PETG Plastic
Made in the USA
Wax Paper Dispenser - FS001-0111
- Holds one box of deli-style wax paper sheets
- Two-way keyholes for vertical or horizontal wall mounting, or can sit on a counter
- Clear PETG Plastic
Made in the USA
Wax Paper Dispenser - FS001-0300
- Holds one box of deli-style wax paper sheets
- Two-way keyholes for vertical or horizontal wall mounting, or can sit on a counter
- Stainless Steel
Made in the USA
Face Mask Dispenser - Tie - FM063-0300
- Holds one box of tie face masks
- Two sets of keyholes for dual position wall mounting
- Stainless Steel
Made in the USA
Face Mask Dispenser - Tie Style - FB-021
- Holds one box of tie style face masks
- Two sets of keyholes for vertical or horizontal wall mounting
- White Powder-Coated Steel
Made in the USA
Face Mask Dispenser - Earloop Style - FB-037
- Holds one box of earloop style face masks
- Keyholes for wall mounting
- White Powder-Coated Steel
Made in the USA
Face Mask Dispenser - Tie Style - FB-040
- Holds one box of tie style face masks
- Keyholes for wall mounting
- White Powder-Coated Steel
Made in the USA
Face Mask Dispenser - Tie Style - FB-063
- Holds one box of tie style face masks
- Two sets of keyholes for dual position wall mounting
- White Powder-Coated Steel
Made in the USA
Face Mask Dispenser - Tie - FM063-0300
- Holds one box of tie face masks
- Two sets of keyholes for dual position wall mounting
- Stainless Steel
Made in the USA
Face Mask Dispenser - Earloop Style - FB-064
- Holds one box of earloop style face masks
- Two sets of keyholes for dual position wall mounting
- White Powder-Coated Steel
Made in the USA
Face Mask Dispenser - Shield Style - FB-090
- Holds one box of shield style face masks
- Keyholes for wall mounting
- White Powder-Coated Steel
Made in the USA
Face Mask Dispenser - Tie Style - FB-091
- Holds one box of tie style face masks
- Keyholes for wall mounting
- White Powder-Coated Steel
Made in the USA
Face Mask Dispenser - Earloop Style - Bulk with Hinged Lid - FD-005
- Holds one box of earloop face masks in bulk quantity
- Keyholes for wall mounting
- White ABS Plastic and Clear PETG Plastic
Made in the USA
Surgical Face Mask Dispenser - FM001-0212
- Holds up to six boxes of face masks and/or face shields
- Optional 8-1/2" x 11" sign holders (MP-035) sold separately
- Displays on countertop or has keyholes for wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Face Mask Dispenser - Surgical with Dividers and Signs - FM004-0212
- Holds up to six boxes of face masks and/or face shields Three 8-1/2" x 11" sign holders (MP-035) are included
- Sign holders sit in groove across front of hinged lid
- Keyholes for wall mounting or can sit on a shelf or countertop
- Quartz Beige ABS Plastic and Clear PETG sign holders
Made in the USA
Face Mask Dispenser - Combo - FM002-0212
Protection System - Compact
- Holds one box of earloop style face masks, one box of disposable isolation gowns, and two boxes of gloves
Face Mask Dispenser - Combo
- Holds one box of earloop style face masks, one box of shield style masks, and two boxes of N-95 flat style face masks
- Two-way keyholes for vertical or horizontal wall mounting, or can be used with a door hanger
- Quartz Beige ABS Plastic
Made in the USA
Face Mask Dispenser - Shield - FM090-0300
- Holds one box of shield face masks
- Keyholes for wall mounting
- Stainless Steel
Made in the USA
Face Mask Dispenser - Triple - FM013-0212
- Holds three boxes of earloop or tie masks
- Keyholes for wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Face Mask Dispenser - Quint - FM014-0212
- Holds five boxes of earloop or tie masks
- Keyholes for wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Face Mask Dispenser - Universal - Earloop - FM100-0212
- Holds a variety of boxed earloop style face masks
- Keyholes for wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Face Mask Dispenser - Universal - Shield - FM200-0212
- Holds a variety of boxed shield style face masks
- Keyholes for wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Face Mask Dispenser - Universal - Cone - FM300-0212
- Holds a variety of boxed cone style face masks
- Keyholes for wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Face Mask Dispenser - Shield - FM402-0111
- Holds contents of one box of shield face masks in bulk
- Pivot hinge lid
- ADA and CMS Wall Protrusion compliant
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Face Mask Dispenser - Bulk - Locking - FM403-0111
- Holds contents of four - five boxes of earloop or tie face masks or other items in bulk
- Locking pivot hinge lid
- Top loading, bottom dispensing
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Face Mask Dispenser - Earloop Style - FP-021
- Holds one box of earloop style face masks
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Face Mask Dispenser - Earloop Style - FP-022
- Holds one box of earloop style face masks
- Two sets of keyholes for dual position wall mounting
- Clear PETG Plastic
Made in the USA
Face Mask Dispenser - Earloop Style - FP-038
- Holds one box of earloop style face masks
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Face Mask Dispenser - Shield Style - FP-120
- Holds one box of shield style face masks
- Two sets of keyholes for dual position wall mounting
- Clear PETG Plastic
Made in the USA
Face Mask Dispenser - Earloop - FM401-0111
- Holds contents of one box of earloop masks
- Pivot hinge lid
- ADA and CMS Wall Protrusion Compliant
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Face Mask Dispenser - Earloop - FP-121
- Holds one box of earloop style face masks
- Two sets of keyholes for dual position wall mounting
- Clear PETG Plastic
Made in the USA
Face Mask Dispenser - Tie Style - FP-122
- Holds one box of tie style face masks
- Two sets of keyholes for dual position wall mounting
- Clear PETG Plastic
Made in the USA
Glove Box Dispenser - Single - Busy Bugs - GL111-P004
- Holds one box of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- Printed PETG Plastic*
Made in the USA
Glove Box Dispenser - Single with Flexible Spring - GB-001
- Holds one box of gloves
- Two-way keyholes for vertical or horizontal wall mounting
- White Powder-Coated Steel
Made in the USA
Glove Box Dispenser - Triple - GB-003
- Holds three boxes of gloves
- Two-way keyholes for vertical or horizontal wall mounting
- White Powder-Coated Steel
Made in the USA
Glove Box Dispenser - Quad - GB-059
- Holds four boxes of gloves
- Two-way keyholes for vertical or horizontal wall mounting
- White Powder-Coated Steel
Made in the USA
Glove Box Dispenser - Double - Space Saver - GB-067
- Holds two boxes of gloves that fit end to end
- Two-way keyholes for vertical or horizontal wall mounting
- White Powder-Coated Steel
Made in the USA
Glove Box Dispenser - Triple - Space Saver - GB-068
- Holds three boxes of gloves that fit end to end
- Two-way keyholes for vertical or horizontal wall mounting
- White Powder-Coated Steel
Made in the USA
Glove Box Dispenser - Single - Large Capacity with Flexible Spring - GB-074
- Holds one large capacity box of gloves
- Keyholes for wall mounting
- White Powder-Coated Steel
Made in the USA
Glove Box Dispenser - Single Cabinet Mount with Flexible Spring - GB-144
- Holds one box of gloves
- Front screw holes for mounting inside a cabinet
- White Powder-Coated Steel
Made in the USA
Glove Dispenser - Bulk - GC-009
- Holds gloves in bulk
- Top loading, top or bottom front dispensing
- Hingeless lid
- Keyholes for wall mounting
- White Sintra® Plastic
Made in the USA
Glove Box Dispenser - Single with Flexible Spring - GC-018
- Holds one box of gloves
- Two-way keyholes for vertical or horizontal wall mounting
- White Sintra® plastic
Made in the USA
Glove Box Dispenser - Double with Divider - GL020-0212
- Holds two boxes of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Glove Box Dispenser - Triple with Dividers - GL003-0413
- Holds three boxes of gloves
- Two-way keyholes for vertical or horizontal wall mounting
- White Powder-Coated Steel
Made in the USA
Glove Box Dispenser - Quad with Dividers - GL040-0212
- Holds four boxes of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Glove Box Dispenser - Single - Signature Series - GL010-0223
- Holds one box of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- BOWMAN Signature Series - Maple Fauxwood ABS Plastic
Made in the USA
Glove Box Dispenser - Single - Signature Series - GL010-0233
- Holds one box of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- BOWMAN Signature Series - Cherry Fauxwood ABS Plastic
Made in the USA
Glove Box Dispenser - Single - Coated Wire - GL011-0613
2 each per pack
Holds one box of gloves
Slot holes for vertical or horizontal wall mounting
White Coated-Wire
Made in China
Glove Box Dispenser - Extra Long - Single - GL016-0111
- Holds one box of extended cuff gloves
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Glove Box Dispenser - Triple - GL018-0300
- Dispenser mounts vertically and holds three boxes of gloves
- Keyholes for wall mounting
- Stainless Steel
Made in the USA
Glove Box Dispenser - Double with Divider - GL020-0111
- Holds two boxes of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- Clear PETG Plastic
Made in the USA
Glove Box Dispenser - Double with Divider - GL020-0212
- Holds two boxes of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Glove Box Dispenser - Double - Signature Series - GL020-0223
- Holds two boxes of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- BOWMAN Signature Series - Maple Fauxwood ABS Plastic
Made in the USA
Glove Box Dispenser - Double - Signature Series - GL020-0233
- Holds two boxes of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- BOWMAN Signature Series - Cherry Fauxwood ABS Plastic
Made in the USA
Glove Box Dispenser - Double - Coated Wire - GL022-0613
- 2 each per pack
- Holds two boxes of gloves
- Slot holes for vertical or horizontal wall mounting
- White Coated-Wire
Made in China
Glove Box Dispenser - Single - Locking - GL024-0212
- Holds one box of gloves
- Locking pivot hinge lid
- Keyholes for wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Glove Box Dispenser - Triple - Signature Series - GL030-0223
- Holds three boxes of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- BOWMAN Signature Series - Maple Fauxwood ABS Plastic
Made in USA - Patent Pending
Glove Box Dispenser - Triple - Signature Series - GL030-0233
- Holds three boxes of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- BOWMAN Signature Series - Cherry Fauxwood ABS Plastic
Made in the USA - Patent Pending
Glove Box Dispenser - Triple - Coated Wire - GL033-0613
- 2 each per pack
- Holds three boxes of gloves
- Slot holes for vertical or horizontal wall mounting
- White Coated-Wire
Made in China
Glove Box Dispenser - Extra Long - Triple with Dividers - GL036-0111
- Holds three boxes of extended cuff gloves
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Glove Box Dispenser - Quad with Dividers - GL040-0212
- Holds four boxes of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Glove Box Dispenser - Quad with Dividers - Signature Series - GL040-0223
- Holds four boxes of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- BOWMAN Signature Series - Maple Fauxwood ABS Plastic
Made in the USA - Patent Pending
Glove Box Dispenser - Quad with Dividers - Signature Series - GL040-0233
- Holds four boxes of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- BOWMAN Signature Series - Cherry Fauxwood ABS Plastic
Made in the USA - Patent Pending
Glove Box Dispenser - Quad - Coated Wire - GL044-0613
- 2 each per pack
- Holds four boxes of gloves
- Slot holes for vertical or horizontal wall mounting
- White Coated-Wire
Made in China
Glove Box Dispenser - Single with Flexible Spring - GL100-0212
- Holds one box of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- Quartz Beige Injection Molded ABS Plastic
Made in the USA
Glove Box Dispenser - Single with Flexible Springs - GL100-1214
- Holds one box of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- Semi-Transparent, Injection Molded Polycarbonate Plastic
Made in the USA
Glove Box Dispenser - Single - Food Service - Narrow - GL102-0111
- Holds one box of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- Clear PETG Plastic
Made in the USA
Glove Box Dispenser - Single - Food Service - Narrow - GL102-0300
- Holds one box of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- Stainless Steel
Made in the USA
Glove Box Dispenser - Single - Black Carbon Squares - GL111-P001
- Holds one box of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- Printed PETG Plastic*
Made in the USA
Glove Box Dispenser - Single - Brown Carbon Squares - GL111-P002
- Holds one box of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- Printed PETG Plastic*
Made in the USA
Glove Box Dispenser - Single - Industrial Diamonds - GL111-P003
- Holds one box of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- Printed PETG Plastic*
Made in the USA
Glove Box Dispenser - Double - GB-002
- Holds two boxes of gloves
- Two-way keyholes for vertical or horizontal wall mounting
- White Powder-Coated Steel
Made in the USA
Glove Box Dispenser - Single - Everyday Heroes - GL111-P005
- Holds one box of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- Printed PETG Plastic*
Made in the USA
Glove Box Dispenser - Single - Starbursts - GL111-P006
- Holds one box of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- Printed PETG Plastic*
Made in the USA
Glove Box Dispenser - Single - Pebbles - GL111-P007
- Holds one box of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- Printed PETG Plastic*
Made in the USA
Glove Box Dispenser - Single - Leaves - GL111-P008
- Holds one box of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- Printed PETG Plastic*
Made in the USA
Glove Box Dispenser - Single - Slow & Steady - GL111-P009
- Holds one box of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- Printed PETG Plastic*
Made in the USA
Glove Box Dispenser - Single - Wild Kingdom - GL111-P010
- Holds one box of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- Printed PETG Plastic*
Made in the USA
Glove Box Dispenser - Single - Sweet Tooth - GL111-P011
- Holds one box of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- Printed PETG Plastic*
Made in the USA
Glove Box Dispenser - Single - Hanger - GL134-0412
- Holds one box of gloves
- Bracket fits rails up to .25" thick
- Quartz Beige Powder-Coated Steel
Made in the USA
Glove Box Dispenser - Quad - GL143-0111
- Holds four boxes of gloves
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Glove Box Dispenser - Quad - GL143-0212
- Holds four boxes of gloves
- Keyholes for wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Glove Box Dispenser - Triple with Dividers - GL300-0212
- Holds three boxes of gloves with dividers
- Three-way keyholes for vertical or horizontal wall mounting
- Quartz Beige Injection Molded ABS Plastic
Made in the USA
Glove Box Dispenser - Triple with Dividers - GL300-1214
- Holds three boxes of gloves with dividers
- Three-way keyholes for vertical or horizontal wall mounting
- Semi-Transparent, Injection Molded Polycarbonate Plastic
Made in the USA
Glove Box Dispenser - Quint - GL500-0212
- Holds five boxes of gloves with dividers
- Keyholes for wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Gown Dispenser - Universal Boxed - GN100-0212
- Holds a variety of boxed individually wrapped disposable isolation gowns
- Keyholes for wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Glove Box Dispenser - Single - Large Capacity with Flexible Spring - GP-020
- Holds one large capacity box of gloves
- Two-way keyholes for vertical or horizontal wall mounting
- Clear PETG Plastic
Made in the USA
Glove Box Dispenser - Double - GP-014
- Holds two boxes of gloves
- Two-way keyholes for vertical or horizontal wall mounting
- Clear PETG Plastic
Made in the USA
Glove Box Dispenser - Triple - GP-015
- Holds three boxes of gloves
- Two-way keyholes for vertical or horizontal wall mounting
- Clear PETG Plastic
Made in the USA
Glove Box Dispenser - Quad - GP-061
- Holds four boxes of gloves
- Two-way keyholes for vertical or horizontal wall mounting
- Clear PETG Plastic
Made in the USA
Glove Box Dispenser - Single - GP-013
- Holds one box of gloves
- Two-way keyholes for vertical or horizontal wall mounting
- Clear PETG Plastic
Made in the USA
Glove Box Dispenser - Single - Narrow - GP-071
- Holds one thin box of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- Clear PETG Plastic
Made in the USA
Glove Box Dispenser - Double - Narrow - GP-072
- Holds two thin boxes of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- Clear PETG Plastic
Made in the USA
Glove Box Dispenser - Triple - Narrow - GP-073
- Holds three thin boxes of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- Clear PETG Plastic
Made in the USA
Glove Box Dispenser - Single - GP-310
- Holds one box of gloves
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Glove Box Dispenser - Double - GP-320
- Holds two boxes of gloves
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Glove Box Dispenser - Triple - GP-330
- Holds three boxes of gloves
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Glove Box Dispenser - Quad - GP-340
- Unit mounts vertically and holds four boxes of gloves horizontally
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Glove Box Dispenser - Single with Flexible Spring - GS-004
- Holds one box of gloves
- Two-way keyholes for vertical or horizontal wall mounting
- Stainless Steel
Made in the USA
Glove Box Dispenser - Double - GS-005
- Holds two boxes of gloves
- Two-way keyholes for vertical or horizontal wall mounting
- Stainless Steel
Made in the USA
Glove Box Dispenser - Triple - GL018-0300
- Dispenser mounts vertically and holds three boxes of gloves
- Keyholes for wall mounting
- Stainless Steel
Made in the USA
Glove Box Dispenser - Quad - GS-060
- Holds four boxes of gloves
- Three-way keyholes for vertical or horizontal wall mounting
- Stainless Steel
Made in the USA
Glove Box Dispenser - Single - Large Capacity with Flexible Spring - GS-073
- Holds one large capacity box of gloves
- Two-way keyholes for vertical or horizontal wall mounting
- Stainless Steel
Made in the USA
Glove Box Dispenser - Double - Space Saver - GS-108
- Holds two boxes of gloves end to end
- Three-way keyholes for vertical or horizontal wall mounting
- Stainless Steel
Made in the USA
Glove Box Dispenser - Triple - Space Saver - GS-109
- Holds three boxes of gloves that fit end to end
- Two-way keyholes for vertical or horizontal wall mounting
- Stainless Steel
Made in the USA
Glove Box Dispenser - Double with Divider - GS-122
- Holds two boxes of gloves
- Two-way keyholes for vertical or horizontal wall mounting
- Stainless Steel
Made in the USA
Glove Box Dispenser - Triple with Dividers - GS-123
- Holds three boxes of gloves
- Two-way keyholes for vertical or horizontal wall mounting
- Stainless Steel
Made in the USA
Glove Box Dispenser - Quad with Dividers - GS-124
- Holds four boxes of gloves
- Two-way keyholes for vertical or horizontal wall mounting
- Stainless Steel
Made in the USA
BOWMAN® Protection System, Mobile - PPE Cart II - CT030-0000
- Holds laundered or boxed gowns, earloop face masks or face shield masks, gloves, and has dedicated storage areas for additional isolation supplies
- Easy roll 3" casters with toe-locking brakes
- Steel doors with magnetic closures
- Process indicators visually identify donning order
- Glove size indicators
- Clear PETG lid with 50 lb. maximum weight capacity
- Exceeds UL industry requirements for tipping stability
- California Phase 2 Compliant
- Safety Yellow Powder-Coated Aluminum and Steel, Gray Powder-Coated Aluminum, Brushed Nickel Hardware, and Clear PETG Lid
Made in the USA
Floor Stand - All Steel - KS010-0412
- Holds a variety of Bowman respiratory hygiene stations
- Assembly hardware included
- Phillips screwdriver required to assemble
- Quartz Beige Powder-Coated Steel
Made in the USA
Floor Stand - All Steel - KS010-0420
- Holds a variety of Bowman respiratory hygiene stations
- Designed specifically to complement the RS001-0233, Signature Series Respiratory
- Hygiene Station in Cherry Fauxwood
- Assembly hardware included
- Phillips screwdriver required to assemble
- Black Powder-Coated Steel
Made in the USA
Floor Stand - All Steel - KS010-0434
- Holds a variety of Bowman respiratory hygiene stations
- Designed specifically to complement the RS001-0223, Signature Series Respiratory
- Hygiene Station in Maple Fauxwood
- Assembly hardware included
- Phillips screwdriver required to assemble
- Matte White Powder-Coated Steel
Made in the USA
Dual-Sided Floor Stand - KS022-0012
- Holds one - two automatic hand sanitizer dispenser(s) (not included or sold by BOWMAN)
- Sign Holder for 8.5"W x 11"H signage (Stop the Germs! sign included)
- Assembly hardware included
- Column - Quartz Beige Powder-Coated Aluminum
- Base - Quartz Beige Powder-Coated Steel
- Sign Holder - Clear PETG Plastic
Made in the USA
Hand Sanitizer Floor Stand Plus - KS102-0029
- Standard back plate for use with hand sanitizer, hand lotion, or foam dispensers
- Optional sign holder (SN003-0212) sold separately
- No tools required to assemble
- Self-righting base, up to 40 degrees past center (without dispenser)
- Bay Gray Powder-Coated Steel column and base; Bay Gray Powder-Coated Aluminum back plate
- Quartz Beige ABS Plastic drip tray
Back plate and drip tray made in U.S.A.
Column and base made in China
Floor Stand - KS201-0029
- Holds a variety of Bowman respiratory hygiene stations (each sold separately)
- No tools required to assemble
- Self-righting base, up to 40 degrees past center (without respiratory hygiene station)
- Bay Gray Powder-Coated Steel column, base, and mounting plate
Mounting plate made in the USA
Column and base made in China
Hand Sanitizer Floor Stand - KS101-0029
- Standard back plate for use with hand sanitizer, hand lotion, or foam dispensers
- Optional sign holder (SN003-0212) sold separately
- No tools required to assemble
- Self-righting base, up to 40 degrees past center (without dispenser)
- Bay Gray Powder-Coated Steel column and base; Bay Gray Powder-Coated Aluminum back plate
Back plate made in the USA
Column and base made in China
Sign Holder - Clip-On - MP-047
- Holds 8.50" x 11.00" (letter size) signage
- Clips to the front of most Bowman protection organizers
- Clear PETG Plastic
Made in the USA
Sign Holder - Vertical - MP-070
- Holds 8.50" x 11.00" (letter size, portrait) signage
- Can mount on a wall or a hygiene station
- Hardware included for mounting to Bowman respiratory hygiene stations
- Clear PETG Plastic
Made in the USA
Sign Holder - Horizontal - MP-075
- Holds 11.00" x 8.50" (letter size, landscape) signage
- Can mount on a wall or a hygiene station
- Hardware included for mounting to Bowman respiratory hygiene stations
- Clear PETG Plastic
Made in the USA
Sign Holder - SN003-0212
- Holds 5.50" x 8.50" sign with 4.50" x 8.25" visible area
- Mounts vertically with double-sided tape to a KS101-0029 and KS102-0029 (sold separately)
- (Free signs are available for download on the Free Signs page)
- Quartz Beige ABS Plastic
Made in the USA
Protection Dispenser - Universal Boxed - Shoe Cover/Cap/Other - PD100-0212
- Holds a wide range of box sizes
- Keyholes for wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Biohazard Bag Holder - 1 Gallon - MW-001
- Holds a one gallon biohazard bag
- Screw holes for wall mounting
- White Coated-Wire
Made in China
Biohazard Bag Holder - 5 Gallon - MW-005
- Holds a five gallon biohazard bag
- Screw holes for wall mounting
- White Coated-Wire
Made in China
Bedpan/Urinal Dispenser - NC001-0512
- Holds standard size and most bariatric bedpans, fracture pans, urinals, and specimen collection containers (hats)
- Keyholes for wall mounting
- Quartz Beige Powder-Coated Aluminum
Made in USA
Bedpan/Urinal Dispenser - NC012-0412
- Holds standard size and most bariatric bedpans, fracture pans, urinals, and specimen collection containers (hats)
- Keyholes for wall mounting
- Quartz Beige Powder-Coated Steel
Made in the USA
CPR Mask Dispenser - NC010-0111
- Holds one disposable CPR mask clam
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Protective Wear Dispenser - Cap/Shoe Cover - BB-034
- Holds one box of bouffant caps or shoe covers
- Keyholes for wall mounting
- White Powder-Coated Steel
Made in the USA
Biohazard Bag Holder - 3 Gallon - MW-003
- Holds a three gallon biohazard bag
- Screw holes for wall mounting
- White Coated-Wire
Made in China
Protective Wear Dispenser - Shoe Cover - PD033-0300
- Holds one box of shoe covers
- Keyholes for wall mounting
- Stainless Steel
Made in the USA
Protection Dispenser - Universal Boxed - Shoe Cover/Cap/Other - Large - PD200-0212
- Holds a wide range of oversized box sizes
- Keyholes for wall mounting
- Quartz Beige ABS Plastic
Made in the USA
Eye & Ear Safety Station - SS001-0212
- Holds two small boxes of eye cleaning wipes, one bottle of lens cleaning solution, and ear plugs
- Keyholes for wall mounting, can sit on a counter, or mount to a floor stand
- Quartz Beige ABS Plastic
Made in the USA
Towel Dispenser - TB-003
- Holds trifold C and Z fold towels
- Keyholes for wall mounting
- White Powder-Coated Steel
Made in the USA
Shoe Cover Dispenser - SP-003
- Holds one box of shoe covers
- Keyholes for wall mounting
- Clear PETG Plastic
Made in the USA
Disposable Wipe Dispenser - WB-711
- Holds one canister of wipes
- Keyholes for wall mounting
- Quartz Beige Powder-Coated Steel
Made in the USA
Hand Sanitizer Floor Stand - KS101-0029
- Standard back plate for use with hand sanitizer, hand lotion, or foam dispensers
- Optional sign holder (SN003-0212) sold separately
- No tools required to assemble
- Self-righting base, up to 40 degrees past center (without dispenser)
- Bay Gray Powder-Coated Steel column and base; Bay Gray Powder-Coated Aluminum back plate
Back plate made in the USA
Column and base made in China
Physical Barrier - Short - Suction Cup - PB001-0811
This plastic barrier has a wide base to provide stability, with attached suction cups for mounting to a flat surface. The suction cups may be removed and replaced with screws for a more permanent solution on a table, countertop, or wall. Constructed of Clear Acrylic Plastic.
Made in the USA
Physical Barrier - Small - Suction Cup - PB002-0811
This plastic barrier has a wide base to provide stability, with attached suction cups for mounting to a flat surface. The suction cups may be removed and replaced with screws for a more permanent solution on a table, countertop, or wall. Constructed of Clear Acrylic Plastic.
Made in the USA
Physical Barrier - Medium - Suction Cup - PB003-0811
This plastic barrier has a wide base to provide stability, with attached suction cups for mounting to a flat surface. The suction cups may be removed and replaced with screws for a more permanent solution on a table, countertop, or wall. Constructed of Clear Acrylic Plastic.
Made in the USA
Physical Barrier - Short - PB004-0811
This plastic barrier has a wide base to provide stability with attached rubber feet to protect surfaces and reduce slipping. Constructed of Clear Acrylic Plastic.
Made in the USA
Physical Barrier - Sign Holder - PB005-0811
An integrated sign holder makes this plastic barrier perfect for areas where instructions or important information needs to be posted. It features a wide base to provide stability and attached rubber feet to protect surfaces and reduce slipping. Constructed of Clear Acrylic Plastic.
Made in the USA
Physical Barrier - Small - PB006-0811
This plastic barrier has a wide base to provide stability with attached rubber feet to protect surfaces and reduce slipping. Constructed of Clear Acrylic Plastic.
Made in the USA
Physical Barrier - Short - PB007-0811
This plastic barrier has a wide base to provide stability with attached rubber feet to protect surfaces and reduce slipping. It features a cutaway edge for accessibility to items on the other side. Constructed of Clear Acrylic Plastic.
Made in the USA
Physical Barrier - Small - Cutaway - PB008-0811
This plastic barrier has a wide base to provide stability with attached rubber feet to protect surfaces and reduce slipping. It features a cutaway edge for accessibility to items on the other side. Constructed of Clear Acrylic Plastic.
Made in the USA
Physical Barrier - Medium - Cutaway - PB009-0811
This plastic barrier has a wide base to provide stability with attached rubber feet to protect surfaces and reduce slipping. It features a cutaway edge for accessibility to items on the other side. Constructed of Clear Acrylic Plastic.
Made in the USA
Physical Barrier - Large - Cutaway - PB010-0811
This plastic barrier has a wide base to provide stability with attached rubber feet to protect surfaces and reduce slipping. It features a cutaway edge for accessibility to items on the other side. Constructed of Clear Acrylic Plastic.
Made in the USA
Physical Barrier - X-Large - Cutaway - PB011-0811
This plastic barrier has a wide base to provide stability with attached rubber feet to protect surfaces and reduce slipping. It features a cutaway edge for accessibility to items on the other side. Constructed of Clear Acrylic Plastic.
Made in the USA
Protective Barrier - Portable - Pass Through Opening - Small - PB012-1211
Support legs insert into barrier for portability and quick setup. A pass through opening at bottom measuring 12.00"W x 5.00"H provides ability to exchange items while protecting users. Constructed of Clear Polycarbonate Plastic.
Made in the USA
Protective Barrier - Hinged - Small - PB013-1211
A flexible hinge bends to create a protective barrier between seated personnel. Multiple barriers can be used to section off areas of a table. It folds flat for convenient storage. Constructed of Clear Polycarbonate Plastic & PVC hinge.
Made in the USA
Protective Barrier - Hinged - Medium - PB014-1211
A flexible hinge bends to create a protective barrier between seated personnel. Multiple barriers can be used to section off areas of a table. It folds flat for convenient storage. Constructed of Clear Polycarbonate Plastic & PVC hinge.
Made in the USA
Protective Barrier - Hinged - Large - PB015-1211
A flexible hinge bends to create a protective barrier between seated personnel. Multiple barriers can be used to section off areas of a table. It folds flat for convenient storage. Constructed of Clear Polycarbonate Plastic & PVC hinge.
Made in the USA
Protective Barrier - Portable - PB016-1211
Support legs insert into barrier for portability and quick setup. The barrier can be disassembled for convenient, flat storage. Constructed of Clear Polycarbonate Plastic.
Made in the USA
Protective Barrier - Portable - Pass Through Opening - Large - PB017-1211
Support legs insert into barrier for portability and quick setup. A pass through opening at bottom measuring 12.00"W x 5.00"H provides ability to exchange items while protecting users. Constructed of Clear Polycarbonate Plastic.
Made in the USA