Stone Laminate Surface Protection

CONTACT INFO

6185 N. Conquistador St.
Las Vegas, NV 89149
Fax: 702-778-2300
Continuing Education Logo

COMPANY OVERVIEW

TuffSkin Surface Protection solves the marble etching and staining challenges in the hospitality industry and the commercial and residential markets. TuffSkin does what traditional stone sealers have never been able to achieve. Use the stone you want, TuffSkin provides the protection you need.

ALL PRODUCTS

{{this.show}} {{this.hide}} TuffSkin Surface Protection

What is TuffSkin? image

What is TuffSkin?

TuffSkin is a proprietary stone laminate, made from high-tech polyester that is gas permeable but liquid impermeable. Our hard coat technology resists scratching and provides a long product life. TuffSkin adhesive is designed specifically to work with stone.


TuffSkin is surface protection designed specifically to protect countertops, tables, bars and vanities fabricated from MARBLE, ONYX and TRAVERTINE.

• TuffSkin is constructed of 4 mil (.004) optically clear polyester with Stone Release Adhesive System.

• TuffSkin has a hard coat technology to resist wear.

• TuffSkin is liquid impermeable and gas permeable.

• TuffSkin allows .4625ccm of vapor transfer per 100 sq in. of

• TuffSkin in a 24 hr period.

• TuffSkin to be installed in as clean and dust free environment as possible.

• Surfaces coated with TS to be cleaned with any non-abrasive cleaner using a soft cloth, paper towel or squeegee.

• TuffSkin is manufactured in two finishes: Gloss and Satin.

• TuffSkin Quality Standard:

Coating to be installed as cleanly as possible. Perfect installations are not possible when dealing with natural stone and existing environmental conditions.

Customer/customer's representative to approve of sample installation prior to actual installation. The quality of the installation to be as good, or better, then the sample.

Manufacturer's visual standard is as follows:The surface protected with TuffSkin when viewed from a distance of four (4) feet will be 95% free of flaws.


Request Quote / Sample


Rated 5 based on 1 product reviews
Hospitality image

Hospitality

OVER 50,000 HOTEL TOPS PROTECTED IN THE LAST 10 YEARS.


TuffSkin is a proprietary stone laminate, made from high-tech polyester that is gas permeable but liquid impermeable. Our hard coat technology resists scratching and provides a long product life. TuffSkin adhesive is designed specifically to work with stone.


TuffSkin is the solution for making impractical stone practical.

Rated 5 based on 1 product reviews
Restaurants and Bars image

Restaurants and Bars

Upscale Restaurants and bars love the look of natural marble and onyx.


The beauty and uniqueness of each stone slab is undeniable. Unfortunately they are easily susceptible to etching once tables and bars are put in service. most will be completely etched in a month. TuffSkin can protect these stone with an etch and stain guarantee. Stone tops will not etch or stain while protected with TuffSkin.
TuffSkin is the solution for making impractical stone practical.

Rated 5 based on 1 product reviews
Commercial image

Commercial

Rated 5 based on 1 product reviews
Residential image

Residential

Architects, designers and home owners all agree:


There is nothing quite like Carrara or Calcutta Marble to accent a beautiful kitchen. When protected by TuffSkin, your kitchen is ready for wine tasting parties, cooking, and baking. Have your cake and eat it too.

Rated 5 based on 1 product reviews
Capability Statement image

Capability Statement

TuffSkin is a proprietary stone laminate created to end the age-old problem of natural stone tops being damaged with regular use. Marble, Onyx,limestone and even some engineered stones are calcium based and react to acidic elements by becoming hazy & losing their luster or staining from red wine, coffee or other products we use daily. Exotic stones like the above,create a timeless, elegant look and for hotel properties or homes, the desirefor natural stone is at an all-time high. TuffSkin eliminates the issue ofkeeping counter tops clean & looking fantastic day in and day out. TuffSkinwas developed in the demanding environment of Las Vegas casinos and isavailable worldwide.

Rated 5 based on 1 product reviews


password:  
Last Update: 2020-05-11