Zenitel is the leading provider of intelligent communication solutions. Building on 70+ years of breakthrough innovations, Zenitel's technology is designed to be embedded into any organization's communication processes. As communication is critical in all areas of business, Zenitel is focused on providing intelligent communication solutions that allow you to hear, be heard and be understood, every time.
The solutions are integrated with leading technology vendors within safety and security. The primary markets for Zenitel Safety & Security are building security, retail solutions, transportation, education, healthcare, industry, prisons and public safety/smart cities.
Zenitel is a Norwegian company , with local representation around the world.
Zenitel offers a single line of IP based intercom devices which can be deployed on different platforms. The choice of platform depends on the customer needs and the size and complexity of the system.
INTERCOM Platforms
We offer a single line of IP-based Intercom Devices which can be deployed on several platforms.
The choice of platform depends on the needs of the customer and the size of the overall system.
IC-EDGE
IC-EDGE is a SIP system that runs natively on every single IP station we produce. It offers the customer a very cost-efficient communication system while even including some of the more advanced features such as integration and networking
ICX-AlphaCom
ICX-AlphaCom is our dedicated platform for Integrated Security Communication over IP. The AlphaCom will unify all communication systems (Intercom, Radio, PA, Telephoney, etc.) on one single platform and integrate it with the components of a security system (fire, access control, CCTV, etc.) This very powerful platform is one of the most used in the security market, with a proven track record over several decades.
Integrations
Zenitel offers a wide variety of integrated solutions, which enable you to add sound to almost any Security System.
ONVIF Compatible Solutions
More flexibility and more control with Zenitel ONVIF Compatible solution! Whether it's perimeter management, access control, indoor or outdoor security, Zenitel solutions bring you more flexibility and control to enhance and manage your facility's security and safety. Thanks to ONVIF compatible software it's easier to integrate and map Zenitel solutions with other security systems, while giving your security team more tools to manage not just video but also audio under the same control interface.
Cybersecurity
Zenitel has a long-standing commitment to Cybersecurity, and we are proud to cooperate with CIS's efforts. We design each of our solutions from the outset with defensibility in mind. Our integrated, type-approved and certified products and systems for Communication, Data, Safety and Entertainment have earned the reputation as the most flexible, reliable and advanced communication systems available. We provide regular product security updates as needed and alert our customers to any recently addressed risks via technical bulletins.Because we have control of our software and hardware products, we can better guard against cyber threats. When issues do arise, we provide responsive support.
Cybersecurity Hardening Guide
Zenitel's commitment to Cybersecurity
Turbine Compact and Turbine Video
1008111010 TCIS-1 Turbine Compact IP Standard-1
1008111020 TCIS-2 Turbine Compact IP Standard-2
1008111030 TCIS-3 Turbine Compact IP Standard-3
1008111040 TCIS-4 Turbine Compact IP Standard-4
1008111050 TCIS-5 Turbine Compact IP Standard-5
1008111060 TCIS-6 Turbine Compact IP Standard-6
1008315020 TCIV-2+ Turbine Compact IP Video-2+
1008315030 TCIV-3+ Turbine Compact IP Video-3+
1008315050 TCIV-5+ Turbine Compact IP Video-5+
1008315060 TCIV-6+ Turbine Compact IP Video-6+
1008117010 TMIV-1+ Turbine Mini IP Video-1+
1008116010 TMIS-1 Turbine Mini IP Standard-1
IP Vandal Resistant Stations
1008041200 IP Vandal Resistant Substation, 1 Button, TKIE
IP Desktop, Control Room and Clean/Operating Room Stations and Panels
1008400000 IPDM-V2 IP Desk Master-V2
1008401000 IPDMH-V2 IP Desk Master with handset-V2
1008401100 IPDMHB-V2 IP Desk Master With Handset (black)-V2
1008007000 IPDDS IP Dual Display Station
1490000010 SDS-1 SIP Desk Station-1
1490002010 ITSV-2 IP Touch Station with Video -2
1490003010 ITSV-3 IP Touch Station with Video -3
1008415000 IP-CROR IP-Station, Clean Room/OR
1008431000 CRM-V-2 IP Flush Master, Display-V2
1023200030 ECPIR-P Exigo Call Panel, PTT Button, Pluggable Microphone, Ethernet
Industrial and rough environment stations and panels
1008122010 TFIE-1 Turbine Full-Size Industrial IP Extended-1
1008122020 TFIE-2 Turbine Full-Size Industrial IP Extended-2
1008122060 TFIE-6 Turbine Full-Size Industrial IP Extended-6
1008472220 IPHDT-DY IP Heavy Duty Telephone, Door, NoKeys, CoiledRubber cord,Yel
1008472120 IPHDT-Y IP Heavy Duty Telephone, No Keys, Armored 50cm cord, Yellow
1008472100 IPHDT-KY IP Heavy Duty Telephone, Keypad, Armored 50cm cord, Yellow
1008472200 IPHDT-KDY IP Heavy Duty Telephone, Door, Keypad, CoiledRubber cord,Yel
IP Station Kits
1008093000 IP Master Station Kit
1008131010 TKIS-1 Turbine Kit IP Standard
1008131020 TKIS-2 VoIP Intercom Module
1008132010 TKIE-1 Turbine Extended Kit
1008132020 TKIE-2 Turbine Extended Module
1008132035 TKIE-3CC TKIE-3, Conformal coated
Emergency Communication Tower / Stanchion
2809016000 Emergency Communication Tower / Stanchion 1600 Deluxe Tower
2809016002 Emergency Communication Tower / Stanchion 1600 Tower with Mass Notification Option
2809016004 Emergency Communication Tower / Stanchion 1600-04 Tower w/ Opt 4 CCTV Mount
2809016010 Emergency Communication Tower / Stanchion 1601 Econo Tower
2809016029 Emergency Communication Wall Unit 1602 Deluxe Wall Unit Slim w/ adapter plate
2809016020 Emergency Communication Wall Unit 1602 Deluxe Wall Unit
2809016030 Emergency Communication Wall Unit 1603 Economy Wall Unit
2809016039 Emergency Communication Wall Unit 1603 Economy Wall Unit Slim w/ adapter plate
2809016040 Emergency Communication Tower / Stanchion 1604 72" Tower
2809016080 Emergency Communication Tower / Stanchion 1608 Eco Tower
NB: This product is only available in North America
Zenitel Video Library
Zenitel has firmly established itself at the intersection of two domains - communication on the one hand, security and safety on the other. As a leading player in audio and digital communication, Zenitel is the referred choice for situations that involve the protection of human lives and the management of critical situations. Zenitel's business focus is organized under two key segments: Secure Communications Zenitel's own Intercom and Public Address Solutions, and Radio including Third-Party Products) and Network Services. Zenitel's own products are marketed as Vingtor-Stentofon.
Zenitel Academy
Get that competitive advantage by becoming an expert on our audio solutions for intelligent communications! How do you prefer to learn? How much time do you want to spend? Whether you are looking for intensive, classroom training, convenient online commercial and technical training through our Zenitel Academy portal, or even quick DIY answers via our Library, we have the essentials to get you up to speed and keep you up to date.
Consultant Community
Zenitel's commitment to enhancing the effectiveness of consultants and specifiers ensures that customers will have their expectations not only met but exceeded.Through providing access to tools such as A&E Specifications and BIM Files, we ensure the architects and engineers have what it takes to handle any project.