Decorative and Polished Concrete

COMPANY OVERVIEW

Environmentally-Friendly Concrete Treatments for Architects and General Contractors

A combination of industry-leading performance and environmentally sensitive chemistry, Green Umbrella products are rinse-free, quick to cure, and simple to maintain. For wet or dry grinding and polishing, the Green Umbrella line has you covered.

Green Umbrella has a system approach to concrete polishing. It can be as complete as from the concrete pour to the polish. The Green Umbrella process IS NOT opening the concrete and applying a sealer. The majority of Green Umbrella Treatments are 100 percent reactive; non-resinous polymer, and ph-neutral when possible. Green Umbrella chemistry will not resist color introduction or walk off, as is common with other chemistry.

Providing greater accountability, Green Umbrella Craftsmen are certified with in-depth training using Grinding, Honing and Polishing equipment designed for complete concrete processing that can expose aggregate (this is not janitorial equipment).

Wherever possible alternative fueled equipment is used; not electric, and does not require a 3 phase hook up. Unless specified, Green Umbrella installers will process the entire floor including any and all wall edges. The process is wet wherever possible, maintaining ambient air quality and ensuring no dust contaminates the HVAC system. We endorse this for better health and wet grinding enables a higher quality cut to the floor. Green Umbrella floors include accountability through onsite management.

Simply put, Green Umbrella products are safer for the environment, and a responsible alternative for professionals concerned about the ecological impact of densifiers and other polished concrete treatments. Unlike most traditional floor treatments, Green Umbrella products have a very low VOC content, minimal impact on indoor air quality, and create an ultra-hard surface that reduces maintenance frequency while significantly extending the life of polished concrete and masonry.


ALL PRODUCTS

{{this.show}} {{this.hide}} Green Umbrella Systems for New Concrete

Green Umbrella Canvas Control System image

Green Umbrella Canvas Control System

The Canvas Control system addresses the common concrete problems of curling, cracking at joints and seams with a simple step by step process. Green Canvas allows design professional to design the ideal concrete floor from pour to polish.
Canvas Control is a specialty concrete component classified by type based on the chemical mechanism used to obtain expansion in the concrete matrix during the curing process.


Canvas Control is designed to give you a concrete surface which can be shaped with aggregate, integral color, expansive components and a variety of finishes to add beauty and value to your project.


Features & Benefits

High Performance Concrete
  • Reducing or eliminating joints, curl, and cracking
  • Exceptional cure, superior color, uniquely sustainable substrate control throughout the pour.
  • Early construction staging promoting best concrete practices


May apply same day as pour, will not wash or ground out of slab


Rated 5 based on 1 product reviews
GreenIce Cure & Cap image

GreenIce Cure & Cap

This system by GreenUmbrella™ creates a concrete slab with a surface that looks like ice! The process begins with our two-part curing products IceStart and IceStop. These unique curing agents are specially designed to work with the concrete trowel to reduce or eliminate common problems flatwork finishers face.


With our third product, IceCap, you can achieve the same brilliance as would a Grind Hone and Polish floor specified for many box stores and warehouses. All with less labor, less downtime and less environmental impact. Giving the
look and clarity of a fresh sheet of ice over a concrete slab. Properly cured/protected concrete with a tight finish, and moderate gloss with GreenIce Cure System™.


Features and Benefits

  • Ease of finishing, eliminates false set
  • Reduces drag on the concrete, meets slip resistance standard
  • Reduces subsurface lateral microcracking
  • Remove cat faces
  • Retards set times in hot weather
  • Does not extend set times in cold weather
  • Allows finishing of dry shake as if it is normal concrete
  • Looks like a mechanically polished (PHP) floor
  • Better protection than found on mechanically finished floors
  • Opens new markets for flat-work contractors


Rated 5 based on 1 product reviews
GreenIce Cure System image

GreenIce Cure System

The GreenIce Cure System is a two-part patent-protected concrete curing solution designed to cure concrete faster, increase abrasion resistance and add a high gloss finish that looks like ice!


IceStart & IceStopProper curing is a vital step when dealing with a concrete floor. Short cutting the curing process will have a major impact on the quality of your finished work. An improperly or uncured slab is likely to develop cracks, imperfections and ultimately a substrate with low surface integrity that will be more prone to surface abrasion.


The process begins with our two-part curing products IceStart™ and IceStop™. These unique curing agents are specially designed to work with the concrete trowel to reduce or eliminate common problems flatwork finishers face.

IceStop™ is applied after IceStart™ to create a protected and properly cured concrete slab. With specially designed hydrophobic properties, this product acts as a fixative while repelling water and adds abrasion resistance while repelling water.

Rated 5 based on 1 product reviews
GreenIce Cure & Polish image

GreenIce Cure & Polish

GreenIce Cure System™, creates a concrete slab with a surface that looks like ice! The process begins with our two-part curing products IceStart and IceStop. These unique curing agents are specially designed to work with the concrete trowel to reduce or eliminate common problems flatwork finishers face. With our third product, IceCap, you can achieve the same brilliance as would a Grind Hone and Polish floor specified for many box stores and warehouses. All with less labor, less downtime and less environmental impact. Giving the look and clarity of a fresh sheet of ice over a concrete slab.

Properly cured/protected concrete with a tight finish, and moderate gloss with GreenIce Cure System™.


Features & Benefits

• Ease of finishing, eliminates false set
• Reduces drag on the concrete, meets slip resistance standard
• Reduces subsurface lateral microcracking
• Remove cat faces
• Retards set times in hot weather
• Does not extend set times in cold weather
• Allows finishing of dry shake as if it is normal concrete
• Looks like a mechanically polished (PHP) floor
• Better protection than found on mechanically finished floors
• Opens new markets for flat-work contractors


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Green Umbrella Systems for Existing Concrete

Max Defense Treatment System™ image

Max Defense Treatment System™

A good team is a team whose strengths complement one another, a good team plays well together. It is important that chemistry applied to concrete follows the same principle. Concrete treatments that complement one another; coupled with the proper mechanically ground, honed, and polished floor can create a winning combination for your polished concrete needs.


The Green Umbrella Max Defense Treatment System™ is made up of three key players: Green Umbrella Dry Shield™ has one of the highest abrasion resistance levels on the market. Green Umbrella Shield & Enhance™ has a superior chloride screen. To finish of the lineup Green Umbrella Microfilm™ offers a repairable surface layer making Green Umbrella Max Defense Treatment System™ a team that has you covered.


Features & Benefits

High Performance Concrete

  • Designed for environmental wet Grinding, Honing and Polishing
  • pH neutral
  • Will not form white residue that has to be recut
  • Increases hardness and density, while reducing porosity
  • Requires no rinsing & disposal and will not gel on surface
  • Resists penetration by oils, chemicals and other stain-causing materials
  • Decreases black tire marking from lift trucks and other equipment
  • Increased hardness and density
  • Adds dust and stain proofing properties
  • Salt Protectant
  • Excellent resistance to efflorescence, fungi and mildew growth
  • Stands up to heavy abrasion and floor traffic while providing excellent slip resistance
  • Highly resistant to aviation oils for up to 48 hours
  • Resists acid and chemical exposure
  • Not prone to whitening, will not peel or flake
  • USDA/FDA approved for incidental food contact
  • Very low maintenance


Rated 5 based on 1 product reviews
MaxDefense With Color image

MaxDefense With Color

Coupled with the proper mechanically ground, honed, and polished floor complimentary products can create a winning combination for your polished concrete floor. MaxDefense includes the following;

  • Green Umbrella Dry Shield™ has one of the highest abrasion resistance levels on the market.
  • Green Umbrella Shield & Enhance™ has a superior chloride screen
  • Green Umbrella Microfilm™ offers a repairable surface layer making Green Umbrella Max Defense Treatment System™ a team that has you covered.
  • Integral Colorant for a deep penetrating color that won't fade.



Rated 5 based on 1 product reviews
BaseDefense Treatment System image

BaseDefense Treatment System

Green Umbrella BaseDefense Concrete Treatment Systems includes products which complement one another. GreenUmbrella Dry Shield™ increases hardness while reducing porosity in polished concrete floors. Green Umbrella Microfilm™
is an environmentally friendly hybrid surface treatment creating a durable micro-thin layer to seal polished concrete.

  • Requires no rinsing and disposal and will not gel on surface " can be allowed to air dry.
  • Stands up to heavy abrasion and foot traffic while providing excellent slip resistance.
  • Has the highest abrasion resistance.
  • PH neutral " does not interfere with application of concrete dyes as sodium products will. Decreases black tire marking from lift trucks and other equipment.


Rated 5 based on 1 product reviews
BaseDefense with Colorant image

BaseDefense with Colorant

Green Umbrella BaseDefense Concrete Treatment Systems includes products which complement one another. GreenUmbrella Dry Shield™ increases hardness while reducing porosity in polished concrete floors. Green Umbrella Microfilm™
is an environmentally friendly hybrid surface treatment creating a durable micro-thin layer to seal polished concrete.

  • Requires no rinsing and disposal and will not gel on surface - can be allowed to air dry.
  • Stands up to heavy abrasion and foot traffic while providing excellent slip resistance.
  • Has the highest abrasion resistance.
  • PH neutral - does not interfere with application of concrete dyes as sodium products will. Decreases black tire marking from lift trucks and other equipment.
  • Integral Colorant for a deep penetrating color that won't fade.



Rated 5 based on 1 product reviews
Green Umbrella ColorFusion Treatment Systems image

Green Umbrella ColorFusion Treatment Systems

A good team is a team whose strengths complement one another, a good team plays well together. It is important that chemistry applied to concrete follows the same principle. Concrete treatments that complement one another; coupled with the proper mechanically ground, honed, and polished floor can create a winning combination for your polished concrete needs.


Green Umbrella ColorFusion Treatment Systems is comprised of products which will creates a decorative concrete surface with UV stable micro-colorants and a neutral gloss, mottled finish. Coupled with a 2 diamond process or on open broom finished concrete, Green Umbrella ColorFusion Treatment Systems can be applied adding color and chemical resistance to any solid concrete surface.


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Concrete Treatments - Cutting Agents

GreenCut Abrasive Cutting Agent image

GreenCut Abrasive Cutting Agent

The Green Umbrella GreenCut™ is an environmentally friendly cutting and slurry agent for treating concrete floors. As part of the GreenCut™ System it cuts the concrete using molecular cutting agents, reducing the number of diamond steps and creating a less porous floor than could previously be achieved. The Green Umbrella GreenCut™ agent starts out by penetrating the concrete allowing for easier and faster processing. The frothy slurry created by the process is ground into the floor to help seal pores, producing a denser surface.


GreenCut™ floors respond differently to color introduction yet they can be colored to allow for endless design possibilities. The Green Umbrella GreenCut™ cuts labor requirements and greatly reduces wear on your metal bond diamond abrasives saving you money. The Green Umbrella GreenCut™ Process uses as few as 2 diamond grit steps to grind, hone and polish concrete floors. The Green Umbrella GreenCut™ System creates a more resilient floor with a superior gloss while saving time, money and eliminating hazardous waste disposal issues - significantly reducing your company's impact on the environment.


Green Umbrella GreenCut™ is specially formulated for use in manufacturing & light assembly plants, warehouse/distribution centers, food service operations, retail stores & showrooms, garages, airports, hospitals and any other areas where polished concrete surfaces are maintained.


SAFER FOR THE ENVIRONMENT
The Green Umbrella GreenCut™ is a responsible alternative for professionals concerned about the environmental impact of the concrete polishing process. The Green Umbrella Green Cut uses a wet process preventing dust from contaminating the air and HVAC system, thereby alleviating concerns regarding indoor ambient air quality. The process diminishes the amount of time and energy spent on a project meaning fewer carbon emissions. Green Cut will not contribute to Alkali-Silica Reaction (ASR). The reduced porosity and harder surface will allow floors to wear longer, stain less and require less frequent maintenance.

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Concrete Treatment - Sealers

Green Umbrella RTU Microfilm™ image

Green Umbrella RTU Microfilm™

Green Umbrella™ RTU (Ready To Use) Microfilm™ is an environmentally friendly hybrid surface treatment that creates a durable micro-thin layer to seal polished concrete floors. Properly applied, Green Umbrella RTU Microfilm forms a breathable, dense, protective layer which is highly resistant to aviation oils, stands up to acid and chemical exposure, and is not prone to whitening, peeling or flaking - with a beautiful high-gloss finish.


Green Umbrella RTU Microfilm is specially formulated for use in manufacturing & light assembly plants, warehouse/distribution centers, food service operations, retail stores & showrooms, parking decks, garages and any other areas where polished concrete surfaces are maintained.


SAFER FOR THE ENVIRONMENT
Green Umbrella RTU Microfilm is a responsible alternative for professionals concerned about the environmental impact of densifiers and other polished concrete treatments. Unlike most traditional products, Green Umbrella Microfilm has a very low VOC content (<50g/L), minimal impact on indoor air quality, and creates an ultra-hard, watertight surface layer that reduces maintenance frequency while significantly extending the life of polished concrete and masonry.


Green Umbrella RTU Microfilm is an environmentally responsible product.


SUPERIOR FEATURES:

  • Ready to use, no dilution
  • Highly resistant to aviation oils for up to 48 hours
  • Stands up to heavy abrasion and high foot traffic
  • Resists acid (organic/inorganic) & chemical exposure
  • Does not support mildew or fungi growth
  • Forms protective shield against UV radiation, resulting in extended dye/color retention
  • Not prone to whitening; will not peel or flake
  • USDA/FDA approved for incidental food contact
  • Very low maintenance


EASY TO APPLY - QUICK TO CURE - SIMPLE TO MAINTAIN

Diluted per the manufacturer's specifications, Green Umbrella Microfilm is exceptionally easy to use. Simply apply with a sprayer and Productions Team-recommended applicator, in single- or multi-coat treatments, for coverage of up to 3000 sq. ft. per gallon. The rapid curing and low polymer/ammonia odor mean less downtime for your facility, and the treated surface requires no waxing - simply auto-scrub or damp mop to clean, and propane burnish to restore the gloss as needed.



Rated 5 based on 1 product reviews
Green Umbrella Outdoor Microfilm™ image

Green Umbrella Outdoor Microfilm™

Green Umbrella™ Outdoor Microfilm™ is an environmentally friendly hybrid surface treatment that creates a durable micro-thin layer to seal concrete. Green Umbrella Outdoor Microfilm is perfect for broom finished, porous, and consolidated concrete surfaces, improving slip and abrasion resistance. When properly applied, Green Umbrella Outdoor Microfilm forms a breathable, dense, protective layer is highly resistant to aviation oils, stands up to acid and chemical exposure, and is not prone to flaking with a beautiful gloss finish.


Green Umbrella Outdoor Microfilm is specially formulated for outdoor honed concrete and outdoor decorative concrete for use in driveways, patios, parking decks, garages and any other areas where concrete surfaces are maintained.


SAFER FOR THE ENVIRONMENT

Green Umbrella Outdoor Microfilm is a responsible alternative for professionals concerned about the environmental impact of densifiers and other concrete treatments. Green Umbrella Outdoor Microfilm creates an ultra-hard, watertight surface layer that reduces the effects of heavy traffic. Green Umbrella Outdoor Microfilm is an environmentally responsible product.


Superior Features:

  • Highly resistant to aviation oils for up to 48 Hours
  • Stands up to heavy abrasion and high foot traffic
  • Resists acid (organic/inorganic) & chemical exposure
  • Does not support mildew or fungi growth
  • Forms a protective shield against UV radiation, resulting in extended dye/color retention
  • Not prone to whitening, peeling or flaking
  • Very low maintenance
  • Withstands extreme temperature, ice and snow


Easy to Apply - Quick to Cure - Simple to Maintain

Green Umbrella Outdoor Microfilm is exceptionally easy to use. Simply apply product with a Patriot sprayer. To accommodate preferred gloss, Green Umbrella Outdoor Microfilm can be used straight for coverage of approximately 400 sq. ft. and a high-gloss finish or diluted in a 1:1 ratio for a semi-gloss finish and approximately 800 sq. ft. of coverage. The rapid curing means less down time for your facility. Due to the reduced porosity and superior resistance to staining, treated surfaces are easy to maintain with the occasional use of a Green Umbrella water broom.



Rated 5 based on 1 product reviews
IceCap Concrete Sealer image

IceCap Concrete Sealer

After the floor has been treated with IceStart and IceStop, IceCap may then be applied to achieve the same brilliance as a traditional profiled, honed and polished floor. In addition to the unparalleled high-gloss finish, IceCap adds additional UV protection and abrasion resistance to the floor.


IceCap is a non-dissipating, non-resinous chemistry that will produce gloss meter readings between 50 and 70 with a 30% increase in reflectivity.
To apply IceCap, simply spray and disperse with a T-bar. After applying IceCap, burnish with a Green Umbrella-recommended high-speed burnisher to produce gloss readings unreachable by other processes.




Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Concrete Treatment - Concrete Densifiers

Green Umbrella™ DryShield image

Green Umbrella™ DryShield

Green Umbrella™ concrete densifiers includes Dry Shield™, an environmentally friendly concrete densifier which deeply penetrates and chemically reacts with concrete to create a floor surface that is harder, denser and less porous, while allowing for maximum penetration of concrete dyes. A clear, odorless solution, Green Umbrella Dry Shield does not require rinsing and removal, saving considerable time and money while eliminating hazardous waste disposal issues - significantly reducing your company's impact on the environment.



VERSATILE APPLICATIONS:
Green Umbrella Dry Shield is specially formulated for use in manufacturing & light assembly plants, warehouse/distribution centers, food service operations, retail stores & showrooms, parking decks, garages, airports, hospitals and any other areas where concrete surfaces are maintained.


SAFER FOR THE ENVIRONMENT
Green Umbrella Dry Shield is a responsible alternative for professionals concerned about the environmental impact of densifiers and other concrete treatments. Unlike many traditional products, Green Umbrella Dry Shield is pH-neutral, compliant with all state VOC standards, and contains no sodium or potassium which can contribute to Alkali Silica Reaction (ASR). The harder, denser and less porous surface created by Green Umbrella Dry Shield means the substrate will stain less and wear longer, reducing maintenance frequency and extending the life of concrete and masonry.

Superior Features:

  • Increases hardness and density, while reducing porosity
  • Requires no rinsing & disposal and will not gel on surface - can be allowed to air dry
  • Decreases black tire marking from lift trucks and other equipment
  • Stands up to heavy abrasion and foot traffic while providing excellent slip resistance
  • Does not interfere with application of concrete dyes.



Rated 5 based on 1 product reviews
Green Umbrella™  Concrete HydroShield™ image

Green Umbrella™ Concrete HydroShield™

Green Umbrella HydroShield™ is a concrete densifier that deeply penetrates and chemically reacts with concrete to create a floor surface that is exceptionally water-resistant, harder, and more dense.


For Non GHP (Non Polished Concrete):

Green Umbrella™ HydroShield™ can be used as stand alone concrete hardener. After final troweling is finished on the substrate, Green Umbrella HydroShield™ can be applied. Proceed with wet cure or ASTM C-309.


For Ground Honed Polished Floors (Polished Concrete):

Hardens the concrete for a longer shine. It is designed to be introduced into the substrate after grinding and honing steps as the foundation treatment for the floor. Offers superior water and abrasion resistance while allowing for a natural appearance to concrete.


VERSATILE APPLICATIONS:

A superior product for residential driveways, sidewalks and patios. Green Umbrella Hydro Shield™ is specially formulated for use in manufacturing and light assembly plants, warehouse/distribution centers, food service operations, retail stores and showrooms, parking decks, garages, airports, hospitals and any other areas
where concrete surfaces are maintained. It can be used for indoor or outdoor concrete.


Superior Features:

  • Superior stand alone concrete hardener.
  • Increases hardness below 1/4 inch depth, while reducing porosity.
  • Repels water including oil and common shop chemicals.
  • Designed for use in an environmental, wet grinding process.
  • pH neutral and non-hazardous.
  • Will not yellow, has natural appearance.
  • Slightly darkens concrete.
  • Requires no rinsing and disposal - will not gel on surface.
  • Decreases black tire markings, greatly improving appearance of floor.
  • Stands up to heavy abrasion and foot traffic while providing excellent slip resistance.
  • A superior product for residential driveways, sidewalks and patios.


Rated 5 based on 1 product reviews
Green Umbrella™ Shield & Enhance™ image

Green Umbrella™ Shield & Enhance™

Green Umbrella™ Shield & Enhance™ is an environmentally friendly concrete densifier that deeply penetrates and chemically reacts with concrete to create a dust-proof floor surface that is harder, denser and exceptionally resistant to the damaging effects of water and salt with up to 91% chloride prevention. Green Umbrella Shield & Enhance is specially engineered to enhance the natural beauty of polished or dyed & polished concrete, providing a deeper and richer appearance to finished surfaces. A clear, odorless solution, Green Umbrella Shield & Enhance does not require rinsing and removal, saving considerable time and money while eliminating hazardous waste disposal issues significantly reducing your company's impact on the environment.


VERSATILE APPLICATIONS:

Green Umbrella Shield & Enhance is specially formulated for use in manufacturing & light assembly plants, warehouse/distribution centers, food service operations, parking decks, garages, airports, hospitals and any other areas where concrete surfaces require protection from water, salt, oils and dust.


SAFER FOR THE ENVIRONMENT

Green Umbrella Shield & Enhance is a responsible alternative for professionals concerned about the environmental impact of concrete densifiers and other concrete treatments. Unlike many traditional products, Green Umbrella Shield & Enhance is compliant with all state VOC standards and contains no sodium or potassium which can contribute to Alkali Silica Reaction (ASR). The surface created by Green Umbrella Shield & Enhance combines the properties of a densifier with the protection of a silane - meaning the substrate will stain less and wear longer, reducing maintenance frequency and extending the life of treated concrete and masonry.


Superior Features:

  • Repels water, oil and shop chemicals while providing 91% chloride prevention
  • Darkens and enhances beauty of natural concrete color
  • Increases hardness and density; adds dust- and stain-proofing properties
  • Requires no rinsing & disposal and will not gel on surface - can be allowed to air dry
  • Excellent resistance to efflorescence and fungi & mildew growth
  • Stands up to heavy abrasion and foot traffic while providing excellent slip resistance


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Concrete Treatments - Colored Densifiers

Green Umbrella™ ColorDeep Concrete Colorant and Densifier image

Green Umbrella™ ColorDeep Concrete Colorant and Densifier

Green Umbrella™ ColorDeep Concrete ColorantGreen Umbrella™ ColorDeep Concrete Colorant is an environmentally friendly colorant that not only gives you beautifully colored concrete but also hardens and densifies at the same time. Green Umbrella™ ColorDeep Concrete Colorant deeply penetrates and chemically reacts with concrete to create a floor surface that is harder, denser and less porous. Green Umbrella™ ColorDeep Concrete Colorant is a superior hardener takingsellsheet_GU_ColorDeep1 the color deep into the subsurface. Unlike other Color denisfiers that have little hardening effect; Green Umbrella™ ColorDeep has superior abrasion resistance. Green Umbrella™ ColorDeep can be resin honed and polished with Green Umbrella Resin (GUR) from 200-3000 grit diamond abrasives on most surfaces. Green Umbrella™ ColorDeep colorants are color dyes with an industry superior color fastness.



Designed for interior use where heavy abrasion resistance is needed. Custom colors are available. The combination of coloring and densifying saves you time and money. Green Umbrella™ ColorDeep is a responsible alternative for professionals concerned about the environmental impact of acid stains dyes. Unlike solvent based dyes or pigments Green Umbrella™ ColorDeep is non-flammable, alleviating the concern that sometimes comes with the use of certain carrying agents like acetone. Green Umbrella™ ColorDeep is compliant with all state VOC standards. Green Umbrella™ ColorDeep is the perfect match for Green Umbrella™ GreenCut and is a part of the Green Umbrella™ Hybrid Green Cut System.


Green Umbrella™ ColorDeep Concrete Colorant can be used as stand alone color concrete hardener. Hardens the concrete for a longer shine. It is designed to be introduced into the substrate after grinding and honing steps as the foundation treatment for the floor. It has superior abrasion resistance and allows for a variety of colors to be concrete.


Varied Locations:

Green Umbrella™ ColorDeep specially formulated for use in manufacturing & light assembly plants, warehouse/distribution centers, food service operations, retail stores & showrooms, parking decks, garages, airports, hospitals and any other areas where concrete surfaces are maintained. It can be used for indoor or outdoor concrete.


Features & Benefits:

  • Deep Subsurface Penetration; Excellent for Abrasion Resistance
  • Densify and Color in one step cutting labor and downtime
  • Custom Colors options available
  • Uniform appearance, no hot spots
  • Breathable surface
  • Designed for use in an environmental, wet grinding process
  • pH neutral & non-hazardous
  • Superior stand alone concrete hardener
  • Increases hardness below 1/4 inch deep, while reducing porosity
  • Will not yellow, has natural appearance
  • Requires no rinsing & disposal and will not gel on surface - can be allowed to air dry
  • Decreases black tire marking from lift trucks, greatly improving appearance of floor
  • Stands up to heavy abrasion and foot traffic while providing excellent slip resistance
  • Water soluble
  • Highly abrasion resistant


Color Chart


GREEN UMBRELLA COLORDEEP IS AN ENVIRONMENTALLY RESPONSIBLE PRODUCT



Rated 5 based on 1 product reviews
Green Umbrella ColorShield™ Concrete Colorant image

Green Umbrella ColorShield™ Concrete Colorant

Green Umbrella™ ColorShield™ concrete colorant is an environmentally friendly concrete finish product that colors the floor as it penetrates. Quick installation and easy to change colors make this the right product for your concrete floors. Green Umbrella Color Shield provides UV stable color and a glossy sheen, and can be used both inside and outside, beautifying concrete with or without diamond polishing. Color Shield eliminates the need for acid stains, neutralizers, and other hazardous waste disposal issues - significantly reducing your impact on the environment.


VERSATILE APPLICATIONS:

Green Umbrella™ ColorShield™ concrete colorant is specially formulated for use in the DIY environment - homes garages and patios. It can also be used in assembly plants, warehouse/distribution centers, food service operations, retail stores & showrooms, parking decks, garages, airports, hospitals, and any other areas where concrete surfaces are maintained.


SAFER FOR THE ENVIRONMENT
GREEN UMBRELLA™ COLOR SHIELD™ is a responsible alternative for professionals concerned about the environmental impact of acid stains, sodium densifiers, and other harmful concrete treatments. Unlike many traditional products, Green Umbrella Color Shield is pH neutral, compliant with all state VOC standards, and contains no sodium or potassium which can contribute to Alkali Silica Reaction (ASR). The harder, denser, and less porous surface created by Green Umbrella Color Shield means the substrate will stain less and wear longer, reducing maintenance frequency and extending the life of concrete and masonry.


SUPERIOR FEATURES:

  • Quick installation, easy to change colors or repair if necessary.
  • UV stable color - can be used both inside and outside without fading
  • No need for sealers, paints or epoxies that flake off
  • Increases hardness and density while reducing porocity
  • Not a stain - no harmful or toxic chemical exposure
  • Beautiful sheen with or without diamond polishing
  • No need for concrete to be flat, Color Shield follows contoured surfaces
  • Stands up to heavy abrasion while providing excellent slip resistance
  • Increased chemical resistance
  • Formulation will not contribute to ASR


EASY TO APPLY - SIMPLE TO MAINTAIN

Green Umbrella Color Shield is already tinted. Simply mix well and apply with a Patriot Sprayer and an exploded tip bristle broom for coverage of up to 400 sq. ft. per gallon. When dry, burnish with a 2000 rpm propane burnisher and a thick black pad. Because of their reduced porosity and superior resistance to staining, maintaining surfaces treated with Green Umbrella Color Shield requires nothing more than occasional damp mopping.


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Concrete Treatments - Subsurface Colorants

NanoColor Concrete Colorant image

NanoColor Concrete Colorant

Green Umbrella NanoDye™ is a translucent dye that uses exceptionally fine molecules of color and deeply penetrates most concrete surfaces. Use NanoDye with acetone for a crisp and vibrant color definition. May also be used with water or added to Green Umbrella DryShield™.

GREEN UMBRELLA CONCRETE DYE IS AN ENVIRONMENTALLY RESPONSIBLE PRODUCT


SUPERIOR FEATURES:

  • No odor, good for application where adjacent areas are occupied.
  • Wide variety of color options.
  • For polished and non-polished concrete
  • VOC compliant
  • Easy application
  • Great for indoor applications.


COVERAGE:

200-400 sqft/gal.


VOLUME AVAILABLE:
8oz, Bulk packaging also available

Rated 5 based on 1 product reviews
Green Umbrella ColorFlash image

Green Umbrella ColorFlash

Green Umbrella ColorFlash™ Concrete Dye is a solvent based, but is VOC compliant with the use of acetone making it an environmentally friendly. This translucent dye uses exceptionally fine molecules of color and deeply penetrates almost all concrete surfaces. Green Umbrella ColorFlash™ Concrete Dye is very successful when coloring concrete. Although GU Dye is colorfast, it is not UV stable in all conditions. Green Umbrella ColorFlash™ Concrete Dye provides 22 standard color possibilities for stencils, patterns, logos and color combinations - with crisp and vibrant color definition.


VERSATILE APPLICATIONS:

Green Umbrella ColorFlash™ Concrete Dye is specially formulated for use in manufacturing and light assembly plants, warehouse/distribution centers, food service operations, retail stores & showrooms, parking decks, garages, airports, hospitals and any other places where polished concrete surfaces are maintained.


SAFER FOR THE ENVIRONMENT

Green Umbrella Concrete Dye is a responsible alternative for professionals concerned about the environmental impact of acid stains. Green Umbrella Concrete Dye is compliant with all state VOC standards, and contains no harmful residues.


GREEN UMBRELLA CONCRETE DYE IS AN ENVIRONMENTALLY RESPONSIBLE PRODUCT


SUPERIOR FEATURES:

  • Rich color intensity with a wide variety of colors
  • Quick drying
  • For polished and non-polsihed concrete
  • VOC compliant
  • Easy application
  • Great for indoors
  • Excellent for stencils and artwork


EASY TO APPLY - SIMPLE TO MAINTAIN

Green Umbrella Concrete Dye is easy to use. Simply mix with one gallon of acetone & penetrating agent and apply using a GU Sprayer with a #8 gray tip for coverage of approximately 400 sq. ft. per gallon. Green Umbrella Concrete Dye dries in minutes. Floors are easy to maintain by auto-scrubbing or damp mopping.


* Please note, that as of 2/01/06 the United States Environmental Protection Agency's June 16, 1995 volatile organic compounds (VOC) classification for acetone remains in effect. The EPA has granted acetone VOC-exempt status. In addition, acetone is not a hazardous air pollutant (HAP) under the Clean Air Act Amendment of 1990. Most states, such as California, follow these federal guidelines. Check with your individual state if the question arises.


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Concrete Treatments - Concrete Floor Maintenance

Green Umbrella™ Green Clean & Degreaser image

Green Umbrella™ Green Clean & Degreaser

Green Umbrella™ Green Clean & Degreaser is simply a tool of nature. Enzymes are present in all living things, where they perform the essential functions of converting food to energy and new cell material. As catalysts in cleaning they speed up natural processes and create natural reactions that otherwise would not materialize. With Green Umbrella™ Concrete Floor Cleaners enzymes bind to the target material catalyzing it into harmless basic elements.


The key is Green Umbrella Green Clean & Degreaser will out perform caustic chemicals and the natural oils found in other cleansers. Think of it as using a doctor's scalpel versus a butter knife; Green Umbrella Green Clean & Degreaser is the right tool for the job, being more effective and avoiding the collateral damage created by other cleaning products.


It's because both natural and chemical cleaners work on the same fundamental principles - acids break down alkalies, and alkalies break down acids. Toxic chemicals work well because they're strong acids and strong alkalies, and natural cleaners are typically less effective because they're weaker acids or alkalies. Green Umbrella Green Clean & Degreaser is unique - using only Enzymes, purified of all bacteria, just like enzyme cleaners used in the surgical suite to clean surgical instruments. THIS means you can trust them to be safe the environment.


Green Umbrella Green Clean & Degreaser is a formula of enzymes blended together for optimum performance on concrete floors and a cleaner that is better at removing grease, hydrocarbons, and removing the stains on your floor. Another advantage is that any remaining enzymes will be re-activated upon contact with water. This characteristic aids in reducing future organic growth.


SAFE
Green Umbrella Green Clean & Degreaser is non-toxic, non-caustic, and hypoallergenic as well as free of harsh fumes and vapors, phosphates, chlorine and petroleum surfactants. Enzymes are not corrosive and can safely be used on any surface not harmed by water.


Enzymes are very specific in comparison to inorganic catalysts such as acids, alkalies, and petrochemicals found in traditional cleaners. They work exclusively on their target, therefore no unattended side affects and no significant warning labels. Have you read the caution labels on your cleaners lately? Rubber gloves, ventilated work areas, and poison control contact instructions, is this stuff safe? In contrast, the consistent use of our Green Umbrella™ Green Clean & Degreaser will reduce the re-growth of organisms, eliminating the invisible food sources that attract them. Enzymes keep working and waiting for moisture and a food source to renew the process.


Green Umbrella Enzymes come from biological systems, and when finished they are readily absorbed back into nature biodegradable and non-toxic. Likewise, the targets of the enzymatic conversion found in Green Umbrella™ Concrete Floor Cleaners are non-toxic and readily broken down to their basic elements. Compared with other ways of controlling chemical reactions, enzymes are more specific, more efficient, and work under milder conditions. Most enzymes function at normal room temperatures with a neutral pH factor, similar to water. By working in neutral conditions, they save energy, provide safer working conditions, and are easier to use. Your only caution is to not subject enzymes to extreme cold or heat, below freezing or above 170 degrees, where they lose their efficacy.



Rated 5 based on 1 product reviews
Green Umbrella Green DeepClean with Slip-Resist image

Green Umbrella Green DeepClean with Slip-Resist

Green Umbrella Green DeepClean with Slip-Resist is an environmentally-friendly, neutral pH cleaner engineered for concrete floors. Simply mopping up a spill may seem to take away the immediate problem. But as you may have often seen, some residue remains and is just spread around. Accumulation of residual oils and moisture promotes mildew and bacteria growth, resulting in health hazards, long term damage to the floor and an increased risk of slipping. Green Umbrella™ Green DeepClean w/ Slip Resist works different than other cleaners by strengthening the slab while removing oil and other deposits. A conditioning formula is absorbed into the slab, adding excellent slip resistance while restoring the floors luster. This results in less maintenance and a healthier, better looking concrete floor.


Green Umbrella™ Green DeepClean w/ Slip Resist was made for use in hand mopping equipment as well as for auto-scrubbers. Green Umbrella™ recommends this as your daily use cleaner in high traffic areas to see the maximum benefits in floor clarity and slip-resistance. This product may be used liberally with no risk of dulling the floor surface causing streaking or residue on cleaned surfaces. Using Green Umbrella™ Green DeepClean w/ Slip Resist on a regular basis will result in a cleaner and safer floor while reducing the annual cost of floor care.


SUPERIOR FEATURES:

  • Added slip-resistance
  • pH neutral
  • Environmentally friendly
  • Quickly releases dirt and oils
  • Concentrated
  • No-rinse formula
  • No harmful phosphates, sodium hydroxides, or butyls
  • Cost-effective and non-damaging


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Concrete Canvas - Construction Protection

RamBoard Concrete Protection image

RamBoard Concrete Protection

Green Umbrella RamBoard™ is a heavy-duty, temporary floor protection engineered for Contractors. Designed with cost and efficiency in mind; it lays out fast and is re-usable making it the best floor protection on the market. RamBoard is non-staining and utilizes its Flex-Fiber™ technology allowing for the curing of new floors on job sites. It provides the perfect solution when protecting new or existing concrete, especially when dealing with treated surfaces as it is breathable yet durable.



Rated 5 based on 1 product reviews
GreenGuard Concrete Protection image

GreenGuard Concrete Protection

Ram Board is a heavy-duty, temporary floor protection engineered for Contractors and beneficial to Architects and Owners. Designed with cost and efficiency in mind, it lays out fast and can be re-usable. Ram Board is non-staining and utilizes Vapor-Cure™ technology allowing for the proper curing of new concrete on any job site.

  • Exclusive Spill Guard™ technology provides added protection against water, paint, mud, and more.
  • Ram Board provides proven and trusted protection for new and existing concrete, and most other floor types. Ram Board is the #1 choice among contractors worldwide.
  • Ram Board is committed to being a good steward of the environment and is FSC Certified. It is composed of 100% recycled materials and contributes toward LEED credits.



Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Concrete Canvas - PolyLock Joint Filler

Green Umbrella PolyLock™ Joint Filler image

Green Umbrella PolyLock™ Joint Filler

Green Umbrella PolyLock™ joint filler solves the problem of edge disbondment frequently experienced when placing new joint filling materials.


The joint filler application is designed to contribute a clean, aesthetically pleasing floor. The edge protective function of joint filler/sealant allows for early application and minimizes the need to repair and refill separated joints.


Before filling joints apply Green Umbrella Joint Primer™ to increase adhesion.


Rated 5 based on 1 product reviews


password:  
Last Update: 2020-05-11