Concrete Curing Solution

SOCIAL

COMPANY OVERVIEW

The GreenIce Cure System™, by GreenUmbrella™, is a complete concrete curing solution to help you - the contractor, to cut your labor, cut your downtime and cut your environmental impact. The process begins with our two-part curing products IceStart™ and IceStop™. These unique curing agents are specially designed to work with the concrete trowel to reduce or eliminate common problems flatwork finishers face. With our third product, IceCap™, you can achieve the same brilliance as you would with a ground, honed and polished floor specified for many box stores and warehouses - All with less labor, less downtime and less environmental impact. Best of all, unlike traditional concrete curing methods, the entire curing process can be completed in just one day!

ALL PRODUCTS

{{this.show}} {{this.hide}} IceStart™ Cure Treatment

IceStart™ Cure Treatment image

IceStart™ Cure Treatment

Troweling with IceStart™ is the beginning of a strong floor. IceStart™ is designed to ease finishing by reducing drag on concrete, reducing subsurface lateral micro-cracks, mud cracks, cat faces and shrinkage cracks. IceStart™ provides for a set time that is retarded in hot weather, without extending the set time in cold weather. It eliminates false set and gives control joints a sharper cut.

Features & Benefits

  • Removes cat faces.
  • Looks like a mechanically polished (GHP) floor.
  • Better protection than found on mechanically finished floors.
  • Opens new markets for flat-work contractors.
  • A hard troweled surface can be achieved without over-troweling.
  • Increased light reflectance - Averages 45 on a 4,500 psi mix.
  • Chasing a slab that has set up too fast is a thing of the past.
  • Will not result in poor water cement ratio as a result of bleeding slab.
  • Passed ASTM C156 and E96 parameters for curing.


Product Sales Sheet
Technical Data Sheet
SDS




Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} IceStop™ Fixative

IceStop™ Fixative image

IceStop™ Fixative

Working as a fixative, IceStop™ is sprayed over the surface once the trowels are finished. Additionally, it creates a protected slab while curing as well as during construction. IceStop™ is applied using garden sprayers or high-volume, low-pressure sprayers.

Features & Benefits

  • Stops the IceStart™
    , working as a fixative.
  • Repels liquids - including water, oil and many chemicals during construction.
  • Increases hardness and density, while reducing porosity.
  • Requires no rinsing and disposal and will not gel on surface - can be allowed to air-dry.
  • Decreases black tire marking from lift trucks and other equipment.
  • Stands up to heavy abrasion and foot traffic while providing excellent slip-resistance.


Product Sales Sheet
Technical Data Sheet
SDS


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} IceCap™ Surface Treatment

IceCap™ Surface Treatment image

IceCap™ Surface Treatment

IceCap™ is a non-dissipating, non-resinous chemistry that will produce gloss meter readings between 50 and 70 a 30% increase in reflectivity. To apply IceCap™, simply spray and disperse with a T-bar. After applying IceCap™, burnish with a Green Umbrella-recommended high-speed burnisher to produce gloss readings unreachable by other processes.

Features & Benefits

• 100% reactive with deep penetration.
• Produces outstanding floor protection and gloss.
• Non-dissipating, non-resinous formula.
• Produces gloss meter readings between 50 and 70 for a 30% increase in reflectivity.
• Will not whiten, peel, or flake.
• Designed for all surface environments and architectural finishes.


Product Sales Sheet
Technical Data Sheet
SDS


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Fiberlite™ Fiber Additive

Fiberlite™ Fiber Additive image

Fiberlite™ Fiber Additive

Green Umbrella Fiberlite™ is a uniquely designed concrete fiber that can be used as a powerful reinforcement. Fiberlite™ can be used as an alternative or combined with wire mesh to reduce cracking due to stress on the slab. When used in a polished concrete application, the fibers are transparent in the mix and can be dyed and polished.

Features & Benefits

  • Enhances performance & durability
  • Provides secondary reinforcement
  • Eliminates plastic shrinkage cracking up to 100%
  • Alkali-resistant & non-corrosive
  • Insoluble in water
  • No fiber protrusion for easy finishing
  • High impact resistance
  • Excellent bond with concrete paste


Technical Data Sheet
SDS


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} GreenIce Gallery

Step 1: IceStart™ image

Step 1: IceStart™

IceStart™ is applied over the concrete during the troweling process.

Rated 5 based on 1 product reviews
Step 2: IceStop™ image

Step 2: IceStop™

IceStop™ is applied after IceStart™ to create a protected and properly cured concrete slab.

Rated 5 based on 1 product reviews
Step 3: Premium Concrete image

Step 3: Premium Concrete

The floor is cured and protected, with increased strength and longevity.

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Featured Floors



password:  
Last Update: 2020-08-18