X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Winfield Products
Lavatory fixtures
CONTACT INFO
1689 E. Mission Blvd.
Pomona
, CA
91766
Phone:
909-326-1551
http://winfieldproduct.com
Request for information
Winfield Products
Contact Us / RFI
Products similar to Winfield Products
Security Fixtures
Bradley Corp.
CAD
BIM
SPECS
Rated
5
based on
1
product reviews
Express® Lavatory Systems
Bradley Corp.
CAD
BIM
SPECS
Rated
5
based on
1
product reviews
Advocate Lavatory Systems
Bradley Corp.
CAD
BIM
SPECS
Rated
5
based on
1
product reviews
Verge Lavatory Systems
Bradley Corp.
CAD
BIM
SPECS
Rated
5
based on
1
product reviews
OmniDeck™ Lavatory Systems
Bradley Corp.
CAD
BIM
SPECS
Rated
5
based on
1
product reviews
D13 Sink System
Excel Dryer Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
Patient Care Products
Bradley Corp.
CAD
BIM
SPECS
Rated
5
based on
1
product reviews
Frequency® Lavatory Systems
Bradley Corp.
CAD
BIM
SPECS
Rated
5
based on
1
product reviews
FS520 8" x 8" x 6" Deep Floor Sink
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
FS740 12" Round x 10" Deep Floor Sink
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
FS720 12" x 12" x 6" Deep Floor Sink
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
FS730 12" x 12" x 8" Deep Floor Sink
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
FS520-30 8" x 6" Deep Floor Sink
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
FS720-30 12" x 6" Deep Floor Sink
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
P4120-10D 12″ x 12″x 10″ Stainless Steel Fabricated Floor Sink
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
More searched products...
CSI sections relating to Lavatory fixtures
[10] Specialties
10 28 00 Toilet, Bath, and Laundry Accessories
10 28 13 Toilet Accessories
[22] Plumbing
22 40 00 Plumbing Fixtures
22 41 00 Residential Plumbing Fixtures
22 41 13 Residential Water Closets, Urinals and Bidets
22 41 13.16 Residential Urinals
22 41 16 Residential Lavatories and Sinks
22 41 16.13 Residential Lavatories
22 41 16.16 Residential Sinks
Additional related products
All data & files
Trex Outdoor Kitchens
Outdoor Kitchen Countertops
Rated
5
based on
1
product reviews
CAD
SPECS
CATALOGS
VIDEOS
All data & files
LATICRETE International, Inc.
HYDRO BAN® Pre-Sloped Shower Pan
Rated
5
based on
1
product reviews
SPECS
All data & files
Linear Interior Systems Inc.
Bathroom Accessories Collections
Rated
5
based on
1
product reviews
SPECS
CATALOGS