VERANO by MDL SOLUTIONS
VERANO by MDL SOLUTIONS
Heating, Cooling and Ventilation equipment
CONTACT INFO
2275 Upper Middle Rd. E. Suite 101
Oakville, ON, Canada L6H 0C3
Phone: 289-799-3414
Request for information VERANO by MDL SOLUTIONS Contact Us / RFI
CONTENT
CSI specifications / specs
Catalogs / Brochures
press releases
SOCIAL
PRODUCTS RELATED TO YOUR SEARCH

MDL VERANO Steel Wall & Floor - STL

Standards

  • Esthetic design, stylish appearance
  • Flat surface capable of conducting a large part of heat from the top
  • Front surface allowing for freely touching
  • Connection option with 4 inputs/outputs and 6 inputs/outputs
  • Various heights, lengths and models and types options
  • High pressure resistance
  • World standard color: RAL 9016, epoxy polyester electrostatic powder paint
  • Environment friendly water-based primer
  • Corrosion resistant Special package resistant to any impacts
  • Ready to install with its accessories in the package
  • Optionally included Piping Cover Panels
  • 10 year guaranteed
  • DC01 quality steel materials are tested to (190 PSI) 13 bars and are welded using automatic welding processes
  • Produced in accordance with EN10130 material standard (Cold rolled, low carbon steel flat product for cold forming wet paint and epoxy powder coatings
  • Panels have been salt spray test for 700


OPTIONS

  • Mounting Accessories

Rated 5 based on 1 product reviews
SPECS CATALOGS
COMPANY OVERVIEW

Incorporated in Canada during 2008, our family business combines several main achievements and ideology from European Ancestry dating back over 250 years. During those times land procurement, transportation and property management was our focus. Today our growth in North America largely comes from understanding our customers need to build the highest quality, most energy efficient, leading edge properties. Our success in large part comes from Condo developers, Building management, Commercial Builders and Institutional (schools). A special team has been developed to work on residential projects.


The core of the business is state of the art equipment as well as partnering with traditional products that are the most efficient in their class, but also the most economical to install compared to other products in their class. Our Manufacturing solutions are European/ North American / Hong Kong based enabling products to be state of the art upon arrival to North America. All products are ETL/ UL or CSA listed.


We also point our compass at Architects, Engineers And Installing Contractors. We do it with flair by offering options a lot of options. We provide customizable solutions and tackle every project uniquely. We are defining the way buildings heat, cool and ventilate. This requires revolutionizing products with intensive R&D and our unique manufacturing and global partners understand this. To Bring the most advanced HVAC solutions to the market has enabled our MDL Solutions to be supported by some of the most prestigious buildings and people around the world.

ALL PRODUCTS

MDL VERANO Facade - VKF

STANDARDS

  • Casing Made of hot dip galvanized steel sheet with zinc magnesium
  • Powder Coated with RAL 9007
  • Copper & Aluminum Heat Exchanger with air Vent
  • Internal Connection Points 1/2″ or 3/4″ NPT connections


OPTION

  • Casing in Any Colour


Rated 5 based on 1 product reviews
SPECS CATALOGS

MDL VERANO Trench Fan Coil - VKN

Standards

  • Trench (casing) made of hot-dip galvanized steel sheet with zinc magnesium coating, powder painted in black RAL 9005
  • Copper and aluminium heat exchanger with air vent
  • 24 V DC fan with EC motor
  • fan cover
  • Connection space cover
  • Water connection 3/4"
  • Fixing anchors, leveling/fixing anchors


Options

  • Trench (casing) painted in any RAL colour,
  • Valves, Actuators and Power Supply
  • Decorative frame around the heater casing, L or F type made of natural aluminum, powder coated in RAL, anodized or can be done as wood imitation
  • Aesthetic Heel Proof grille made of aluminum, wood or stainless steel
  • Installation cover to protect against damage during transport and installation



Rated 5 based on 1 product reviews
SPECS CATALOGS

MDL VERANO Pedestal - SCV

Standards

  • Casing Made of hot dip galvanized steel sheet with zinc magnesium
  • Powder Coated with RAL 9003
  • Copper & Aluminum Heat Exchanger with air Vent
  • Encased Leg
  • Internal Connection Points 1/2″ or 3/4″ NPT connections


Options

  • Any RAL Powder Coating Colour
  • 24V Fans
  • Top Grille Customization
  • Wood Bench Option



Rated 5 based on 1 product reviews
SPECS CATALOGS

MDL VERANO Wall Radiator - NCV

Standards

  • Casing Made of hot dip galvanized steel sheet with zinc magnesium
  • Powder Coated with RAL 9003
  • Copper & Aluminum Heat Exchanger with air Vent
  • Encased Leg
  • Internal Connection Points 1/2″ or 3/4″ NPT connections


Options

  • Any RAL Powder Coating Colour
  • Installed Valves
  • Wooden Style Casing or Carbon Design
  • 24V Fans
  • Top Grille Customization



Rated 5 based on 1 product reviews
SPECS CATALOGS

MDL VERANO Bench Heater - COMODO

Standards

  • Casing made of hot-dip galvanized steel sheet with zinc magnesium coating, powder painted in black RAL 7047 & RAL 9005
  • Copper and aluminium heat exchanger with air vent & TRV Valve.a
  • Unit sides made of Tempered Glass
  • Fan cover
  • Connection space cover
  • Water connection 3/4"
  • Wood Board Are Oak Wood


Options

  • Any Colour or Materials
  • Fans & Cooling
  • Unit sides made with any Graphic or Logo



Rated 5 based on 1 product reviews
SPECS CATALOGS

MDL VERANO Trench Heater - VK15

Standards

  • Trench (casing) made of hot-dip galvanized steel sheet with zinc magnesium coating, powder painted in black RAL 9005
  • Copper and aluminium heat exchanger with air ven
  • Connection space cover
  • Water connection 3/4"
  • Fixing anchors, leveling/fixing anchors


Options

  • Trench (casing) painted in any RAL colour,
  • Decorative frame around the heater casing, L or F type made of natural aluminum, powder coated in RAL, anodized or can be done as wood imitation
  • Aesthetic Heel Proof grille made of aluminum, wood or stainless steel
  • Installation cover to protect against damage during transport and installation



Rated 5 based on 1 product reviews
SPECS CATALOGS

MDL VERANO Steel Wall & Floor - STL

Standards

  • Esthetic design, stylish appearance
  • Flat surface capable of conducting a large part of heat from the top
  • Front surface allowing for freely touching
  • Connection option with 4 inputs/outputs and 6 inputs/outputs
  • Various heights, lengths and models and types options
  • High pressure resistance
  • World standard color: RAL 9016, epoxy polyester electrostatic powder paint
  • Environment friendly water-based primer
  • Corrosion resistant Special package resistant to any impacts
  • Ready to install with its accessories in the package
  • Optionally included Piping Cover Panels
  • 10 year guaranteed
  • DC01 quality steel materials are tested to (190 PSI) 13 bars and are welded using automatic welding processes
  • Produced in accordance with EN10130 material standard (Cold rolled, low carbon steel flat product for cold forming wet paint and epoxy powder coatings
  • Panels have been salt spray test for 700


OPTIONS

  • Mounting Accessories

Rated 5 based on 1 product reviews
SPECS CATALOGS

MDL VERANO Force Flow - PFWB

Standards

  • Casing Made galvanized steel sheet with zinc magnesium
  • EC Motor
  • Return Air plenum with Air Filer
  • Statically/ Dynamically balanced cetrifugal fans
  • 24V signal for modulating valve with drain Pump
  • Louvers
  • Zone Control product operation
  • Limited LED Diagnostics
  • Internal Connection Points 3/4″ NPT connections


Options

  • Infrared handset controller wireless
  • 24V Signal modulating Valves
  • Continuous Modulation or On/off
  • Valves
  • Electric Heat
  • Preheat Configuration
  • Complete Diagnostic
  • Up 32 Secondary Slave unit control with IR handset
  • Up to 2048 unit Control via BMS control



Rated 5 based on 1 product reviews
SPECS CATALOGS

MDL VERANO PTAC Heat Pump

Standards

  • Efficient design with EER as high as 13.0 and COP of 3.55. Exceeds current AHRI standards and DOE requirements.
  • Optimized air discharge configurations with large axial blower wheels and lower blower speeds resulting in lower sound levels in occupied spaces.
  • Temperature sensors are used to detect if the compressor or evaporator is too cold and then signals to stop the operation of the unit.
  • Unit will perform self diagnostic and display appropriate error code.
  • When in Rapid Heat Mode, electric heat will be engaged to raise the room temperature quickly. When room temperature is met the unit will revert to standard heat pump mode.
  • All units are thoroughly tested before shipping to ensure functionality
  • Easy installation, two stage heater, and standard control panels.


Options

  • 18 Gage insulated wall sleeve
  • Outdoor Grilles
  • Panel Cover Lock
  • Condensate drainage hose kit
  • Optional Controls
  • Leveling Legs



Rated 5 based on 1 product reviews
SPECS CATALOGS

MDL VERANO Towel Heater - TWL

Standards

  • Easy installation
  • Esthetic & Decorative
  • Suitable Production to EN 442 standards
  • RAL 9016 Epoxy Polyester Electrostatic Powder Paint
  • Optimum Heat Output & Number of Tubes
  • High Pressure Resistance
  • Corossion Resistance
  • Straight and Curved Options
  • 4 x R 1/2" and 6 x R 1/2" options
    (Bottom Middle Connection)
  • Wide range of dimensions
  • Ready to install: Relevant Wall Fixing Accessories are included



Rated 5 based on 1 product reviews
SPECS CATALOGS

MDL Verano Wall Mount CALIENTE Convector Heater

Hot summer, vacation, holidays and the best possible atmosphere. It is for this carefree time you miss the cool days of sitting at work, school or home. Regardless of where you are we want you to always be able to feel the summer heat. Invariably we create a good atmosphere. We have designed a completely new series of heaters standing and wall of the cold case and a hot interior. Our new radiators named CALIENTE, meaning HOT. What's cool, however, is the glass grille in black, which hides the touch display panel.

Rated 5 based on 1 product reviews
SPECS CATALOGS

MDL Verano Floor Mount CALIENTE Convector Heater

Hot summer, vacation, holidays and the best possible atmosphere. It is for this carefree time you miss the cool days of sitting at work, school or home. Regardless of where you are we want you to always be able to feel the summer heat. Invariably we create a good atmosphere. We have designed a completely new series of heaters standing and wall of the cold case and a hot interior. Our new radiators named CALIENTE, meaning HOT. What's cool, however, is the glass grille in black, which hides the touch display panel.

Rated 5 based on 1 product reviews
SPECS CATALOGS

MDL VERANO CLIMA Trench Fan Coil - CVK

Standards

  • Trench (casing) made of hot-dip galvanized steel sheet with zinc magnesium coating, powder painted in black RAL 9005
  • Copper and aluminium heat exchanger with air vent
  • 24 V DC fan with EC motor
  • fan cover
  • Connection space cover
  • Water connection 3/4"
  • Fixing anchors, leveling/fixing anchors


Options

  • Trench (casing) painted in any RAL colour
  • Drain kit, must be connected to the sewage system
  • Decorative frame around the heater casing, L or F type made of natural aluminum, powder coated in RAL, anodized or can be done as wood imitation
  • Aesthetic Heel Proof grille made of aluminum, wood or stainless steel
  • Installation cover to protect against damage during transport and installation



Rated 5 based on 1 product reviews
SPECS CATALOGS

MDL VERANO Cassette Fan Coil - PCG

Standards

  • Casing Made galvanized steel sheet with zinc magnesium
  • EC Motor
  • Return Air plenum with Air Filer
  • Statically/ Dynamically balanced cetrifugal fans
  • 24V signal for modulating valve with drain Pump
  • Louvers
  • Zone Control product operation
  • Limited LED Diagnostics
  • Internal Connection Points 3/4″ NPT connections


Options

  • Fresh air up to 15%
  • Infrared handset controller wireless
  • 24V Signal modulating Valves
  • Continuous Modulation or On/off
  • Valves
  • Electric Heat
  • Preheat Configuration
  • Complete Diagnostic
  • Up 32 Secondary Slave unit control with IR handset
  • Up to 2048 unit Control via BMS control



Rated 5 based on 1 product reviews
SPECS CATALOGS

MDL VERANO Highwall Fan Coil - SWC

Standards

  • Casing Made galvanized steel sheet with zinc magnesium
  • EC Motor
  • Return Air plenum with Air Filer
  • Statically/ Dynamically balanced cetrifugal fans
  • 24V signal for modulating valve with drain Pump
  • Louvers
  • Zone Control product operation
  • Limited LED Diagnostics
  • Internal Connection Points 3/4″ NPT connections


Options

  • Infrared handset controller wireless
  • 24V Signal modulating Valves
  • Continuous Modulation or On/off
  • Valves
  • Electric Heat
  • Preheat Configuration
  • Complete Diagnostic
  • Up 32 Secondary Slave unit control with IR handset
  • Up to 2048 unit Control via BMS control



Rated 5 based on 1 product reviews
SPECS CATALOGS

MDL VERANO ECM Fan Coil - PDWA

Standards

  • Casing Made galvanized steel sheet with zinc magnesium
  • EC Motor
  • Return Air plenum with Air Filer
  • Statically / Dynamically balanced cetrifugal fans
  • 24V signal for modulating valve with drain Pump
  • Louvers
  • Zone Control product operation
  • Limited LED Diagnostics
  • Internal Connection Points 3/4" NPT connections


Options

  • Infrared handset controller wireless
  • 24V Signal modulating Valves
  • Continuous Modulation or On/off
  • Valves
  • Electric Heat
  • Preheat Configuration
  • Complete Diagnostic
  • Up 32 Secondary Slave unit control with IR handset
  • Up to 2048 unit Control via BMS control



Rated 5 based on 1 product reviews
SPECS CATALOGS

MDL VERANO ECM High Static Fan Coil - PDWB

Standards

  • Casing Made galvanized steel sheet with zinc magnesium
  • EC Motor
  • Return Air plenum with Air Filer
  • Statically/ Dynamically balanced cetrifugal fans
  • 24V signal for modulating valve with drain Pump
  • Louvers
  • Zone Control product operation
  • Limited LED Diagnostics
  • Internal Connection Points 3/4″ NPT connections


Options

  • Infrared handset controller wireless
  • 24V Signal modulating Valves
  • Continuous Modulation or On/off
  • Valves
  • Electric Heat
  • Preheat Configuration
  • Complete Diagnostic
  • Up 32 Secondary Slave unit control with IR handset
  • Up to 2048 unit Control via BMS control



Rated 5 based on 1 product reviews
SPECS CATALOGS

MDL VERANO Vertical Mini Air Handling Unit - VAHU

Standards

  • The Eco H-STAT Series Vertical Mini Air Handling Unit Ducted Fan Coils offers as standard 1 inch (25mm) Nylon Mesh Filter, and option to choose left or right side coil connections.
  • Energy Efficiency
  • Filters G4 filters for air filtration compliant with EN779 standard positioned at intake.
  • Insulated aluminum condensate drain pan is standard.


Options

  • Total Control Board (S type)
  • Flexi Control Board (W type)
  • Infra-red handset controller + wall holder
  • ABS External LED receiver
  • Unlimited wired wallpad controller
  • Dip switch configuration system
  • Universal EC Thermostat
  • STCD series thermostats



Rated 5 based on 1 product reviews
SPECS CATALOGS

MDL VERANO Horizontal Mini Air Handling Unit - HAHU

Standards

  • Double skinned Casing
  • Washable filter, double layer acrylic nylon with aluminum frame
  • Steel drain pan
  • Fan Section
  • Control system (w4 type)


Options

  • G4 (Merv 8) filter module
  • Mixing and recirculating chamber
  • 0~10V Modulating 2-way value kit
  • On/Off 2-way value kit
  • On/Off 3-way valve kit
  • Electrical heating module
  • AC/EC thermostat
  • AQI Control PCB-S5
  • Complete function PCB-S6
  • Wired wall pad
  • Differential pressure transducer



Rated 5 based on 1 product reviews
SPECS CATALOGS

Selection Software

Selection software has been developed and is available for all product selection.
Please Contact Us directly to obtain it.
Email: general@mdlsoln.com



Rated 5 based on 1 product reviews
CATALOGS

MDL VERANO ECM HIGH STATIC FAN COIL - PDWB

STANDARDS

  • Casing Made galvanized steel sheet with zinc magnesium
  • EC Motor
  • Return Air plenum with Air Filer
  • Statically/ Dynamically balanced cetrifugal fans
  • 24V signal for modulating valve with drain Pump
  • Louvers
  • Zone Control product operation
  • Limited LED Diagnostics
  • Internal Connection Points 3/4″ NPT connections


OPTIONS

  • Infrared handset controller wireless
  • 24V Signal modulating Valves
  • Continuous Modulation or On/off
  • Valves
  • Electric Heat
  • Preheat Configuration
  • Complete Diagnostic
  • Up 32 Secondary Slave unit control with IR handset
  • Up to 2048 unit Control via BMS control




Rated 5 based on 1 product reviews
SPECS CATALOGS

MDL VERANO CASSETTE FAN COIL - PCG

Standards

  • Casing Made galvanized steel sheet with zinc magnesium
  • EC Motor
  • Return Air plenum with Air Filer
  • Statically/ Dynamically balanced cetrifugal fans
  • 24V signal for modulating valve with drain Pump
  • Louvers
  • Zone Control product operation
  • Limited LED Diagnostics
  • Internal Connection Points 3/4" NPT connections


Options

  • Fresh air up to 15%
  • Infrared handset controller wireless
  • 24V Signal modulating Valves
  • Continuous Modulation or On/off
  • Valves
  • Electric Heat
  • Preheat Configuration
  • Complete Diagnostic
  • Up 32 Secondary Slave unit control with IR handset
  • Up to 2048 unit Control via BMS control



Rated 5 based on 1 product reviews
SPECS CATALOGS

MDL VERANO PTAC Heat Pump

Standards

  • Efficient design with EER as high as 13.0 and COP of 3.55. Exceeds current AHRI standards and DOE requirements.
  • Optimized air discharge configurations with large axial blower wheels and lower blower speeds resulting in lower sound levels in occupied spaces.
  • Temperature sensors are used to detect if the compressor or evaporator is too cold and then signals to stop the operation of the unit.
  • Unit will perform self diagnostic and display appropriate error code.
  • When in Rapid Heat Mode, electric heat will be engaged to raise the room temperature quickly. When room temperature is met the unit will revert to standard heat pump mode.
  • All units are thoroughly tested before shipping to ensure functionality
  • Easy installation, two stage heater, and standard control panels.


Options

  • 18 Gage insulated wall sleeve
  • Outdoor Grilles
  • Panel Cover Lock
  • Condensate drainage hose kit
  • Optional Controls
  • Leveling Legs



Rated 5 based on 1 product reviews
SPECS CATALOGS

MDL VERANO Vertical Mini AHU - VAHU

Standards

  • The Eco H-STAT Series Vertical Mini Air Handling Unit Ducted Fan Coils offers as standard 1 inch (25mm) Nylon Mesh Filter, and option to choose left or right side coil connections.
  • Energy Efficiency
  • Filters G4 filters for air filtration compliant with EN779 standard positioned at intake.
  • Insulated aluminum condensate drain pan is standard.


Options

  • Total Control Board (S type)
  • Flexi Control Board (W type)
  • Infra-red handset controller + wall holder
  • ABS External LED receiver
  • Unlimited wired wallpad controller
  • Dip switch configuration system
  • Universal EC Thermostat
  • STCD series thermostats



Rated 5 based on 1 product reviews
SPECS CATALOGS

MDL VERANO Horizontal Mini AHU - HAHU

Standards

  • Double skinned Casing
  • Washable filter, double layer acrylic nylon with aluminum frame
  • Steel drain pan
  • Fan Section
  • Control system (w4 type)


Options

  • G4 (Merv 8) filter module
  • Mixing and recirculating chamber
  • 0~10V Modulating 2-way value kit
  • On/Off 2-way value kit
  • On/Off 3-way valve kit
  • Electrical heating module
  • AC/EC thermostat
  • AQI Control PCB-S5
  • Complete function PCB-S6
  • Wired wall pad
  • Differential pressure transducer



Rated 5 based on 1 product reviews
SPECS CATALOGS

MDL Ventilation Fancoil VCVK

Standards

  • Trench (casing) made of steel coated steel zinc-magnesium, standard powder coating black RAL 9005,
  • Highly Capacity copper - aluminum heat exchanger coated in black with air vent,
  • 24V DC fan with EC motor (Tangential fan option)
  • Connection space cover,
  • Fan cover,
  • Strut assembly
  • Coated condensate drip pan
  • 3/4" condensate connection
  • Fixing anchors
  • Duct connection O 4inch mechanical ventilation
  • Built-in air flow modulator


Options

  • Trench (casing) powder coated in any color RAL
  • Condensate removal kit Decorative frame around trench casing type L or F made natural aluminum or anodized
  • Power coated in RAL
  • Anodized or can be done as wood imitation
  • Aesthetic grille made of aluminum (natural anodized or powder coated in any color RAL) or stainless steel
  • Installation Cover to protect fan coil unit from damage during transport and installation
  • Dust filter Insulation between trench casing and grille
  • Height adjustments Mounting kit for raised floor.



Rated 5 based on 1 product reviews
SPECS CATALOGS