Who we are
Experts
We design and manufacture humidification systems to meet your unique humidification requirements. We have earned our reputation as the humidification experts by supporting customers' unique commercial, health care, industrial, and process-critical applications for more than 50 years.
Innovators
Through extensive research and development efforts, we continue to develop industry-leading innovations that greatly improve methods for adding moisture to air with precise control.
Our mission
Our mission is to provide customers with exceptional service and superior products that condition or control air for HVAC applications.
Gas Steam Humidifier - GTS® LX series
The LX Series is the only gas-fired humidifier that combines the highest efficiency on the market with ultra-low NOx in a single design.
Thermal (combustion) efficiency:
94% Higher Heating Value (HHV) of fuel
103% Lower Heating Value (LHV) of fuel
Features and Benefits
- High efficiency and ultra-low NOx in a single design
- Minimum 5:1 turndown ratio
- Smart drain technology automatically adjusts drain intervals
- Category IV (condensing, positive pressure) venting
- Indoor and outdoor models
- Integral drain tempering
- Fully interoperable with BACnet®, ModBus®, or LonTalk systems
- Vapor-logic® controller touchscreen display
Specifications
Capacity: Steam capacities from 50 to 600 lbs/hr (23 to 272 kg/h)
Control: ±3% RH
Applications: Designed to be space-conscious and streamlined
Options: Water treatment system, climate-controlled outdoor enclosure, wall mount (LX-50 to LX-100), and support legs (LX-50 to LX-150)
Electric Steam Humidifiers - RTS® humidifier RX series
Electric steam humidifiers can be installed in a variety of applications and mounting configurations. They are compatible with a wide range of control options and all water types and encompass a wide range of capacities and steam distribution methods.
Features and Benefits
- Accurate, responsive control with Vapor-logic® touchscreen controller
- Smart drain technology adjusts drain intervals automatically
- Matching Space Distribution Units
- Easy installation
Specifications
Capacity: Steam capacities from 6 to 324 lbs/hr (2.6 - 147 kg/h); link up to 8 units for capacity up to 2,592 lbs/hr (1,176 kg/hr)
Control: ±1% RH, Vapor-logic® controller
Applications: Designed to work with any voltage with a wide range of heater sizes, staging options, and model configurations
Options: Water treatment system, climate controlled outdoor enclosure
Electric Steam Humidifiers - Vaporstream®
From providing comfort humidity to meeting the strictest clean-room requirements, the Vaporstream electric humidifier is an industrial-grade unit designed to meet the humidification demands of any building environment. Vaporstream models and options include multiple control capabilities, a broad capacity range, and compatibility with all water types.
Features and Benefits
- Accurate, responsive control with Vapor-logic® controller
- On-off or time-proportioned control, with solid-state relay option
- Disperses steam through ductwork or directly into a space
- Passed rigorous tests to meet IBC standard and OSHPD pre-approval for Seismic Certification option
- Made in the USA
Specifications
Capacity: Steam capacities from 5.7 to 285 lbs/hr (2.6 to 129 kg/h); link up to 16 units together for capacity up to 4,560 lbs/hr (2068 kg/h)
Control: ±1% RH, Vapor-logic® controller
Applications: Designed to work with any voltage with a wide range of heater sizes, staging options, and model configurations
Options: Water treatment system, weather cover, and climate-controlled outdoor enclosure
Electric Steam Humidifiers - Vapormist®
The Vapormist humidifier is a compact, cabinet-style unit perfect for finished spaces and compatible with all water types and numerous dispersion options. Installation is a snap, just attach the frame to a supporting structure and connect electrical and water services.
Features and Benefits
- Compatible with all water types (tap, softened, deionized, reverse osmosis)
- Disperses steam through ductwork with dispersion tubes or panels, depending on the dispersion method chosen.
- Passed rigorous tests to meet IBC standard and OSHPD pre-approval for Seismic Certification option
- Made in the USA
Specifications
Capacity: Steam capacity from 6 to 102 lbs/hr (2.7 to 46 kg/h), link up to 16 units for capacity up to 1632 lbs/hr (740 kg/h)
Control: ±3% RH, Vapor-logic® controller
Applications: Designed to be a compact, cabinet-style unit with no visible vapor trail, ideal for use in finished spaces
Options: Space distribution unit, water treatment system
Electric Steam Humidifiers - CRUV
The compact CRUV humidifier can be mounted inside an existing enclosure, such as a packaged air conditioning unit or in an existing system, such as an environmental chamber. CRUV is self-contained, compatible with all water types, and the clear choice for adding a humidification system while meeting minimum space requirements.
Features and Benefits
- Compatible with all water types (tap, softened, deionized, reverse osmosis)
- Easy tank access without disconnecting wires or plumbing
- Made in the USA
Specifications
Capacity: Steam capacities from 6 to 102 pounds per hour (2.7 to 46 kg/h)
Control: ±3% RH, standard CRUV controller or optional Vapor-logic® controller
Applications: Designed to integrate inside an existing enclosure, such as a packaged air conditioning unit or added to an existing system, such as an environmental chamber
Options: Water treatment system
Electric Steam Humidifiers - XT series electrode humidifier
XT Series electrode humidifiers provide humidification for a wide range of buildings, including health care, commercial, industrial, and government facilities. Easy installation and cylinder replacement together with minimal maintenance make XT Series one of the most affordable humidification systems to purchase and install.
Features and Benefits
- Easy to maintain
- Adaptable
- Automatic drain and fill events for optimized humidifier performance based on water type
- Mini-drain setting can be enabled on Vapor-logic controller
- Made in USA
Specifications
Capacity: Steam capacities from 5 to 287 lbs/hr (2 to 130 kg/h)
Control: Vapor-logic® controller
Applications: Designed for easy installation and minimal maintenance
Options: User-selected drain water tempering
DriSteem - USA
Electric Steam Humidifiers - XT Outdoor Humidifier
The XT humidifier with an outdoor enclosure is offered for all single-cylinder XT models (002-048) for up to 143 lb/hr (65 kg/h). The XT humidifier with outdoor enclosure has NEMA 3R rated enclosure with operating temperature range between 40°F (5°C) and 120°F (50°C). An optional heating package with a thermostatically controlled heater lowers the operating range to -40°F (-40°C). Enclosure panels are fabricated from 14 and 18-gauge G-90 galvanized steel for corrosion resistance with weather-tight silicone sealant.
Electric Steam Humidifiers - XTR Humidifier
The XTR electrode humidifier provides humidification for a wide range of buildings, including residential and light commercial applications. Replaceable cylinders make this humidifier ultra-easy to maintain.
Features and Benefits
- Easy to operate
- Easy to maintain - just replace the cylinder
- Affordable to buy; economical to operate
- Disperse steam into ductwork or open spaces
- Automatic drain and fill events for optimized humidifier performance based on water type
Specifications
Capacity: Steam capacities from 5 to 11 lbs/hr (2.5 to 5.1 kg/h)
Control: On-board push-button controller
Applications: Designed for easy installation and minimal maintenance
Options: XTR fan pack for finished stud walls
Steam Exchange Humidifier - STS® humidifier
DriSteem's STS® (steam-to-steam) humidifier creates chemical-free humidification steam using boiler steam as its energy source. Boiler steam in the heat exchanger vaporizes clean fill water into humidification steam. No boiler steam or chemicals ever enter the humidified space, instead they return to the boiler.
Features and Benefits
- Chemical-free humidification using on-site boiler steam
- Easy retrofit for steam injection humidifiers
- Passed rigorous tests to meet IBC standard and OSHPD pre-approval for Seismic Certification
- Made in the USA
Specifications
Capacity: Steam capacities from 20 to 1600 lbs/hr (9.1 to 726 kg/h)
Control: ±1% RH, Vapor-logic® controller
Applications: Designed to use on-site boiler steam
Options: Water treatment system, weather cover, climate-controlled outdoor enclosure, and Drain-kooler water tempering device
Low-maintenance Humidification System
Combines two proven DriSteem products, the Vapormist® electric humidifier and the 200 Series reverse osmosis system in one fully integrated package. High purity water means less chalky scale build-up in the humidifier evaporating chamber, ensuring reliable, long-term humidifier performance. Set up, view, and adjust humidification and water treatment functions at the unit or through building automation functions using a single Vapor-logic® controller.
Features and Benefits
- Electric humidifier and reverse osmosis system in one fully integrated package
- Less time and effort for maintenance
- Single user interface
- Made in the USA
Specifications
Capacity: Steam capacity from 6 to 102 lbs/hr (2.7 to 46 kg/h), link up to 16 units for capacity up to 1632 lbs/hr (740 kg/h)
Control: ±3% RH, Vapor-logic® controller
Water: For best results, use softened water
Pressurized Steam Humidifiers - Ultra-sorb® Model XV
An industry first for pressurized steam, Ultra-sorb Model XV vaporizes dispersion-generated condensate and returns pressurized condensate to the boiler without additional pumps, valves, vents, or controls.
Features and Benefits
- Most efficient dispersion
- Zero water waste
- All condensate returns to the boiler while still hot, saving energy, water, and boiler chemicals
- Lowest heat gain
- High-efficiency insulated tubes and an insulated steam delivery header reduce airstream heat gain by up to 85%
- Made in USA
Specifications
Capacity: Wide capacity range and options, steam capacity up to 2,720 lbs/hr (1,235 kg/h)
Applications: Designed for rapid, drip-free absorption, steam does not condense on downstream devices
Options: 316 stainless steel construction, seismic certification
Pressurized Steam Humidifiers - Ultra-sorb® Model LV & LH
Models LV and LH disperse steam generated by pressurized steam boilers or by non-pressurized steam generators such as DriSteem's GTS® humidifier, STS® humidifier, Vaporstream® humidifier, Vapormist® humidifier, and XT series humidifiers.
Features and Benefits
- Most versatile dispersion
- Efficient
- Lowest installation cost
- Made in USA
Specifications
Capacity: Wide steam capacity range, up to 4,000 lbs/hr (1814 kg/h)
Applications: Designed for rapid, drip-free absorption, steam does not condense on downstream devices
Options: High-efficiency insulated tubes, 316 stainless steel construction, seismic certification
Pressurized Steam Humidifiers - Ultra-sorb® Model MP
Ultra-sorb Model MP is a multi-purpose humidifier dispersion panel for both pressurized and atmospheric steam applications in AHUs or ducts.
Features and Benefits
- Disperses steam generated by pressurized steam boilers or by non-pressurized steam generators
- Ultra-sorb performance for jobs requiring less capacity than Models LV and LH
- Lowest installation cost
- Available with DriSteem's industry-leading high-performance dispersion tube insulation
- Same-side steam inlet and condensate outlet for a clean installation in AHUs or ductwork
- Made in USA
Specifications
Capacity: Wide steam capacity range, up to 2720 lbs/hr (1235 kg/h)
Applications: Designed for rapid, drip-free absorption, steam does not condense on downstream devices
Options: High-efficiency insulated tubes, 304 stainless steel construction option
Multiple-Tube Humidifiers
Multiple-tube humidifiers are available in a range of sizes for short to moderate non-wetting distances. Multiple-tube humidifiers are field-piped and assembled. Multiple-tube humidifiers with the Maxi-bank® option ship completely assembled and ready for installation, with a stainless steel header and black iron interconnecting piping.
Features and Benefits
- Available in a range of sizes
- Field-piped and -assembled
- Made in USA
Specifications
Capacity: Steam capacities up to 3989 lbs/hr (1809 kg/h).
Application: For large steam capacity
Single-tube humidifiers
Single-tube humidifiers are available with a wide range of steam capacities and dispersion tube lengths, and are suitable for longer non-wetting distances. Single-tube humidifiers are factory assembled and pre-piped.
Features and Benefits
- Available with a wide range of steam capacities and dispersion tube lengths
- Suitable for longer non-wetting distances
- Made in USA
Specifications
Capacity: Steam capacities to 525 lbs/hr (238 kg/h)
Applications: Suitable for, but not limited to, small-capacity systems
Area-type® Fan
Area-type humidifiers are designed for open spaces such as warehouses and manufacturing spaces that do not have duct systems. Steam is quietly dispersed by a fan without introducing water droplets into the air.
Features and Benefits
- Steam is quietly dispersed by a fan without introducing water droplets into the air
- Made in USA
Specifications
Capacities: Steam capacities up to 286 lbs/hr (130 kg/h)
Applications: Designed for open spaces such as warehouses and manufacturing spaces that do not have duct systems
Non-Pressurized Steam Dispersion - Ultra-sorb LV & LH
Models LV and LH disperse steam generated by pressurized steam boilers or by non-pressurized steam generators such as DriSteem's GTS® humidifier, STS® humidifier, Vaporstream® humidifier, Vapormist® humidifier, and XT series humidifiers.
Features and Benefits
- Most versatile dispersion
- Efficient
- Lowest installation cost
- Made in USA
Specifications
Capacity: Wide steam capacity range, up to 1,850 lbs/hr (839 kg/h)
Applications: Designed for rapid, drip-free absorption, steam does not condense on downstream devices
Options: High-efficiency insulated tubes, 316 stainless steel construction, seismic certification
Non-Pressurized Steam Dispersion - Ultra-sorb® Model MP
Ultra-sorb Model MP is a multi-purpose humidifier dispersion panel for both pressurized and atmospheric steam applications in AHUs or ducts.
Features and Benefits
- Disperses steam generated by pressurized steam boilers or by non-pressurized steam generators
- Ultra-sorb performance for jobs requiring less capacity than Models LV and LH
- Lowest installation cost
- Available with DriSteem's industry-leading high-performance dispersion tube insulation
- Same-side steam inlet and condensate outlet for a clean installation in AHUs or ductwork
- Made in USA
Specifications
Capacity: Wide steam capacity range, up to 2720 lbs/hr (1235 kg/h)
Applications: Designed for rapid, drip-free absorption, steam does not condense on downstream devices
Options: High-efficiency insulated tubes, 304 stainless steel construction option
Dispersion Tube System - Rapid-sorb®
Rapid-sorb dispersion tube systems are designed for applications where multiple tubes are needed to accommodate load and/or when available non-wetting distance is limited. Rapid-sorb dispersion tube systems disperse steam generated by non-pressurized steam generators such as DriSteem's GTS® humidifier, STS® humidifer, Vaporstream® humidifer, Vapormist® humidifer, and XT Series humidifiers.
Features and Benefits
- Better non-wetting distance compared to standard dispersion tubes
- Models available in sizes from 10" x 10" (254 x 254 mm) and up
- For horizontal or vertical airflow with header inside or outside of duct
- Available with high-efficiency dispersion tubes
- Made in USA
Specifications
Capacity: Steam capacity up to 2100 lbs/hr (953 kg/h)
Applications: Designed for applications where multiple tubes are needed to accommodate load and/or when available non-wetting distance is limited
Options: Add DriSteem's high-efficiency tube option to achieve significant energy savings
Single Dispersion Tubes
Single dispersion tubes are an excellent choice for lower capacity applications. Add tubes for more capacity.
Features and Benefits
- Available with a wide range of steam capacities and dispersion tube lengths
- Suitable for longer non-wetting distances
- Made in USA
Specifications
Capacity: Steam capacities to 525 lbs/hr (238 kg/h)
Applications: Suitable for, but not limited to, small-capacity systems
Space Distribution Units and Blowers
Space distribution units (SDUs) and steam blowers mount on top of humidifiers or remote from the steam generator to disperse steam within an open space. SDUs disperse steam generated by non-pressurized steam generators such as DriSteem's Vaporstream® and Vapormist® humidifiers, XTP steam blowers disperse steam from XTP humidifiers, XTR steam blowers or fan pack disperse steam from XTR humidifiers.
Features and Benefits
- Designed for finished spaces
- Quiet fan-based steam dispersion
- Made in USA
Specifications
Capacities: Steam capacities vary by model
Applications: Designed for use where there is no ductwork, to disperse steam within an open space
Mini-bank® humidifiers
Mini-bank humidifiers are designed to accommodate small ducts and short non-wetting distances. They are factory assembled.
Features and Benefits
- Accommodate small ducts and short non-wetting distances
- Factory assembled
- Made in USA
Specifications
Capacity: Steam capacities up to 84 lbs/hr (38 kg/h).
Applications: Pre-assembled for small ducts
Wetted Media System - Adiatec®
DriSteem's Adiatec wetted media systems provide evaporative cooling and humidification for a wide variety of applications while taking advantage of the free cooling and energy savings inherent with this technology. These systems work by using the heat already in the air to evaporate water as it passes through saturated media, saving on energy costs compared to alternative evaporative cooling equipment or steam humidification.
Features and Benefits
Vapor-logic Controlled:
- Low maintenance. The system manages the concentration of dissolved solids to minimize scaling and lengthen media life (patent pending). Replacement media cassettes are easy to install.
- Reduced water waste and extended media life result from the system's ability to minimize scaling by tracking the volume of evaporated water.
- Maximum performance is achieved by the controller's monitoring of the system; a message is displayed when it's time to replace the media.
- Drain blockage is prevented by the system's ability to flush debris before it can settle (patent pending).
- Made in the USA
Specifications
Capacity: Varies with application. See our performance chart for system efficiencies and capacities.
Control: Vapor-logic® controller or user-controlled
Applications: Any application requiring cooling or humidification. Especially suited for applications requiring simultaneous cooling and humidification. Commonly used in data centers, industrial manufacturing, printing facilities, and applications using air-side economizers. Can be installed in air handlers and ducts.
Options: BACnet®, Modbus® or LonTalk® communication protocols
High-Pressure System - Adiatec®
The DriSteem Adiatec high-pressure system provides evaporative cooling and humidification in multiple zones and in a wide variety of applications. Humidify to enhance indoor air quality, manufacturing process, material longevity and comfort while taking advantage of the free cooling and energy savings inherent with this technology. The Adiatec high-pressure system handles every aspect of the application from the potable supply water source to the cooled/humidified conditions in the air handler, duct or space.
Features and Benefits
Most advanced nozzle technology
- Breaks up water into ultra-fine particles (90% are 10 microns or less)
Energy savings/low energy usage
- Every pound of atomized humidification removes about 1000 Btu of heat from the air (every kg of atomized humidification removes approximately 2250 kJ of heat from the air)
- Significant HVAC energy savings occurs when cooling and humidifying simultaneously
Low maintenance
- Water-lubricated pump requires maintenance check after 8,000 hours
- Competing oil-lubricated pump needs oil change every 500 hours
- Stainless steel dispersion nozzles and manifolds require no regular maintenance
Tight control/quick response time
- Advanced Vapor-logic controller (specifically designed for our systems)
- Response time as short as one second
- View or change settings using intuitive web interface or easy-to-use keypad and display
- lnteroperability with multiple building management systems via Modbus® and optional BACnet® or LonTalk® protocols
Multiple-zone capability in one system
- Humidify and cool multiple zones with differing needs using one system
Complete solution including water treatment
- System includes reverse-osmosis hyperfiltration, particulate filtering, dechlorination and duplex water softening
- Eliminates white dust fallout and bacteria/virus proliferation
- Perfect for demanding applications that require clean water
Specifications
Capacity:
250 to 5500 lbs/hr (113 to 2495 kg/h)
Control:
Applications:
Any application requiring cooling or humidification. Especially suited for applications requiring simultaneous cooling and humidification. Commonly used in data centers, industrial manufacturing, printing facilities, and applications using air-side economizers.
Options:
Available water treatment options provide ultra-pure water that leaves no white dust - see our
water treatment systems page. BACnet® or LonTalk® communication protocols. Redundant high-pressure water pump.
Water Treatment System - Hydrotrue® RO 200 series
Designed for DriSteem equipment and stand-alone operation, the Hydrotrue RO 200 series reverse osmosis water treatment system significantly reduces or eliminates maintenance on downstream equipment by removing over 98% of dissolved solids from supply water.
Water Treatment System - Hydrotrue® RO 400 Series
Designed for DriSteem equipment and stand-alone operation, the Hydrotrue RO 400 Series reverse osmosis water treatment system significantly reduces or eliminates maintenance on downstream equipment by removing over 98% of dissolved solids from supply water.
Pre-treatment Systems - Hydrotrue®
Hydrotrue water softener systems
The easiest and most cost-effective way to maintain humidification capacity and to reduce maintenance requirements is to install a Hydrotrue water softener system.
Operating with softened water reduces or eliminates hard water scale on equipment surfaces, thereby significantly reducing humidifier maintenance requirements.
Reduce humidifier maintenance frequency by at least three times more with a water softener alone.
Features and Benefits
- Complete suite of products available for all applications: dechlorination, water softening, and reverse osmosis systems
- Designed for use with all DriSteem humidification and evaporative cooling systems, or as a stand-alone system for other processes requiring water treatment
- Optional skidding for multiple tank pretreatment systems provides single point supply, drain, and electrical connections
- Supply multiple evaporative cooling or humidification systems with a single water treatment system
- Components can be used individually or as a complete water treatment solution
Vapor-logic® controller
The Vapor-logic controller provides comprehensive control for DriSteem GTS®, STS®, Vaporstream®, Vapormist®, Humidi-tech®, CRUV®, XT Series humidifiers, and evaporative cooling and water treatment systems.
Features and Benefits
- Interoperability allows communication with building automation systems via Modbus®, BACnet®, or LonTalk® protocols.
- Web interface provides the capability to set up, view, and adjust humidifier functions via Ethernet, either directly or remotely through a network.
- USB port allows easy firmware updates, and data backup and restore capability.
- PID control allows tuning of the system for maximum performance.
- Real-time clock allows time-stamped alarm and message tracking, and accurate drain and flush scheduling.
- Programmable outputs allow remote signaling and device activation.
- Enhanced diagnostics include a test outputs function to verify component operation, and a test humidifier function to simulate humidifier demand to validate performance.
- Auxiliary temperature sensor/transmitter allows air temperature monitoring, such as in a duct, and enables temperature compensation to prevent window condensation.
Water Tempering Device - Drane-kooler™
The Drane-kooler™ water tempering device mixes cold water with hot discharge water to reduce the water temperature before it enters the drain system. This complies with code requirements and prevents damage to PVC drain piping.
Features and Benefits
The temperature-actuated valve is time-tested to be reliable and maintenance-free. And because it is non-electric, no wiring is required.
Multiple mounting options. Attach the integral mounting plate to a wall, adjustable floor stand, or by using an assembly for suspension mounting.
High-efficiency Tubes
DriSteem's high-efficiency tube option for new and existing Ultra-sorb® and Rapid-sorb® dispersion assemblies provides significant energy savings: wasted energy is reduced by up to 85%. Airstream heat gain and dispersion-generated condensate production are also significantly lowered.
Features and Benefits
- Energy savings provides product payback in less than 1½ years.
- Condensate reduction correlated directly to energy savings.
- Condensate reduction allows for smaller steam generators to be used.
- Adding PVDF insulation to dispersion tubes causes no excessive airflow pressure drop.
- Approved for use in plenums: meets UL 723 and ASTM E84 smoke and flame requirements with no harmful outgassing.
- Rated for high-temperature operations.
Humidifier De-Scaling Solution & Pump Kit
Scale buildup on humidifier heaters and heat exchangers acts as an insulator, reducing humidifier performance while increasing energy costs. DriSteem's humidifier de-scaling solution, pump kit, and neutralizer work hard to remove these chalky scale deposits and keep humidifiers operating as efficiently as possible.
Features and Benefits
- De-scaling solution removes scale more thoroughly than hand-scraping, and does not corrode the water tank, components, or welds.
- De-scaling neutralizer brings the water back to normal ph levels.
- De-scaling pump kit greatly increases the effect the de-scaling solution has on mineral deposits in the water tank.
Outdoor Enclosures and Weather Covers
Heated/ventilated outdoor enclosures for evaporative humidifiers ship to the job site completely assembled, so installation is a snap. Third-party tests ensure that outdoor enclosures provide reliable operation under extreme conditions. The GTS® (gas-to-steam) humidifier outdoor enclosure is CSA certified for outdoor operation, and the STS® (steam-to-steam) humidifier and Vaporstream® humidifier outdoor enclosures are ETL approved for outdoor operations. Weather covers for Vaporstream and STS humidifiers are fully assembled at the factory to protect against wind, sun, and rain.
Features and Benefits
- Install on the ground or on the roof. Outdoor enclosures are ideal for facilities that have limited interior space.
- Easy access for service. Steel enclosure doors provide full access to all internal components.
- Protects in cold and hot climates. To ensure complete safety and operation in all climates, the outdoor enclosure has supplemental heating and ventilating systems that automatically maintain required operation conditions.
- The outdoor enclosure is ruggedly built to completely protect internal components.
Fan-assisted Dispersion for Adiatec High-Pressure System
There are new options for dispersion available with the Adiatec high-pressure system. We now offer high-pressure fan-assisted dispersion units in addition to the current nozzle and manifold systems. These fan-assisted dispersion options are designed to atomize water while increasing air movement for cooling or humidification applications.
There are three new fan-assisted dispersion models for high-pressure: Models FA-2, FA-3, and FA-4.
- Model FA-2 is designed for low ceiling heights.
- Models FA-3 and FA-4 are designed to pull air from above the fan (typically the hottest air), which promotes better absorption, and throws moisture horizontally.
Seismic Certified Humidification Equipment
DriSteem's pre-approved humidifiers passed rigorous tests to meet seismic standards. These products are rated to remain operational after seismic events to help mitigate risk and comply with the necessary requirements.
Features and Benefits
- OSHPD Preapproval Certificate
- IBC Certificate of Compliance
- TRU Compliance
- OSHPD
- International Code Council (Develops IBC standards)
Extended Warranty Program
DriSteem's extended warranty provides additional coverage for one or two years beyond DriSteem's standard Two-year Limited Warranty to eliminate unforeseen expenses and lay the groundwork for a manageable budget. Extended warranty coverage can be purchased up to 18 months after original equipment has shipped. Contact your local DriSteem representative for more information about DriSteem's extended warranty.
Features and Benefits
- Additional coverage for one or two years beyond DriSteem's standard Two-year Limited Warranty
- Eliminate unforeseen expenses and lay the groundwork for a manageable budget.
- Extended warranty coverage can be purchased up to 18 months after original equipment has shipped.
Service Kits
Our service kits combine the most common replacement parts for servicing DriSteem humidifiers. Save time and expense by having the needed parts already on hand.
Features and Benefits
- Ensure compatibility and reliability
- Easy to order
- Less down time
- Reduce the number of return trips