Gallery System Art Displays

Picture Hanging and Lighting Systems

CONTACT INFO
213 School St. Suite 208
Gardner, MA 01440
Toll Free: 800-460-8703
Phone: 781-237-8856
Request for information Gallery System Art Displays Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
press releases
SOCIAL
COMPANY OVERVIEW

Gallery System Art Displays helps people create better art displays with less effort, with elegantly simple art hanging and integrated lighting systems. We've been in business since 1995, and our systems are trusted at tens of thousands of installations across the US and Canada—museums, Ivy League universities, large and small businesses, libraries, galleries and homes.

 

The Gallery System hanging concept is simple. Three basic components—tracks, hangers and hooks—make up a picture hanging system. Each component offers several options to match almost any art display need.

 

•    Tracks (in white or paintable anodized aluminum) mount on your wall, typically eight to fifteen feet above the floor. Track sections can be mounted end-to-end to span a long wall, or cut to fit a short space.

•    Hangers (stainless steel cable or clear plastic tape) are inserted into the track, and hang close to the wall.  The hangers slide horizontally along the track to any position along the wall.

•    Hooks attach to the hangers, and slide up and down to any desired height

 

ALL PRODUCTS

Original Gallery System  

The most popular Original Gallery System option creates a discreet, strong art hanging system for the most discriminating art display applications. Combine a wall mounted track in your choice of white or paintable anodized aluminum, slender stainless cable hangers that slide to any position along the track, and sturdy hooks that securely grip the cable and support your art. You can add optional wood molding, end caps, or the Gallery Lighting System. 

 

  • Unobtrusive, quick and easy to use
  • Cables are just 1.2mm in diameter - yet capable of supporting up to 44 pounds each or 88 pounds when used in pairs
  • Hooks slide easily up and down the cables for vertical adjustment
  • Classic Hook locks in place with the simple wrench provided; Push-Button Hook offers instant tool-free adjustment; Security Hook resists tampering and theft
  • Hanging Capacities:
    • 44 pounds using a single hook
    • 88 pounds using two cables and two hooks
    • Multiple pictures may be hung on one cable; 66 pounds maximum per cable

 

For Free Sample Click Here

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Our clear-tape option enables barely visible art hanging against light colored walls, with clear polypropylene tape hangers that slide into position anywhere along the track. Wall mounted track comes in your choice of white or paintable anodized aluminum, and sturdy hooks securely grip the tape to support your art. You can add optional wood molding, end caps, or the Gallery Lighting System to create the ideal picture hanging system for your art display space. (Click image to enlarge)

  • Unobtrusive, quick and easy to use
  • Nearly transparent tape disappears against light-colored walls
  • Easy to use - hooks won't twist away from you
  • Hanging Capacities:
    • 33 pounds using a single hook
    • 66 pounds using two tapes and two hooks
    • Multiple pictures may be hung on one tape; 33 pounds maximum per tape

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Our simple, elegant aluminum track comes in 6.5-foot (2-meter) lengths, with anodized aluminum finish (white painted finish is also available). The anodized track can be painted, and is easily cut and drilled. Full instructions are included, and our team will provide personal assistance to get you started with your picture hanging system.

 

  • Minimal, gallery-style appearance; rugged performance
  • Anodized finish can be painted
  • Optional wood molding cover can be painted or stained for more traditional look
  • Hanger sliders are discreetly hidden in track

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Thin stainless steel cables hang down from the track to provide easy, accurate art hanging. The simple, effective sliders allow you to position hanging cables anywhere along the wall-mounted track - thread cables into the sliders, slip the sliders into the track at any point, and then adjust from side to side. Package of 10.

 

  • Cable length: 6.5 foot (2 meters) - also available in 9.8 foot (3-meter)
  • Custom lengths available on special order
  • Excess cable can be coiled directly behind the hanging art

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Our clear-tape option enables barely visible art hanging against light colored walls, with clear polypropylene tape hangers that slide into position anywhere along the track. Wall mounted track comes in your choice of white or paintable anodized aluminum, and sturdy hooks securely grip the tape to support your art. You can add optional wood molding, end caps, or the Gallery Lighting System to create the ideal picture hanging system for your art display space. 

 

  • Unobtrusive, quick and easy to use
  • Nearly transparent tape disappears against light-colored walls
  • Easy to use - hooks won't twist away from you
  • Hanging Capacities:
    • 33 pounds using a single hook
    • 66 pounds using two tapes and two hooks
    • Multiple pictures may be hung on one tape; 33 pounds maximum per tape

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Compatible with both cable and clear tape art hanging systems from the Original Gallery System product line, the Classic Hook is a versatile and economical choice that still offers full adjustability. Locks in place to hold your art, using the simple wrench provided. Can also be used with Gallery System Systems for Picture Moldings.

 

  • Comes in packages of 10
  • Holds up to 44 pounds per hook on cable systems, 33 pounds per hook on tape system
  • Excellent for installations that use both cable and tape hangers

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Our easiest to use art hanging hook, fully adjustable without any tools. Simply depress the button at the top of the hook, and slide to any position on the cable. When the button is released, the hook locks to the cable with a three-point ball-bearing grip, ready to hold paintings, photos, or other works.

 

  • Comes in packages of ten
  • Holds up to 44 pounds per hook
  • Requires a Cable system; not compatible with Clear Tape System

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Works the same as our Pushbutton Hook, with the addition of a locking arm that closes across the hook opening to deter theft in art galleries and other public art exhibition spaces. The arm locks firmly when the hook is secured to the cable. This provides a measure of protection from "snatch and run" theft and from art falling in earthquake-prone areas.

 

  • Comes in packages of 10
  • Holds up to 44 pounds per hook with Original Gallery System hangers, or up to 30 pounds with GalleryOne hangers
  • Works only with Stainless Steel Cable system - not compatible with Clear Tape System

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

This economical option give the ends of the track a clean, finished look.

 

  • Easily mounted without tools
  • Silver color matches anodized aluminum tracks (also available in white)
  • Sold individually

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

For picture hanging system installations where a wood molding look suits your space, our optional molding can be fitted directly over the installed wall track, covering it completely. Note that the wood molding cannot be used with the lighting option.

 

  • Comes in 6.5-foot (2-meter) lengths
  • Can be stained or painted

 

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

A pre-configured Original Gallery System professional art hanging system at a value price - upgradeable with optional lighting.

Includes:

 

  • 19.5 feet of Original Gallery System wall track (three 6.5-foot sections, anodized aluminum)
  • 10 Original Gallery System hanger assemblies with 6.5 feet of stainless steel cable
  • 10 deluxe pushbutton hooks for instant tool-free adjustment
  • Two end caps
  • Shipping included (to continental US addresses only)

 

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

A pre-configured Original Gallery System professional art hanging system at a value price - upgradeable with optional lighting.

Includes:

 

  • 19.5 feet of Original Gallery System wall track (three 6.5-foot sections, white enamel finish)
  • 10 Original Gallery System hanger assemblies with 6.5 feet of stainless steel cable
  • 10 deluxe pushbutton hooks for instant tool-free adjustment
  • Two end caps
  • Shipping included (to continental US addresses only)

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

A pre-configured Original Gallery System professional art hanging and lighting system at a value price.

Includes:

 

  • 19.5 feet of Original Gallery System wall track (three 6.5-foot sections, anodized aluminum)
  • 10 Original Gallery System hanger assemblies with 6.5 feet of stainless steel cable
  • 10 deluxe pushbutton hooks for instant tool-free adjustment
  • Two end caps
  • 4 Gallery System Light Wands with specially selected art-safe LED bulbs
  • Power Pack with UL-listed 60-watt power supply and all necessary cabling
  • Shipping included (to continental US addresses only)

 

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

A pre-configured Original Gallery System professional art hanging and lighting system at a value price.

Includes:

 

  • 19.5 feet of Original Gallery System wall track (three 6.5-foot sections, white enamel finish)
  • 10 Original Gallery System hanger assemblies with 6.5 feet of stainless steel cable
  • 10 deluxe pushbutton hooks for instant tool-free adjustment
  • Two end caps
  • 4 Gallery System Light Wands with specially selected art-safe LED bulbs
  • Power Pack with UL-listed 60-watt power supply and all necessary cabling
  • Shipping included (to continental US addresses only)

 

 

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Gallery System Lighting  

Gallery System's unique integrated lighting option makes exhibition-quality illumination easy and economical - use it along with your Original Gallery System's art hanging capabilities, or install on its own to provide easily adjustable art lighting across any wall. Our track-and-wand system offers a flexible, safe, and professional way to illuminate art displays of any size:  

 

  • Sleek light wands move easily when your art illumination needs change - the wands can be positioned along the track independently of hangers and aimed to illuminate artworks at different heights.

 

  • Light wands lock onto Original Gallery System track (they are not compatible with the GalleryOne system) at any point; a hidden flat power cable carries low-voltage current along the track.

 

  • LED lamps offer long life, low electricity costs, and art-appropriate illumination

 

  • Low voltage (12 volt) current is completely safe to handle

 

  • Most light components are covered by a 5-year limited warranty, except for light bulbs and Power Pack power supplies which are covered by a 2-year limited warranty

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

For Basic Setups, Start With Our Handy Power Pack; for Larger Installations, We'll Customize a System for You 

 

Whether you're lighting one wall or an entire gallery, we can help.

For basic installations of up to five light wands, get started with the Gallery System Power Pack. It provides everything you need to power up to five light wands (sold separately) across up to 25 feet (7.6 meters) of Original Gallery System wall track (not compatible with our GalleryOne system).

 

Will your installation require more than five light wands or span more than 25 feet? Let us build a custom system to your specifications. 

Our customer service team can help configure a convenient system that meets your needs and your budget.

 

 

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

The Gallery System Lighting Power Pack includes a UL-listed 60-watt power supply (dimensions 4-5/8 x 2 x 1-1/4 in; 118 x 51 x 32 mm), on-off switch, wall-mounted junction box, and all cabling needed for lighting installations with up to five light wands (wands sold separately).

Use the Power Pack for installations covering up to 25 feet (7.6 meters) of Original Gallery System wall track - note that it is NOT compatible with our GalleryOne system.

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Sleek, stylish, and easy to install, our light wands lock onto the Original Gallery System track at any point, and can be moved or adjusted as needed. They draw safe 12-volt power from a hidden cable via contact probes on the wand base.

Wands include specially selected cool-running LED bulbs that provide art-safe exhibition-quality illumination. Their color rendering index (CRI) is 95 and color temperature is 3000K; this means they deliver neutral light that will not alter the colors of your artworks. 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

GalleryOne System  

The GalleryOne stainless steel cable art hanging system has just three main components: a wall-mounted track in your choice of white or paintable anodized aluminum, slender stainless cable hangers that can be inserted and positioned anywhere along the track, and sturdy hooks (including our tool-free Push-Button Hook) that securely grip the cable and support your art display.

 

  • Unobtrusive, rugged, and quick and easy to use
  • The cables are slender - just 1.2mm - yet capable of supporting up to 30 pounds per cable hook or 60 pounds when used in pairs
  • Hooks slide easily up and down the cables for vertical adjustment
  • Push-Button Hooks offers instant tool-free adjustment; Classic Hooks lock with the simple wrench provided
  • Hanging Capacities
    • 30 pounds using a single hook
    • 60 pounds using two cables and two hooks
    • Multiple pictures may be hung on one cable; 33 pounds maximum per cable

'

For Free Sample Click Here

 

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

GalleryOne's clear-tape alternative for art display is barely visible against light-colored walls - it uses clear polypropylene tape hangers with our wall-mounted aluminum track (in white or paintable anodized aluminum) and GalleryOne Classic Hooks to create a gallery quality picture hanging system at an affordable price. 

 

  • Unobtrusive and easy to use
  • Classic Hooks slide easily up and down for vertical adjustment, and grip securely when tightened with a simple wrench (provided)
  • Easy to use - hooks won't twist away from you
  • Hanging Capacities
    • 15 pounds using a single hook
    • 30 pounds using two hangers and two hooks
    • Multiple pictures may be hung on one hanger; 15 pounds maximum per hanger

 

For Free Sample Click Here

 

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Sleek GalleryOne track in 4.5-foot lengths; anodized aluminum finish can be easily painted. (Also available in white painted finish.) Track is easily cut, and no drilling is required, making installation a straightforward job. Full instructions included, and our team will help you started with your art hanging system.

 

  • Minimal, gallery-style appearance
  • Easy snap-on track mounting, with unique self-aligning wall anchors (included)
  • Anodized finish can be painted

 

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

White painted finish. Includes wall mounts.

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Slender stainless steel cables hook easily into the GalleryOne track, and hang down to support your artworks. The cables can be effortlessly positioned anywhere along the wall-mounted track -  just insert and hang.

 

  • Available in 6.5-foot (2-meter) cable length
  • Excess cable can be coiled directly behind the hanging art
  • Sold in packages of 10

 

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

GalleryOne's clear-tape alternative for art display is barely visible against light-colored walls - it uses clear polypropylene tape hangers with our wall-mounted aluminum track (in white or paintable anodized aluminum) and GalleryOne Classic Hooks to create a gallery quality picture hanging system at an affordable price. 

 

  • Unobtrusive and easy to use
  • Classic Hooks slide easily up and down for vertical adjustment, and grip securely when tightened with a simple wrench (provided)
  • Easy to use - hooks won't twist away from you
  • Hanging Capacities
    • 15 pounds using a single hook
    • 30 pounds using two hangers and two hooks
    • Multiple pictures may be hung on one hanger; 15 pounds maximum per hanger

 

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Compatible with both Cable and Clear Tape GalleryOne art hanging systems, the Classic Mini-Hook is an economical choice that still offers full adjustability to any height. Locks in place to hold your art, using the simple wrench provided.

 

  • Comes in packages of 10
  • Holds up to 30 pounds per hook on cable systems, 15 pounds per hook on tape system
  • Excellent choice for installations using both cable and tape

 

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Our easiest-to-use art hanging hook adjusts instantly without tools. Simply depress the button at the top of the hook, and slide to any position on the cable. When the button is released, the hook locks to the GalleryOne cable with a three-point ball-bearing grip, ready to hold your art.

 

  • Comes in packages of 10
  • Holds up to 30 pounds per hook
  • Requires Stainless Steel Cable System; not compatible with Clear Tape System

 

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Works the same as our Pushbutton Hook, with the addition of a locking arm that closes across the hook opening to deter theft in art galleries and other public art exhibition spaces. The arm locks firmly when the hook is secured to the cable. This provides a measure of protection from “snatch and run" theft and from art falling in earthquake-prone areas.

 

  • Comes in packages of 10
  • Holds up to 44 pounds per hook with Original Gallery System hangers, or up to 30 pounds with GalleryOne hangers
  • Works only with Stainless Steel Cable system - not compatible with Clear Tape System

 

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

This economical option gives the GalleryOne track a clean, finished look at corners as well as track ends.

 

  • Easily mounted without tools
  • Silver color matches anodized aluminum track (white also available)
  • Package contains 1 pair end caps

 

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

A pre-configured professional art hanging system at a value price.

Includes:

 

  • 13.5 feet of GalleryOne wall track (three 4.5-foot sections, white enamel finish, wall mounts included)
  • 10 GalleryOne hanger assemblies with 6.5 feet of stainless steel cable
  • 10 deluxe pushbutton hooks for instant tool-free adjustment
  • Two end caps
  • Free shipping (to continental US addresses only)

 

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

A pre-configured professional art hanging system at a value price.

Includes:

 

  • 13.5 feet of GalleryOne wall track (three 4.5-foot sections, anodized aluminium, wall mounts included)
  • 10 GalleryOne hanger assemblies with 6.5 feet of stainless steel cable
  • 10 deluxe pushbutton hooks for instant tool-free adjustment
  • Two end caps
  • Free shipping (to continental US addresses only) 

 

 

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

Systems for Picture Moldings  

Display spaces already equipped with picture-rail or molding can have all the convenient setup and adjustment of a hanging system using either of the following:

 

Picture Rail Hangers

Includes sleek Gallery System Molding Hooks specially designed to hold your pictures close to the wall.

 

Looped Cable Hangers

If your picture-rail molding system is already equipped with S-hooks, or if you have wall-mounted hanging hooks, Gallery System Looped Cables will give you the rapid setup and adjustment capability of a hanging system.

 

 

For Free Sample Click Here

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

A system for use in areas already equipped with picture rails - it provides all the strength and flexibility of a Gallery Stainless Steel Cable System without needing the Gallery System track. Choose solid brass or stainless steel molding hooks, each with wire cables, to hang on your picture rail and any of our three hook designs for your art.

 

  • High quality, solid brass or stainless steel molding hooks - clear coated to prevent tarnishing
  • Stainless steel cables thread easily into hooks and support up to 88 pounds (when used in pairs - 44 pounds per cable hanger)
  • Unique molding hook design positions cable close to the wall, so art hangs close to the wall
  • Quick and easy to hang or re-hang on adjustable hooks
  • Classic Hook locks with the simple wrench provided; Push-Button Hook offers instant tool-free adjustment; Security Hook resists tampering and theft

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

A system for use in areas already equipped with picture rails and S-hooks, or with installed wall hooks - it gives you instant access to the strength and flexibility of the Gallery Stainless Steel Cable System.  The sleek stainless steel looped cable attaches to your existing mounting, and your choice of hook slides easily up and down for quick vertical adjustment.

 

  • Cables are thin - just 1.2mm  - yet capable of supporting up to 88 pounds (when used in pairs - 44 pounds per cable hanger)
  • Hangs on any picture rail hook or wall hook
  • Quick and easy to hang or re-hang on adjustable picture hooks
  • Classic Hook locks with the simple wrench provided; Push-Button Hook offers instant tool-free adjustment; Security Hook resists tampering and theft

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Case Studies  

Gallery System has supported thousands of architectural and interior design art display projects with professional-grade art hanging equipment and a high level of personal service

Rated 5 based on 1 product reviews