Napoleon Barbeque & Outdoor Living

Grills and Outdoor Kitchen Components

CONTACT INFO
Wolf Steel USA 103 Miller Dr.
Crittenden, KY 41030
Toll Free: 800-461-5581
Phone:
Request for information Napoleon Barbeque & Outdoor Living Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
SOCIAL
PRODUCTS RELATED TO YOUR SEARCH

Grilling up a delicious dinner for a crowd is easy with the Napoleon Prestige® Series. This series has a grill for everyone. Choose from a Prestige® 500 or 665 to best fit your grilling goals. Complete your outdoor living space with the gas grill that can do it all.

 

  • The Prestige® 665 has 5 stainless steel main burners, 60,000 BTU's and 1000 in² total cooking area. If that is not enough, go even bigger with 99,000 BTU's, 1140 In² total cooking area and get an infrared rear and side burner which includes a rotisserie, available in stainless steel, black or grey.

  • The Prestige® 500 comes with 4 stainless steel main burners, 48,000 BTU's and 760 in² total cooking area. Keep it simple or choose a model with 80,000 BTU's, 900 in² total cooking area and an infrared rear and side burner. This grill also includes a rotisserie. Available in stainless steel, black or grey

  • NIGHT LIGHT™ Control Knobs with SafetyGlow

  • ACCU-PROBE™ Temperature Gauge

  • LIFT EASE™ Roll Top Lid

  • JETFIRE™ Ignition System

  • Stainless Steel Iconic WAVE™ Cooking Grids

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS
COMPANY OVERVIEW
ALL PRODUCTS

Built-In Grill Heads  

The Built-in 700 Series Propane or Natural Gas Grill with Rear Infrared Burner provides the high quality grilling you have come to expect from Napoleon's gas barbecues, built seamlessly into your ideal outdoor kitchen.The marine-grade stainless construction ensures stylish longevity and unparalleled performance. Thick, 9-mm stainless steel cooking grids are virtually maintenance-free and provide iconic WAVE™ sear marks. Precise temperature control and the ACCU-PROBE™ temperature gauge ensure that you're searing, smoking, roasting, rotisserizing, and baking with ease. The JETFIRE™ ignition system lights burners quickly with a jet of flame. Enjoy ambiance and safety, the NIGHTLIGHT™ control knobs glow a glorious blue changing to red when burners are in use. The Built-In 700 Series Gas Grill has been designed specifically for ease of installation with integrated trim and longer electrical wiring for no design and functionality restrictions on install.

 

  • Built-In 700 Series 44" with dual infrared rear burners: 108,000 BTU's, 6 stainless steel main burners, 1100 in² total cooking area

  • Built-In 700 Series 38" with infrared rear burner: 78,000 BTU's, 5 stainless steel main burners, 945 in² total cooking area

  • Built-In 700 Series 32" with infrared rear burner: 60,000 BTU's, 4 stainless steel main burners, 785 in² total cooking area

  • Lifetime Bumper to Bumper Warranty

  • Stainless Steel Main Burners

  • Stainless Steel Iconic WAVE™ Cooking Grids

  • NIGHT LIGHT™ Control Knobs with SafetyGlow

  • JETFIRE™ Ignition System

  • Interconnected Lighting Knobs for light control from each 700 Series model

  • True Built-in design with built-in trim for seamless installation

  • 2" tolerance for cut-outs for easy installation

  • Dual-Level Stainless Steel Sear Plates

  • Versatile installation with 1 meter long daisy chain electrical cords

  • Convertible valves allow for fuel conversion with an optional conversion kit

 


Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

A gourmet outdoor kitchen deserves to have a big and beautiful Propane or Natural Gas Grill. You'll know it's a Napoleon with the iconic WAVE™ cooking grids for those distinctive sear marks. The LED Spectrum NIGHT LIGHT™ Control Knobs have near limitless color options making night-time entertaining a breeze, and they also glow red when the gas is left on as a safety feature. This means you always know which burners are lit, making it easier to get the perfect sear or the ideal indirect grilling position. Stainless steel construction with chrome accents provide unparalleled durability and style making this grill the crowning jewel of your outdoor kitchen.

 

  • Built-In Prestige Pro 825 - 106,000 BTU's, 6 stainless steel main burners, 1245 in² total cooking area and has an included integrated wood chips smoker tray

  • Built-In Prestige Pro 665 - 86,000 BTU's, 5 stainless steel main burners, 1000 in² total cooking area and has an included integrated wood chips smoker tray

  • Built-In Prestige Pro 500 - 66,000 BTU's, 4 stainless steel main burners, 760 in² total cooking area and dual-level stainless steel sear plates

  • Infrared Rear Rotisserie burner

  • Proximity Lighting Display with Napoleon Logo

  • RGB Spectrum NIGHT LIGHT™ Knobs with SafetyGlow

  • 9.5 mm Stainless Steel Iconic WAVE™ Cooking Grids

  • Interior Grill Lights

  • Included Rotisserie

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
SPECS CATALOGS

When building your own custom outdoor kitchen, there's nothing like adding a Napoleon Built-In Prestige® 500 Propane or Natural Gas Grill Head with Infrared Rear Burner. Stainless steel construction provides durability and style. Stainless steel cooking grids cradle your food, providing even heating; you'll know it's a Napoleon with the iconic WAVE™ cooking grids for those distinctive sear marks. Never leave your barbecue on again as all the Prestige® series grills come with the SafetyGlow Feature where the control knobs glow red when the burner is on. The JETFIRE™ ignition system guarantees startup every time, and multiple burners allow you to grill in any way imaginable. Versatile grilling isn't just relegated to direct or indirect cooking, use the integrated infrared rear burner for perfect rotisserie meals, or add the fun and flavor of charcoal with the optional charcoal tray for grilling and smoking. For the ultimate freedom to create, begin by adding a Napoleon Built-In Prestige® 500 Grill Head.

 

  • 66,000 BTU's

  • 4 Stainless Steel Main Burners

  • 760 in² Total Cooking Area

  • NIGHT LIGHT™ Control Knobs with SafetyGlow

  • 7.5 mm Stainless Steel Iconic WAVE™ Cooking Grids

  • JETFIRE™ Ignition System

  • LIFT EASE™ Roll Top Lid

  • ACCU-PROBE™ Temperature Gauge

  • Infrared Rear Rotisserie burner

  • Dual-Level Stainless Steel Sear Plates

  • Included Rotisserie

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
SPECS CATALOGS

The Built-In 500 Series 32-inch Propane or Natural Gas Grill is easy to build seamlessly into your ideal outdoor kitchen. The marine-grade stainless construction ensures stylish longevity and unparalleled performance. Thick cooking grids, 7.5 mm of stainless steel, are virtually maintenance-free, providing the iconic WAVE™ sear marks that Napoleon is famous for. Precise temperature control and the ACCU-PROBE™ temperature gauge ensure that you're searing, smoking, roasting, rotisserizing and baking with ease. Instantly light the burners with the failsafe JETFIRE™ ignition system lights burners quickly with a jet of flame. Four burners provide the perfect amount of heat for any meal you want to create. The Built-In 500 Series 32-inch Gas Grill has been designed specifically for ease of installation with integrated trim and longer electrical wiring for no design and functionality restrictions on install.

 

  • 48,000 BTU's

  • 7.5 mm Stainless Steel Iconic WAVE™ Cooking Grids

  • Dual-Level Stainless Steel Sear Plates

  • Instant JETFIRE™ Ignition

  • True Built-in design with built-in trim for seamless installation

 

Napoleon Professional Support Center 

 

Rated 5 based on 1 product reviews
CAD SPECS VIDEOS

Drop-In Side Burners  

Complete your beautiful outdoor kitchen with a Drop-in Side Burner from the Built-in 700 Series. Choose from three different types of burners in difference sizes.

  • 18" Power Burner in Propane or Natural Gas, Stainless Steel

Up to 60,000 BTU's

Includes 310 in² total cooking area

Ultimate temperature control

Ideal for large pots to enjoy sea food boils and more

  • Range Burner in Propane or Natural Gas, Stainless Steel

Choose from 10" Single Burner (95 in² total cooking area and up to 10,000 BTU's), 12" Inline Dual Burner (200 in² total cooking area, up to 30,000 BTU's) or 18" Dual burner (310 in² total cooking area, up to 30,000 BTU's)

Can be used as a side burner to make side dishes and sauces while grilling

  • Infrared Burner Propane or Natural Gas, Stainless Steel

Available in 10" Single Infrared Burner (95 in² total cooking area, 10,000 BTU's) or 18" Dual Infrared Burner (310 in² total cooking area, 30,000 BTU's)

  • NIGHT LIGHT™ Control Knobs with SafetyGlow

  • Stainless Steel Iconic WAVE™ Cooking Grids

  • JETFIRE™ Ignition System

  • Lifetime Bumper to Bumper Warranty

 

Napoleon Professional Support Center 

 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Create delicious sides and sauces while the main grill is in use. The Napoleon 500 Series Drop-In Range Burners are available in 2 sizes, so you have full control over your custom outdoor kitchen. Pick from a 12" Inline model which features 200 in² total cooking area and 30,000 BTU's or a 10" Single burner which features 95 in² total cooking area and 10,000 BTU's. There is no limit when creating your outdoor culinary space.

 

  • JETFIRE™ Ignition System

  • Stainless Steel Iconic WAVE™ Cooking Grids

  • Lifetime Bumper to Bumper Warranty

 

Napoleon Professional Support Center

Rated 5 based on 1 product reviews
CAD SPECS

Outdoor Kitchen Components  

The perfect outdoor kitchen features loads of storage and a durable finish that will stand up to the elements. The Oasis ™ Modular Components do not limit you when designing your backyard OASIS™. Create your beautiful and functional kitchen with Cabinets for under the counter, under the grill or to hide the waste or propane tank. Use the Enclosure Kit, End Panel and Transition Piece for those final touches. Made from high quality Stainless and Powder Coated Galvanneal Steel to not only look professional but to last a long time. All kitchen components include a 10 Year Limited warranty for your piece of mind. The Oasis ™ Modular Components are what your outdoor kitchen deserves.

 

Napoleon Professional Support Center

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Creating your own custom grill island has never been easier with Napoleon's Built-In Components. Every great outdoor kitchen needs storage. Get creative while designing your space. The Built-in Component series by Napoleon includes many different high-quality options and sizes for drawers and doors along with a Stainless Steel Fridge for the outdoors and a Slide-Out Propane Tank Kit. These Built-in Components offer flexibility when building your kitchen so it can feel and function exactly how you deserve it.

 

Napoleon Professional Support Center

Rated 5 based on 1 product reviews
SPECS

Gas Grills  

These slick grills are as impressive as the title sounds. The Prestige PRO™ Propane or Natural Gas Grill is a professional style grill, built with high-quality, high-performance features making grilling easy and impressive. A shining stainless steel body provides durability against the elements while chrome details add a touch of luxury. The LED Spectrum NIGHT LIGHT™ Control Knobs have near limitless color options making night-time entertaining a breeze; they also glow red when the gas is left on as a safety feature. You'll know it's a Napoleon with the iconic WAVE™ cooking grids for those distinctive sear marks.

 

  • The Prestige PRO™ 825 has 6 stainless steel main burners, 1430 in² total cooking area and 123,000 BTU's. Additional features include interior grill lights, an integrated wood chips smoker tray, an infrared SIZZLE ZONE™ bottom burner, Two-stage power side burner, and an infrared rear rotisserie burner.

  • The Prestige PRO™ 665 has 5 stainless steel main burners, 1140 In² total cooking area and 99,000BTU's. Included with this grill is an integrated wood chips smoker tray, interior grill lights, infrared rear rotisserie burner, and an infrared SIZZLE ZONE™ side burner.

  • The Prestige PRO™ 500 has 900 in² total cooking area, 80,000 BTU's, 4 stainless steel main burners and includes an Integrated ice bucket and cutting board. This grill also features an infrared rear rotisserie burner and infrared SIZZLE ZONE™ side burner. Rotisserie included.

  • RGB Spectrum NIGHT LIGHT™ Knobs with SafetyGlow

  • 9.5 mm Stainless Steel Iconic WAVE™ Cooking Grids

  • LIFT EASE™ Roll Top Lid

  • Dual-Level Stainless Steel Sear Plates

  • Proximity Lighting Display with Napoleon Logo

 

Napoleon Professional Support Center

 

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Deep and dark, the Matte Black Phantom is the total grilling package. Available in Propane or Natural Gas. Choose from the Prestige® 500, Rogue® SE 425 or for grilling on the go, the TravelQ™ PRO285. Each grill has its own unique features and the same famously known, best in class, Napoleon quality. The Phantom Grill is more than just a look. It's a lifestyle.

 

  • Phantom Prestige® 500 comes fully equipped with four main burners, infrared sear station side burner, rear infrared rotisserie burner and an instant JETFIRE™ ignition system. The upgraded iconic WAVE™ cast stainless steel cooking grids and upgraded multifunctional grilling rack give this grill a great name. Just when you thought it couldn't get any better, this grill also includes NIGHT LIGHT™ knobs with SafetyGlow, Lift Ease™ center-gravity roll top lid, dual level stainless steel sear plates and a matching matte black ACCU-PROBE™ temperature gauge.

  • Napoleon's Phantom Rogue® SE 425 includes a rear infrared rotisserie burner, infrared sear station side burner, virtually maintenance free iconic WAVE™ stainless steel cooking grids and an upgraded multifunctional grilling rack. Additionally, the ergonomic, backlit control knobs for easy, late night entertaining, instant JETFIRE™ ignition system and dual level stainless steel sear plates. If that's not enough matte black for you, enjoy the matching, matte black ACCU-PROBE™ temperature gauge and space saving folding side shelves.

  • Portable grilling like no other, the Phantom TravelQ™ PRO285 includes a matching, easy to fold, matte black scissor cart and has individually controlled, dual stainless steel burners, a stainless steel removable warming rack and can grill up to 20 hamburgers. Side shelves with integrated towel and utensil holders provide prep space for grilling on the go. This grill also features a high- top lid for cooking larger foods like roasts and whole chickens, porcelainized cast iron cooking grids featuring Napoleon's iconic WAVE shape and instant JETFIRE™ ignition system.

  • Luxurious matte black finish from the top of the lid to the locking casters

  • Matte black badging, thermometer, side shelves, knobs, and handles

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
SPECS VIDEOS

Grilling up a delicious dinner for a crowd is easy with the Napoleon Prestige® Series. This series has a grill for everyone. Choose from a Prestige® 500 or 665 to best fit your grilling goals. Complete your outdoor living space with the gas grill that can do it all.

 

  • The Prestige® 665 has 5 stainless steel main burners, 60,000 BTU's and 1000 in² total cooking area. If that is not enough, go even bigger with 99,000 BTU's, 1140 In² total cooking area and get an infrared rear and side burner which includes a rotisserie, available in stainless steel, black or grey.

  • The Prestige® 500 comes with 4 stainless steel main burners, 48,000 BTU's and 760 in² total cooking area. Keep it simple or choose a model with 80,000 BTU's, 900 in² total cooking area and an infrared rear and side burner. This grill also includes a rotisserie. Available in stainless steel, black or grey

  • NIGHT LIGHT™ Control Knobs with SafetyGlow

  • ACCU-PROBE™ Temperature Gauge

  • LIFT EASE™ Roll Top Lid

  • JETFIRE™ Ignition System

  • Stainless Steel Iconic WAVE™ Cooking Grids

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

The Napoleon Rogue® SE Stainless Steel Propane or Natural Gas Grill with Infrared Side Burner and Rear Burner is a durable stainless steel grill. Featuring a rear rotisserie burner, and a high top lid, this grill has everything you need to create gourmet meals. Sear restaurant-style steaks on the integrated sear station, while generous side shelves provide plenty of prep space. No other grill gives you such versatility with an affordable price and high-quality components. So get out there and grill different. Go, Rogue.

 

  • The Napoleon Rogue® SE 625 comes with 88,500 BTU's, 5 stainless steel main burners and 980 in² total cooking area.

  • Napoleon's Rogue® SE 525 features 76,500 BTU's, 4 stainless steel main burners and 850 in² total cooking area.

  • The Rogue® SE 425 features 70,500 BTU's, 3 stainless steel main burners and 710 in² total cooking area.

  • Backlit Control Knobs

  • Stainless Steel Iconic WAVE™ Cooking Grids

  • Space Saving Folding Side Shelf

  • JETFIRE™ Ignition System

  • Stainless Steel Sear Plates

  • Large Infrared SIZZLE ZONE™ Side Burner

  • Infrared Rear Rotisserie Burner

  • Integrated Bottle Opener

  • ACCU-PROBE™ Temperature Gauge

  • Large Chrome Plated Warming Rack

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
SPECS VIDEOS

BBQ your way with high-quality grilling at an affordable price. The Rogue® XT Propane or Natural Gas Grill is available in different models and sizes to meet your grilling style. Space saving folding side shelves can easily be folded down so the grill can be tucked away when not in use. You'll know it's a Napoleon with the iconic WAVE™ cooking grids. Grill different and go Rogue®

.

  • Rogue® XT 625, available in stainless steel or black comes with an Infrared SIZZLE ZONE™ side burner, 5 stainless steel main burners, 69,000 BTU's, porcelainized cast iron iconic WAVE™ cooking grids and 935 in² total cooking area

 

  • Rogue® XT 525 has 4 stainless steel main burners. Comes with 48,000 BTU's and 710 in² total cooking area or upgrade and get an infrared SIZZLE ZONE™ side burner giving the grill 57,000 BTU's and 805 in² total cooking area. Side burner model available in black or stainless steel. The stainless steel grill with side burner comes with stainless steel iconic WAVE™ cooking grids and the stainless steel without side burner plus black models have porcelainized cast iron iconic WAVE™ cooking grids. “- A" models have a bonus Smoker Box.

 

  • Rogue® XT 425 has 3 Stainless Steel main burners and is available with 42,000 BTU's, and 570 in² total cooking area. It is also available with an Infrared SIZZLE ZONE™ side burner to grill the perfect steak or make sauces and sides while grilling and searing on the main area which includes 51,000 BTU's and 665 in² total cooking area. The Rogue® XT 425 with an infrared side burner is available in stainless steel or black. The stainless steel grill features stainless steel iconic WAVE™ cooking grids and the black model has porcelainized cast Iron iconic WAVE™ cooking grids.

 

  • JETFIRE™ Ignition System

  • Stainless Steel Sear Plates

  • ACCU-PROBE™ Temperature Gauge\

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
SPECS

Napoleon's Rogue® Gas Grill in black, is a premium quality gas grill with an affordable price. Three or four burners light every time with a battery-free ignition. This grill boasts precise temperature control, high heat searing over cast iron cooking grids and stainless steel sear plates for even heating and to keep your grill clean. The stylish black exterior is highly durable and easy to clean.

 

  • Rogue® 525 Propane Gas Grill, Black has 48,000 BTU's, 710 in² total cooking area and 4 stainless steel main burners.

  • Rogue® 425 Propane or Natural Gas Grill, Black has 42,000 BTU's, 570 in² total cooking area and 3 stainless steel main burners.

  • Space Saving Folding Side Shelves

  • Porcelainized Cast Iron Iconic WAVE™ Cooking Grids

  • JETFIRE™ Ignition System

  • Stainless Steel Sear Plates

  • ACCU-PROBE™ Temperature Gauge

  • Large Chrome Plated Warming Rack

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
SPECS

Charcoal Grills  

The Charcoal Grill Series by Napoleon is ideal for all charcoal enthusiasts. This series has an option for everyone from small, compact grills to a full-sized charcoal grill. The Napoleon charcoal grills feature the excellent and durable quality that Napoleon is known for.

 

  • PRO605CSS - This full-sized charcoal grill has durable and beautiful stainless steel construction, 850 in² total cooking area, two charcoal dividers and an adjustable charcoal bed. Load the charcoal through the front access door. This grill has a rear charcoal rotisserie burner, ACCU- PROBE™ temperature gauge and an adjustable charcoal bed.

 

  • PRO22K-LEG-2- Get grilling with the original infrared grilling fuel using Napoleon's PRO Charcoal Kettle Grill. This grill has 365 in² total cooking area, porcelain coated cast iron iconic WAVE™ cooking grids with three height adjustments, a hanger lid and removable heavy steel ash catcher. This grill also features a stainless steel heat diffuser and an ACCU-PROBE™ temperature gauge.

 

  • PRO22K-CART-2 - Charcoal enthusiasts can experience a full-sized grilling experience with the compact and mobile Napoleon PRO Charcoal Kettle Grill with Cart and folding side shelves. Porcelain coated cast iron iconic WAVE™ cooking grids hinge with three height adjustments. In addition, there is a removable heavy steel ash catcher and an ACCU-PROBE™ temperature gauge. This grill has 365 in² total cooking area and comes with a stainless steel heat diffuser.

 

  • NK18K-LEG-1/NK22K-LEG-2 - These 18" and 22" charcoal grills have a chrome plated steel cooking grid, a removable heavy steel ash catcher and rugged weather-proof wheels. They also feature a cool touch handle, ACCU-PROBE™ temperature gauge and stainless steel air vents.

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Portable Grills  

Napoleon's TravelQ™ PRO series comes in an all-black finish with chrome details to complement your outdoor decor. With all the features of a regular grill, these portable grills come with everything you could wish for and more. You can't beat this professional grill in a portable package. Available in a Natural Gas, Propane or Electric model.

 

  • PRO285E-BK - This electric grill has a windproof design, 1500 Watts, 220v- 240v- 10amps, adjustable easy to set heat control, side handles for easy carrying and 285 in² total cooking area. You'll know it's a Napoleon with the iconic WAVE™ cooking grids for those distinctive sear marks.

 

  • PRO285N-BK/PRO285-BK- This Propane or Natural gas portable grill packs a punch. Featuring 12,000 BTU, grill up to 18 hamburgers at once on the 285 in² of cooking area. No setup or prep required. Side Shelves with integrated towel and utensil holders included.

 

  • PRO285X-BK- Napoleon's TravelQ™ PRO285 Portable Propane Gas Grill with scissor cart has 12,000 BTU's and can grill up to 20 hamburgers at once on the 285 in² of cooking area. This grill has everything you need for perfect portable grilling anywhere. The nimble cart features all- terrain wheels, easy folding and setup, compact storage, and propane tank straps. This grill is perfect for any adventure. Side shelves with integrated towel and utensil holders included.

 

  • Instant JETFIRE™ Ignition (PRO285N-BK, PRO285-BK, PRO285X-BK)

  • Durable Cast Aluminum Lid

  • ACCU-PROBE™ Temperature Gauge

 

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

With a TravelQ™ Portable Propane or Natural Gas Grill by Napoleon, you can take quality grilling with you anywhere you go. These portable grills are perfect for a tailgate party and take only seconds to set up! The TravelQ™ series is also great for those who live a compact lifestyle. Take gourmet grilling on the

go.

 

  • TQ2225PO - This portable grill has a stainless steel circular burner and a PIEZO push button ignition featuring 10,500 BTU's, 225 in² total cooking area and a porcelainized cast iron cooking grid.

 

  • TQ285-BL-1/ TQ285-RD-1-A - Don't let the small size fool you, this grill boasts 285 in² of total grilling area. That means you can grill up to 17 large hamburgers at once. These portable grills feature 12,000 BTU's, 2 stainless steel burners, porcelain coated cast iron iconic WAVE™ cooking grids and an instant JETFIRE™ ignition.

 

  • TQ285X-BL-1/ TQ285X-RD-1-A - The beautiful red or blue Napoleon TravelQ™ 285X Portable Propane Gas Grill with Scissor Cart is a grill that is leading the way with innovation and quality. Featuring 12,000 BTU's, 2 stainless steel burners, 285 in² total cooking area and porcelain coated cast iron iconic WAVE™ cooking grids. The folding scissor cart provides convenient grilling on the go.

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Electric Grills  

Napoleon's TravelQ™ PRO285 Portable Electric Grill is stylish, all-black with a cast aluminum, high-topped lid design lets you take portable grilling to the gourmet level. The windproof design will hold heat in. High heat searing is a snap and you'll know it's a Napoleon with the iconic WAVE™ cooking grids for those distinctive sear marks. Like your favorite cast iron skillet, the porcelain coated cast iron cooking grids heat evenly and provide a non-stick surface for your food, seasoning like a cast iron skillet. The thermostat and burners are removable for quick and easy cleaning of the porcelain drip tray. Easy to carry and set up, this grill is perfect for any adventure. You can't beat this professional grill in a portable package.

 

  • 1500 Watts, 220v- 240v- 10amps

  • Porcelain Coated Cast Iron Iconic WAVE™ Cooking Grids

  • 285 in² Total Cooking Area

  • Durable Cast Aluminum Lid

  • ACCU-PROBE™ Temperature Gauge

  • Side Handles for Easy Carrying

  • Adjustable Easy to Set Heat Control

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
SPECS VIDEOS

Outdoor Heating  

A stylish, contemporary design sets the Napoleon Hamptons Square or Rectangle Patioflame® Table apart from the rest. The stylish linear design with a contemporary look to suit any decor. Safe and fuel efficient, the Hamptons Square Patioflame® Table features a thermocouple valve that cuts the gas when flame is interrupted, meaning that if a gust blows the flame out, or you forget to shut the gas when you're done, no gas will be wasted. The beautifully constructed, durable, aluminum surround conveniently hides a gas tank (propane models). Never worry about the weather, drainage holes in the burner pan allow the rain to drain away, and the optional windscreen will protect the flames from the wind. Set your drinks down, converse in comfort and enjoy your outdoor living space. Easily convert your Hamptons Series Square Patioflame® Table into a fully functioning table with the burner lid (included).

 

  • 40,000 BTU's
  • Topaz CRYSTALINE™ Ember Bed
  • Premium Stainless Steel Burner
  • Rust-Resistant Aluminum Construction
  • Glass Media Available in Six Colors
  • Burner Lid

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Enjoy the luxury and warmth of a fire pit with the ease and security of using natural gas or propane with the Kensington Square, Round or Rectangle Patioflame® Table. A topaz glass ember bed reflects the flame's light, creating a comforting glow that you can further customize with additional colored glass. Bring this table to where the action is, or create a cozy nook for intimate conversations. The Kensington Square Patioflame® Table is made of rust-resistant

aluminum, is lightweight and weather resistant. The rustic bronze finish and intricate woven pattern gives a feeling of subtle luxury and comes with a matching burner cover to extend your table surface area when not burning.

 

  • 60,000 BTU's (KENS2-BZ-1/KENS1-BZ-1)
  • 40,000 BTU's (KENS3-BZ)
  • Topaz CRYSTALINE™ Ember Bed
  • Cast Aluminum Top
  • Premium Stainless Steel Burner
  • Rustic Bronze Finish
  • Glass Media Available in Six Colors
  • Burner Lid

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

This is the focal point of your relaxation area. The Napoleon St. Tropez Square or Rectangle Patioflame® Table boasts a design that is both elegant and modern, it will match any decor. Finished in rustic bronze and paired with a glass ember bed, provides for a stunning look. It even comes with an aluminum burner cover to turn it into a full table when you're not watching those beautiful flames. Easily light the Square Patioflame® Table and receive 60,000 BTU's of heat, dancing flames, and glittering light for your outdoor space. No need to worry about unsightly fuel lines and tanks cluttering your space. The St. Tropez Patioflame® Table hides the propane tank behind an easy access door.

 

  • 60,000 BTU's
  • Topaz CRYSTALINE™ Ember Bed
  • Rust Resistant Aluminum Construction
  • Premium Stainless Steel Burner
  • Rustic Bronze Finish
  • Glass Media Available in Six Colors
  • Burner Lid

 

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Extend the amount of time you can enjoy the outdoors with this modern alternative to a fire pit. The Napoleon Uptown Patioflame® Table is a rugged, and solid looking linear fire pit made from durable cast aluminum that looks like formed concrete. Stylish black lava rock media fills the ember bed and creates a delightful flame pattern. This Patioflame® table is lightweight and can be placed anywhere in the backyard. The easy start ignition is hidden behind a flush mount, touch latch panel for a seamless look. For your peace of mind, the thermocouple valve automatically shuts off the gas when the flame is extinguished. Enjoy the great outdoors even during chilly weather with this modern outdoor heating alternative.

 

  • 40,000 BTU's
  • Concrete-Look Finish
  • Premium Stainless Steel Burner
  • Flush-Mount Control
  • Smoky Black Lava Rock Media

 

Rated 5 based on 1 product reviews
SPECS

There is nothing more enjoyable than spending time outdoors with family and friends. The Napoleon Patioflame® Series allows you to extend your outdoor season whether it be at the cottage, camping or in your backyard.

 

GPFGN-2/GPFGP-2 - The Napoleon Patioflame® with Glass burner is constructed from all stainless steel for maximum outdoor durability and weather resistance. These Patioflames are easy to install and are approved for use on wooden decks, stone or brick patios and concrete. Customize with glass media, available in six colors.

 

GPFL48MHP - The Napoleon Linear Patioflame® comes complete with a Hammertone pewter powder coated cabinet and exclusive Topaz CRYSTALINE™ ember bed. The convenient piano hinged door allows easy access to the control panel and features a safety valve that turns off the gas if the flame goes out. The burner, burner chassis and convenient cover plate, complete with handle, are made from durable weather resistant brushed stainless steel. A truly unique outdoor fire pit with a slim, sleek modern design, adding to the excitement of outdoor living.

 

GPFR60/ GPFS60/ GPFL48 - Napoleon's Patioflame® Burner Kits are exactly what your backyard oasis needs. Choose from a 30 by 10-inch, 25¾-inch square or a

48-inch rectangle shape burner kit. Easily install a gas burning fire pit into a custom base that suits your outdoor living space completely. The burner pan installs into most non-combustible materials. Choose from propane or the included conversion kit for natural gas. The built-in electronic starter lights the Patioflame® almost instantly, and with flame height adjustment, you can further customize your experience. Napoleon's thermo couple valve makes sure you don't have to worry if the gas supply is interrupted. When the Patioflame® goes out, the valve activates making sure that the gas is instantaneously cut, protecting your family from gas leaks, and your pockets from wastage.

 

  • 60,000 BTU's

  • Topaz CRYSTALINE™ Ember Bed

  • Premium Stainless Steel Construction

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Outdoor Fireplaces  

A truly unique linear outdoor gas fireplace, the Napoleon Galaxy Series is sleek, modern, and adds to the excitement of outdoor living. Increase your relaxation when outdoors, this weather-resistant gas fireplace is made from brushed stainless, features a glass wind deflector, and creates ambiance while extending the time spent in an outdoor living space.

 

  • Fuel Type: Gas

  • View Type: Single Sided, See Through

  • Available Models: 48 & 48 See Through

  • 55,000 BTU's

  • Topaz CRYSTALINE™ Ember Bed

  • Premium Stainless Steel Construction

  • LED light strip

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD CATALOGS VIDEOS

Create a breathtaking focal point in your backyard with an outdoor gas fireplace. Napoleon's Riverside Series of gas fireplaces are rugged and durable with a modern twist. Three different sizes are made from stainless steel to ensure maximum durability. You are bound to enjoy an unobstructed view of the beautiful flames. Let your imagination flow with endless possibilities - no venting or chimney requirements means installation is simple and easy.

 

  • Fuel Type:  Gas

  • View Type:  Single Sided

  • Available Models:  36CF & 42CF

  • Up to 65,000 BTU's

  • Premium Stainless Steel Construction

  • Zero Clearance Installation (42 Clean Face)

  • PHAZER® log set

 

Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
CAD CATALOGS VIDEOS