Glasshape®, established in 1986, is a leading innovator, designer and manufacturer of bent, tempered (toughened), laminated and digital ceramic print specialty glass. Family owned and based in Auckland, New Zealand, Glasshapes philosophy of growth through innovation, ingenuity and customer service sees it deliver best-in-class glazing solutions in a variety of categories, with notable success in marine, architectural (residential and commercial), cyclonic, high security and heavy machinery projects.
Consistently investing in technology and capacity to meet the increasing demands from architects, designers and their clients, Glasshape® designs and supplies certified bent and flat glass, either monolithic or laminated, for almost any setting. With Australian offices in Perth, Brisbane and Melbourne, and headquartered in Auckland, New Zealand, Glasshape® provides customer centric solutions with an international reach.
Our brands are lauded and respected for the quality and craftsmanship they represent and include DurashieldMarine® marine grade glass, TemperShield® bent toughened glass, AmmoShield® and ArmourShield® attack resistant glass, StormShield® cyclone resistant glass and VisionInk® digitally printed ceramic inks.
Architectural Glass Products
Glasshape® offer a comprehensive portfolio of fully certified internal and external specialist architectural toughened glass. For commercial or residential settings, and compatibility with security, thermal and decorative glazing, TemperShield® is a versatile premium glass product, backed by a company with more than 30 years international experience.
Hundreds of configurations are possible and can be curved to your specification. We are proud to offer a toughened (tempered) AND laminated solution that can also be curved to your specifications.
Curved & Bent Glass Options
Glasshape® has the capabilities to bend its Glass in many different ways, shapes and sizes; providing a limitless array of options for custom curves. To find out more of what is possible, visit our Curved & Bent Glass Options page, where you will also learn how to measure bent Glass.
TemperShield Toughened Glass Features & Benefit
- 2D, 3D and complex curves, including conical, spherical, J-curves & tangents
- Thicknesses from 4mm (1/8″) -19mm (3/4″)
- Standard Dimensions up to 3900mm (154″) x 2440mm (96″) + oversize capabilities
- Laminate & Print compatible
- Large range of glass types available off-the-shelf, or bespoke to your specifications
Printed Glass, reproducing photographic quality prints in ceramic inks on glass
The VisionInk® digital ceramic ink glass printer is the most advanced and versatile machine available for printed glass. Combined with our glass curving capabilities it is ideal for both external and internal architectural and transportation glass applications, together with stunning Point of Sale (POS) displays.
VisionInks image processing software and high-tech printer go far beyond the capabilities of screen and UV glass printing providing greater opportunity, flexibility, and quality in designing with thousands of possible colours and 720dpi resolution for glass.
The inks, once toughened (tempered), become a part of the printed glass itself, providing unmatched resistance to scratching, UV light and weather deterioration. From simple lines to full colour photos, VisionInk® allows architects, engineers and designers to explore new possibilities in modern and sustainable design.
VisionInk Printed Glass Features & Benefits
- Print any design, from simple lines to detailed imagery
- Six spot colours combine to create an unrivalled colour palette; bespoke premixed colours can be created too
- Complete predictability, repeatability & durability of the printed glass
- Precision control of ink thickness for prediction & manipulation of Visible Light Transfer (VLT) and Solar Heat Gain (SHG) variables
- Surface can be cleaned as you would normal window glass, with no impact on the graphic
- Non-slip ink possibilities
- Dimensions up to 3900mm (154″) x 2440mm (96″) and oversize capabilities
- 10 year warranty against UV fade
- Compatible with Security and Cyclonic glass
Anti-Reflective Glass: Reduce glare for crystal clear vision and added safety
GlareShield® is an anti-reflective double side coated glass that provides improved visual transmission, picture clarity and reduced glare with its very low residual reflection. Traditional glass reflects 8-12% of the incident light. GlareShield®, however, reflects as little as 0.5% of the incident light, allowing up to 99.5% of light to pass through without unwanted reflections or mirror-like effects. It is thus used in structures where low glare is a requirement and crystal-clear quality of glass is key, as in larger west facing facades, retail displays, stadiums, and viewing galleries.
GlareShield® provides a new dimension for glass as it is seemingly invisible with almost no reflectance or colour distortions in transmission. Produced with a durable multi-layered optical thin coating with Magnetron Sputtering Technology which performs like hard coating, it can be tempered, laminated, double-glazed or ceramic printed using VisionInk®. GlareShield® is available on regular float, extra clear and tinted green and grey float glass.
GlareShield® Features & Benefits
Durability
GlareShield® is produced by Magnetron Sputtering Technology which creates a superior hard coating finish. The multilayered coating of metal oxide does not corrode, is hard wearing and durable. In terms of abrasion resistance, GlareShield® is comparable to regular clear float glass.
High VLT
GlareShield® improves transparency and increases light transmission with its high degree of clarity and non-reflective surface.
Optical Clarity
GlareShield® reduces glare, mirror-like effects and reflections to minimum. With a reflection of less than 0.5%, the nonreflective properties are optimised for direct viewing of the glass, making it almost invisible.
Machinery Glass Products
Our heavy machinery glass is specifically developed as the ultimate safety and protection glass for use in forestry harvester equipment, mining vehicles and other heavy machinery. ArbourShield® is a fully certified solution for where protection from impact risks is required.
Unparalleled strength and unobstructed visibility is delivered through a combination of reinforced laminated glass outer layers and high-grade poly-composite inner core. This protects the operator inside the cab from chain shot, falling objects and other projectiles.
ArbourShield® heavy machinery glass has been extensively impact tested and proven to be over 10x stronger and more impact resistant than standard laminated windscreens of the same thickness.
Bespoke specialty automotive glass - armoured glass solutions for specialty vehicles
DuraShield® automotive glass can be specified with attack, bullet or blast resistant or other armour requirements and be manufactured to a wide range of thicknesses, in a variety of shapes for armoured vehicles.
We have significant experience in working with leading models of Mercedes, Ford, Toyota, Mitsubishi.
RailShield® locomotive glass is designed to withstand the harsh rigors of rail transport and is certified to rail industry standards across heavy, light and commuter rail sectors.
A unique composition of glass and polycomposite layers provide a glass solution that delivers on both safety standards and comfort levels for operators, drivers and passengers. Superior laminating technology minimises weight with subsequent savings in energy and maintenance requirements.
Glasshape® has the technology and accreditation to supply glass for curved front windscreens or flat side windows, compliant to BRB 566, FRA 1 & 2 and GM/RT 2456. With our extensive global export experience we are able to supply locomotive glass to customers the world over.
RailShield® Locomotive Glass Features & Benefits
- Clear vision. Wiper friendly
- Anti-spall technology
- Weight savings
- Anti-Graffiti technology
- AS/NZS 2080:2006
- FRA Type 1 & 2
- BRB 566 Type 1, 2 & 3
- GM/RT2456
- DuraShield Heat-R® compatible
- Double Glazing compatible
Marine Glass Products
The VisionInk® digital ceramic ink glass printer is the most advanced and versatile machine available for printed glass. Combined with our glass curving capabilities it is ideal for both external and internal architectural and transportation glass applications, together with stunning Point of Sale (POS) displays.
VisionInks image processing software and high-tech printer go far beyond the capabilities of screen and UV glass printing providing greater opportunity, flexibility, and quality in designing with thousands of possible colours and 720dpi resolution for glass.
The inks, once toughened (tempered), become a part of the printed glass itself, providing unmatched resistance to scratching, UV light and weather deterioration. From simple lines to full colour photos, VisionInk® allows architects, engineers and designers to explore new possibilities in modern and sustainable design.
VisionInk Printed Glass Features & Benefits
- Print any design, from simple lines to detailed imagery
- Six spot colours combine to create an unrivalled colour palette; bespoke premixed colours can be created too
- Complete predictability, repeatability & durability of the printed glass
- Precision control of ink thickness for prediction & manipulation of Visible Light Transfer (VLT) and Solar Heat Gain (SHG) variables
- Surface can be cleaned as you would normal window glass, with no impact on the graphic
- Non-slip ink possibilities
- Dimensions up to 3900mm (154″) x 2440mm (96″) and oversize capabilities
- 10 year warranty against UV fade
- Compatible with Security and Cyclonic glass
Ezone® Marine is a technologically advanced glazing solution to help moderate inbound solar heat gain in a super-yacht or other luxury marine vessel. Perfect for pilot houses or any area on a vessel that experiences excessive exposure to the sun. It is a quality alternative to double glazed units potentially contributing to significant weight, and on-going fuel savings.
A pyrolytic process embeds invisible heat-reflective materials to the glass, allowing light to enter, but reflecting much of the inbound heat. It is possible to configure Ezone® Marine to maximize heat retention for vessels in cooler climates.
Specifying Ezone® Marine with DuraShield Marine® delivers all the benefits of exceptional thermal performance and the ultimate in strength and clarity. It can be supplied in laminated form that may eliminate the need for storm covers, or monolithic toughened (tempered) form which may require storm covers.
Ezone Marine Features & Benefits
- Decreased solar heat gain, cooler working conditions and improved comfort
- High levels of visual light transmission
- Potential to reduce HVAC requirements for a superyacht
- Alternative to Double Glazed Units (due to dramatic reduction in impact of structural flex on window performance)
- Reduced overall weight with likely positive effect on fuel consumption for a superyacht
- Various low-iron & non-reflective glass types available
- Standard dimensions up to 3900 x 2440mm (153 1/2″ x 96 1/8″) + oversize capabilities
- 2D and 3D curves
Curved glass boat windscreen and windows with wire-free heat for ultimate frost & moisture control.
Premium curved glass boat windscreen and window product
It is a wire-free glazing solution for windows susceptible to fogging or freezing over. The technology features a metallic coating between the interlayer and glass that conducts power evenly to gently warm the window with absolutely no obstruction to visibility from wires, making it ideal for pilothouses.
Incorporating DuraShield Heat-R® with DuraShield Marine® and the benefits the high performance interlayer provides delivers exceptional visibility as well as the ultimate in strength and clarity in extreme (freezing) climates.
DuraShield Heat-R® bent glass boat windscreen and windows are custom built and manufactured to internationally recognised standards. Heating power can be adjusted to the conditions of the moment as required.
DuraShield Heat-R Features & Benefits
- Prevention of fogging or freezing
- No visible wires
- Eliminate need for warm-air blowers
- Heating power is adjusted depending on operating conditions
- Can be designed to eliminate the need for storm covers
- Standard dimensions up to 3900mm x 2440mm + oversize capabilities
- 2D curves
TemperShield® is a versatile premium glass product providing high-grade solutions with a range of marine applications. It is compatible with security, thermal and decorative glazing, making it a highly customisable product that can fit a range of different projects.
Hundreds of configurations are possible and can be curved to your specification. We are proud to offer a toughened (tempered) AND laminated solution that can also be curved to your specifications.
Our on-site digital measure service utilises the latest scanning hardware to produce electronic templates with unmatched accuracy, doing away with the need for the cumbersome and time consuming measure, production, transportation and storage of physical templates; ideal for bent toughened glass projects.
Curved & Bent Glass Options
Glasshape® has the capabilities to bend its Glass in many different ways, shapes and sizes; providing a limitless array of options for custom curves. To find out more of what is possible, visit our Curved & Bent Glass Options page, where you will also learn how to measure bent Glass.
TemperShield Toughened Glass Features & Benefit
2D, 3D and complex curves, including conical, spherical, J-curves & tangents
Thicknesses from 4mm (1/8″) -19mm (3/4″)
Standard Dimensions up to 3900mm (154″) x 2440mm (96″) + oversize capabilities
Laminate & Print compatible
Large range of glass types available off-the-shelf, or bespoke to your specifications
Bullet resistant glass: ultra high grade security laminate for definitive protection from ballistic weapons
AmmoShield® bullet resistant glass encapsulates exceedingly high velocity projectiles without allowing penetration through the armoured panel, making it ideal for use in areas of high risk or where the threat of fire-arms is prevalent.
AmmoShield® is a polycomposite-glass laminate, custom-constructed to meet clients' specified protection levels. In addition to the specified protection from ballistics, AmmoShield® provides up to 60 minutes resistance under sustained attack from an intruder with simple hand weapons.
AmmoShield® protects the critical operational areas of buildings, houses, marine vessels and land vehicles where precautions against attack are required. AmmoShield® is typically used in embassies, court houses, banks, armoured vehicles, VIP housing, panic rooms. It must be installed in an approved ballistic framing system.
NATA accredited testing laboratories have subjected Glasshapes bullet resistant glass to cover all the requirements of AS/NZS2343:1997 and NIJ0108.01:1985. We can test customised glass make-ups to these standards or other applicable standards if required.
Most AmmoShield® bullet resistant products are comprised of multi-laminated glass with a poly-composite spall panel on the non-attack side to stop glass fragments from being thrown from the back of the panel in the event of attack. We have also designed all glass AmmoShield® make-ups with an anti-spall film on the non-attack face for situations such as oversize windows or in areas with hot, humid environments where the poly-composite option may not be suitable.
AmmoShield Features & Benefits
- Range of bullet resistant protection levels available
- Lightweight vs. glass-only products of similar thickness & attack resistance
- Standard dimensions up to 2400mm (94″) x 1800mm (71″)
- 2D curves (single radius and single axis)
- Compatible with VisionInk®
- Tinted glass available
- Up to 60 minute intruder resistance
- Spall Panel prevents glass fragment spray on non-attack side
- IACS, AS 3555.1 Intruder Level 2, AS/NZS 2343 ballistic levels G0, G1, G2, R1, R2, NIJ0108.01 Level 3
NB: Approved ballistic framing system required
Glazing
Glazing with confidence - take the worry out of installing glass
As part of the Glasshape® experience, you can now enjoy the assurance of worry free glazing by asking for NsureGlaze® to be added to you project. It's simple, it works. For a small charge, you get huge value and guaranteed margin.
NsureGlaze® offers you full replacement of glass supplied by Glasshape® should you damage or break it during installation. This means you no longer have to over-inflate your margin to cover your risk when glazing a high value product such as curved glass. If you inadvertently damage or break the glass, Glasshape® will resupply the glass to point of original supply at no cost to you.
NsureGlaze® puts the onus on Glasshape®. NsureGlaze® means you can glaze with confidence that your profit is not at risk. It also means you can price projects with a more competitive margin to help you win projects rather than loose them due to excessive margins to cover your perceived risk in glazing.
NsureGlaze® is an optional term offered as part of a glass supply contract from Glasshape® and is not an Independent Insurance Cover. NsureGlaze® does not replace your public liability or other insurance covers. NsureGlaze® does however offer you peace of mind and security of your profit.
Ask for NsureGlaze® to be added to your project where you can enjoy the unique benefits it offers.
*Please Note: This product is subject to Terms & Condition
Sustainability Statement
Glasshape® understands that in order to be truly sustainable we need a holistic view of how we operate. The three interconnected spheres of sustainability being Environmental, Economic and Social need to be managed in a collective way in order to provide a total sustainable future for our business to prosper and for those that we are connected to can benefit from.
Projects
The recently completed South Tower expansion to the Memorial Hermann - “The Woodlands Medical Center“, in Houston, Texas, has added a total of 351,636 square feet to the hospital’s campus. The expansion increases the hospital’s total bed count for patients to over 500 from its previous 397; adds 10 new operating rooms; and expands the hospital’s endoscopy center, heart center, emergency center and diagnostic imaging.
The Waterline Square, three-tower, luxury residential development located in New York along the Hudson River on Manhattan’s Upper West Side, was developed by the GID Development Group and offers a variety of lifestyle opportunities.
Aegis Living is a private high quality age-care provider with 28 facilities throughout Washington, California and Nevada. The company sports many Awards, including securing a place as a Glassdoor Top 15 Places for Work Life Balance (amid 600,000 listed).
What better way is there to make a statement when greeting business partners and visitors to your new and impressive premises, than a curved glass staircase which provides a talking point as you lead your guests to the boardroom, where matters of higher importance can be discussed.
The NBA Experience is a new attraction at Disney Springs, that opened in August of 2019 in Orlando, Florida. Adults and kids alike can live out their basketball dreams with the hardcourt, visit a replica of a locker room and learn about the history of basketball. Enter an immersive world where all of your basketball dreams are just a layup away.
Ernest Mario School of Pharmacy was founded in 1892 and merged with Rutgers University in 1927. The institution currently has 1300 students registered, with a typical 6 year study period to graduation, making it one of the largest pharmaceutical institutions on the East Coast of America.
S C Railings (Trex Commercial Products) won the contract to supply the railing package. They utilized Glasshapes on-site digitizing service to scan the raw staircase, create an As-Built 3D CAD Model, and produce the glass
The Post Oak Hotel at Uptown Houston, TX, is the city’s first elite destination for elegant accommodations masterfully blended with extensive conference facilities, prominent office space, designer fashion, signature dining and sophisticated amenities all in one tower.
We are very excited and proud to bring you a mind-blowing mega mansion project that we completed in partnership with New Concepts Glass Design in Utah, USA. The project focused solely on the leisure and recreation wing of the house, which contains an indoor swimming pool and spa, golf putting greens, an abseiling wall, gymnasium, a racquetball court, and half basketball court.
Glasshape provided digital field measuring services, 3D laser scanning the house whilst it was under construction. This data was processed by Glasshape’s in-house design team, 3D modelling the as-built structures and designing our signature TemperShield 14.28mm (9/16″) low iron, laminated bent glass to fit perfectly with the structure of the house.
The project encompassed the manufacture and supply of no less than 3 unique bent glass curved staircases, over 45 linear meters (approx. 148 linear feet) of bent glass overlook railing and an impressive floor to ceiling bent glass wall in the gymnasium, providing an elevated and unobstructed view over the indoor swimming pool.
This spectacular privately owned house is located in an exclusive gated community, in arguably one of the best ski resort areas in the United States. Nestled among lush groves of aspen trees, rolling meadows, and sparkling streams with impressive mountain backdrops, this house is truly one of a kind.
Watch “The Mind-Blowing Mega Mansion” Animation
The following Animation was produced by Glasshapes In-House Design Team, using a 3D Model which was produced from a combination of Laser Scan Data taken at the time of the Site Measure and Architectural Plans supplied by the Client.
Animation