Kontek Industries provides some of the most advanced security solutions to protect personnel, equipment and the world's critical infrastructure. Kontek's value is realized and demonstrated by our rapid response and innovation enhanced with the ability to quickly design, build, test, certify, and implement pedigreed solutions to protect assets and resources from exposure to threats.
Modular Blast Barriers
Kontek's MBB barrier system furnishes crash/blast protection up to and including a 200 lb. TNT blast along with a 20,000-lb. vehicle at 50 mph.
Kontek will design the barrier system to include all transition barriers and is capable of providing an end-to-end installation (optional) across any surface or terrain.
Features
- Designed and tested to withstand and immobilize a 200 lb. TNT bomb blast and a 20,000-lb. vehicle traveling at 50 mph
- Easy to quickly deploy and reconfigure - Does not require site preparation or foundations
- Forklift compatible design
- Built-in top lift Inserts
- 5,000 PSI high-strength steel-reinforced concrete
- No construction required - precast design easily shipped and installed
- Planter cavities for flowers and greenery (Optional)
- Patented design utilizes an internal barrier to barrier connection for fast installation
- Various architectural finishes available upon request (Optional)
Anti Crash Vehicle Barrier VK8M
Kontek's VK8 barrier system furnishes crash protection up to and including a 20,000 lb. vehicle at 50 mph.
Kontek will design the barrier system to include all transition barriers and is capable of providing a turnkey installation (optional) across any surface or terrain.
Features
- Provides a massive security barrier system
- Designed and tested to withstand and immobilize a 20,000-lb. vehicle at 50 mph
- Easy to deploy and reconfigure
- Does not require site preparation or foundations
- Forklift compatible design
- Built-in top lift Inserts
- 5,000 PSI high-strength steel reinforced concrete
- No maintenance required
- No construction required - precast design easily shipped and installed
- Planter cavities for flowers and greenery (Optional)
- Patented design utilizes an internal barrier to barrier connection for fast installation
- Various architectural finishes available upon request (Optional)
Guard Booths Prefab & Custom Guard Booths
Kontek Industries specializes in ballistic rated guard booths and enclosures for DOD, nuclear facilities, law enforcement, and a wide range of other organizations. Our custom fabricated enclosures are designed to protect your staff from attacks while providing a clear field of vision for counter-attacks.
Guard booths and guard shacks are designed to keep personnel protected from incoming threats. Our guard booths are designed to be portable or permanent structures.
Our guard booths are specially designed for:
- Government facilities
- Nuclear facilities
- Manufacturing plants
- Airports
- Military bases and facilities
- Other applications that require a high level of protection from threats.
Blast/Ballistic Rated Enclosures
Kontek is a global leader in tested Blast and Ballistic Rated Enclosures (BRE's) protecting personnel, resources and assets from external threats. Each guard booth is constructed to Kontek's proprietary designs proven to exceed NIJ-IV and .50 cal armor piercing standards and as an added benefit provide Tested Blast Protection.
Each unit is designed, built, and equipped to meet any requirements and shipped fully operational ready to provide immediate safety.
Features
- Tested and certified to exceed design requirements Shipped assembled and ready to deploy
- Windows Blast/Ballistic rated (Rated in accordance to protection level)
- Blast/Ballistic rated weapon firing access ports (Rated in accordance to protection level)
- Extremely durable and low maintenance
- Epoxy coated steel exterior with a variety of color finishes available
- 3' x 7' Blast/Ballistic rated entry door with dead-bolt lock, pull handles, heavy duty hinges, weather-stripping and threshold (Rated in accordance to protection level)
- Easily configured for any security/operational requirements
Mobile Blast/Ballistic Rated Enclosure Lite (BRE) Mobile Guard Booths
Kontek is an innovative global leader in tested Blast and Ballistic Rated Enclosures (BRE) or guard booths, protecting personnel, resources and assets from external threats.
Each guard booth is constructed to Kontek's proprietary designs proven to exceed UL 752 Level 8 and NIJ-IV standards. Shipped fully operational and ready to provide immediate protection.
Customizable Mobile Guard Booth Features
- Certified to meet or exceed user specified ballistic protection levels
- Ballistic rated floor, walls, roof, 3' x 7' door, windows, and GP1 weapon ports (Rated in accordance to protection level)
- Mini split-system cooling and heating
- Shipped ready to deploy with power connectivity
- Transport with ¾ ton truck or larger
- Mobile Generator
- Battle Lighting
- Ballistic window shades
- Anti-fatigue flooring
- GP2 and GP3 port upgrades
- Black-out striping
Benefits of Kontek Industries Mobile Guard Booths
- Quick setup in less than an hour
- Rapid deployment for ever changing conditions
- Low cost of ownership
- Minimal maintenance
- Flexible asset for temporary or permanent duty
- Use as secondary or tertiary command and control center
Kontek Industries offers threat and vulnerability assessments for organizations looking to enhance their security and defense with mobile guard booths. We will work with you to develop the right solution for your ballistic rated enclosure needs.
Elevated Mobile Ballistic Rated Enclosure Portable Guard Booths
Kontek is an innovative global leader in tested Blast and Ballistic Rated Enclosures protecting personnel, resources and assets from external threats. Each unit is constructed to Kontek's proprietary designs proven to exceed NIJ-IV and .50 caliber armor piercing standards and as an added benefit provide Tested Blast Protection.
Each unit is designed, built, and equipped to meet any requirements or design configurations. Shipped fully operational and ready to provide immediate protection.
Customizable Elevated Guard Booth Features
- Certified to meet or exceed user specified Blast/Ballistic protection levels
- Windows Blast/Ballistic rated floor, walls, roof, 3'x 7' door, windows and GP1 weapon ports (Rated to protection level)
- NIJ IV ballistic and 13 PSI blast reflective pressure protection
- Guard booth, tower, and stairs integrated on road ready trailer
- Shipped ready to deploy with power connectivity • Split system cooling and heating
- Epoxy coated steel exterior with a variety of available colors
- Pre-finished 16 gauge steel interior with bedliner finish
- Convenient lift connections for easy setup or relocation
- .50 cal. AP Ballistic with 25 PSI Blast
- Integrated generator
- Battle Lighting
- Ballistic window shades
- Anti-fatigue flooring
- GP2 and GP3 port upgrades
- Black stripe
- Glare lights
- User specified requirements
Benefits of Kontek Industries Elevated Mobile Guard Booths
- Quick and easy setup with onsite equipment
- Port centerline around 15.5 feet above ground
- Provides security operators with an accommodating compensatory resource with options/capabilities not found anywhere else
- Design flexibility promotes customization to meet unique configurations in challenging situations or environments
- Easily upgradable to more advanced tactical and protection options
- Simple relocation to address changing defensive strategies and site conditions
- Flexible asset for temporary or permanent duty
Kontek Industries offers threat and vulnerability assessments for organizations looking to enhance their security and defense with elevated mobile guard booths. We will work with you to develop the right solution for your guard booth needs.
Tower Elevated Blast/Ballistic Rated Enclosure
Kontek, a global leader in tested Blast and Ballistic Rated Enclosures offers a blast rated tower (up to 50 feet above grade and taller) to enhance the ability to protect personnel, resources and assets from external threats. Kontek's proprietary design offers rapid deployment with pre-cast above grade foundations, preassembled tower sections in addition to the ready to install enclosure.
The precast foundation does not require excavation and the elevated unit can be relocated with relative ease and minimal disturbance.
Features
- Towers certified for high blast pressure
- Pre-cast above grade foundations require NO EXCAVATION required
- Multiple access hardened and concealed chases for utilities and communications
- Stairs easily configured to meet on site requirements • Shipped in Pre-assembled sections
- Designed and engineered for quick installation
- Easily relocated when faced with changing perimeters
- All tower components fully galvanized (optional)
- Shipped assembled and ready to deploy
- Windows Blast/Ballistic rated(Rated in accordance to protection level)
- Blast/Ballistic rated weapon firing access ports (Rated in accordance to protection level)
- Stairs easily configured to meet on site requirements
Environmental Enclosures
Kontek continues to innovate in response to support our nation's health and safety need. The Kontek Environmental Enclosure is a fully modular solution adaptable for health & education facilities, law enforcement departments, military and critical infrastructure installations.
Kontek's Environmental Enclosure is designed to provide protection from the elements as well as social proximity standards to better protect and prepare your facility and staff.
Features
- Modular, easy to setup design with cam-lock system
- Comes in a variety of sizes (4' x 6', 6' x 8', 10' x 12') Custom sized available
- Lightweight, wind & weather rated foamed insulated panels
- Capable of withstanding elements with weatherproof design
- Stainless Steel and/or Aluminum Flooring Options available
- Mobile or static enclosures available
- Options available for HVAC system, ventilation, generators and backup power
- Material and color options available
Ballistic Glass
Kontek is a leader in ballistic glass & windows with protection for UL 752 and NIJ standards up to and including .50 caliber armor piercing projectiles. Our engineers will fit the dimensions to fit the needs of your facility. New installations of our bulletproof glass or updating current structures, Kontek can provide our expertise in ballistic glass along the way.
Benefits of Kontek's Ballistic Glass:
- Provides lifesaving countermeasures from 9mm projectiles up to .50 cal AP ammunition
- New window installations or retrofitting of existing windows are custom built quickly and affordably by trained professionals
- Improve the safety and survivability of people within the buildings and structures that you look to protect with bullet resistant polycarbonate glass
- Have the advantage of installing new glass into existing windows or weapons ports; making use of existing infrastructure to save you time and money
- A variety of window tint options are available, to include one-way mirror tinting
- Decorative window furnishings available (decals, engraving, etc.)
Kontek Industries offers threat and vulnerability assessments for organizations looking to enhance their security and defense. We will work with you to develop the right solution for your ballistic and bulletproof glass needs.
Mobile Modular Ballistic Glass Partition
Kontek's Mobile Modular Glass Partition is designed to provide flexible ballistic protection for facilities looking to improve their resilience against ballistic attacks.
Having an adaptable solution is critical when facilities raise the threat condition and want to maintain flexibility and avoid costly installation & construction costs. The mobile partitions come in a variety of sizes and levels of ballistic protection.
Features
- Available in NIJ and UL-752 standards, up to .50 cal AP protection
- Advanced rolling caster system, ease of mobility
- Interlocking ballistic frames, allowing multiple partitions to be joined
- Multiple tint options, from clear to one-way mirror tint
- Fully fabricated, no assembly or installation required
- Multiple sizes, dependent on needs
- Custom sizing available
Mobile Truck Bed Fighting Position MTFP | Modular Design
Kontek's Modular Truck Bed Fighting Position (MTFP) was designed to have a fully mobile armored position for law enforcement and covert military operators to deploy when responding to active shooter incidents, among other threats and scenarios.
The unit fully folds and collapses when not in use, lying flat in the truck bed, discreetly. The unit takes 30 seconds to deploy and provides NIJ-III protection in 360 degrees.
The MTFP allows operators to both observe and return fire through Kontek's modular weapons ports and view ports integrated directly into the system.
Benefits of Kontek's Mobile Truck Bed Fighting Position
- Provides discreet, yet deployable armor for law enforcement and covert military operations.
- Ideal for responding to active shooter, barricaded suspects and officer down scenarios.
- Used to be integrated into units with minimal or no vehicle armor assets.
- Low cost and minimal preventative maintenance
- Modular in design for upgrades and accessories as mission needs change.
Kontek Industries offers threat and vulnerability assessments for organizations looking to enhance their security and defense. We will work with you to develop the right solution for your needs.
Mobile Fighting Position Lite V2 MFP-Lite | Ballistic Shield
Kontek's Mobile Fighting Position (MFP) - Lite V2 is a rapid deployment ballistic shield and barricade that protects operators from incoming rounds up to .30 cal AP.
The fighting position can be deployed in seconds and its small form factor allows it to be hand carried or stored in the trunk of a vehicle.
Personal Defensive Fighting Position
Kontek's Personal Defensive Fighting Position system furnishes custom sized ballistic protection up to and including .50 caliber AP.
The use of high-tech composite materials offering the same protection heavier metal protection provides mobility to this product. Ballistic rated windows and shoot ports can be configured to meet the specific requirements for the application.
Features
- Rated for a threat of multiple strikes at specified protection level
- 3-sided protection
- Lightweight design easily maneuverable
- Each protected face available with: o ballistic rated windows o ballistic rated shoot ports
- Easily configured to meet any requirements and protection including U.L Levels 1 through 8; NIJ I through IV and .50 caliber armor piercing.
- (4) ball bearing wheel assemblies provide 360º mobility
- Height adjustable lift (0" – 3") to permit movement over uneven floor surface
- Assembly can be raised and lowered by either hand crank or hydraulic option
F117 Mobile Fighting Position
Kontek's F117 Mobile Fighting Position (MFP) is the highest level of protection and response capability found in any ballistic shield on the market. The F117 is designed to protect from incoming rounds up to .50 cal AP. The fighting position can be deployed in seconds and its form factor and caster system allows it to be mobile across multiple environments. The F117 is a solution to have pre-staged as a defensive position or deployed from a trailer for rapid response scenarios.
Features
- Available up to .50 cal AP protection
- Advanced caster system provides superior mobility for urban environments.
- Three strike face platform allows operators to engage along the front and flanks of the shield while completely protected.
- The integrated GP3 turret weapons port allows operators to engage with a rifle platform will remaining fully protected from incoming rounds.
- Comes in vary ballistic ratings both UL 752 and NIJ
- Custom paint colors available.
Troop Housing
Mortar Shield & Ballistic Protection
Kontek's ballistic and mortar protected units offer .50 caliber armor piercing and 120mm quick fuse mortar protection to all types of housing and camp support requirements. Modular units of other facilities such as electrical generation, fuel, showers, mess hall, sleeping and meeting spaces can be designed and configured as needed.
All protected in convenient, containerized shipping and storage system well supported with existing field deployment equipment.
Features
- Provides ballistic protection up to .50cal AP and mortar protection up to 120mm quick fuse
- Easily configurable living quarters • Built into standard 20', 40' and 45' shipping containers
- Equipment available for electrical, lighting, climate control, built in beds, lockers, storage, shelving
- Modular protection panels are easily replaceable should one be compromised
- Easily warehoused
Mortar Protection Canopy System
Modern Mortar Systems | Mortar Canopy
Kontek's Modular Mortar Canopy system is a unique system developed to protect personnel and assets from mortar attacks. The mortar canopy is custom manufactured to meet requirements for coverage and height.
The mortar canopy can be used over new or existing infrastructure that needs protection from mortar fire up to and including120 mm quick fuse mortar attacks.
Features
- Modular panel design allows size and span to meet any requirements
- Capable of breaking down and packing into standard conex containers for storage and shipping
- Bolted panel and structural support connections
- Convenient panel disassembly and relocation
- Designed for forward deployed troops and assets
- Capable of protection up to 120mm quick fuse mortars
Mobile Response Shield Ballistic Team Shield | NIJ Level IV
Kontek's Mobile Response Shield (MRS) provides NIJ level IV protection and is designed to protect from incoming rounds up to 7.62mm with collapsible side shields making it an adaptable defensive fighting position, perfect for making entry through doorways.
The MRS can be easily maneuvered and operated through hallways, doorways while providing complete protection and the ability to return fire.
Benefits of Kontek's Mobile Response Shield
- Available up to NIJ-IV protection
- Dynamic maneuverability provides superior mobility for all terrain and environments.
- Collapsible flank strike shields allow operators to advance through hallways, doorways etc.
- Allows multiple operators to engage while protected moving forward
- Can be easily
Kontek Industries offers threat and vulnerability assessments for organizations looking to enhance their security and defense. We will work with you to develop the right solution for your needs.
GP1 Enhanced Sliding Weapons Port
Kontek's GP1 weapons port engagement system gives operator's industry standard ballistics and blast protection, while providing enhanced fields of view and fields of fire when compared to other weapons ports. Basic hand hold slide operation. Bi-directional operation.
Features
- Available up to .50 cal AP protection
- Designed to match the blast and ballistic protection associated with the rest of the structure
- The standard handle, lock and slide system provides basic operation; allowing operators to quickly interact with the weapons port
- Fits into all existing Kontek weapons ports
- Retrofits into non-Kontek weapons ports through various mounting methods
- Can be mounted to flared/angled armored walls & positions.
GP2 Hands Free Sliding Weapons Port
Kontek's GP2 weapons port engagement system gives operator's industry leading ballistics and blast protection, while providing enhanced field of view and fields of fire when compared to traditional weapons ports.
Features
- Available up to .50 cal AP protection
- Designed to match the blast and ballistic protection associated with the rest of the structure
- The enhanced handle, lock and rail system provides hands free operation; allowing operators to maintain positive weapons control
- Flush mounted weather resistant construction helps prevent the intrusion of water, wind and debris.
- Fits into all existing Kontek weapons ports
- Retrofits into non-Kontek weapons ports through various mounting methods
- Can be mounted to flared/angled walls
GP3 Turret Weapons Port with Viewing Window
Kontek's GP3 ball-port weapon engagement system gives operator's industry leading ballistics and blast protection, while providing enhanced field of view and fields of fire when compared to traditional weapons ports.
Features
- Available up to .50 cal AP protection
- Designed to match the blast and ballistic protection associated with the rest of the structure
- The ball module provides complete protection to the operator while allowing the operator to return fire from cover
- Comes with a rapid replacement ballistic window cartridge, should the glass be struck and no longer usable, the window can be swapped within seconds
- Fits into all existing Kontek weapons ports
- Retrofits into non-Kontek weapons ports through various mounting methods
- Can be mounted to flared/angled walls
- Adapter allows the use of training equipment through the GP3 Ball Port
Mobile Modular Shoot House
Portable Shoot House | Training
Kontek's continued response to the need for modular tactical training solutions in law
enforcement, military and critical infrastructure security has produced the Mobile Modular Shoot House (MMSH).
The MMSH is designed to provide realistic training in Close Quarters Combat (CQB) with the use of simunitions and other non-live fire training means to help prepare your tactical team for their mission.
Portable Shoot House Features
- Modular, easy to setup design
- We can also custom build to fit your specs
- Create realistic training scenarios for tactical
teams - Proprietary connection and lightweight grid
systems allows for rapid deployment - Reconfigure rooms, hallways and door access in minutes
- Great for simuntions training and K9 training
- Weather proof design
- Build exact replicas of structures for upcoming live fire missions for your team
Kontek Industries offers tactical training and other range solutions for law enforcement, DoD, and other sectors in the critical infrastructure sectors. We will work with you to develop the right solution for your tactical training needs.
Mobile-Modular Tactical Training Wall
Kontek's Mobile-Modular Tactical Training Wall (MTW) is designed to be a cost-effective solution to provide safe and realistic training for operators to replicate firing from weapons ports, defensive positions and view ports in a light, rapid deployment package.
Features
- Provides two modular sections for various tactical accessories
- Constructed from resilient polymers for rigid structure; designed to be safe for range training, helps prevent ricochets
- Accessories such as sliding ports, hands-free ports, protected ball-ports, windows and view ports can be swapped in minutes
- Capable of being outfitted with lighting systems for tactical low light and night time exercises
- Stows in collapsible/folded position for easy storage when not in use
Training Range Barricade
Kontek's Training Range Barricade is designed to be a cost-effective solution to provide strategic, safe and realistic training for operators to replicate fire and movement from defensive positions in a light, rapid deployment package.
Features
- Constructed from resilient polymers for rigid structure; designed to be safe for range training, helps prevent ricochets.
- Select from an existing catalog of designs or create your own custom barricade design with our team.
- Supports mobile applications for placement of directional fire and target acquiring patterns.
- Stows easily for simple storage solutions when not in use.
- Wheels can be removed for static defensive positions and/or variations of range terrain.
Benefits Of Our Range Barricade
- Cost effective training tool to teach proper firing techniques from static and/or mobile defensive position(s).
- Modular build allows for easy transitioning of strategic maneuvers.
- Increases variety of training scenarios in shortened time and with a smaller footprint.
- Gives tactical training instructors flexibility on the range.
- Provides a safe training environment by using non-ballistic materials.
- Low cost of ownership and minimal preventative maintenance.