NUKOTE COATING SYSTEMS INTERNATIONAL is your primary resource for unparalleled innovation in coating products and application. Our superior products, service and equipment provide our customers effective, lasting solutions with lower risks, competitive pricing and extended design life.
Our offering combines excellent products, complete technical specifications, application method statements, quality assurance and inspection programs and state of the art application equipment including robotic systems.
With a global presence and exceptional capability from design and specification to product supply, our comprehensive solutions combine cutting edge products and robotic technologies to deliver solutions that exceed our clients unique needs.
Infrastructure
Civil infrastructure solutions are a primary focus of Nukote Coating Systems. Our historical solutions in this segment include bridges, tunnels and transportation systems. Infrastructure clients look to us to provide solutions that are; economical, comprehensive and fast track with extensive design life. These customers demand a total solution designed for fast completions with inflexible completion timings. Delivering complex solutions like these are a key offering of our firm, which require our basic components of engineered specifications, superior products, cutting edge coating equipment and professional application contractors.
Typical Solutions for this segment include
Tunnels: Vehicular, rail and pedestrian structures
Bridges: Vehicular, rail and pedestrian structures
Transportation: Heavy and light rail systems and facilities
Water Systems
Solutions for water systems are a primary focus of Nukote Coating Systems. A separate trademark for these systems is included in all solutions we offer. Water applications span all of our key markets segments, but the solution is so specific we identify it as an individual system called Aegis®
The Nukote Aegis System® ensures optimum lifespan of; equipment, treatment, storage and transmission facilities for use in, potable water, storm water, sanitary sewers, industrial and domestic waste water, canals, penstocks and even contaminated waste water. The products utilized in these systems can vary, although the cutting edge robotic technology used to apply them remains the same. Products designed for use in waste water, potable water, saline water and contaminated water are all interchangeable. The system is applicable in renovation of existing pipelines, vaults, basins and structures and in new construction.
Typical Solutions for this segment include
Storm Water: Collection, retention and distribution, pipe, basin and vault
Potable Water: Process, distribution and isolation, pipe, basin and vault
Domestic Waste Water: Collection, process, return to water systems
Industrial Waste Water: Collection, process, return to water systems
Desalination: Process, storage and distribution systems
Water Storage: Dams, penstocks, and canals
Power Generation
Power generation and distribution solutions are a primary focus for Nukote Coating Systems. Our proven solutions in this segment include the four primary types of power generation; thermal, hydroelectric, nuclear and gas fired. These project types have strict HSE and normally require remote site installations. Many of the applications require complex robotic equipment and a very high contractor skill level. Clients look to us for total solutions in these complex conditions that provide comprehensive protection for valuable assets, which operate continuously and require extended design life in high abrasion, impact and chemical exposures. Complex solutions are a key offering of our firm, which require our basic components of engineered specifications, superior products, cutting edge coating equipment and the highest levels of professional application contractors.
Typical Solutions for this segment include
Hazardous Containment: Chemicals, hydrocarbons and nuclear waste
Primary Containment: Dams, process basins, chemical storage
Abrasion Protection: Pen Stocks, sluiceways and equipment components
Corrosion Protection: Gates, valves, scrubbers, structural components
Gas Containment: Reactor domes and process systems
Petrochemical
Oil, Gas and Petrochemical solutions are a unique focus for Nukote Coating Systems. Our proven solutions in this segment include upstream and downstream processes for crude oil, shale oil, natural gas and their derivatives. Specifications surrounding this segment include; upstream onshore and offshore drilling and extraction equipment, their pipelines and storage facilities, downstream process plants, storage facilities, and pipelines, and transportation for refined products and chemicals that include, trucks, barges, ships and pipelines. Continuous performance of these protection systems is of critical importance to the client.
Typical Solutions for this segment include
Pipelines: External and internal protective coatings and liners
Primary Containment: Tanks, vessels and basins
Secondary Containment: Environmental containment liners
Process Vessels: Pressure vessels, air separators and others
Transportation: Ship, barge, truck and rail liners
Mining
Mining process solutions are a primary offering of Nukote Coating Systems. Our proven solutions in this segment include; processes related to gold, copper, iron, coal and other minerals. There are two types of mining projects; maintenance and new construction. Maintenance projects are performed during short duration shuts at the mine site that are typically 2-5 days in duration. Fast professional performance of the works is of critical importance to the client. New construction projects do not require fast application times but the complexity of both types is extremely high.
Typical Solutions for this segment include
Process Liners: Ball mills, sag mills, elution columns, cil tanks
Distribution Liners: Rail cars and heavy trucks and equipment
Containment Liners: Leach ponds and bulk storage collection
Pipe Liners: Slurries, chemicals, effluents
Protective Coatings: Sulphide flotation cells, laterite fe precipitation tanks
Industrial
Industrial and Commercial construction solutions are a primary focus of Nukote Coating Systems. Our historical solutions in this segment range from heavy industrial manufacturing plants and facilities to stadium and high profile commercial construction projects around the globe.
Typical Solutions for this segment include
Floor and Deck Systems: Architectural to heavy industrial types
Waterproofing Systems: Subgrade, above grade, submersed and immersed
Roofing Systems: Flat, sloped, contoured, architectural, insulated composites
Water Systems: Storage, retention, diversion, processing, sewer, storm and potable
Security: Blast Mitigation and personnel protection
Commercial
Providing solutions specific to commercial applications has always been a focus for Nukote Coating Systems. Our track record in this segment is extensive and includes many high-profile projects with unique complexities.
Typical Solutions for this segment include
Waterproofing: Coating and liner solutions for all substrates
Roofing: High performance coating and liner solutions for all substrates
Water Features: Architectural grade coatings and liners for all substrates
Parking Structures: Durable and attractive parking deck coatings
Architectural Finishes; Color-fast coatings for exteriors and facades
Green Building: Garden roof systems for sustainable buildings