Stagestep, Inc. ® has more than 50 years of innovation and expertise in the specialty flooring industry. Throughout those years, Stagestep has worked closely with the dance, fitness, wellness, and performing arts communities to better understand their needs. With an emphasis on safety, shock absorbency, and lateral foot support, Stagestep provides the best flooring system options for a variety of uses and spaces, including, stages, studios, and auditoriums.
Stagestep provides all elements of flooring systems, from slab to maintenance to finishes, making it a one-stop-shop to meet your clients' needs.
Timestep Dance Floors
The ultimate multi-purpose floor ideally suited for all movement activity including tap, hip-hop, ballet, modern, character, ballroom, jazz and flamenco. Heavy-duty, portable and permanent flooring for stage, touring and studio. Can handle heavy scenery and props. Surface can be treated for differing degrees of non-slip.
Super Timestep Dance Floor
Ideal for ballet, pointe work, contemporary, jazz and all dance forms requiring a superior non-slip, textured surface. Durable wear layer makes for an excellent multi-purpose floor with a fiberglass reinforced lining for lie-flat quality. Energy transfer layer allows for tap and percussive dance. Flexible for easy roll-out and roll-up like a standard marley. Installed permanently with adhesive or temporarily with tape, or ReUseIt.
Timestep T Dance Floor
Made of same material as Timestep (solid PVC) but 25% thinner and lighter for touring and temporary installation at an economical cost. Also suited for all movement activity Including tap, hip-hop, ballet, modern, character, ballroom, jazz and flamenco. Can handle heavy scenery and props. Surface can be treated for differing degrees of non-slip.
Bravo Classic Dance Floors - Marley
Reversible, lightweight, portable marley flooring, perfect for stage and studio. A fiberglass lining improves stability and offers better lie-flat on subfloor. Superior work surface for jazz, modern, ballet and other movement activities.
Bravo Classic is lighter and less expensive. (Not recommended for tap.)
Super Bravo
Super Bravo is heavy duty version of the classic and great studios and touring. (Not recommended for tap.)
Super Bravo PRO - Marley
New! Super Bravo PRO is 33% thicker with superior durability. Reversible, lightweight, portable Marley flooring, perfect for stage, studio and touring. A fiberglass lining improves stability and offer better lie-flat. Superior work surface for Jazz, Modern, Ballet and all movement activities including Tap. Super Bravo PRO is the truly extra heavy duty version of the classic reversible vinyl floor. Only Super Bravo PRO is recommended for tap.
Shaw 10 Dance Floor - Marley
Extra-wide 10-foot portable marley flooring, perfect for stage and studio. Ideal for contemporary, jazz, ballet and other movement activities. Faster roll-out and roll-up time with fewer seams.
Stagestep's Shaw 10 floor is cushioned, durable, and affordable marley flooring. Shaw 10 is ideally suited as an exhibition booth, conference, or convention floor.
This new flooring is offered in black and white. Availability for grey TBA. Not recommended for tap.
Rave Dance Floor - Marley
Lightweight portable or permanent marley flooring with a full spectrum color palette. A fiberglass lining offers stability and great lie-flat on subfloor. A thin foam backing adds comfort underfoot. Ideal for all dance and theatrical activities, except tap. Our Rave dance floor is recommended for ballet, jazz and contemporary dance.
Dancestep Plus Flooring
Dancestep Plus is a cushioned-back flooring designed to be installed directly on a properly sealed concrete slab. Textured wear layer makes for a non-slip surface. Great for all styles of dance except tap (due to sound reduction).
Dancestep Plus has a dual layer cushion base for extra energy absorption. Dancstep II is discontinued.
Quietstep Dance Floors
Quietstep, the performance floor for ballet can also be used for contemporary and jazz. Foam backed to reduce the sound of the shoes. Quietstep needs to be installed over a floating wood subfloor.
Woodstep Dance Floor
Slightly textured, heavy duty surface. Exceptionally realistic wood design combines form, function, and ease of installation. Resists wear and tear. Woodstep Plus and Woodstep Ultra can be installed directly on a concrete slab without a subfloor. These floors are not recommended for tap (Defective taps can cause scratches which will show because of the wood grain).
Woodstep Plus
- Heavy duty
- It really looks and feels like wood without the high maintenance expense
- Excellent for professional and home use
This floor is not recommended for tap (Defective taps can cause scratches which will show because of the wood grain).
Woodstep Ultra
Woodstep Ultra can be installed directly on a concrete slab without a subfloor.
- Heavy duty
- It really looks and feels like wood without the high maintenance expense
- Excellent for professional and home use
This floor is not recommended for tap (Defective taps can cause scratches which will show because of the wood grain).
Permanent Flooring Systems
Dance - Theatre - Multi-Purpose. Custom-made permanent flooring system with pre-fabricated floating subfloor for easy installation. Ideal for ballet, tap, jazz, modern, multi-purpose and theatre.
Encore Hardwood Dance Floors
The Encore Collection is a true hardwood dance floor with a sprung subfloor. Exceptional, real hardwood design combines form and function.
Encore Oak is the revolutionary “click-and-lock" transportable hardwood floor with a factory finish and an integrated sprung subfloor. Recommended for virtually all activities including tap, jazz, modern, ballroom, and multi-purpose use.
Encore Elite uses maple hardwood for a harder, more durable wooden dance floor surface.
Encore Home is comprised of 6, 12 or 18 click-and-lock hardwood panels which are suitable for tap, jazz, modern and ballroom use. These hardwood panels, with an integrated floating floor, have a factory finish and are easily assembled and disassembled for storing or transporting. They can be installed over any firm level surface. FloorShield Finish is recommended for reducing tap shoe residue on the wooden dance floor.
Springstep II Dance Subfloor
Springstep II is one of five options in our SpringStep collection, which has multipurpose floating wood subfloors for many dance styles. Springstep II is a cost-effective dance subfloor solution, because it is made for self-installation. If you can spend the time to install this floating subfloor yourself, you can save on expensive professional installation. Springstep II also enhances dancers' safety during movements like floor work, leaps and jumps.
Springstep II is a floating subfloor that provides good sound amplification, absorbency and resiliency. Its mid-range capabilities make this subfloor good for many dance uses.
SpringStep III Dance Subfloor
SpringStep III is a floating wood subfloor primarily designed for ballroom dance. This subfloor greatly diminishes sound because of the sheet foam on the subfloor quieting every step. SpringStep III cost-effective and eco-friendly.
Out of the five options in our SpringStep collection, SpringStep III has the most absorbency and least resiliency. It is our ballroom alternative floor because its qualities are well-suited to that dance style, but can also fit many other dance styles as well.
SpringStep IV Plus Dance Subfloor
SpringStep IV Plus is Stagestep's easy subfloor option. Along with enhanced durability, it has the highest resiliency in our SpringStep collection, which makes it ideal for high-impact activities that require high levels of spring and shock absorption.
Springstep V Dance Subfloor
SpringStep V is one of the options in Stagestep's SpringStep collection, which has multipurpose floating wood subfloors for several dance styles and purposes. These subfloors improve safety and performance, use eco-friendly materials and are priced cost-effectively.
SpringStep V is made of durable materials and is designed to be a portable subfloor solution for touring where a dance floor needs to be assembled and disassembled on a weekly basis. Its qualities make it applicable for all dance styles.
SpringFlex Dance Subfloor
SpringFlex is a floating wood permanent subfloor with excellent sound amplification, resiliency and absorption levels. The SpringFlex subfloor uses a pre-manufactured state-of-the-art basket weave style system. It is made with cross-laminated birch and recycled rubber for the best energy absorption. It can be combined with plywood (supplied by the customer) and any of our rollout marely floors or tongue and groove hardwood–available pre-finished in maple or oak. SpringFlex is best installed by a professional.
Springstep V Transporter
Storage and Transporter for SPRINGSTEP V
- Durable Transporter and storage for Springstep V.
- 46 Panels (575 sq ft) Loading area (length of cart): 69.5" Max. Wheel Capacity: 3,000 lb
NOTICE FOR SPRINGSTEP FLOATING WOOD SUBFLOORS:
Springstep V panels are custom made for each order.
Allow 3 weeks for shipment.
Marley Practice Dance Floors for Home Studios - Marley
Stagestep™ offers dance floors for theaters, schools, touring events and individuals seeking to outfit their home with a dedicated dance space. Our Marley flooring, which is a roll-out, vinyl dance floor, has a well-earned reputation for durability and stability. You can confidently perform on these floors without compromising safety.
A Marley dance floor for your home studio will work for any style of dance, including:
- Ballet
- Jazz
- Tap
- Contemporary
- Hip Hop
- Ballroom
- Lyrical
- Irish step
Large Tap Board
Great sound at home with an improved look and finish with a 5/8″ thick Wood/Timestep laminated tap surface and 3/4″ high-density foam shock layer. It can fit in a closet, under a bed, and in the trunk of your car for travel. It is lightweight and great over virtually any floor surface. Measurements are nominal.
Small Tap Board
Great sound at home with an improved look and finish with a 5/8″ thick Wood/Timestep laminated tap surface and 3/4″ high-density foam shock layer. It can fit in a closet, under a bed, and in the trunk of your car for travel. It is lightweight and great over virtually any floor surface. Measurements are nominal.
Tap Mat
The portable Tap Mat is a solid bamboo, rollout, slatted floor with beveled edges and great sound for tap. This heavy-duty, long-lasting floor is easy to maintain.
Professional 4′ x 6′ (1.22 lm x 1.83 lm), .35 inches (9 mm) thick, 21 lbs
Timestep Dance Floor Mats
The ultimate multi-purpose flooring, ideally suited for all movement activities.
Comes in Marbleized Grey
Super Bravo Turning Board (4′ x 2′) - Marley
Super Bravo floor surface that's designed for contemporary and jazz practice. Perfect for turning. Classic marley surface for studio surface, professional quality, long-lasting sprung board with foam backing for joint protection and fatigue reduction. Handle cut-out for easy handling. Stores under a bed. Measurements are nominal.
Ballet Board 4′ x 2′
Super Timestep floor surface that's perfect for practicing ballet. Textured surface for non-slip, professional quality, long-lasting sprung board with foam backing for joint protection and fatigue reduction. Handle cut-out for easy handling. Stores under a bed. Measurements are nominal.
Timestep Practice Floor - Tap in a Tube (4′ x 6.56′)
A professional, multi-purpose, portable, heavy-duty Timestep practice floor in its own storage tube. The flooring kit includes a roll of tape. This is everything you need to protect your floors at home. Just roll it out, tape the corners, and you are ready to practice. It can handle any style dance – and is available in marbleized grey.
Encore Home
Encore Home is a wooden dance floor comprised of click-and-lock hardwood panels which are suitable for tap, jazz, modern and ballroom use. These hardwood panels, with an integrated floating floor, have a factory finish and are easily assembled and disassembled for storing or transporting. They can be installed over any firm level surface.
Woodstep Plus Dance Mat
1 A five-layer, 6.7 mm thick surface with high density dual foam backing and support layer that installs directly over concrete slab. Slightly textured, heavy duty surface. Exceptionally realistic wood design combines form and function. Resists wear and tear. Recommended for ballet, jazz, modern dance, and virtually all movement activities. Will reduce sound of tap and clogging.
Available in 4′ and 8′ lengths.
Dance Floor Tapes and Adhesives
Temporary Installation - Vinyl Tape
Social Distancing Dance Floor Tape
Use to mark locations which clearly show socially distanced (6') home positions on dance floor. Red printing on 2" white tape “MAINTAIN A DISTANCE OF 6 FEET" repeats every 16 inches.
Stagestep™ Vinyl Adhesive - Marley
This is the perfect adhesive for permanent installation of your marley dance floor.
Foam Underlayment Cubes
2″ x 2″ x 2″ Foam Cubes (50.80mm x 50.80mm x 50.80mm)
NOTE: If you are unsure of quantity, please call our customer service team with questions.
Color is unspecified, may vary and may not be as pictured. Although blocks and cubes are typically white.
Peel and Stick Foam Blocks
Self-Adhesive, Peel and Stick 3″ x 3″ Foam Squares (0.75″ thick)
Dance Floor Transition Ramp (36″ X1.5″)
These lightweight, poly-resin transition pieces are fully portable and easy to install. They can be placed and relocated without the use of permanent fasteners. The black, non-marring, anti-slip ramp inclines to 1 1/2" which is perfect for use with our Spring IV subfloor and Encore wood floor systems. With its all-new construction, these transition pieces are strong enough to support over 1,000 pounds.
Transition Ramp (36″ x 1.5″) ADA COMPLIANT
These lightweight, poly-resin transition pieces are fully portable and easy to install. They can be placed and relocated without the use of permanent fasteners. The black, non-marring, anti-slip ramp inclines to 1 1/2" which is perfect for use with our Spring IV subfloor and Encore wood floor systems. With its all-new construction, these transition pieces are strong enough to support over 1,000 pounds.
36″ x 1.5″ (w x h) Transition Piece (18″ length)
Product includes easy, peel and stick installation strips. Custom sizing is available upon request.
Bone Dry Liquid Vapor Barrier (5 Gallon)
Bone Dry is a penetrating, permanent, waterproofing concrete sealer. Designed for long-term sealing of concrete prior to installing Stagestep flooring systems. It is easy to apply. More than 30 years of use without call backs or job down time, Bone Dry is the ultimate water vapor solution.
Stagestep Vapor Barrier (4′ x 100′)
Stagestep Plastic Vapor Barrier is an 8 mil thick tri-layer plastic sheet comprised of a reinforcement scrim laminated in between 2 polyethylene layers. The use of Stagestep Vapor Barrier or better, or Bone Dry liquid application, is mandatory when installing our products over, above (with less than 18" of well ventillated space), on or below grade concrete. Failure to do so will void all warranties. Vapor Barrier should run up the wall at the perimeter and each roll overlap using moisture proof tape such as duck tape. Stagestep Cloth and Gaffers tapes cannot be used for this purpose.