Our single-hung vinyl windows offer the traditional look of a hung window while providing improved security, lower maintenance and increased energy efficiency. The operating sash also tilts in for easy cleaning.
Quality Windows & Doors. Great Service. Exceptional Value.
Since 1985 North Star has been an industry leader in the manufacture of attractive and energy-efficient vinyl windows and patio doors. Whether you're building a new home or upgrading to today's standards, North Star has an extensive range of quality, energy-efficient and full-featured windows that are not only beautiful, but offer exceptional value.
Take a tour of North Star and see how your Windows & Doors are made.
We are committed to best-in-class manufacturing technology and ensure all our products consistently exceed industry standards.
This is supported by a network of dealers with a reputation for providing quality workmanship and attentive customer service. For 36 years, North Star has been manufacturing quality windows and doors, delivering great service and providing exceptional value.
Vinyl Windows
The Series 1000 window has a traditional look with a 3-1/4″ deep frame that is well suited for most applications. Energy efficient and durable, this window is available in a casement, awning, single-hung, double-hung, single-slider, double-slider and custom shape.
Vinyl casement windows offer contemporary styling and convenience in one package. They open and close easily with the simple turn of a handle and offer clean sightlines with an unobstructed view. Installed on their own or paired with other windows, casement windows complement any room.
Our single-hung vinyl windows offer the traditional look of a hung window while providing improved security, lower maintenance and increased energy efficiency. The operating sash also tilts in for easy cleaning.
The ultimate combination of traditional styling and modern technology, double-hung vinyl windows feature tilt-in sashes for easy cleaning. Open them from the bottom like a single-hung window, or slide the top sash down for improved airflow and increased security.
North Star's horizontal vinyl sliding windows are as beautiful as they are practical. Offering a large, unobstructed view, our sliders operate with finger-tip ease and are the perfect fit for larger openings or in places that are difficult to reach.
Practical and attractive, vinyl awning windows are often placed above or below other windows, or above doors for increased ventilation and light. Hinged at the top, awning windows open outward with the simple turn of a handle.
Almost any opening can become an instant greenhouse or relaxing nook with a striking vinyl bow window. Comprised of any combination of four to five individual windows, this semi-circular projection from a room is a perfect, cozy retreat to be enjoyed for many years.
Few styles outshine a vinyl bay window for adding dimension to a home's exterior and flooding natural light into interior spaces. Projecting outward from a wall at 30 or 45 degree angles, bay windows create a cozy alcove using any combination of picture, casement or hung windows.
Make your house not only a home but a work of art by adding custom shape picture or single-hung vinyl windows. Designed just for you to enhance the style and architectural detailing of your home.
The picture window's simplicity makes it the most versatile of our line. It lets in light, but not the elements and offers superior energy efficiency plus an unobstructed view.
A sophisticated application process that prevents our colours from chipping or peeling like paint can over time
.Features and Benefits
Multi-layered film is applied to vinyl using polyurethane reactive hot melt to create permanent bond between wrap and vinyl
Extremely resistant to scratches and abrasions
Unaffected by environmental pollutants
Performs well in sea-side applications
Dirt and grime are easily cleaned away using normal mild household cleaners
Colour can be added to any of our Series 1000 windows and entry sliding patio doors.
The type of glass used will have a direct effect on the energy efficiency of your windows and doors
A more energy efficient glass product will improve your home's energy performance in every season, so you'll save energy – and money – year-round.
The glass in all North Star windows meets or exceeds industry standards. Glass is also available in a variety of attractive and practical options.
Various sizes and styles of Brickmolds are available to accommodate every installation application. Ask your contractor which option best suits your specific installation.
Brickmolds available for 1000 Series windows
Jamb Extension Options available for 1000 Series windows
Entry Doors
We offer an extensive range of durable steel entry doors tailored to suit your unique project requirements. Our steel door series features a rigid polyurethane foam core, guaranteeing exceptional thermal efficiency and enhanced durability for added peace of mind. Perfectly combined aesthetics, robust construction, and reliable security features ensure our Sentinel™ Steel entry doors are both incredibly stylish and highly secure.
Features & Specifications
Superior rust inhibition and polyurethane foam core
Top quality 24-gauge galvanized steel construction for superior durability and tested performance
Wood reinforcements ensure that cylindrical hardware is mounted securely on wood-edge doors
Sentinel™ Steel doors feature high definition panels in a wide variety of panel designs
The Sentinel™ Steel Entry Door Series carries a wood-edge door construction
For more information on sizing specifications, please contact your nearest dealer
Enhance your home's aesthetics with the Sentinel ™ Fiberglass Woodgrain Door Series, a perfect blend of the timeless beauty of real wood with the unparalleled strength and durability of fiberglass. Elevate your curb appeal and enjoy the benefits of low-maintenance and long-lasting doors. Our Fiberglass Woodgrain entry doors feature a closed-grain texture that resembles the natural warmth of oak and mahogany while effectively evading rot, rust, and warpage.
Features & Specifications
Sentinel's refined closed-grain finish features a unique hybrid grain pattern that resembles the natural warmth of oak and mahogany
Top and bottom rails are constructed from rot-free composite material
Door stiles are constructed with engineered 2" laminated strand lumber (LSL) hinge, and 4" LSL latch stiles
The Sentinel Fiberglass Woodgrain Series features distinctive and deep high definition moulded door panels
Polyurethane foam core combined with engineered wood used in stiles provide superior insulation and structural integrity
For more information on sizing specifications, please contact your nearest dealer
Create a sophisticated and refined curb appeal with the Sentinel™ Fiberglass Smooth Door Series. With its seamless blend of modesty and attractive details, this collection offers an impeccable choice for homeowners seeking a refined aesthetic. Our Fiberglass Smooth entry doors are effortlessly customizable and feature a smooth brush stroke texture that effectively evades warping, dents, and rust.
Features & Specifications
Sentinel Fiberglass Smooth's ultra smooth finish features a unique brush stroke surface that's ideal for painting
Top and bottom rails are constructed from rot-free composite material
Door stiles are constructed with engineered 2" laminated strand lumber (LSL) hinge, and 4" LSL latch stiles
The Sentinel Fiberglass Smooth Series features distinctive and deep high definition moulded door panels
Polyurethane foam core combined with engineered wood used in stiles provide superior insulation and structural integrity
For more information on sizing specifications, please contact your nearest dealer
Designed to fill your home with a refreshing ambiance year-round, the Sentinel™ Steel Garden Door Series come with convenient sliding screens, giving you the freedom to enjoy fresh outdoor air whenever you desire. Our sliding screens can be customized to perfectly match your doors, creating a cohesive and inviting appeal. Embrace the perfect blend of beauty and functionality with North Star's Sentinel™ Steel Garden Doors.
Features & Specifications
Conveniently available with sliding screens, allowing you to open up your space and bring the fresh outdoor air into your home
NAFS compliant mullion is reinforced with heavy-duty aluminum and can withstand 70% more force than back-to-back jambs
Maintains measurements under heavy stress loads allowing the ability to hang any door without sag
Numerous hinge options available to fit your requirements
For more information on sizing specifications, please contact your nearest dealer
Boasting superior thermal performance and high condensation resistance through modular design, ComfortStar™ sliding patio doors improve the home's comfort levels through unrivalled energy performance and innovative construction. Explore your options and consider a 2-, 3- or 4-panel configuration for optimal lighting and expansive views.
Embrace individuality and the natural charm of your home with our extensive range of traditional, transitional, and contemporary entry door glass options. Whether you seek timeless charm, seamless transitions, or modern sophistication, our collection of decorative, privacy, and clear low-e glass options offer a high-level of personalization that caters to your unique home design.
Features & Specifications
Traditional options feature beautiful handcrafted caming and tempered glass
ENERGY STAR® compliant low-e glass for maximum efficiency
Various design styles to suit any home, including traditional, transitional, and contemporary
Custom sidelites and transoms available by special order
For more information on sizing specifications, please contact your nearest dealer
Sourcing the right entry door hardware is imperative to creating a secure, functional, and stunning entryway. Discover our collection of entry door hardware options, including iOS and Android compatible smart deadbolts, multi-point locksets and contemporary pull bars that boast superior quality and long-term performance for added peace of mind.
Taymor® Hardware
Contemporary Pull Bars
Multi-Point Locking System Ferco G-U
Multi-Point Locksets Premium
Features & Specifications
Traditional, transitional and contemporary hardware options are available in flat black and satin nickel
Standard, professional and smart deadbolts are available to suit your home security needs
Multi-point locking systems add an added layer of protection and peace of mind
ENERGY STAR
The ENERGY STAR program has become an international standard to help consumers save energy and money through the purchase of energy efficient products.
The international ENERGY STAR® symbol is a simple way for consumers to identify products that are among the most energy efficient on the market. Only manufacturers and retailers whose products meet the ENERGY STAR® criteria can label their products with this symbol. Choosing an ENERGY STAR® labeled product over a conventional model could save you hundreds of dollars in energy costs.
ENERGY STAR Zones – Canada
The three (3) distinct zones that previously existed in Canada have now been combined into one zone. For more information on ENERGY STAR performance levels, visit the Canadian government's Office of Energy Efficiency's website.
ENERGY STAR Zones – USA
The United States has been split into four (4) zones – Northern, North/Central, South/Central and Southern – with the best ENERGY STAR-approved options available by region. For greater energy savings, consider installing windows and doors suited for colder regions than your own. For more information on ENERGY STAR performance levels, visit U.S. government ENERGY STAR website.
Frequently Asked Questions
There's a lot to keep in mind when purchasing new windows and patio doors, so we've compiled a list of commonly asked questions you might have. If you need more information, please contact a North Star dealer near you.