YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
Switch Master Format [
95
|
2020
]
Switch MF [
95
|
2020
]
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
SouFlo
shower enclosures, kitchen and bath hardware
CONTACT INFO
5571 N.W. 72nd Ave.
Miami
, FL
33166
Phone:
305-823-3097
https://souflo.com
Request for information
SouFlo
Contact Us / RFI
USERS ALSO SEARCHED FOR
DecoTeak®
CoastalVogue Tranquility 36" x 35" Teak Wood Fully Assembled Wall Mirror in Coastal Driftwood Finish
CAD
SPECS
SPECWIZARDS
PRODUCTS
Rated
5
based on
1
product reviews
Morse Architectural
Harmony Gliding Shower Door System
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
Tower Industries, Inc.
Trim Moldings
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
More searched products...
RELATED CSI SECTIONS
CSI sections relating to shower enclosures, kitchen and bath hardware:
[08] Openings
08 30 00 Specialty Doors and Frames
08 71 00 Door Hardware
08 71 81 Shower Door Hardware*
08 71 91 Barn Door Hardware*
08 83 00 Mirrors
[10] Specialties
10 28 00 Toilet, Bath, and Laundry Accessories
10 28 16 Bath Accessories
10 28 19 Tub and Shower Doors
10 28 19.16 Shower Doors
[22] Plumbing
22 41 23 Residential Showers
[41] Material Processing and Handling Equipment
41 23 13 Clamps
Additional related products
All data & files
LATICRETE International, Inc.
STONETECH® Soap Scum Remover
Rated
5
based on
1
product reviews
SPECS
CATALOGS
VIDEOS
All data & files
Pilkington - NSG Group
Transparent Mirror Glass
- Pilkington Mirropane™
Rated
5
based on
1
product reviews
BIM
SPECS
CATALOGS
LEED
All data & files
Kelley
TKO® Impactable Dock Doors
Rated
5
based on
1
product reviews
SPECS
CATALOGS
All data & files
Salice America Inc.
Dampers - Mechanical and Magnetic Release Devices
Rated
5
based on
1
product reviews
SPECS
CATALOGS
VIDEOS
All data & files
Excel Dryer Inc.
XLERATOR® Hand Dryer
- Model XL-GR
Rated
5
based on
1
product reviews
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
All data & files
Hager Companies
Mortise Escutcheon
- 3800 Series
Rated
5
based on
1
product reviews
BIM
SPECS
CATALOGS
VIDEOS
LEED
All data & files
GGI (General Glass International)
Custom Shower Enclosures
Rated
5
based on
1
product reviews
SPECS
CATALOGS
VIDEOS
All data & files
ASM Modular Systems, Inc.
Single Hinged Doors
Rated
5
based on
1
product reviews
CATALOGS
All data & files
Johnson Architectural Hardware, Div. of C. Sherman Johnson Co., Inc.
NEW - Stainless Spring-Loaded Door Latch
- Smart Catch
Rated
5
based on
1
product reviews
BIM
SPECS
CATALOGS