Resilite has been manufacturing quality athletic mats since 1959, having grown from its start as a wrestling mat producer to its standing today as the leading manufacturer of protective mats & padding for wrestling, gymnastics, cheerleading, pre-school, tumbling, martial arts, and more. Our reputation for customer satisfaction and first-class workmanship has made Resilite the world's largest mat manufacturer.
Home Use LiteWeight Mat - DIGIPRINT - HUDPZR2S
High-quality home wrestling mats featuring custom designs - perfect for training at home. These home wrestling practice mats provide the extra motivation to train at home. At 1-5/8" thick, each home wrestling mat meets ASTM F355 Impact Standards - the same as our full-size competition mats.
DigiPrint Wainscot Wall Padding - WCC-WCSB
Print your school mascot, full-color photo, sponsor's logo—or let us design an outstanding image for your gymnasium wall or athletic facility! Select from 3 foam core types; sold in panels of 2' or 4' wide and 5' or 6' high.
Wainscot Wall Padding - WCC-WCSB
With three installation methods (conventional, Z-Channel and slot-back), our Wainscot Wall Padding Panels can be installed on a variety of wall surfaces. Select from 3 foam core types; sold in panels of 2' or 4' wide and 5' or 6' high.
The Gutcheck Wrestling Sled - WRESTLESLED
The ultimate strength and conditioning tool to build functional strength, explosive power, and lasting endurance. Developed and utilized by Coach Myers for years while training elite wrestlers, the Wrestling Sled is now available for you to implement into your team's training regimen.
All orders receive a FREE E-Book, Sled Training for Wrestling, that details 20 unique exercises using the wrestling sled. E-book contains pictures, descriptions, and video links to Coach Myers demonstrating all movements. No guess work!
6" x 6" Square Column Pad - 6FT Tall - COLW726
- 6 foot tall square column pad. The inside dimension measures 6 inches (made to fit a 6-inch diameter pole).
- Provides protection against beams and/or poles in your basement, garage, or more.
- Handmade in the United States using the highest quality foams and fabrics.
4" x 4" Square Column Pad - 6FT Tall - COLW724
- 6 foot tall square column pad. The inside dimension measures 4 inches (made to fit a 4-inch diameter pole).
- Provides protection against beams and/or poles in your basement, garage, or more.
- Handmade in the United States using the highest quality foams and fabrics.
Classic Mat
The Resilite Classic Mat changed the sport of wrestling when it was introduced in 1959 and has been used by hundreds of thousands of customers around the world since. Classic Wrestling Mats are designed to be the longest-lasting and most durable mats available, and they meet the high demands of our customers with a variety of options and two complete wrestling surfaces.
LiteWeight Zip Mat
THE FIRST AND ONLY INTERLOCKING CONNECTION SYSTEM FOR A TAPE-FREE WRESTLING MAT.
Our innovative, patented connection technology makes set-up quick and simple and produces a resilient, long-lasting seal.
LiteWeight DigiPrint Mat
Welcome to a new millennium in mat design! Resilite's exclusive printing technology allows you to create vibrant, dramatic custom wrestling mats using high-resolution, photo-realistic graphics and images. DigiPrint is available on any new LiteWeight Mat or Wainscot Wall Padding.
LiteWeight Gym Mat
Resilite's LiteWeight Mat goes far above and beyond the dull, stiff surface used on other light weight mats. Featuring our exclusive hot-sprayed, vinyl-coated surface, they have the same feel as our Classic Mats, and their bright look and durable finish last for years.
1 3/8" Crosslink Foam Underlayment
1-3/8" thick
Made of crosslink foam
Smarter Spotter - RSMSP
Allows students to maintain proper body position through skills; provides the support needed for a controlled rotation during the full motion of tumbling drills.
Octagon Barrel
Gives confidence to easily learn back handsprings and walkovers.
XLE Vault System - RVS51048
This six-piece Vault System can be configured to meet all USAG Xcel through L7 competition specifications.
The XLE Vault System is a multi-configurable unit that measures 5'W x 10'L x 48'H when assembled. Broken down, individual components can be used throughout your gym.
3-Piece Vert Wall - RNSV013VERT
The three-piece unit can be stacked or disassembled to use the pieces independently; designed to be a challenging vertical wall for Pre-K through Elementary-age students.
Try the more challenging 4-Piece Vert Wall >>
For beginners, start with the 2-Piece Trapezoid >>
Incline Skill System
Three-piece system consisting of two firm Incline Mats and one 8" Skill Cushion that can be broken down for countless advanced skill stations.
- Top Mat: 96" L x 60" W x 8" H
- Middle Incline: 84" L x 60" W x 30" H
- Bottom Incline: 72" L x 60" W x 48" H
4" Throw Mat
erfect for training and supplemental competition landing mats.
NOTE: This mat is not intended to be used as a Wrestling or Martial Arts Throw Mat.
Please see our 8" thick Crash Mat - LM48307 and LM48308
12cm Competition Landing Mat
Built to meet high school, USAG, and NCAA competition specifications; can also be built to F.I.G. dimensional specifications upon request.
10" Super Soft Skill Cushion
Super Soft 10" thick mat available in three (3) sizes. Features a Royal Blue soft broadcloth top and bottom landing surface and heavy-duty 18-oz. vinyl side walls in your choice of vinyl color.
NOTE: This mat is not intended to be used as a Wrestling or Martial Arts Throw Mat.
** Always use a minimum of 5" to 8" higher density mat beneath as a base mat.
Please see our 8" thick Crash Mat (LM48307, LM48308)
Resi-Pit - RPIT
Versatile above-ground training mat; less expensive than open foam pits.
Jr. Vault Development System - TRN3067JR
Similar to Resilite's original Vault Development System, the Jr. Vault Development System comes with a 8" Contoured Top Mat with 32" competition line and two 5' W X 5' L x 24" base Resi-Pits.
Xcel Silver Vault System - RSV6048
The Xcel Silver Vault System takes up half the space of a 5' x 10' pit turned sideways and will not extend into the much-needed space in close proximity to the vault area. Our exclusive Numbered Target Zone replicates the size of an actual Vault Table and helps prepare gymnasts for vaulting over the real thing. The unit consists of four mats and measures 60" W x 60" L x 48" H when assembled.
XLE Vault System - RVS51048
This six-piece Vault System can be configured to meet all USAG Xcel through L7 competition specifications.
The XLE Vault System is a multi-configurable unit that measures 5'W x 10'L x 48'H when assembled. Broken down, individual components can be used throughout your gym.
Seven Block Skill Trainer - SBST5260
Multi-purpose spotting and skill development blocks, with top edge training rail pad. Ideal for developing advanced skills at Bars, Beam, and Vault.
Cable Pads - RCP38
Resilite Cable Pads safely cover the cables in your gym to avoid scrapes, scratches, and protect against accidental contact.
Vault Stack Strap - SBSVSS
Strap to secure vault stack to vault table.
Round-Off Hand Placement Mats
Competition and training pre-board round-off pad.
20cm Beam Trainer and Run-up Mat - TRN3054
A versatile vault and beam skill development station.
Three-Piece Vault Safety Zone - TRN3057
Designed to provide a protective rebound surface around vaulting boards.
Vault Tape Measure - VRTM082
The tape features a Hook fastener on the bottom and bright yellow vinyl for easy visibility.
Available in Standard (Inches & Feet) or Metric.
Junior Vault Table Trainer - TRN3081
Versatile three-piece Vault Trainer for beginner through advanced vault development.
Vault Anchor Mats - CLMVAM
- Built to anchor landing mats to pedestal Vault Table base.
- Mat Size: 7'8" W x 8' L. Available in 12cm or 20cm options.
Vault Development System - TRN3065
Resilite's Vault Development System can be configured at four different heights to allow students to move up as their skill level evolves.
Contoured Vault Development Top Mat - TRN3065TM
Great for assisting vault development from beginner through advanced skills.
Vault Development System Half Mat - TRN3066HM
Made for use on Resilite's Vault Development System (TRN3065) to vault over the system from the side.
Vault Table Target Pad - VTPAD3646
Provides developmental gymnasts a visual target for hand placement on the table while reducing fatigue and injury from repetitive training.
12" Skill Cushion - LM12
12" thick skill cushion for training and competition.
8" Skill Cushion
8" thick skill cushion for training and competition.
3-Tier Spotting Blocks
Three-piece Spotting Block can be used assembled or individually to be at the right height for spotting or supporting the gymnast. Also great for drill stations and Ninja obstacles. Each block includes apparatus straps.
Canyon Blocks
This modular block system is designed to elevate the spotter to apparatus-height for more advanced skill development.
Single Spotting Blocks
Multi-use blocks that can be easily repositioned.
Available in three sizes, sold individually.
Donut Driller - FBDD
A versatile football training aid perfect for teaching open field tackling, angle of pursuit, and footwork agility.
Agility Step-Over Dummy - FBAD
Ideal for teaching the quick footwork skills your football players need.
6-in-1 Plyo Box - PLYB6in1
- Six heights. One box. - 6 in., 12 in., 18 in., 20 in., 24 in., 30 in.
- Foam-based construction. Ease of the fear of missing a box jump.
LiteWeight Zip Mat
THE FIRST AND ONLY INTERLOCKING CONNECTION SYSTEM FOR A TAPE-FREE WRESTLING MAT.
Our innovative, patented connection technology makes set-up quick and simple and produces a resilient, long-lasting seal.
LiteWeight DigiPrint Mat
Welcome to a new millennium in mat design! Resilite's exclusive printing technology allows you to create vibrant, dramatic custom wrestling mats using high-resolution, photo-realistic graphics and images. DigiPrint is available on any new LiteWeight Mat or Wainscot Wall Padding.
ResiTough Rolled Flooring
Durable flooring ideal for weight rooms, fitness and strength training areas—even hallways and offices.
Octagon Mats
MMA Octagon Mat created specifically for MMA training and practice.
Octagon Mats are a customized product.
ResiTough Egrip Adhesive
E-Grip II is a low-VOC adhesive formulated specifically for use with Resilite's ResiTough rubber flooring!
Martial Arts Puzzle Tiles
Interlocking floor tiles provide an ideal foam practice surface for light training or workouts.
Carpet-Bonded Foam
Easy to move and set-up
Each roll is 6' wide x 42' long; available in 1-3/8" or 2" thickness
All Resilite 1-3/8" and 2" in-stock Carpet Bonded Foam is Flex-Cut, Non-Flex Cut CBF is available but must be special ordered
Color options are available. Please call the Resilite office at 1-800-843-6287 for pricing.
Manufactured using a high-quality, closed-cell, cross-linked Polyethylene foam that is heat-laminated to a polyester needle-punched carpet
Provides excellent rebound; ideal for use on top of existing spring floors, cement, or hardwood gymnasium floors
ResiTough Puzzle Tile
Resilite's ResiTough Flooring will give you long-lasting and continuous protection for your floors and fitness equipment areas.
6-in-1 Plyo Box - PLYB6in1
- Six heights. One box. - 6 in., 12 in., 18 in., 20 in., 24 in., 30 in.
- Foam-based construction. Ease of the fear of missing a box jump.
Resilite Classic Mats
Resilite Classic Mats are used as law enforcement training mats across the country in U.S. military facilities and by the FBI, Homeland Security and the Secret Service, as well as in many other state and local law enforcement training rooms. Both sides and all edges of Resilite Classic Mats are covered with our exclusive hot-spray coating, making them easy to clean and disinfect. The Classic Mat surface is often preferred over other types of mats for combative and tactical training.
Resilite Zip Mat
Eliminate the tape with Resilite's Zip Mat. It uses the best closed-cell, cross-linked foam core to provide great impact protection, and The Zip connection system creates a water-tight, tape-free mat that quickly and easily locks together. Resilite Zip Mats are the ideal solution for multi-functional spaces where the mats need to be quickly rolled and stored for other activities. Customize your mat with artwork and lettering to create a high-performance mat for your tactical or law enforcement training facility.
Padded Cells
PADDED CELLS & DE-ESCALATION ROOMS
For Prisons, Jails, and the Correctional Industry
Resilite jail cell and prison cell padding helps mitigate injury risk for inmates and staff in your correctional facility and can reduce your potential liability in the case of harmful altercations. And every order comes with a repair kit for easy on-site touch-ups.
PADDED CELLS IN CORRECTIONAL FACILITIES
Whether you call them padded holding cells; de-escalation, cool-down, or seclusion rooms, or padded cell systems, they create a safer environment for facilitating de-escalation of harmful inmate situations. Padded rooms are ideal for when an inmate is in detox, exhibits anger, or becomes violent. Therefore the quality of the padding is critical to ensuring safety.
LiteWeight Wall Padding - LW7007
LiteWeight Wall Padding is available in 25 colors and can be color-matched to any Resilite Classic or LiteWeight mat.
10" Super Soft Skill Cushion - LMSS10
Super Soft 10" thick mat available in three (3) sizes. Features a Royal Blue soft broadcloth top and bottom landing surface and heavy-duty 18-oz. vinyl side walls in your choice of vinyl color.
NOTE: This mat is not intended to be used as a Wrestling or Martial Arts Throw Mat.
** Always use a minimum of 5" to 8" higher density mat beneath as a base mat.
Please see our 8" thick Crash Mat (LM48307, LM48308)
All-Purpose Sport Mat
Excellent for martial arts, cheerleading, gymnastics, tumbling or exercise; use over carpet, hardwood or concrete floors.
Barrier Pad - RBAR
The perfect solution for hard-to-pad areas, obstructions, and for separating areas of your gym. Our Movable Barrier Pads are 5' (60") tall and available in lengths of 4', 6' or 8'.
Kwik-Stik Wall Padding - KS600
Kwik-Stik continuous wall padding features the same vinyl coating used on all Resilite Classic mats.
Pit Transition Mat - PITTRP22
Provides a stable area to stand at the pit edge while spotting your students.
Custom Floor & Tumble Tramp Skirting - SKTX-CUST
Custom skirts are a great way to promote and show pride in your gym. Skirts are custom made to fit.
Custom Sloped Floor Border - FLXFSB-CUST
Vinyl-Covered Border slopes at a 45-degree angle from floor edge.
Cheer Stunt Balance Trainer - GGSBTCHEER
Great for use at home or at the gym.
3-in-1 Octagon Set - R3IN1
A cost-effective and versatile training set that helps teach back handsprings and walkovers.
Each set includes 1 barrel and 2 boosters
Octagon Barrel - ROCT
Gives confidence to easily learn back handsprings and walkovers.
Octagon Booster - ROCTB
Easily and securely expand the diameter of your Octagon Barrel. Octagon Barrel not included and is sold separately.
Smarter Spotter - GGSMSP
Emphasizes proper technique for back handsprings, back walkovers, front handsprings, and front walkovers.
Smarter Spotter Wrap - GGSSWRP
Expand your Smarter Spotter to grow with you.
*NOTE: Smarter Spotter base is not included and is sold separately.
Carpet-Bonded Foam
Easy to move and set-up
Each roll is 6' wide x 42' long; available in 1-3/8" or 2" thickness
All Resilite 1-3/8" and 2" in-stock Carpet Bonded Foam is Flex-Cut, Non-Flex Cut CBF is available but must be special ordered
Color options are available. Please call the Resilite office at 1-800-843-6287 for pricing.
Manufactured using a high-quality, closed-cell, cross-linked Polyethylene foam that is heat-laminated to a polyester needle-punched carpet
Provides excellent rebound; ideal for use on top of existing spring floors, cement, or hardwood gymnasium floors
The Apprentice Ninja System - RNS020SETA
Keep students excited and coming back to the gym with a fun and challenging obstacle course. Your students will feel like a real ninja warrior after conquering your course, then rearrange for a new challenge.
The Graduate Ninja System - RNS030SETG
Keep students excited and coming back to the gym with a fun and challenging obstacle course. Your students will feel like a real ninja warrior after conquering your course, then rearrange for a new challenge.
The Master Ninja System - RNS040SETM
Keep students excited and coming back to the gym with a fun and challenging obstacle course. Your students will be challenged with the daunting 4-Piece Vert Wall, measuring 96" high. After your students master the course, rearrange the components for a new challenge.
Ninja Balance Log - RNBL
Agility logs that rock side to side when walked across. A great obstacle for junior ninja courses. Helps young athletes establish balance and agility.
Ninja Bridge - RNB4836
Three-piece agility bridge for junior ninja courses. Obstacle allows your ninja athletes to leap over, run across, or duck under the "bridge." The three-pieces are securely held together with hook-and-loop tabs so you can easily disassemble for use in other areas of your facility.
Speed Bumps - RNSV013SPB
Set of two Speed Bumps designed for students to balance-across or jump over as they progress forward to the next obstacle; designed for Pre-K through Elementary-age students.
2-Sided Slanted Steps - RNSV013SS
Lateral agility steps designed for students to leap side-to-side as they progress forward to the next obstacle; designed for Pre-K through Elementary-age students.
Octa-Platforms - RNSV13OP
Three octagon-shaped platforms that vary in height for students to leap on-and-off as they progress forward to the next obstacle; designed for Pre-K through Elementary-age students.
2-Piece Trapezoid - RNSV013TZ
The two-piece unit can be stacked or disassembled to use the pieces independently; designed to be a challenging wall obstacle for Pre-K through Elementary-age students.
3-Piece Vert Wall - RNSV013VERT
The three-piece unit can be stacked or disassembled to use the pieces independently; designed to be a challenging vertical wall for Pre-K through Elementary-age students.
4-Piece Vert Wall - RNSV013VERT4
The four-piece unit can be stacked or disassembled to use the pieces independently; designed to be a challenging vertical wall for Pre-K through Elementary-age students.
Vert Wall Base Block - RNSV013VWB
To be used with existing trapezoids to create a challenging vertical wall obstacle.
24" Landing Mat - RNSV013LM24
The 24" Landing Mat is recommended for use on the backside of the 4-Piece Vert Wall. The landing mat provides students an elevated and padded surface to dismount onto from the Vert Wall.
Note: Included in The Master Ninja System.
Resi-Rocker Risers - RRR1218
Resi-Rocker Risers lift a Resi-Rocker 12" higher for use in early development classes and for use as a ninja obstacle. Comes as a set of four blocks. *Resi-Rocker sold separately.
Carpet-Bonded Foam
Easy to move and set-up
Each roll is 6' wide x 42' long; available in 1-3/8" or 2" thickness
All Resilite 1-3/8" and 2" in-stock Carpet Bonded Foam is Flex-Cut, Non-Flex Cut CBF is available but must be special ordered
Color options are available. Please call the Resilite office at 1-800-843-6287 for pricing.
Manufactured using a high-quality, closed-cell, cross-linked Polyethylene foam that is heat-laminated to a polyester needle-punched carpet
Provides excellent rebound; ideal for use on top of existing spring floors, cement, or hardwood gymnasium floors
Volleyball End Post Pads - RVBP1802SET
The one-piece volleyball end post pad offers easy access for tension straps and the bottom rope with hook-and-loop tabs. A high-quality foam core offers impact protection for players.
NOTE: Sold as a set (one left post pad, one right post pad)
Volleyball Two-Piece Center Post Pad - RVBP1803
The two-piece design allows multi-court nets pass-through-access from opposite directions to the center post. The durable 18-oz. vinyl cover and high-quality polyethylene foam core provides excellent player protection against impact.
Wainscot Wall Padding - WCC-WCSB
With three installation methods (conventional, Z-Channel and slot-back), our Wainscot Wall Padding Panels can be installed on a variety of wall surfaces. Select from 3 foam core types; sold in panels of 2' or 4' wide and 5' or 6' high.
DigiPrint Wainscot Wall Padding - WCC-WCSB
Print your school mascot, full-color photo, sponsor's logo—or let us design an outstanding image for your gymnasium wall or athletic facility! Select from 3 foam core types; sold in panels of 2' or 4' wide and 5' or 6' high.
Custom Column Wrap Padding - COLW
Cover posts, obstructions, I-beams and support columns of any size with custom column padding.
Custom Hexagon Padding - HEX
Resilite's custom hexagon padding provides protection around columns or posts of any diameter.
Custom I-Beam Padding - IBP
Custom I-Beam padding reduces the hazards of steel columns protruding into your usable space.
Custom L-Shaped Padding - COLL
Custom L-shaped pads provide protection manufactured specifically to meet the size and shape of your obstruction.
Custom U-Shaped Padding - COLU
Pad corners, beams, pilasters and other obstructions with our custom-fit corner U-shaped pads.
Kwik-Stik Wall Padding - KS600
Kwik-Stik continuous wall padding features the same vinyl coating used on all Resilite Classic mats.
2" Senior Folding Mat - SRFM200
The most popular multi-purpose gym mat, in 2" thickness. Intended as a general purpose tumbling and exercise mat.
Martial Arts Home Training Mat - DigiPrint - MADPZD
Uniquely designed Martial Arts mats, perfect for training at home.
Martial Arts Home Training Mat - Solid Color - MADPZS
Solid color Martial Arts training mats, perfect for practicing at home.
Martial Arts Home Training Mat - Custom Size & Color - MADPZX-CUST
Versatile home training mat for martial arts; fully customizable to meet your requirements.
4" x 4" Square Column Pad - 6FT Tall - COLW726
- 6 foot tall square column pad. The inside dimension measures 4 inches (made to fit a 4-inch diameter pole).
- Provides protection against beams and/or poles in your basement, garage, or more.
- Handmade in the United States using the highest quality foams and fabrics.
Octagon Corner Pad - COCTPAD4812
High-quality octagon corner pad designed for MMA cages. Each pad measures 6" wide x 72" tall x 2" thick and has 5 straps on the back that can be replaced.
Octagon Corner Pad Replacement Straps - COCTPAD
Set of five (5) straps for Resilite Octagon Corner Pad.
Wainscot Wall Padding - WCC-WCSB
With three installation methods (conventional, Z-Channel and slot-back), our Wainscot Wall Padding Panels can be installed on a variety of wall surfaces. Select from 3 foam core types; sold in panels of 2' or 4' wide and 5' or 6' high.
DigiPrint Wainscot Wall Padding - WCC-WCSB
Print your school mascot, full-color photo, sponsor's logo - or let us design an outstanding image for your gymnasium wall or athletic facility! Select from 3 foam core types; sold in panels of 2' or 4' wide and 5' or 6' high.
Cage & Fence Top Rail Padding
Resilite's premium tubular padding is the ideal solution for cage rails and baseball fence top rails.
Comes in 92" lengths in red, yellow or black; Black available in 4-piece (30' 6") or 20-piece (160') packs. Red and Yellow available in 4-piece only.
Martial Arts Puzzle Tiles
Interlocking floor tiles provide an ideal foam practice surface for light training or workouts.
ResiTough Puzzle Tile
Resilite's ResiTough Flooring will give you long-lasting and continuous protection for your floors and fitness equipment areas.
1 3/8" Crosslink Foam Underlayment - UND3059
- 1-3/8" thick
- Made of crosslink foam
Barrier Pad - RBAR
The perfect solution for hard-to-pad areas, obstructions, and for separating areas of your gym. Our Movable Barrier Pads are 5' (60") tall and available in lengths of 4', 6' or 8'.
Kwik-Stik Wall Padding - KS600
Kwik-Stik continuous wall padding features the same vinyl coating used on all Resilite Classic mats.
First Climbers Mat - Home-Use Mat - FCHUM325
Resilite's First Climbers Mat is designed to provide a cushioned surface under home rock walls and other climbing areas. The 3.25" thick mat is made from 1.25" XL PE over 2" 16-50 PU for a firm, yet excellent shock-absorbing surface for peace of mind when your little climber reaches new heights.
Climbing Wall Gym Mats
For ultimate impact protection, Resilite only uses the highest-quality Polyethylene and Polyurethane foam cores. Based on your Climbing Wall, Bouldering Mat, or Crash Pad specifications, Resilite will custom-develop a padding solution designed for your area, including specific shapes, width, and thicknesses.
6-in-1 Plyo Box - PLYB6in1
- Six heights. One box. - 6 in., 12 in., 18 in., 20 in., 24 in., 30 in.
- Foam-based construction. Ease of the fear of missing a box jump.
Functional Fitness Mat 2x4 - FFITMAT2x4
Made from closed-cell foam that's easy to disinfect, clean, and does not trap debris or liquids. At 5/8" thick, this mat is thicker and more comfortable than a traditional yoga mat.
Lightweight and portable. Great for open-air fitness and social distancing classes
Provides a soft area to de-stress with yoga, perform push-ups, sit-ups, and other light exercises
Easy to roll-up and compact enough to store under a bed or in a closet
Aerobic Exercise Mats
Great for warm-up exercises and stretching; can be used at home or in the gym.
Fitness Balance Trainer - BTFBLK19
Value meets versatility: With a rubberized top block that provides enough instability to make the athlete work, the Fitness Balance Trainer is perfect for Pistol Squats, L-Raises, and Inverted Handstand Push-ups.
Agility Rumble Strips - Set of 4 - RRSA2512BLK
Great for footwork drills, agility, and other fitness and aerobic exercises.
Classic Mat
The Resilite Classic Mat changed the sport of wrestling when it was introduced in 1959 and has been used by hundreds of thousands of customers around the world since. Classic Wrestling Mats are designed to be the longest-lasting and most durable mats available, and they meet the high demands of our customers with a variety of options and two complete wrestling surfaces.
Mini Kids Pit - RMP9628
The free-standing mini pit can be filled with plastic balls or foam cubes to create a play pit for beginner classes. Choose 1, 2, 3 or 4 different colors for the walls and one color for the floor mat.
90 Degree Climb-and-Slide - RCLSD5630
A great way for toddlers and preschoolers to develop motor skills, balance, and coordination through play.
Folding Class Barrier Pad - RBP2660X
Designed to quickly reconfigure class space, direct class flow, or protect against hazards in close proximity to student activity.
Extra Wide Foam Low Beam - RFLB6188
The perfect training beam for preschoolers and young gymnasts just learning balance beam skills.
Rainbow Tunnel - RRBT28
A 24" cube tunnel that unfolds into a four-colored panel mat.
Resi-Rocker - RRR5218
Used for early development all the way to advanced core and skill development activities.
Folding Skill Helper Mat - RSKHM28
Repositionable decals can be applied to the mat for easy skill instruction.
The Palisades - RPAL6868
Made for Pre-K students to learn climbing and other motor skills through active play.
The Moat - RMOA2416
The Moat is made for Pre-K students to help overcome the fear of heights while learning to walk and balance on a narrow surface.
Class Barrier Pads
Designed to quickly reconfigure class space, direct class flow, or protect against hazards in close proximity to student activity. Available as a single, set of two, or set of four.
Resi-Hall - RHTR2014
An excellent multi-functional cartwheel and round-off development trainer.
Jr. Mount Trainer - RMT2436
Junior mount trainer helps young gymnasts practice mounting drills.
The Mailbox - RMLB36
A great tumbling aid for younger students.
Rumble Strips - Set of 4 - RRS2512
Great for learning hurdles, straight-line cartwheels, and round-offs.
Resi-Rocker Risers - RRR1218
Resi-Rocker Risers lift a Resi-Rocker 12" higher for use in early development classes and for use as a ninja obstacle. Comes as a set of four blocks. *Resi-Rocker sold separately.