Choice of 3 Access Door Combinations:
- Blank - Best when used for Terminations & Junctions
- Pre-Drilled for Dual ½" Conduit Connectors or Glands (comes with plugs if one or more holes are not used)
- Pre-Drilled for Dual ¾" Conduit Connectors or Glands (comes with plugs if one or more holes are not used)
The Top Plate is always the same: a 1-1/2" Threaded Connector with Set Screws ready to attach to any Pipe Section.
Choice of 2 Bottom Plates:
- 1-1/2" Threaded Connector ready to add additional Modular sections below it
- Blank Plate for “End-of-Line" Use
Dimensions:
4x4x7 - main body
5/8-11 - Threaded corners
2x4.5 - Opening
StrongPoles is the manufacture of the world's only engineered security camera poles. StrongPoles products are built strong to provide a sturdy, steady security camera mounting platform. Simply put, StrongPoles builds the strongest security camera poles in the world! Not only are StrongPoles rigid, the SteadyMax actively fights against vibration and shakes with its Vibration Suppression Systems.
StrongPoles was started by security equipment manufacturers who identified the need of purpose-designed engineered security mounting solutions. For the past 7 years, StrongPoles has seen steady growth as architects, engineers, and security professionals recognize that nothing beats StongPoles!
SteadyMax Camera Poles
The most rigid and steady camera poles we have ever Manufactured.
The newest Generation of ultra-steady camera poles from Strong Poles, are the SteadyMax Series of round and tapered camera poles. These poles are engineered to withstand 150mph winds with a full load of cameras, cabinets and sensors – yet are limited to 3% of movement under those conditions.
The most rigid and steady camera poles we have ever Manufactured.
Rated for a Full Camera/Equipment Load under 190 mph winds
Strong Poles has designed a new pole to pass Florida Building Code 2017 Specifications for a 190 MPH Wind Speed.
This 12′ SteadyMax Pole is the strongest, most rigid pole we have ever made. This incredible SteadyMax Pole can carry a full load of cameras, cabinets, sensors and antennas, yet still maintains our proprietary 3% movement under 190 mph winds.
So when you need an ultra-rigid SteadyMax pole, get the new Florida Pole.
The most rigid and steady camera poles we have ever Manufactured.
Rated for a Full Load of Cameras, Solar Panel and Batteries.
Strong Poles has a Solar Pole designed to handle wireless and Solar Installations.
To remain at or below the rigid movement guidelines, here is what is allowed:
- Solar panel can be mounted at top of pole if the panel equals no more than 3'x4′ (larger panels need to be mounted lower on the pole – and in the case of multiple panels – on another solar mount near this pole)
- Battery Cabinet can have up to 160lbs. Of Batteries mounted no more than 8′ high on the pole
- Concrete foundation can be as much as 2′ above grade
Installations that exceed any of these parameters will result in more pole movement under high wind loading.
Strong Poles concrete forming tubes are built to withstand the rigors of construction. Designed to hold the full hydro-static pressure load of concrete in a single continuous pour. Strong Poles concrete forming tubes shields against moisture and adverse weather conditions to help keep the elements from impacting your construction schedule.
4in. Square Security Camera Poles
Anchor baskets are required when anchoring into a poured foundation. We make anchor baskets which serve several purposes, to make it easy to set a pole onto the proper bolts. The anchor baskets use a plywood template in order to hold the correct Bolt Circle Diameter (BCD), and the correct bolt and thread projection (how far above the concrete the bolts stick out). This insures that the washers and nuts fit onto the J-Bolts with enough room to tighten them properly, but not too far, so that the bolt covers fit onto the base.
This Side Mount Platform attaches to a MAP (pedestal), which is pre-drilled to accept it, and allows you to mount whatever you need as a wall-mount, by simply drilling the holes you need for the device you are attaching.
Like all the other products in our lineup of Modular Indoor Mounting System pieces, this Side Mount Platform is aluminum, and is powder coated (in white or black) for durability and long life.
The Mounting Surface measures 6-1/2" x 6-1/2" inches square, with an 1-1/2" hole in the middle that allows for hiding cabling and pass it thru to the MAP pedestal, which can be used as a junction box, if needed. The mounting surface is 3" from the base.
Strong Poles has designed an innovative new Surface Mounting System that uses short lengths of poles to help you mount cameras or accessories to.
This mount can be mounted upside down under building eaves, sideways from building faces or even bridges to provide multiple faces for mounting cameras, sensors or antennas.
One common use is on a flat roof coupled with a Fly-Out Mount to hang a PTZ camera (or two) over a parapet wall.
This Mounting System can be used with any of the Strong Pole Attachments to create a truly custom Mounting System for any purpose.
The two standard pole heights for this system are 15" and 30" tall (not counting the 1/4″ thick aluminum base). The base measures 8" x 8" square, and has 1/2" holes for anchors, lag bolts or other mounting hardware (not provided). Also a 3″ opening to allow conduit, cables, fiber optic, etc. to pass through base.
The cap on the top of the short pole may be removed for mounting an attachment, or can be accessed for using the pole as a junction box. Holes for conduit fittings may be drilled anywhere needed easily.
Cameras, lighting, sensors or other devices can easily and quickly be mounted on any or all of the four mounting faces, or any mount may be used.. The combinations go much farther than what we show you here in pictures. Use your imagination and mount what you need for your project.
Strong Poles builds the strongest security poles in the world.
Built out of a special Aerospace Aluminum, these 4″ Security Camera Poles are designed to reduce the amount of movement and shake commonly found with many light poles. Using Strong Poles solves a whole host of problems with using existing light poles and hose clamps for your security cameras, sensors and detectors. Whether wired or wireless, Strong Poles provide a purpose-built solution to your security installations. We are so confident that you will get a long lifetime of rust-free life from these super strong poles, that we back them with a 20 Year Structural Integrity Warranty (3 Year finish and material warranty – all warranties are limited to replacement and/or repair).
Strong Poles concrete forming tubes are built to withstand the rigors of construction. Designed to hold the full hydro-static pressure load of concrete in a single continuous pour. Strong Poles concrete forming tubes shields against moisture and adverse weather conditions to help keep the elements from impacting your construction schedule.
Direct Burial Camera Pole
The advantages of aluminum poles make them the perfect option for direct buried applications.
With a record of successful installations throughout the country, Strong Poles Aluminum Direct Buried Poles provide industry professionals with significant overall job savings.
Strong Poles Aluminum Direct Buried Poles are the perfect solution to the high maintenance alternative of composite poles. Utilities,
Developers and Contractors can benefit from the savings associated with the highest quality, longest-lasting and lowest maintenance.
The 5″ square design allows camera mounting direct to the pole and prevents twisting once installed.
Keypad & Reader Pedestals
66" Direct-Burial Gooseneck Keypad Pedestal
The direct-burial keypad pedestal can be buried at 2 feet and have 42" above ground height, or can be buried deeper for shorter heights. Includes anti-turn paddles, and a below ground wire gland that can handle numerous wires (example: up to 3 or 4 CAT cables). These keypad and reader stands are made of 1.5 inch aluminum tubing.
HD Architectural Model – Made from our 4" aluminum square Strong Poles Heavy Duty Poles. 48" overall height, with the center of the face-plate at 42" high. Comes Standard with top pyramid cap, but you can place a Solar Light on top for a more pleasing, lighted Pedestal. (simply order from any Solar Light Vendor a pole mounted solar light that is made for a 4" x 4" pole (not a wooden pole, which only measures 3-1/2" x 3-1/2")
Strong Poles is now Manufacturing a new line of Keypad & Reader Poles/Pedestals. All of our products are Made in the USA, right here at our Texas plant. Have a model that you need, but don't see here? Let us know.
These aluminum stanchions & poles are made out of thick aluminum, and will not rust like most of the steel pedestals you see. They are thickly powder coated in a black hammered finish.
StrongForms
Strong Poles concrete forming tubes are built to withstand the rigors of construction. Designed to hold the full hydro-static pressure load of concrete in a single continuous pour. Strong Poles concrete forming tubes shields against moisture and adverse weather conditions to help keep the elements from impacting your construction schedule.
Accessories
Strong Strut Security Equipment Mounting Bars with Stainless Worm Gear ClampsEnclosure Mount.
This type is Perfect for Mounting Equipment Enclosures, Cabinets or devices to Round Poles or Pipes – Indoors or Outdoors
Normally used in pairs on larger Enclosures or Devices, so if that is your intended use, don't forget to order a pair
These Security Equipment Mounting Bars with the Stainless Worm Gear Type Clamps on them, will allow you to mount almost anything to a large pipe or Pole. The Stainless Clamps come in two sizes: Regular and XL.
Strong Poles has introduced a new Dome Camera Mount designed to screw onto our stylish “Fly-Over or Fly-Out Camera Mounts". This round mount can accommodate virtually any Dome camera on the market. The 8" round mounting plate a 1″ diameter hole for to pass through.
Strong Poles has introduced a new Panoramic Camera Mount designed to screw onto our stylish “Fly-Over Camera Mount". This square mount can accommodate virtually any Panoramic camera on the market. The 7" square mounting door on the bottom, swings out to make wiring and installation simple and quick.
This mount simply screws onto our Fly-Over Camera Mount or to any 1-1/2" NPT pipe threaded pendant mount, and then can be locked into place with the two set screws in the neck.
Then you can drop the swing-down door by removing the aluminum thumb screws. This will allow you to drill any access and/or bolt holes in the aluminum door to match the brand and style of camera you have. The recessed area also hides any wiring or connections inside the mount. The result is a sleek, clean mount of your panoramic camera.
The door is hinged with stainless steel hinges and fastened with stainless screws.
All of our Strong Poles and accessories are constructed with aluminum so that rust and corrosion will never be a problem in the field.
This adapter fits onto any Strong Poles Accessories that have a 1-1/2″ NPT fitting (examples: Fly-Out, Reacher, Parapet Mount, Any PTZ Mount with 1-1/2″ NPT Fitting).
The Circle Plates on each side can hold a variety of different cameras, such as: 180 degree Panoramic Cameras, Bullet Cameras, Dome Cameras, Sensors, etc.
The body of this attachment has a removable door and a handy Junction Box for wiring and cables.
Lightweight Aluminum.
This style of light mounting tenon is the standard of the industry, and achieves most light mounting configurations you will need. This 2-3/8″ Heavy Duty Tenon (T-20), will hold all types of lights – including our LED versions.
This arm takes your Cameras and attachments out to 2 feet from the Pole. It can be added to any 4″ Square Pole, or to any SteadyMax Pole with a Pedestal Mount.
It can also be used “stand-alone" as a Wall-Mounted Accessory as well (no pole at all). The Flourish scroll is optional, and dresses up this mount when used indoor or outdoor.
The Top Mount Mast is constructed with 1-1/2" aluminum tubing and attaches to the top of any SteadyMax Pole or 4" Strong Pole via a 4" square plate that is 1/4" thick, and is fastened with four 5/8" bolts (provided). This 30" high mast is tall enough for the largest parabolic antennas, multiple patch antennas, if needed, or one or more Yagi antennas. The top end is capped with a weatherproof plastic cap insert.
This mast is 39" long and rises 29" above the edge of the Mounting Platform it attaches to. This mast can also hold the largest parabolic antennas, multiple patch antennas, if needed, or one or more Yagi antennas. Both ends of this mast comes capped with weatherproof plastic cap inserts.
This mast is rigid and sturdy enough to hold even the largest antennas without bending.
The 8X10 Mounting Platform Mast (or Birdhouse Mast), is also constructed with 1-1/2" aluminum tubing and attaches with four bolts or self-driller screws to the blank side of the 8X10 Mounting Platform (Birdhouse) via two 1-1/2" x 4" aluminum straps that are 1/4" thick.
This mast is 39" long and rises 29" above the edge of the Mounting Platform it attaches to. This mast can also hold the largest parabolic antennas, multiple patch antennas, if needed, or one or more Yagi antennas. Both ends of this mast comes capped with weatherproof plastic cap inserts.
This mast is rigid and sturdy enough to hold even the largest antennas without bending.
The Twin PTZ Adapter is a Dual PTZ Mount that can add more versatility and capability to your security system.
The Twin Adapter makes it possible to mount two PTZ's or other devices that use our 1-1/2" NPT fitting. The Twin Adapter is extremely versatile and can be used as additions to several of our other mounts. (EX: Fly-Out, Reacher, etc.).
The Twin Adapter is available in both White and Dark Bronze/Black.
The Twin PTZ Adapter is a perfect match for either of our Parapet Mounts.
SteadyMax Multi-Camera Mounting Platform
Height Adjustable
The Wraparound Mounting Platform for SteadyMax Camera Poles, lets installers choose the exact height they need for cameras, sensors or even antennas.
Then, if needed you can add additional Wraparound Platforms at other heights. If you have cameras, antennas or lights at the top of the pole, you can have multiple sets of cameras at lower points. For instance, surveillance cameras at a higher vantage point, and license tag capture cameras at a lower point.
This innovative Wraparound Mounting Platform makes it possible to configure almost any setup you will ever need or encounter. The three mounting faces can be used for cameras, attachments, sensors, speakers or any number of other devices, then, if needed, you can attach a cabinet to the open side via self-drilling screws.
The Wraparound Platform has a 100 pound load limit, and will allow any PTZ's or mounts Strong Poles makes. It can even fit any mounts from other Manufacturer's.
SteadyMax Pole Attachment
Designed to aid Camera Analytics down fence or property lines
When monitoring a fence line, property line or perimeter areas, it is vitally important that the cameras be as steady as possible in order for the Camera Analytics to work efficiently without a lot of errors and false alarms.
That's where the rock solid performance of the SteadyMax Poles and Attachments come in. No other pole and attachments can match our steady, rigid performance under heavy loads and strong winds.
The Fence-Guard Attachment was developed to help guard a High Security Facility. This attachment was designed to aim cameras down a fence line in both directions (or even at corners), and can also hold a PTZ Camera if needed. It was also designed to thwart someone from throwing a grapple and snagging it (hence – the downward angle and closed-off openings).
Most often used at a lower 12′-16′ height to hover over a fence line, in conjunction with an LED Area Light to come on when the Analytics are triggered (see pictures for common uses).
Ready for PTZs or Panoramic Box
Strong Poles has designed a mount for a PTZ Camera (1-1/2" NPT Threaded pipe) or to fit our Panoramic Camera Mounting Box, that is designed to hold any camera with a screw-on attachment. The size of the threads are 1-1/2" NPT, but a reducer can be used to fit other sizes as well as a Female Coupler.
This stylish “Fly-Out" mount is designed to get the mounting arm a good distance away from the camera so that it does not block a large portion of the surrounding view.
The supplied 1-1/2" NPT pipe fits many common PTZ Cameras, Dome Cameras and Panoramic Cameras. It can also be easily adapted for others.
This Fly-Out Mount can be combined with our Panoramic Camera Mounting box to provide a mount and drop-down service door for virtually any 360 or 180 degree Panoramic Camera.
Strong Poles is now providing Super-Efficient LED Parking and Area Lighting for our SteadyMax poles, so that our Customers can have Lighting & Cameras on the same, steady, rigid pole.
The design of these LED Lights are manufactured especially for our SteadyMax poles so that they are low profile, lightweight and designed to be aerodynamic so that they don't shake the pole. They are also UL Listed, as well as CE Certified, and are low wattage for energy savings.
Also, Strong Poles has a new Modular Tenon Pedestal that allows you to put together any mix of tenon types (Horizontal or Vertical – or both together). You can also add a Fly-Out PTZ attachment to the same Pedestal if needed. This Modular Tenon System is the only one of it's kind that we know of.
Ready for PTZs or Panoramic Box
Strong Poles has introduced a new, stylish “Fly-Over" Camera Mount that is designed to get the structure as far away from the camera as possible so that it blocks the least amount of camera view, while still being attractive and functional.
This Fly-Over Camera Mount is constructed out of sturdy 2" Aluminum tubing, and is built strong enough to not only hold a heavy Pendant Mount PTZ Camera, but to also avoid shake from high winds. This design allows full 360 degree views with the tubing being far enough away that only a tiny slice of view is obstructed.
The threaded pipe at the top is a common pipe with 1-1/2" NPT threads that will fit almost any pendant mount camera or other pendant type mounts made by: Axis, Bosch, Vicon, Pelco, CBC/Ganz, Avigilon, etc.
This Fly-Over Camera Mount can also be combined with our Panoramic Camera Mount that threads onto the pipe and locks down with set screws (see the Panoramic Camera Mount page). The handy drop-down door on the Panoramic Camera Mount is 7" in diameter so that it will fit virtually any 180 degree or 360 degree panoramic camera on the market.
SteadyMax Pole Attachment
Designed to reach out over a property line or fence
When monitoring beyond a fence line, just over a property line or beyond a building, it is vitally important that the cameras be as steady as possible in order for the Camera Analytics or Motion Detection to work efficiently without a lot of errors and false alarms.
That's where the rock solid performance of the SteadyMax Poles and Attachments come in. No other pole and attachments can match our steady, rigid performance under heavy loads and strong winds.
The Reacher Attachment was developed to help see down a street, alley or other areas that may be just beyond or past a fence or property line. This attachment was designed to allow a PTZ or even a Panoramic camera to reach beyond the pole mount area to see around a corner, down an alley or out into a street.
Most often it is used at a lower 12′-16′ height to reach beyond a fence line, in conjunction with an LED Area Light to come on when the Analytics are triggered (see pictures for common uses), or is turned on by motion detection or an operator.
The Square top-mount Pedestal has an 8" square mounting plate for accommodating large, heavy PTZ Cameras and devices. This pedestal has a 4" base that bolts on top of any 4" Strong Pole, using 5/8" bolts. The base and the pedestal mount are connected via a 4-1/2" long, 1-1/4″ ID tube that allows wiring to be passed thru into the pole (if needed). This mount is also commonly used in conjunction with a Power Supply Box or Equipment Cabinet, and wiring is usually routed directly from the camera or device into the box or cabinet.
This handy bolt-on 6"x 6"x 4" Junction Box can be used in many different ways. It can be used simply as a junction box to give installers more room to make connections, connect Camera Surge Protectors inline, or even to nest a small POE Injector. The outside faces can be used to mount IR Illuminators, Directional Antennas, small footprint cameras, Long Range Motion Detectors or other security devices that can fit on each 6"x 4" face.
The Conduit Fitting access holes are standard 3/4" electrical knockout size (actual hole size = 1.125"), and any 3/4" Conduit fitting, Wire Gland or LiquidTite fitting can be installed (with a backer nut). These knockout sized holes come with weatherproof Heyco Knockout Hole Seals already installed.
This 8" x 8" x 10" Bolt-On Mounting Platform, also known by our Dealers as “The Birdhouse", has been used in many different ways, but is designed to provide 4 long, wide mounting faces for large, heavy PTZ Cameras, Equipment Cabinets, Power Supplies, Transmitters and Antennas and a myriad of Security Detectors, Sensors and other Devices. The Birdhouse can be mounted on to any of our SteadyMax Poles or 4″ Strong Poles.
In the past, installers have used large Hose Clamps to secure heavy or bulky security cameras, cabinets and devices to poles. However, the Security Industry needed something that was more stable, wouldn't rust out, and could handle more weight. This is where “The Birdhouse" excels.
Convert existing anchor foundations with a wide range of bolt circles usable with Strong Poles Bases
Eliminate the cost of removing the existing foundation
Saves the cost of labor, forms, bolts & Concrete by adapting the existing pattern to fit Strong poles Bolt pattern
The StrongPoles Pole Top Mounting Pedestal is designed to bolt direct to the top of the SteadyMax or 4″ Camera Poles to provide a mounting pedestal with 4 sides/mounting positions. This gives you a multitude of configuration choices. For example: you can mount 2 lights to it (with Light Tenons), one or more Bullet Camera Mounts, One or more Fly-Outs or a single Fly-Over, The 2 Foot Camera Arm, and lots of other possibilities.
This Tenon & Accessory Mounting Pedestal is high strength and provides an ideal mounting pedestal for all types of accessories that use our 2-Bolt design mounting plate.
Included with every Pedestal kit is the Top Cap, 2 gaskets, 2 threaded inserts to reduce the bolt size, and stainless steel hardware is included to mount the pedestal to the pole.
The latest creation in StrongPoles commitment to providing additional options for wireless antennas and technologies. Installers have traditionally mounted wireless equipment to existing light poles by any means possible. However, our new Antenna Mast allows for easy installation on any of our 4X Series Boxes or even directly to a wall.
Like our other models, the Side Mount Mast is constructed with 1-1/2" aluminum tubing and attaches to any of our products with our standard side mounting plate. This 36" high mast is tall enough for the largest antennas. The top end is capped with a weatherproof plastic cap insert. This antenna pole is rigid and sturdy enough to hold even the largest antennas without bending.
This adapter fits onto any Strong Poles Accessories that have a 1-1/2″ NPT fitting (examples: Fly-Out, Reacher, Parapet Mount, Any PTZ Mount with 1-1/2″ NPT Fitting).
The Circle Plates on each side can hold a variety of different cameras, such as: 180 degree Panoramic Cameras, Bullet Cameras, Dome Cameras, Sensors, etc.
The body of this attachment has a removable door and a handy Junction Box for wiring and cables.
Lightweight Aluminum.
Strong Poles has introduced a Wall Mount Bracket set that allows users to mount any Strong Poles brand 4″ Square 5′, 8′ & 12′ poles to a wall or parapet (with at least a 24" minimum distance between the upper and lower bracket mounts). This new bracket set is a lower cost alternative to a dedicated wall mount design, and allows a user to convert a Strong Pole to a wall mount design in only a few minutes. This Pole Bracket set comes with bolts for attaching to a Strong Pole, but does not include any bolts or anchors for attaching to your wall.
This Heavy Duty Parapet Mount is not only useful by itself, but it can also be ordered with a variety of attachments. Any of our products with the Standard Side Mounting Plate will fit on the HD Parapet Mount. The HD Parapet comes with the Junction Box with Side Mounts.
5 different types of Ceiling Mounts
Pendant Type Ceiling Mount
Egyptian Type Ceiling Mount
Beam Clamp with Egyptian Mount attached
Beam Clamp with Pendant Mount attached
Pipe or Conduit Clamp with Egyptian Mount Attached
All of Our Ceiling Mounts have set screws. Set screws are very important, as they keep Pipes, Accessories, cameras and any other devices from coming unscrewed due to PTZ rotation forces or other problems. Tighten down the set screws and keep the tightness and/or orientation you desire.
This Parapet Wall Mount is not only useful by itself, but it can also be ordered with a variety of attachments that we make for it. This sturdy Parapet PTZ Camera Mount attaches to a Parapet Wall with the included anchors, then can be rotated 360 degrees to accommodate any mounting angle.
Strong Poles has designed an ever-growing series of innovative new Camera Mounts that not only gives you 3 different faces for camera mounting,(Front face is 4'W x 7″H – Sides are 6'W x 6″H) and also gives you a handy junction box enclosure (4″ x 4″ square 7″ Deep) for wiring, POE injectors, lightning resistors, etc. Our lineup now includes a Corner Mount and a Wall Mounted version.
The caps on the top and bottom of the junction box portion can also be easily drilled for holding conduit connectors or liquidtight connectors. In fact, these all aluminum camera mounts can be easily drilled anywhere for access holes, mounting screws or conduit fittings.
Cameras, lighting, sensors or other devices can easily and quickly be mounted on any or all of the three mounting faces. The combinations go much farther than what we show you here in pictures. Use your imagination and mount what you need for your project.
StrongMount Camera Mounting Junction Boxes
Has a 4" x 4" camera mounting area and the inside depth is 2 1/2″. High Gloss finish. WiFi clear (no obstructions to signal).
- Impact & Sun Resistant Polycarbonate
- Stainless Steel Locking Latch
- Nema/UL 4X (IP66)
- Strengthened Door for Camera Mounting
- Door holds mounted camera when open and can be removed if needed
Has a 4-3/4" x 4-3/4" Camera mounting area and the inside depth is 3″. High Gloss finish. WiFi clear (no signal obstructions).
- Impact & Sun Resistant Polycarbonate
- Integrated Lockable Latch shuts tight (2 tabs + locking ring)
- Nema/UL 6P (IP68)
- Strengthened Door for Camera Mounting
- Door holds mounted camera when open and can be removed if needed
Has a 7-3/4" x 5-3/4" Camera mounting area and the inside depth is 3″. High Gloss finish. WiFi clear (no signal obstructions).
- Impact & Sun Resistant Polycarbonate
- Integrated Lockable Latch shuts tight (2 tabs + locking ring)
- Nema/UL 6P (IP68)
- Strengthened Door for Camera Mounting
- Door holds mounted camera when open and can be removed if needed
Has a 8-1/2" x 7-1/2" Camera mounting area and the inside depth is 2.5″. High Gloss finish. WiFi clear (no signal obstructions).
- Impact & Sun Resistant Polycarbonate
- Integrated Lockable Latch shuts tight (2 tabs + locking ring)
- Nema/UL 6P (IP68)
- Strengthened Door for Camera Mounting
- Door holds mounted camera when open and can be removed if needed
Has a 5-3/4" x 5-3/4" Camera mounting area and the inside depth is 3″. High Gloss finish. WiFi clear (no signal obstructions).
- Impact & Sun Resistant Polycarbonate
- Integrated Lockable Latch shuts tight (2 tabs + locking ring)
- Nema/UL 6P (IP68)
- Strengthened Door for Camera Mounting
- Door holds mounted camera when open and can be removed if needed
Has a 20" x 16" x 8" Full Door for PTZ's or multiple Camera mounting area and inside depth is 8.5″. High Gloss finish. WiFi clear (no signal obstructions).
- Impact & Sun Resistant Polycarbonate
- Integrated Lockable Latch shuts tight (2 tabs + locking ring)
- Nema/UL 6P (IP68)
- Strengthened Door for Camera Mounting
- Door holds mounted camera when open and can be removed if needed
4X Series
The StrongPoles Pole Top Mounting Pedestal is designed to bolt direct to the top of the SteadyMax or 4″ Camera Poles to provide a mounting pedestal with 4 sides/mounting positions. This gives you a multitude of configuration choices. For example: you can mount 2 lights to it (with Light Tenons), one or more Bullet Camera Mounts, One or more Fly-Outs or a single Fly-Over, The 2 Foot Camera Arm, and lots of other possibilities.
Our 4X Series with Side Mounts will accommodate all of our accessories with the Standard Side Mounting Plate.
Choice of 3 Access Door Combinations:
- Blank - Best when used for Terminations & Junctions
- Pre-Drilled for Dual ½" Conduit Connectors or Glands (comes with plugs if one or more holes are not used)
- Pre-Drilled for Dual ¾" Conduit Connectors or Glands (comes with plugs if one or more holes are not used)
The Top Plate is always the same: a 1-1/2" Threaded Connector with Set Screws ready to attach to any Pipe Section.
Choice of 2 Bottom Plates:
- 1-1/2" Threaded Connector ready to add additional Modular sections below it
- Blank Plate for “End-of-Line" Use
Dimensions:
4x4x7 - main body
5/8-11 - Threaded corners
2x4.5 - Opening
The Top Plate is always the same: a 1-1/2" Threaded Connector with set screws ready to attach to any Pipe Section – either Inline or at the bottom of a string.
Choice of 2 Bottom Plates:
- 1-1/2" Threaded Connector with Set Screws (ready to add additional sections below it)
- Blank Plate for “End-of-Line" use
Dimensions:
4″x4″x7″ - Main body
1 1/2″ - Center hole on each side
3/8″ - Mounting bolt holes on each side
5/8-11 - Threaded Corners