Belter Tech

Sustainable Building Solutions

CONTACT INFO
3020 Commerce Way Units C & D
Atlanta, GA 30354
Toll Free: 888-795-2999
Phone:
Continuing Education Logo
Request for information Belter Tech Contact Us / RFI
SOCIAL
COMPANY OVERVIEW

At Belter Tech, we are more than builders; we are aviators of innovation, navigating the skies of sustainable construction with resilience and a commitment to change. Our journey began with a mission to address the environmental impact of global construction – nearly 15% of greenhouse gas emissions and 30% of landfill waste stem from these vital industries.

In the realm of construction, we don't just follow industry norms; we challenge them. Belter Tech stands as a testament to pioneering solutions, and our focus on sustainability has led us to the forefront of the industry. Our team, comprising builders, engineers, and manufacturers, has set out to redefine the construction landscape by developing high-performing products from post-industrial and post-consumer waste.

While others may falter, we remain resilient in our pursuit of eco-friendly practices. Acknowledging that 90% of manufacturing processes in construction lack environmental friendliness, we have crafted a different narrative. Our engineers ensure that our manufacturing doesn't compromise the delicate balance of our environment – no harmful chemicals, no disruptive machines. By 2025, Belter Tech is committed to being a net-zero carbon neutral manufacturer, a testament to our unwavering dedication to sustainability. With manufacturing plants strategically located in Atlanta, GA, and the New York Tri-state area, we are not just building products; we are constructing a sustainable legacy. Belter Tech believes in creating products that transcend the ordinary, fundamentally changing the way we build and inhabit our spaces.

Our flagship innovation: Low-Embodied Carbon Concrete. This revolutionary material doesn't just build structures; it builds a greener tomorrow. By significantly reducing carbon emissions associated with construction materials, we're charting a course toward a more sustainable future. It's a commitment to environmental stewardship that resonates with our company slogan: “Innovation, stewardship, sustainability."

Our products, made from up to 100% recycled content, boast superior insulating, fire-resistant, acoustic, and mold-resistant properties. Choosing Belter Tech isn't just a construction decision; it's a statement of intent to contribute to LEED, WELL, ENV SP, and Passive House credits for your project.

In an era marked by inflated material prices, raw material shortages, and supply chain issues, we see an opportunity to redirect, reclaim, and reuse landfill diversion waste. Belter Tech is here to lead the charge in developing sustainable construction products that will redefine the way we build for generations to come.

Will you join us as the catalyst for change? Together, let's soar to new heights in innovation, reshape the industry's landscape, and create a legacy of sustainability. Belter Tech – where pioneering meets resilience, and where every construction project is a step toward a greener future.

ALL PRODUCTS

Belter Tech Product Experts  

Kevin Shepherd
Director of Research and Development
470-590-7121
Email: kevin@beltertech.com

Rated 5 based on 1 product reviews

Christopher Shue
General Manager
404-610-8298
Email: cshue@beltertech.com

Rated 5 based on 1 product reviews

EPD Systems  

Belter Yield EPD® is a fiber-reinforced high-strength light-weight concrete with bonding adhesion. It has 58% more coverage than other bagged concrete mixes. The bonding adhesion gives it superior adhesion to damaged substrates and enables it to be poured at thinner and enhances exceptional crack resistance. It is ideal for metal decking or structure infills where weight loads are issue and floor screeds.

Product Use

Belter Yield EPD® has a wide variety of applications, including;

  • Metal decks

  • Floor screeds

  • Patios

  • Metal pan Stairs

  • Sidewalks

  • Parking decks

  • Foundation footing

  • Ramps & roofs


Features and Benefits

  • Contains 58% More Volume Than Traditional Concrete

  • 40% Recycled Content 

  • Exceptional Crack Resistance

  • Low Embodied Carbon Concrete

  • Meets ASTM C-109: 7 days = 5,500 psi

  • Lightweight

  • Air content (ASTM C231) – 5.6

  • Dry Density 72lbs /cu.ft (ASTM C-29)

  • Wet Density 117lbs /cu.ft (ASTM C-185)

  • Cured Density 115lbs +/- 5lbs / cu.ft

  • Superior Adhesion to Substrates

Rated 5 based on 1 product reviews
VIDEOS DATASHEETS

Belter Repair Mortar EPD®

Product Use
All masonry applications, including;

  • Bricklaying

  • Stone Veneer

  • Non-load bearing Walls

  • Chimney Repair

  • Repointing

  • Decorative Masonry

Features & Benefits

  • Balance of Strength and Flexibility 

  • Easy application/handling

  • 750 – 2500 PSI 

  • Meets ASTM C270 Specifications 

  • Meets CSA A179 Property Specification

  • Cost-Effective 

  • Long-term stable, no material fatigue

Rated 5 based on 1 product reviews
VIDEOS DATASHEETS

Belter Repair Mortar EPD® is a cement-based, polymer modified material to repair vertical and overhead concrete and masonry surfaces.  Belter Repair Mortar EPD® is high strength, low shrinkage and fast setting making is a cost-efficient solution.

Product Use 

Cracks in Curbs, Steps, and Floors
Parking Structures, Walkways, Bridges, & Tunnels
Fast Repairs for Bridges, pilings, and buildings
Vertical and Overhead Repairs
Repairs for Precast concrete panels

Features & Benefits

  • Vertical & Overhead Repairs

  • Fast Repair; 6–20-minute Initial Set

  • ASTM C-666 Freeze Thaw Resistance = 50 cycles

  • ASTM C-882 Shear Bond Strength 28 days = 1800 psi

  • ASTM C-348 Flexural Strength 28 days = 1680 psi

  • ASTM C-109 Compressive Strength 28 days = 7025 psi

  • ASTM C-157  Very Low Shrinkage

  • Can be installed ¼" to ½" Lifts 2" Max Per Day

  • Enhanced with Belter Corrosion Inhibitor

Rated 5 based on 1 product reviews
VIDEOS DATASHEETS

Belter Lite EPD® is a lightweight cement product that utilizes 44% post-consumer recycled content to create best in class, lightweight, fire retardant: and highly insulative fill.

Product Use
Belter Lite EPD® is particularly suitable as a leveling screed; especially in refurbishment of buildings, heated floor assemblies and sloped roof toppings. The low weight and good thermal insulating properties fully satisfy static requirements, providing structural leveling while minimizing insulation material thicknesses. 

Features & Benefits

  • Weight per cubic foot 38lbs dry

  • Thermal insulating R6.8 in a 4" slab

  • Stable, very light spherical grain

  • Good pourability

  • ASTM C39 Compressive Strength 7 days = 2500

  • Slump ranges 8-9 inches

  • Superior fire suppression tested to ASTM E119

  • Meets ASTM E136 non-combustible

  • Not a host for pests or rodents

  • Does not provide a bed for mold growth

  • Contaminant-free, odorless, anti-allergen

  • Tested and recommended by the  Institute of Building Biology + Sustainability

  • Long-term stable, no material fatigue

  • LEED Points

Rated 5 based on 1 product reviews
VIDEOS DATASHEETS

Cementitious  

Belter Yield is a fiber-reinforced high-strength lightweight concrete with bonding adhesion. It has 68% more coverage than other bagged concrete mixes. The bonding adhesion gives it superior adhesion to damaged substrates and enables it to be poured at thinner and enhances exceptional crack resistance. It is ideal for metal decking or structure infills where weight loads are issue and floor screeds.

Product Use
Belter Yield is suitable for;

  • Metal decks

  • Floor screeds  

  • Foundation footing and walls

  • Sidewalks Driveways Patios

  • Metal pan Stairs

  • Parking decks

  • Foundation footing  

  • Walls ramps and roofs



Features & Benefits

  • Contains 68% More Volume Than Traditional Concrete

  • 51% More Tensile Strength 

  • Exceptional Crack Resistance

  • Meets ASTM E136 Non-Combustible

  • Meets ASTM C-109: 7 days = 5,500 psi

  • No Need for Wire Reinforcement

  • Faster Installation Time

  • Dry Density 76lbs /cu.ft (ASTM C-29)

  • Wet Density 97lbs /cu.ft (ASTM C-185)

  • Cured Density 96lbs +/- 5lbs / cu.ft

  • Superior Adhesion to Substrates

  • LEED Points

Rated 5 based on 1 product reviews
DATASHEETS

Belter Flow Crete blends sustainability with flowability. This concrete is infused with 40% recycled content, making it an eco-conscious choice for your projects. With a robust 4000+ PSI strength and boasting 58% more coverage, Belter Flow Crete excels in efficiency. The enhanced bonding adhesion provides flowability, allowing for thinner pours while resisting cracking and great pumpability. This makes it particularly suitable for hard-to-access areas, the legs of cavities, confined spaces, and areas where weight loads are a concern. Embrace the future of concrete with another fantastic Belter product, a low embodied carbon solution that aligns performance with environmental responsibility.

Product Use
Belter Flow Crete is suitable for:

  • Cavities

  • Confined spaces

  • Topping fills

  • Floor Screeds


Features & Benefits

  • Contains 58% More Volume Than Traditional Concrete

  • 40% Recycled Content

  • Exceptional Crack Resistance 

  • Low Embodied Carbon Concrete

  • Meets ASTM C-109: 7 days = 4000 psi ■ Lightweight

  • Air content (ASTM C231) – 5.6%

  • Wet Density 117lbs /cu.ft (ASTM C-185) 

  • Cured Density 115lbs +/- 5lbs / cu.ft (ASTM C-29)

  • Superior Adhesion to Substrates

Rated 5 based on 1 product reviews
DATASHEETS

Belter Therm is an insulative lightweight fill product that utilizes 55% post-industrial recycled content and fire retardant foam to create a strong, lightweight, and highly insulative fill. Its lightweight allows for easy handling and is excellent for use as a strong base around heating pipes and any area where insulation is needed. 

Features & Benefits

  • Weight per ft3- 37lbs Dry 

  • Thermal Insulating 

  • Stable, very light spherical grain 

  • Good pourability 

  • ASTM C39 Compressive Strength 7 days = 2500 

  • Slump ranges 8-9 inches 

  • Superior Fire Suppression Tested to ASTM E119 

  • Meets ASTM E136 non-combustible 

  • Not a host for pests or rodents 

  • Does not provide a bed for mold growth 

  • Contaminant-free, odorless, anti-allergen 

  • Tested and recommended by the Institute of Building Biology + Sustainability 

  • Long-term stable, no material fatigue 

Rated 5 based on 1 product reviews
DATASHEETS

Belter Max is a high-strength lightweight concrete with bonding adhesion. The bonding adhesion gives it a superior adhesion to damage substrates and enables it to be poured at ½" depths with superior crack resistance and adhesion. It has 68% more coverage than other bagged concrete mixes. It is ideal for where weight loads are an issue and floor screeds vary anywhere 1/2" to 4" in depth.

Product Use
Belter Max® is particularly suitable as a leveling screed; especially in the refurbishment of buildings. The low weight, fire retardant, and thermal insulative properties. Belter Max can be poured from 3/4" to 6" thick.


Features & Benefits

  • Weight per ft3- 99 lbs DRY 

  • Superior R-Value 

  • Stable, very light spherical grain 

  • Good pourability 

  • ASTM Compressive Strength 7 days= 4200 

  • Slump Range 4-5 inches  

  • Superior Fire Suppression Tested to ASTM E119 

  • Meets ASTM E136 non-combustible 

  • Not a host for pests or rodents 

  • Does not provide a bed for mold growth 

  • Contaminant-free, odorless, anti-allergen 

  • Tested and recommended by the Institute of Building Biology + Sustainability 

  • Long-term stable, no material fatigue 

Rated 5 based on 1 product reviews
DATASHEETS

Belter Grout NS is a cement-based grouting compound with superior strength. Belter Grout is non-shrink and varies in consistencies from flowable to trowel able. Ideal anchoring cement.

Product Use

  • Machinery bases

  • Anchoring bolts, posts, and railings

  • Structural Columns

  • Bearing Plates

Features & Benefits

  • All-Mineral Based

  • Superior workability & pumpability

  • No harmful irritating fumes or emissions

  • Vibration Resistant

  • Can be used interior or exterior

  • ASTM C-109 Compressive Strength 7 days= 7,000

  • ASTM C-348 Flexural Strength 28 days = 1050

  • ASTM C-882 Bond Strength 28 days= 1,800

  • Resists oils, salts, and other chemicals

  • Does not provide a bed for mold growth

Rated 5 based on 1 product reviews
DATASHEETS

Belter FirePlast is a unique cement-based plaster with superior fire-resistance and thermal values. This product is made from 16% Post-Consumer Waste which is important for LEED purposes. This product can be applied to any substrate but excels when applied to any steel. 

Product Use
Belter FIrePlast is designed for fire protection of steel. This also provides a great thermal barrier to add to the fire protection. Provides water-resistance and moisture protection. 

   

Features & Benefits

  • Superior Fire-Resistance  

  • Stable, very light spherical grain 

  • Trowel & Sprayed  

  • Powered Product. Just add Water & Mix  

  • Sound Absorbing  

  • Zero Risk of Asbestos  

  • Meets ASTM E136 non-combustible 

  • Not a host for pests or rodents 

  • Does not provide a bed for mold growth 

  • Contaminant-free, odorless, anti-allergen 

  • Tested and recommended by the Institute of Building Biology + Sustainability 

  • Long-term stable, no material fatigue 

Rated 5 based on 1 product reviews
DATASHEETS

Belter Self-Level+ is a cement-based pourable self-leveling flooring, it can be used interior or exterior. When poured creates a smooth, flat, level floor. It has superior shrinkage and leveling properties.

Belter Self-Level+ is suitable for

  • As a Polished Floor

  • Resurfacer Interior/Exterior

  • Underlayment

  • Poured over multiple substrates

Features & Benefits

  • Pumpable

  • Can be polished

  • No harmful irritating fumes or emissions

  • Can add pigment for color

  • Can be used interior or exterior

  • ASTM C-109 Compressive Strength 7 days= 4775

  • ASTM C-348 Flexural Strength 28 days = 1050

  • Meets ASTM E136 non-combustible

  • Can be installed ¼" to 3" deep

  • Does not provide a bed for mold growth

Rated 5 based on 1 product reviews
DATASHEETS
Rated 5 based on 1 product reviews
DATASHEETS

Belter Feather is a cement-based repair mortar used to patch and restore concrete floors, walls, & masonry & stucco applications. Belter Feather creates a strong bond to concrete surfaces while achieving maximum strength prior to floor application.

Product Use

  • Concrete floors Repairs

  • Flashing for Floors

  • Leveling low spots in Concrete slab

  • Interior use only

Features & Benefits

  • Superior Substrate Adhesion

  • Requires only water

  • Extremely Fast Setting Time

  • Freeze/thaw resistant

  • Self-Curing in most applications

  • Superior Bond Strength

  • ASTM C-109 Compressive Strength 7 days= 3,900

  • Meets ASTM E136 non-combustible

  • Does not provide a bed for mold growth

Rated 5 based on 1 product reviews
DATASHEETS

Belter Wall System  

SIM - Structural Magnesium System
Structural Insulated Magnesium System (SIM) is an advanced yet simple wall system that can be utilized for many applications ranging from commercial to residential. With superior values and properties from insulation, acoustics, mold resistance, recycled materials and fire ratings in the form of a complete system. SIM system utilizes standard building methods. We provide the structural plans to control on site waste." Keep “Introducing Magnesium Oxide Boards (MgO board)- A structural board used for floor, wall, and ceiling. Cem-Rock's MgO Board does not only have outstanding strength. It has many quality features. For example: it captures carbon dioxide, non-combustible, reduces waste, great flexibility and it is energy efficient to produce! Did we mention mold and mildew resistant?

Commerical Applications

  • ELEVATOR SHAFT ASSEMBLIES

  • STAIRWELLS

  • LAUNDRY CHUTES

  • PIPE ENCLOSURES

  • STAND PIPE RISERS

  • MULTI-STORY BUILDING

  • STRUCTURAL WALLS

  • MECHANICAL ROOMS

  • LOAD BEARING WALLS

Rated 5 based on 1 product reviews
CATALOGS VIDEOS

Admixes  

Belter Hydro 360 Plus is an advanced admixture designed for reducing water usage, enhancing internal curing, and mitigating Alkali-Silica Reaction (ASR). This 3-in-1 product incorporates over 80% recycled content by volume. It is ideal for fast-setting fly ash or Portland Type 1/IL based design mixes and is compatible with natural pozzolans to enhance internal curing when used with a high-range plasticizer.

Product Use
Belter Hydro 360 Plus is engineered for precast and ready-mix concrete applications where controlled air, high plasticity, and increased strengths are required.

Sustainability
Belter Hydro 360 Plus demonstrates a commitment to sustainability initiatives through:

  • 20% less water consumption per yard of concrete

  • Water-based admixture formulation

  • Utilization of treated recycled rainwater for product use

  • 80% recycled content by volume

  • Internal curing that reduces cracking and enhances concrete durability

Features & Benefits

  • ASR Mitigation

  • Reduces Water Usage

  • Improves Internal Curing

  • Improves Workability 

  • Improves Air Entrainment 

  • Recycled Content 

  • Improves Strength

Rated 5 based on 1 product reviews
VIDEOS DATASHEETS

Misc.  

Belter Fill is an insulative loose fill. The values of this Insulation are fire retardancy, acoustical value, and its thermal properties. This product soaks up water and will leave minimal water damage during any kind of leak. Made of 100% Post-Consumer Waste.

Product Use
Belter Fill is particularly suitable for floor spans, roof spans, and open cavities.

Features & Benefits

  • Thermal Insulating 

  • Harmless to Health 

  • Easy application/handling 

  • Meets ASTM E136 non-combustible 

  • Not a host for pests or rodents 

  • Displaces oxygen and suffocates fire 

  • Prevents Re-Flaming 

  • Tested and recommended by the Institute of Building Biology + Sustainability 

  • Long-term stable, no material fatigue 

Rated 5 based on 1 product reviews
DATASHEETS

Belter FirePRO is an environmentally friendly fire suppression that can protect lithium runaways and class D metal fires. This product is lightweight and is 100% mineral based which declares that it is non-combustible. Belter FIrePRO will not provide any water damage.

Product Use
Belter FIrePRO is a Fire suppression that absorbs oxygen while separating from combustible material when covering a Class D metal or lithium fires. Belter FirePRO absorbs fluids to prevent the spread of hazardous chemicals. 

 

Feaures & Benefits

  • No Extinguishing water damage 

  • Harmless to Health 

  • Absorbs thermal energy and prevents it from expanding 

  • Other extinguishing agents can be used 

  • Purely mineral 100% 

  • Displaces oxygen and suffocates fire 

  • Prevents Re-Flaming 

  • Tested and recommended by the Institute of Building Biology + Sustainability 

  • Class D fire extinguishing agent 

  • Recycled & Reusable 

Rated 5 based on 1 product reviews
DATASHEETS

Belter Prime CP is a polyvinyl alcohol stabilized vinyl acetate ethylene (VAE) copolymer emulsion that provides excellent adhesion. Porous and nonporous substrates and is compatible to Belter Floor Systems. Provides improved flexibility and can improve crack resistance.

Product Use
Belter Prime CP is suitable for repairs. This product also is superior for stronger bonds between substrates and designed for Belter Floor System products.

Features & Benefits

  • Excellent adhesion to concrete, steel, brick, wood, plywood, ceramic tiles, etc.

  • Increased tensile and compressive strength

  • Improved flexibility

  • Greatly increased durability

  • High abrasion resistance

  • Increased impact strength

  • Increased freeze/thaw resistance

  • Reduced shrinkage

Rated 5 based on 1 product reviews
DATASHEETS

Belter Prime Ex is a two-part epoxy (Part A and Part B) zero VOC floor coating system that can be applied to a variety of concrete systems. It can also act as binder or primer (in some cases). Belter Epoxy is an excellent option for any project, ranging from large commercial ventures to smaller residential installations.

Advantages & Sustainability

  • Slip resistant

  • Water resistant

  • Excellent mechanical stability

  • Excellent coverage rate

  • 0 VOC content 

Rated 5 based on 1 product reviews
DATASHEETS

Belter Aggregate is a compacted insulative fill made from 100% post-consumer recycled waste. It is chemically inert, non-toxic, sterile & PH neutral.  It is one of the lightest aggregates on the market.

Product Use

  • Sub Grades

  • Open Cavities

  • Large Voids

  • Foundations  

  • Drainage

  • Infrastructure

Features & Benefits

  • 60%-90% Lighter than traditional aggregate

  • Thermal Insulating

  • Harmless to Health

  • Easy application/handling

  • Meets ASTM E136 non-combustible

  • Not a host for pests or rodents

  • Superior Acoustic

  • Does not corrode pipes or wiring

  • 100% Post- Consumer Content

  • Tested and recommended by the Institute of Building Biology + Sustainability

Rated 5 based on 1 product reviews
DATASHEETS

Sustainability  

Sustainably Upcycled
Belter Tech has currently diverted 921,456 lbs. of waste from entering landfills. Three of the major waste materials we work with are glass, plastics, and PIR foam. Each of these products not only take up a large percentage of space in landfills, but also take extended periods of time to break down or never fully breakdown, meaning they are a long-term problem.

Circular Economy
The idea of keeping products in use rather than in a landfill is an aspect of the Circular Economy concept, which is an economy designed to be sustainable through the elimination/minimization of waste and the need for new, raw materials. In other words, rather than having to keep mining for resources, materials that have already been sourced can simply be refurbished and utilized again. The idea is to increase the life cycle of products, limiting waste while still solving current and future needs. In creating products out of “waste," Belter Tech is significantly improving the life cycle assessments (LCAs) of these materials, meaning they have less of an overall environmental impact.

Resilient
We believe in building for the future. Belter Tech products are not just lightweight, sound-dampening, insulating, and fire-retardant; they are built to last. Our commitment to long-term durability ensures that structures constructed with our products stand the test of time, reducing the need for frequent replacements and contributing to the resilience of the built environment

Lightweight
Whether your project requires you to decrease the weight of your materials (high rises, old buildings, etc.) or you simply want to make your job easier, Belter Tech products are an excellent lightweight replacement to traditional materials. Whether you're mixing bags of floor fill, installing panel systems, or constructing a firewall, our lightweight product line allows crews to move faster and work more safely, all while putting less strain on structural components and transportation methods.

No Green Washing
We firmly believe in the principle of “No Greenwashing," which means we don't simply mask environmental concerns with superficial claims. Instead, we actively pursue innovative ways to incorporate sustainability into our practices. Through rigorous testing and research, our formulation of waste materials into our cementitious mixes and products enhances the properties, resulting in products that surpass traditional alternatives in terms of strength, durability, and sustainability. At Belter Tech, sustainability isn't just a buzzword—it's a fundamental principle that guides everything we do.

Rated 5 based on 1 product reviews