,Bullet Resistance##other##,Thickness##length##inches,Glass Thickness##length##inches,Frame Finish##other##,Panel Material##other##,Stop Width##length##inches,Model##other##,Description##other## Steel - BR Level 1,Level 1,1.75,0.65625,Metal - Steel - Ambico - Painted - Blue,Metal - Steel - Ambico - Painted - Blue,0.625,Bullet Resistant Steel,Ambico Limited Bullet Resistant Steel Door & Frame Steel - BR Level 2,Level 2,1.75,0.9375,Metal - Steel - Ambico - Painted - Blue,Metal - Steel - Ambico - Painted - Blue,0.625,Bullet Resistant Steel,Ambico Limited Bullet Resistant Steel Door & Frame Steel - BR Level 3,Level 3,1.75,1.0625,Metal - Steel - Ambico - Painted - Blue,Metal - Steel - Ambico - Painted - Blue,0.625,Bullet Resistant Steel,Ambico Limited Bullet Resistant Steel Door & Frame Steel - BR Level 4,Level 4,1.75,1.3125,Metal - Steel - Ambico - Painted - Blue,Metal - Steel - Ambico - Painted - Blue,0.625,Bullet Resistant Steel,Ambico Limited Bullet Resistant Steel Door & Frame Wood - BR Level 1,Level 1,1.875,0.65625,Wood - White Birch - Ambico - Stained,Wood - White Birch - Ambico - Stained,0.875,Bullet Resistant Wood,Ambico Limited Bullet Resistant Wood Door & Frame Wood - BR Level 2,Level 2,1.875,0.9375,Wood - White Birch - Ambico - Stained,Wood - White Birch - Ambico - Stained,0.875,Bullet Resistant Wood,Ambico Limited Bullet Resistant Wood Door & Frame Wood - BR Level 3,Level 3,1.875,1.0625,Wood - White Birch - Ambico - Stained,Wood - White Birch - Ambico - Stained,0.875,Bullet Resistant Wood,Ambico Limited Bullet Resistant Wood Door & Frame Wood - BR Level 4,Level 4,1.875,1.3125,Wood - White Birch - Ambico - Stained,Wood - White Birch - Ambico - Stained,0.875,Bullet Resistant Wood,Ambico Limited Bullet Resistant Wood Door & Frame