,Model##Other##,Description##Other##,Assembly Code##Other##,Unit Width##length##inches,Unit Height##length##inches,Unit Depth##length##inches,Operating Temperature Range##other##,Frequencies Read##other##,Electrical Load##other##,Read Range##other##,Communication Interface##other##,Standards Conformance##other##,Reader Symbol##other##,Keypad##other##,Card Swipe##other## SM10,SM10,Ingersoll Rand SM10 aptiQ Contactless Smart Card Reader,,1.72,4.26,0.81,"-40 F to +158 F",13.56 MHz,5-16 VDC ; 95-195 mA,"MIFARE: Up to 3"" ; DESFire EV1: Up to 2""",[Wiegand][Clock and Data],FIPS 201-1 ; UL294 ; IC ; FCC ; IP65 ; CE ; R&TTE ; ISO,1,0,0 PR10,PR10,Ingersoll Rand PR10 aptiQ Proximity Reader,,1.72,4.26,0.81,"-40 F to +158 F",125KHz,5-16 VDC ; 65-110 mA,"Up to 3""",Wiegand,UL294 ; IC ; FCC ; IP65 ; CE ; R&TTE,1,0,0 MT11 Wiegand,MT11,Ingersoll Rand MT11 aptiQ Multi-Technology Reader,,1.72,5.91,0.81,"-40 F to +158 F",13.56 MHz and 125KHz,5-16 VDC ; 100-170 mA,"MIFARE: Up to 4"" ; DESFire EV1: Up to 3"" ; Proximity: Up to 5"" ; PIV: Up to 2.5""",[Wiegand][Clock and Data],FIPS 201-1 ; UL294 ; IC ; FCC ; IP65 ; CE ; R&TTE ; ISO,1,0,0 MT11 RS-485,MT11-485,Ingersoll Rand MT11-485 aptiQ Multi-Technology Reader,,1.72,5.91,0.81,"-40 F to +158 F",13.56 MHz and 125KHz,5-16 VDC ; 115-145 mA,"MIFARE: Up to 4"" ; DESFire EV1: Up to 3"" ; Proximity: Up to 5"" ; PIV: Up to 2.5""",RS-485,FIPS 201-1 ; UL294 ; IC ; FCC ; IP65 ; CE ; R&TTE ; ISO,1,0,0 MT15 Wiegand,MT15,Ingersoll Rand MT15 aptiQ Multi-Technology Reader,,3.25,5.1,0.76,"-40 F to +158 F",13.56 MHz and 125KHz,5-16 VDC ; 120-200 mA,"MIFARE: Up to 4"" ; DESFire EV1: Up to 3"" ; Proximity: Up to 5"" ; PIV: Up to 2.5""",[Wiegand][Clock and Data],FIPS 201-1 ; UL294 ; IC ; FCC ; IP65 ; CE ; R&TTE ; ISO,1,0,0 MT15 RS-485,MT15-485,Ingersoll Rand MT15-485 aptiQ Multi-Technology Reader,,3.25,5.1,0.76,"-40 F to +158 F",13.56 MHz and 125KHz,5-16 VDC ; 120-200 mA,"MIFARE: Up to 4"" ; DESFire EV1: Up to 3"" ; Proximity: Up to 5"" ; PIV: Up to 2.5""",RS-485,FIPS 201-1 ; UL294 ; IC ; FCC ; IP65 ; CE ; R&TTE ; ISO,1,0,0 MTK15 Wiegand,MTK15,Ingersoll Rand MTK15 aptiQ Multi-Technology Reader,,3.25,5.1,0.76,"-40 F to +158 F",13.56 MHz and 125KHz,5-16 VDC ; 120-230 mA,"MIFARE: Up to 4"" ; DESFire EV1: Up to 3"" ; Proximity: Up to 5"" ; PIV: Up to 2.5""",[Wiegand][Clock and Data],FIPS 201-1 ; UL294 ; IC ; FCC ; IP65 ; CE ; R&TTE ; ISO,0,1,0 MTK15 RS-485,MTK15-485,Ingersoll Rand MTK15-485 aptiQ Multi-Technology Reader,,3.25,5.1,0.76,"-40 F to +158 F",13.56 MHz and 125KHz,5-16 VDC ; 120-230 mA,"MIFARE: Up to 4"" ; DESFire EV1: Up to 3"" ; Proximity: Up to 5"" ; PIV: Up to 2.5""",RS-485,FIPS 201-1 ; UL294 ; IC ; FCC ; IP65 ; CE ; R&TTE ; ISO,0,1,0 MTMS15 Wiegand,MTMS15,Ingersoll Rand MTMS15 aptiQ Multi-Technology Magnetic Stripe Reader,,5.17,4.43,1.15,"-31 F to +151 F",13.56 MHz and 125KHz,5-16 VDC ; 120-200 mA,"MIFARE: Up to 4"" ; DESFire EV1: Up to 3"" ; Proximity: Up to 5"" ; PIV: Up to 2.5""",[Wiegand][Clock and Data],FIPS 201-1 ; UL294 ; IC ; FCC ; IP65 ; CE ; R&TTE ; ISO,1,0,0 MTMS15 RS-485,MTMS15-485,Ingersoll Rand MTMS15-485 aptiQ Multi-Technology Magnetic Stripe Reader,,5.17,4.43,1.15,"-31 F to +151 F",13.56 MHz and 125KHz,5-16 VDC ; 120-200 mA,"MIFARE: Up to 4"" ; DESFire EV1: Up to 3"" ; Proximity: Up to 5"" ; PIV: Up to 2.5""",RS-485,FIPS 201-1 ; UL294 ; IC ; FCC ; IP65 ; CE ; R&TTE ; ISO,1,0,0 MTMSK15 Wiegand,MTMSK15,Ingersoll Rand MTMSK15 aptiQ Multi-Technology Magnetic Stripe Reader,,5.17,4.43,1.15,"-31 F to +151 F",13.56 MHz and 125KHz,5-16 VDC ; 120-230 mA,"MIFARE: Up to 4"" ; DESFire EV1: Up to 3"" ; Proximity: Up to 5"" ; PIV: Up to 2.5""",[Wiegand][Clock and Data],FIPS 201-1 ; UL294 ; IC ; FCC ; IP65 ; CE ; R&TTE ; ISO,0,1,1 MTMSK15 RS-485,MTMSK15-485,Ingersoll Rand MTMSK15-485 aptiQ Multi-Technology Magnetic Stripe Reader,,5.17,4.43,1.15,"-31 F to +151 F",13.56 MHz and 125KHz,5-16 VDC ; 120-230 mA,"MIFARE: Up to 4"" ; DESFire EV1: Up to 3"" ; Proximity: Up to 5"" ; PIV: Up to 2.5""",RS-485,FIPS 201-1 ; UL294 ; IC ; FCC ; IP65 ; CE ; R&TTE ; ISO,0,1,1