,Height_Drain to Floor##length##inches,Height_Tank Height##length##inches,Unit Width##length##inches,Diameter_Tank##length##inches,Diameter_Blowdown Inlet##length##inches,Diameter_Vent##length##inches,Diameter_Drain##length##inches Boiler Tail Pipe 3/4 to 1-1/4"",16,26,15,8,1.25,2.5,2.5 Boiler Tail Pipe 3/4 to 1-1/2"",24,24,21.75,14,1.5,2.5,2.5 Boiler Tail Pipe 1-1/4"",24,34,21.75,14,1.25,3,3 Boiler Tail Pipe 1-1/2 to 2"",24,34,21.75,14,2,4,4 Boiler Tail Pipe 2 to 2-1/2"",24,56,21.75,14,2.5,6,6