,Model##Other##,Description##Other##,Width##length##inches,Rough Width##length##inches,Clear Opening Width##length##inches,Frame Depth##length##inches,Standards Conformance##other##,P Panel##other##,Reverse Breakout##other## Standard 36in Opening,Besam SL500 Single,ASSA ABLOY Overhead Concealed Surface Applied Single Sliding Door - Besam SL500 Single as Specified,78.25,36,32.375,4.5,as Specified,0,0 Standard 42in Opening,Besam SL500 Single,ASSA ABLOY Overhead Concealed Surface Applied Single Sliding Door - Besam SL500 Single as Specified,90.25,42,38.375,4.5,as Specified,0,0 Standard 48in Opening,Besam SL500 Single,ASSA ABLOY Overhead Concealed Surface Applied Single Sliding Door - Besam SL500 Single as Specified,102.25,48,44.375,4.5,as Specified,0,0 Standard 51in Opening,Besam SL500 Single,ASSA ABLOY Overhead Concealed Surface Applied Single Sliding Door - Besam SL500 Single as Specified,108,50.875,47.25,4.5,as Specified,0,0 Standard with P Panel 36in Opening,Besam SL500 Single SA-PP,ASSA ABLOY Overhead Concealed Surface Applied Single Sliding Door - Besam SL500 Single SA-PP as Specified,78.25,36,32.375,4.5,as Specified,1,0 Standard with P Panel 42in Opening,Besam SL500 Single SA-PP,ASSA ABLOY Overhead Concealed Surface Applied Single Sliding Door - Besam SL500 Single SA-PP as Specified,90.25,42,38.375,4.5,as Specified,1,0 Standard with P Panel 48in Opening,Besam SL500 Single SA-PP,ASSA ABLOY Overhead Concealed Surface Applied Single Sliding Door - Besam SL500 Single SA-PP as Specified,102.25,48,44.375,4.5,as Specified,1,0 Standard with P Panel 51in Opening,Besam SL500 Single SA-PP,ASSA ABLOY Overhead Concealed Surface Applied Single Sliding Door - Besam SL500 Single SA-PP as Specified,108,50.875,47.25,4.5,as Specified,1,0 Two Panel 36in Opening,Besam SL500 Single SA-SL,ASSA ABLOY Overhead Concealed Surface Applied Single Sliding Door - Besam SL500 Single SA-SL as Specified,78.25,36,32.375,6,as Specified,0,0 Two Panel 42in Opening,Besam SL500 Single SA-SL,ASSA ABLOY Overhead Concealed Surface Applied Single Sliding Door - Besam SL500 Single SA-SL as Specified,90.25,42,38.375,6,as Specified,0,0 Two Panel 48in Opening,Besam SL500 Single SA-SL,ASSA ABLOY Overhead Concealed Surface Applied Single Sliding Door - Besam SL500 Single SA-SL as Specified,102.25,48,44.375,6,as Specified,0,0 Two Panel 51in Opening,Besam SL500 Single SA-SL,ASSA ABLOY Overhead Concealed Surface Applied Single Sliding Door - Besam SL500 Single SA-SL as Specified,108,50.875,47.25,6,as Specified,0,0 Reverse Breakout 36in Opening,Besam SL500 Single SA-R,ASSA ABLOY Overhead Concealed Surface Applied Single Sliding Door - Besam SL500 Single SA-R as Specified,76.9375,36,32.375,4.5,as Specified,0,1 Reverse Breakout 42in Opening,Besam SL500 Single SA-R,ASSA ABLOY Overhead Concealed Surface Applied Single Sliding Door - Besam SL500 Single SA-R as Specified,88.9375,42,38.375,4.5,as Specified,0,1 Reverse Breakout 48in Opening,Besam SL500 Single SA-R,ASSA ABLOY Overhead Concealed Surface Applied Single Sliding Door - Besam SL500 Single SA-R as Specified,100.9375,48,44.375,4.5,as Specified,0,1