,Width##LENGTH##FEET,URL##OTHER##,Toe Kick Material##OTHER##,Show Toe Kick##OTHER##,Shelf Height##LENGTH##FEET,Model##OTHER##,Manufacturer##OTHER##,Louver Material##OTHER##,Height##LENGTH##FEET,Height##LENGTH##FEET,Door Width##LENGTH##FEET,Door Style##OTHER##,Door Rail Vert Material##OTHER##,Door Rail Horz Material##OTHER##,Door Material##OTHER##,Door Height##LENGTH##FEET,Description##OTHER##,Depth##LENGTH##FEET,Construction Type##OTHER##,Assembly Code##OTHER##,Cabinet Material##OTHER##,Handle Material##OTHER##,Toe Height##LENGTH##FEET,Angle Cut##LENGTH##FEET AEB2402-Keywest Louver,2.000000000000,www.danver.com,Danver Toe Kick,1,1.500000000000,AEB2402,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,0.000000000000,2.854166666667,2.479166666667,Keywest Louver,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,2.473958333333,24""x24"" Angle End Base - w/ 2 Full Height Doors & Shelf,2.000000000000,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,Danver Chrome Plated,0.375000000000,1.750000000000 AEB2702-Keywest Louver,2.250000000000,www.danver.com,Danver Toe Kick,1,1.500000000000,AEB2702,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,0.000000000000,2.854166666667,2.822916666667,Keywest Louver,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,2.473958333333,27""x27"" Angle End Base - w/ 2 Full Height Doors & Shelf,2.250000000000,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,Danver Chrome Plated,0.375000000000,2.000000000000