,URL##OTHER##,Toe Kick Material##OTHER##,Show Toe Kick##OTHER##,Model##OTHER##,Manufacturer##OTHER##,Door Rail Vert Material##OTHER##,Door Rail Horz Material##OTHER##,Burner Width##LENGTH##FEET,Burner Box Depth##LENGTH##FEET,Flat Drawer Material##OTHER##,Door Width##LENGTH##FEET,Door Style##OTHER##,Door Height##LENGTH##FEET,Description##OTHER##,Depth+Door##LENGTH##FEET,Construction Type##OTHER##,Beadboard Material##OTHER##,Assembly Code##OTHER##,Cabinet Material##OTHER##,Depth##LENGTH##FEET,Handle Material##OTHER##,Height##LENGTH##FEET,Toe Height##LENGTH##FEET,Width##LENGTH##FEET OBB2402 + Power Burner- Keywest Beadboard,www.danver.com,Danver Toe Kick,1,OBB2402,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.500000000000,0.812500000000,Danver Stainless Steel Lt-Rt,1.989583333333,Keywest Beadboard,1.666670000000,24""x27""D Power Burner Base - 2 Door,2.322916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.000000000000 OBB2402D + Power Burner- Keywest Beadboard,www.danver.com,Danver Toe Kick,1,OBB2402D,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.500000000000,0.916666666667,Danver Stainless Steel Lt-Rt,1.989583333333,Keywest Beadboard,1.562503333333,24""x27""D Extra Deep Power Burner Base - 2 Door,2.322916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.000000000000 OBB2402-24 + Power Burner- Keywest Beadboard,www.danver.com,Danver Toe Kick,1,OBB2402-24,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.500000000000,0.812500000000,Danver Stainless Steel Lt-Rt,1.989583333333,Keywest Beadboard,1.666670000000,24""x24""D Power Burner Base - 2 Door,2.072916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.000000000000 OBB2402D-24 + Power Burner- Keywest,www.danver.com,Danver Toe Kick,1,OBB2402D-24,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.500000000000,0.916666666667,Danver Stainless Steel Lt-Rt,1.989583333333,Keywest,1.562503333333,24""x24""D Extra Deep Power Burner Base - 2 Door,2.072916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.000000000000 OBB2702 + Power Burner- Keywest Beadboard,www.danver.com,Danver Toe Kick,1,OBB2702,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.500000000000,0.812500000000,Danver Stainless Steel Lt-Rt,2.239583333333,Keywest Beadboard,1.666670000000,27""x27""D Power Burner Base - 2 Door,2.322916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.250000000000 OBB3002 + Power Burner- Keywest Beadboard,www.danver.com,Danver Toe Kick,1,OBB3002,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.500000000000,0.812500000000,Danver Stainless Steel Lt-Rt,2.489583333333,Keywest Beadboard,1.666670000000,30""x27""D Power Burner Base - 2 Door,2.322916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.500000000000 OBB2702-24 + Power Burner- Keywest Beadboard,www.danver.com,Danver Toe Kick,1,OBB2702-24,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.500000000000,0.812500000000,Danver Stainless Steel Lt-Rt,2.239583333333,Keywest Beadboard,1.666670000000,27""x24""D Power Burner Base - 2 Door,2.072916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.250000000000 OBB3002-24 + Power Burner- Keywest Beadboard,www.danver.com,Danver Toe Kick,1,OBB3002-24,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.500000000000,0.812500000000,Danver Stainless Steel Lt-Rt,2.489583333333,Keywest Beadboard,1.666670000000,30""x24""D Power Burner Base - 2 Door,2.072916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.500000000000 OBB2702D + Power Burner- Keywest Beadboard,www.danver.com,Danver Toe Kick,1,OBB2702D,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.500000000000,0.916666666667,Danver Stainless Steel Lt-Rt,2.239583333333,Keywest Beadboard,1.562503333333,27""x27""D Extra Deep Power Burner Base - 2 Door,2.322916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.250000000000 OBB3002D + Power Burner- Keywest Beadboard,www.danver.com,Danver Toe Kick,1,OBB3002D,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.500000000000,0.916666666667,Danver Stainless Steel Lt-Rt,2.489583333333,Keywest Beadboard,1.562503333333,30""x27""D Extra Deep Power Burner Base - 2 Door,2.322916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.500000000000 OBB2702D-24 + Power Burner- Keywest,www.danver.com,Danver Toe Kick,1,OBB2702D-24,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.500000000000,0.916666666667,Danver Stainless Steel Lt-Rt,2.239583333333,Keywest,1.562503333333,27""x24""D Extra Deep Power Burner Base - 2 Door,2.072916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.250000000000 OBB3002D-24 + Power Burner- Keywest,www.danver.com,Danver Toe Kick,1,OBB3002D-24,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.500000000000,0.916666666667,Danver Stainless Steel Lt-Rt,2.489583333333,Keywest,1.562503333333,30""x24""D Extra Deep Power Burner Base - 2 Door,2.072916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.500000000000