,URL##OTHER##,Toe Kick Material##OTHER##,Show Toe Kick##OTHER##,Model##OTHER##,Manufacturer##OTHER##,Louver Material##OTHER##,Door Rail Vert Material##OTHER##,Door Rail Horz Material##OTHER##,Burner Width##LENGTH##FEET,Burner Box Depth##LENGTH##FEET,Flat Drawer Material##OTHER##,Door Width##LENGTH##FEET,Door Style##OTHER##,Door Height##LENGTH##FEET,Description##OTHER##,Depth+Door##LENGTH##FEET,Construction Type##OTHER##,Beadboard Material##OTHER##,Assembly Code##OTHER##,Cabinet Material##OTHER##,Depth##LENGTH##FEET,Handle Material##OTHER##,Height##LENGTH##FEET,Toe Height##LENGTH##FEET,Width##LENGTH##FEET OBB1820 + Power Burner- Keywest Louver,www.danver.com,Danver Toe Kick,1,OBB1820,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.000000000000,0.812500000000,Danver Stainless Steel Lt-Rt,1.489583333333,Keywest Louver,1.666670000000,18""x27""D Power Burner Base - 2 Drawers,2.322916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,1.500000000000 OBB1820D + Power Burner- Keywest Louver,www.danver.com,Danver Toe Kick,1,OBB1820D,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.000000000000,0.916666666667,Danver Stainless Steel Lt-Rt,1.489583333333,Keywest Louver,1.562503333333,18""x27""D Extra Deep Power Burner Base - 2 Drawers,2.322916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,1.500000000000