,URL##OTHER##,Toe Kick Material##OTHER##,Show Toe Kick##OTHER##,Shelf Width##LENGTH##FEET,Shelf Height##LENGTH##FEET,Shelf Depth##LENGTH##FEET,Model##OTHER##,Manufacturer##OTHER##,Louver Material##OTHER##,Flat Drawer Material##OTHER##,Door Style##OTHER##,Door Rail Vert##OTHER##,Door Rail Horz##OTHER##,Description##OTHER##,Depth+Door##LENGTH##FEET,Construction Type##OTHER##,Assembly Code##OTHER##,Cabinet Material##OTHER##,Depth##LENGTH##FEET,Handle Material##OTHER##,Height##LENGTH##FEET,Toe Height##LENGTH##FEET,Width##LENGTH##FEET OBD1811-LH KeyWest Louver,www.danver.com,Danver Toe Kick,1,1.375000000000,1.000000000000,1.062500000000,OBD1811-LH,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Key West Louver,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,18""x27""D Base - 1 Drawer 1 Door Includes Half Depth Shelf,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.479166666667,0.375000000000,1.500000000000 OBD0911-LH KeyWest Louver,www.danver.com,Danver Toe Kick,1,0.625000000000,1.000000000000,1.062500000000,OBD0911-LH,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Key West Louver,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,9""x27""D Base - 1 Drawer 1 Door Includes Half Depth Shelf,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.479166666667,0.375000000000,0.750000000000 OBD1211-LH KeyWest Louver,www.danver.com,Danver Toe Kick,1,0.875000000000,1.000000000000,1.062500000000,OBD1211-LH,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Key West Louver,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,12""x27""D Base - 1 Drawer 1 Door Includes Half Depth Shelf,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.479166666667,0.375000000000,1.000000000000 OBD1511-LH KeyWest Louver,www.danver.com,Danver Toe Kick,1,1.125000000000,1.000000000000,1.062500000000,OBD1511-LH,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Key West Louver,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,15""x27""D Base - 1 Drawer 1 Door Includes Half Depth Shelf,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.479166666667,0.375000000000,1.250000000000 OBD2111-LH KeyWest Louver,www.danver.com,Danver Toe Kick,1,1.625000000000,1.000000000000,1.062500000000,OBD2111-LH,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Key West Louver,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,21""x27""D Base - 1 Drawer 1 Door Includes Half Depth Shelf,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.479166666667,0.375000000000,1.750000000000 OBD2411-LH KeyWest Louver,www.danver.com,Danver Toe Kick,1,1.875000000000,1.000000000000,1.062500000000,OBD2411-LH,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Key West Louver,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,24""x27""D Base - 1 Drawer 1 Door Includes Half Depth Shelf,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.479166666667,0.375000000000,2.000000000000 OBD0911-24-LH KeyWest Louver,www.danver.com,Danver Toe Kick,1,0.625000000000,1.000000000000,0.937500000000,OBD0911-24-LH,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Key West Louver,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,9""x24""D Base - 1 Drawer 1 Door Includes Half Depth Shelf,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.479166666667,0.375000000000,0.750000000000 OBD1211-24-LH KeyWest Louver,www.danver.com,Danver Toe Kick,1,0.875000000000,1.000000000000,0.937500000000,OBD1211-24-LH,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Key West Louver,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,12""x24""D Base - 1 Drawer 1 Door Includes Half Depth Shelf,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.479166666667,0.375000000000,1.000000000000 OBD1511-24-LH KeyWest Louver,www.danver.com,Danver Toe Kick,1,1.125000000000,1.000000000000,0.937500000000,OBD1511-24-LH,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Key West Louver,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,15""x24""D Base - 1 Drawer 1 Door Includes Half Depth Shelf,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.479166666667,0.375000000000,1.250000000000 OBD1811-24-LH KeyWest Louver,www.danver.com,Danver Toe Kick,1,1.375000000000,1.000000000000,0.937500000000,OBD1811-24-LH,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Key West Louver,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,18""x24""D Base - 1 Drawer 1 Door Includes Half Depth Shelf,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.479166666667,0.375000000000,1.500000000000 OBD2111-24-LH KeyWest Louver,www.danver.com,Danver Toe Kick,1,1.625000000000,1.000000000000,0.937500000000,OBD2111-24-LH,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Key West Louver,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,21""x24""D Base - 1 Drawer 1 Door Includes Half Depth Shelf,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.479166666667,0.375000000000,1.750000000000 OBD2411-24-LH KeyWest Louver,www.danver.com,Danver Toe Kick,1,1.875000000000,1.000000000000,0.937500000000,OBD2411-24-LH,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Key West Louver,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,24""x24""D Base - 1 Drawer 1 Door Includes Half Depth Shelf,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.479166666667,0.375000000000,2.000000000000