,URL##OTHER##,Toe Kick Material##OTHER##,Show Toe Kick##OTHER##,Shelf Width##LENGTH##FEET,Shelf Height##LENGTH##FEET,Shelf Depth##LENGTH##FEET,Model##OTHER##,Manufacturer##OTHER##,Flat Drawer Material##OTHER##,Door Width##LENGTH##FEET,Door Style##OTHER##,Door Rail Vert##OTHER##,Door Rail Horz##OTHER##,Door Insert Material##OTHER##,Description##OTHER##,Depth+Door##LENGTH##FEET,Construction Type##OTHER##,Assembly Code##OTHER##,Cabinet Material##OTHER##,Depth##LENGTH##FEET,Handle Material##OTHER##,Height##LENGTH##FEET,Toe Height##LENGTH##FEET,Width##LENGTH##FEET OBD2412 Palm Beach,www.danver.com,Danver Toe Kick,1,1.875000000000,1.000000000000,1.062500000000,OBD2412,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,1.989583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,24""x27""D Base - 1 Drawer 2 Doors Includes Half Depth Shelf,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.000000000000 OBD2712 Palm Beach,www.danver.com,Danver Toe Kick,1,2.125000000000,1.000000000000,1.062500000000,OBD2712,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,2.239583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,27""x27""D Base - 1 Drawer 2 Doors Includes Half Depth Shelf,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.250000000000 OBD3012 Palm Beach,www.danver.com,Danver Toe Kick,1,2.375000000000,1.000000000000,1.062500000000,OBD3012,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,2.489583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,30""x27""D Base - 1 Drawer 2 Doors Includes Half Depth Shelf,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.500000000000 OBD3312 Palm Beach,www.danver.com,Danver Toe Kick,1,2.625000000000,1.000000000000,1.062500000000,OBD3312,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,2.739583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,33""x27""D Base - 1 Drawer 2 Doors Includes Half Depth Shelf,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.750000000000 OBD3612 Palm Beach,www.danver.com,Danver Toe Kick,1,2.875000000000,1.000000000000,1.062500000000,OBD3612,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,2.989583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,36""x27""D Base - 1 Drawer 2 Doors Includes Half Depth Shelf,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,3.000000000000 OBD3912 Palm Beach,www.danver.com,Danver Toe Kick,1,3.125000000000,1.000000000000,1.062500000000,OBD3912,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,3.239583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,39""x27""D Base - 1 Drawer 2 Doors Includes Half Depth Shelf,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,3.250000000000 OBD2412-24 Palm Beach,www.danver.com,Danver Toe Kick,1,1.875000000000,1.000000000000,0.937500000000,OBD2412-24,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,1.989583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,24""x24""D Base - 1 Drawer 2 Doors Includes Half Depth Shelf,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.000000000000 OBD2712-24 Palm Beach,www.danver.com,Danver Toe Kick,1,2.125000000000,1.000000000000,0.937500000000,OBD2712-24,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,2.239583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,27""x24""D Base - 1 Drawer 2 Doors Includes Half Depth Shelf,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.250000000000 OBD3012-24 Palm Beach,www.danver.com,Danver Toe Kick,1,2.375000000000,1.000000000000,0.937500000000,OBD3012-24,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,2.489583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,30""x24""D Base - 1 Drawer 2 Doors Includes Half Depth Shelf,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.500000000000 OBD3312-24 Palm Beach,www.danver.com,Danver Toe Kick,1,2.625000000000,1.000000000000,0.937500000000,OBD3312-24,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,2.739583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,33""x24""D Base - 1 Drawer 2 Doors Includes Half Depth Shelf,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.750000000000 OBD3612-24 Palm Beach,www.danver.com,Danver Toe Kick,1,2.875000000000,1.000000000000,0.937500000000,OBD3612-24,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,2.989583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,36""x24""D Base - 1 Drawer 2 Doors Includes Half Depth Shelf,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,3.000000000000 OBD3912-24 Palm Beach,www.danver.com,Danver Toe Kick,1,3.125000000000,1.000000000000,0.937500000000,OBD3912-24,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,3.239583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,39""x24""D Base - 1 Drawer 2 Doors Includes Half Depth Shelf,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,3.250000000000