,URL##OTHER##,Toe Kick Material##OTHER##,Show Toe Kick##OTHER##,Shelf Width##LENGTH##FEET,Shelf Height##LENGTH##FEET,Shelf Depth##LENGTH##FEET,Model##OTHER##,Manufacturer##OTHER##,Door Width##LENGTH##FEET,Door Style##OTHER##,Door Rail Vert Material##OTHER##,Door Rail Horz Material##OTHER##,Door Insert Material##OTHER##,Door Height##LENGTH##FEET,Description##OTHER##,Depth+Door##LENGTH##FEET,Construction Type##OTHER##,Assembly Code##OTHER##,Cabinet Material##OTHER##,Depth##LENGTH##FEET,Handle Material##OTHER##,Height##LENGTH##FEET,Toe Height##LENGTH##FEET,Width##LENGTH##FEET OBF1801-LH,www.danver.com,Danver Toe Kick,1,1.375000000000,1.000000000000,1.062500000000,OBF1801-LH,Danver Outdoor Kitchens,1.489583333333,Keywest,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,2.473958333333,18""x27""D Base - Full Height Door Includes Half Depth Shelf,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854166666667,0.375000000000,1.500000000000 OBF0901-LH,www.danver.com,Danver Toe Kick,1,0.625000000000,1.000000000000,1.062500000000,OBF0901-LH,Danver Outdoor Kitchens,0.739583333333,Keywest,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,2.473958333333,9""x27""D Base - Full Height Door Includes Half Depth Shelf,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854166666667,0.375000000000,0.750000000000 OBF1201-LH,www.danver.com,Danver Toe Kick,1,0.875000000000,1.000000000000,1.062500000000,OBF1201-LH,Danver Outdoor Kitchens,0.989583333333,Keywest,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,2.473958333333,12""x27""D Base - Full Height Door Includes Half Depth Shelf,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854166666667,0.375000000000,1.000000000000 OBF1501-LH,www.danver.com,Danver Toe Kick,1,1.125000000000,1.000000000000,1.062500000000,OBF1501-LH,Danver Outdoor Kitchens,1.239583333333,Keywest,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,2.473958333333,15""x27""D Base - Full Height Door Includes Half Depth Shelf,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854166666667,0.375000000000,1.250000000000 OBF2101-LH,www.danver.com,Danver Toe Kick,1,1.625000000000,1.000000000000,1.062500000000,OBF2101-LH,Danver Outdoor Kitchens,1.739583333333,Keywest,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,2.473958333333,21""x27""D Base - Full Height Door Includes Half Depth Shelf,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854166666667,0.375000000000,1.750000000000 OBF2401-LH,www.danver.com,Danver Toe Kick,1,1.875000000000,1.000000000000,1.062500000000,OBF2401-LH,Danver Outdoor Kitchens,1.989583333333,Keywest,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,2.473958333333,24""x27""D Base - Full Height Door Includes Half Depth Shelf,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854166666667,0.375000000000,2.000000000000 OBF0901-24-LH,www.danver.com,Danver Toe Kick,1,0.625000000000,1.000000000000,0.937500000000,OBF0901-24-LH,Danver Outdoor Kitchens,0.739583333333,Keywest,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,2.473958333333,9""x24""D Base - Full Height Door Includes Half Depth Shelf,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854166666667,0.375000000000,0.750000000000 OBF1201-24-LH,www.danver.com,Danver Toe Kick,1,0.875000000000,1.000000000000,0.937500000000,OBF1201-24-LH,Danver Outdoor Kitchens,0.989583333333,Keywest,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,2.473958333333,12""x24""D Base - Full Height Door Includes Half Depth Shelf,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854166666667,0.375000000000,1.000000000000 OBF1501-24-LH,www.danver.com,Danver Toe Kick,1,1.125000000000,1.000000000000,0.937500000000,OBF1501-24-LH,Danver Outdoor Kitchens,1.239583333333,Keywest,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,2.473958333333,15""x24""D Base - Full Height Door Includes Half Depth Shelf,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854166666667,0.375000000000,1.250000000000 OBF1801-24-LH,www.danver.com,Danver Toe Kick,1,1.375000000000,1.000000000000,0.937500000000,OBF1801-24-LH,Danver Outdoor Kitchens,1.489583333333,Keywest,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,2.473958333333,18""x24""D Base - Full Height Door Includes Half Depth Shelf,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854166666667,0.375000000000,1.500000000000 OBF2101-24-LH,www.danver.com,Danver Toe Kick,1,1.625000000000,1.000000000000,0.937500000000,OBF2101-24-LH,Danver Outdoor Kitchens,1.739583333333,Keywest,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,2.473958333333,21""x24""D Base - Full Height Door Includes Half Depth Shelf,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854166666667,0.375000000000,1.750000000000 OBF2401-24-LH,www.danver.com,Danver Toe Kick,1,1.875000000000,1.000000000000,0.937500000000,OBF2401-24-LH,Danver Outdoor Kitchens,1.989583333333,Keywest,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,2.473958333333,24""x24""D Base - Full Height Door Includes Half Depth Shelf,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854166666667,0.375000000000,2.000000000000