,URL##OTHER##,Toe Kick Material##OTHER##,Show Toe Kick##OTHER##,Shelf Width##LENGTH##FEET,Shelf Height##LENGTH##FEET,Shelf Depth##LENGTH##FEET,Model##OTHER##,Manufacturer##OTHER##,Flat Drawer Material##OTHER##,Door Width##LENGTH##FEET,Door Style##OTHER##,Door Rail Vert Material##OTHER##,Door Rail Horz Material##OTHER##,Door Insert Material##OTHER##,Description##OTHER##,Depth+Door##LENGTH##FEET,Construction Type##OTHER##,Assembly Code##OTHER##,Cabinet Material##OTHER##,Depth##LENGTH##FEET,Handle Material##OTHER##,Height##LENGTH##FEET,Toe Height##LENGTH##FEET,Width##LENGTH##FEET OBT1800 Palm Beach,www.danver.com,Danver Toe Kick,1,1.375000000000,1.000000000000,1.062500000000,OBT1800,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,1.489583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,18""x27""D Base - Full Height Door Pull Out Trash Attached to Door,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,1.500000000000 OBT1500 Palm Beach,www.danver.com,Danver Toe Kick,1,1.125000000000,1.000000000000,1.062500000000,OBT1500,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,1.239583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,15""x27""D Base - Full Height Door Pull Out Trash Attached to Door,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,1.250000000000 OBT2100 Palm Beach,www.danver.com,Danver Toe Kick,1,1.625000000000,1.000000000000,1.062500000000,OBT2100,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,1.739583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,21""x27""D Base - Full Height Door Pull Out Trash Attached to Door,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,1.750000000000 OBT2400 Palm Beach,www.danver.com,Danver Toe Kick,1,1.875000000000,1.000000000000,1.062500000000,OBT2400,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,1.989583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,24""x27""D Base - Full Height Door Pull Out Trash Attached to Door,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.000000000000 OBT1500-24 Palm Beach,www.danver.com,Danver Toe Kick,1,1.125000000000,1.000000000000,0.937500000000,OBT1500-24,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,1.239583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,15""x24""D Base - Full Height Door Pull Out Trash Attached to Door,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,1.250000000000 OBT1800-24 Palm Beach,www.danver.com,Danver Toe Kick,1,1.375000000000,1.000000000000,0.937500000000,OBT1800-24,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,1.489583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,18""x24""D Base - Full Height Door Pull Out Trash Attached to Door,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,1.500000000000 OBT2100-24 Palm Beach,www.danver.com,Danver Toe Kick,1,1.625000000000,1.000000000000,0.937500000000,OBT2100-24,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,1.739583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,21""x24""D Base - Full Height Door Pull Out Trash Attached to Door,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,1.750000000000 OBT2400-24 Palm Beach,www.danver.com,Danver Toe Kick,1,1.875000000000,1.000000000000,0.937500000000,OBT2400-24,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,1.989583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,24""x24""D Base - Full Height Door Pull Out Trash Attached to Door,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.000000000000 OBT2700 Palm Beach,www.danver.com,Danver Toe Kick,1,2.125000000000,1.000000000000,1.062500000000,OBT2700,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,2.239583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,27""x27""D Base - Full Height Door Pull Out Trash Attached to Door,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.250000000000 OBT2700-24 Palm Beach,www.danver.com,Danver Toe Kick,1,2.125000000000,1.000000000000,0.937500000000,OBT2700-24,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,2.239583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,27""x24""D Base - Full Height Door Pull Out Trash Attached to Door,2.072916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.250000000000