,Warming Drawer Width##LENGTH##FEET,Warming Drawer Height##LENGTH##FEET,URL##OTHER##,Toe Kick Material##OTHER##,Show Toe Kick##OTHER##,Model##OTHER##,Manufacturer##OTHER##,Flat Drawer Material##OTHER##,Door Width##LENGTH##FEET,Door Style##OTHER##,Door Rail Vert Material##OTHER##,Door Rail Horz Material##OTHER##,Door Height##LENGTH##FEET,Description##OTHER##,Depth+Door##LENGTH##FEET,Construction Type##OTHER##,Beadboard Material##OTHER##,Assembly Code##OTHER##,Cabinet Material##OTHER##,Depth##LENGTH##FEET,Handle Material##OTHER##,Height##LENGTH##FEET,Toe Height##LENGTH##FEET,Width##LENGTH##FEET OBW3002 Keywest Beadboard,2.250000000000,0.791666666667,www.danver.com,Danver Toe Kick,1,OBW3002,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,2.489583333333,Keywest Beadboard,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.338545000000,30""x27""D Warming Drawer Base - 2 Door,2.322916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.500000000000 OBW3002-24 Keywest Beadboard,2.250000000000,0.791666666667,www.danver.com,Danver Toe Kick,1,OBW3002-24,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,2.489583333333,Keywest Beadboard,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.338545000000,30""x24""D Warming Drawer Base - 2 Door,2.072916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.500000000000 OBW3002D Keywest Beadboard,2.458333333333,1.333333333333,www.danver.com,Danver Toe Kick,1,OBW3002D,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,2.489583333333,Keywest Beadboard,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,0.796878333333,30""x27""D Extra Deep (DCS) Warming Drawer Base - 2 Door,2.322916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.500000000000 OBW3302 Keywest Beadboard,2.500000000000,0.791666666667,www.danver.com,Danver Toe Kick,1,OBW3302,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,2.739583333333,Keywest Beadboard,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.338545000000,33""x27""D Warming Drawer Base - 2 Door,2.322916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.750000000000 OBW3302D Keywest Beadboard,2.500000000000,1.041666666667,www.danver.com,Danver Toe Kick,1,OBW3302D,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,2.739583333333,Keywest Beadboard,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.088545000000,33""x27""D Extra Deep Warming Drawer Base - 2 Door,2.322916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.750000000000 OBW3302-24 Keywest Beadboard,2.500000000000,0.791666666667,www.danver.com,Danver Toe Kick,1,OBW3302-24,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,2.739583333333,Keywest Beadboard,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.338545000000,33""x24""D Warming Drawer Base - 2 Door,2.072916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.750000000000 OBW3602 Keywest Beadboard,2.500000000000,0.791666666667,www.danver.com,Danver Toe Kick,1,OBW3602,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,2.989583333333,Keywest Beadboard,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.338545000000,36""x27""D Warming Drawer Base - 2 Door,2.322916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,3.000000000000 OBW3602-24 Keywest Beadboard,2.500000000000,0.791666666667,www.danver.com,Danver Toe Kick,1,OBW3602-24,Danver Outdoor Kitchens,Danver Stainless Steel Lt-Rt,2.989583333333,Keywest Beadboard,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.338545000000,36""x24""D Warming Drawer Base - 2 Door,2.072916666667,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.000000000000,Danver Chrome Plated,2.854170000000,0.375000000000,3.000000000000