,URL##OTHER##,Panel Material##OTHER##,Panel Height##LENGTH##FEET,Model##OTHER##,Manufacturer##OTHER##,Door Style##OTHER##,Description##OTHER##,Base Cab Depth##LENGTH##FEET OFEGF24,www.danver.com,"Steel, Galvanized",2.500000000000,OFEGF24,Danver Outdoor Kitchens,,Galvanized Filler Panel - Fits INSIDE the Side of a 24"" Cabinet Side,2.000000000000 OFEGF27,www.danver.com,"Steel, Galvanized",2.500000000000,OFEGF27,Danver Outdoor Kitchens,,Galvanized Filler Panel - Fits INSIDE the Side of a 27"" Cabinet Side,2.250000000000 OFEGF29,www.danver.com,"Steel, Galvanized",2.500000000000,OFEGF29,Danver Outdoor Kitchens,,Galvanized Filler Panel - Fits INSIDE the Side of a 29"" Cabinet Side,2.416666666667