,Width##LENGTH##FEET,URL##OTHER##,Toe Kick Material##OTHER##,Show Toe Kick##OTHER##,Model##OTHER##,Manufacturer##OTHER##,Height##LENGTH##FEET,Height##LENGTH##FEET,Door Width##LENGTH##FEET,Door Style##OTHER##,Door Rail Vert Material##OTHER##,Door Rail Horz Material##OTHER##,Door Height##LENGTH##FEET,Description##OTHER##,Construction Type##OTHER##,Beadboard Material##OTHER##,Assembly Code##OTHER##,Cabinet Material##OTHER##,Handle Material##OTHER##,Toe Height##LENGTH##FEET OFF15.5 Corner-LH Keywest Beadboard,3.000000000000,www.danver.com,Danver Toe Kick,1,OFF15.5 Corner-LH,Danver Outdoor Kitchens,0.000000000000,2.854166666667,1.294921875000,Keywest Beadboard,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,2.473958333333,15.5""x4""D Diagonal Corner Base - w/ Full Height Door LH,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,Danver Chrome Plated,0.375000000000 OFF15.5 Corner-RH Keywest Beadboard,3.000000000000,www.danver.com,Danver Toe Kick,1,OFF15.5 Corner-RH,Danver Outdoor Kitchens,0.000000000000,2.854166666667,1.294921875000,Keywest Beadboard,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,2.473958333333,15.5""x4""D Diagonal Corner Base - w/ Full Height Door RH,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,Danver Chrome Plated,0.375000000000