,URL##OTHER##,Toe Kick Material##OTHER##,Show Toe Kick##OTHER##,Model##OTHER##,Manufacturer##OTHER##,Grill Width##LENGTH##FEET,Grill Box Depth##LENGTH##FEET,Flat Drawer Material##OTHER##,Door Width##LENGTH##FEET,Door Style##OTHER##,Door Rail Vert Material##OTHER##,Door Rail Horz Material##OTHER##,Door Material##OTHER##,Door Insert Material##OTHER##,Door Height##LENGTH##FEET,Description##OTHER##,Depth+Door##LENGTH##FEET,Construction Type##OTHER##,Assembly Code##OTHER##,Cabinet Material##OTHER##,Depth##LENGTH##FEET,Handle Material##OTHER##,Height##LENGTH##FEET,Toe Height##LENGTH##FEET,Width##LENGTH##FEET OGB5422 Palm Beach,www.danver.com,Danver Toe Kick,1,OGB5422,Danver Outdoor Kitchens,4.000000000000,0.812500000000,Danver Stainless Steel Lt-Rt,4.489583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,Danver Stainless Steel Up-Dn,1.666670000000,54""x27""D Grill Base - 2 Drawers + 2 Doors,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,4.500000000000 OGB5422D Palm Beach,www.danver.com,Danver Toe Kick,1,OGB5422D,Danver Outdoor Kitchens,4.000000000000,0.916666666667,Danver Stainless Steel Lt-Rt,4.489583333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,Danver Stainless Steel Up-Dn,1.562503333333,54""x27""D Grill Base Extra Deep - 2 Drawers + 2 Doors,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,4.500000000000 OGB5822 Palm Beach,www.danver.com,Danver Toe Kick,1,OGB5822,Danver Outdoor Kitchens,4.333333333333,0.812500000000,Danver Stainless Steel Lt-Rt,4.822916666667,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,Danver Stainless Steel Up-Dn,1.666670000000,58""x27""D Grill Base - 2 Drawers + 2 Doors,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,4.833333333333 OGB5822D Palm Beach,www.danver.com,Danver Toe Kick,1,OGB5803D,Danver Outdoor Kitchens,4.333333333333,0.916666666667,Danver Stainless Steel Lt-Rt,4.822916666667,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,Danver Stainless Steel Up-Dn,1.562503333333,58""x27""D Grill Base Extra Deep - 2 Drawers + 2 Doors,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,4.833333333333 OGB6222 Palm Beach,www.danver.com,Danver Toe Kick,1,OGB6222,Danver Outdoor Kitchens,4.666666666667,0.812500000000,Danver Stainless Steel Lt-Rt,5.156250000000,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,Danver Stainless Steel Up-Dn,1.666670000000,62""x27""D Grill Base - 2 Drawers + 2 Doors,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,5.166666666667 OGB6222D Palm Beach,www.danver.com,Danver Toe Kick,1,OGB6222D,Danver Outdoor Kitchens,4.666666666667,0.916666666667,Danver Stainless Steel Lt-Rt,5.156250000000,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,Danver Stainless Steel Up-Dn,1.562503333333,62""x27""D Grill Base Extra Deep - 2 Drawers + 2 Doors,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,5.166666666667