,URL##OTHER##,Panel Style##OTHER##,Model##OTHER##,Manufacturer##OTHER##,Door Material##OTHER##,Panel Width##LENGTH##FEET,Panel Thickness##LENGTH##FEET,Panel Height##LENGTH##FEET,Description##OTHER## PPS Panel 15_Hampton,www.danver.com,Hampton,PPS Panel 15,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,1.250000000000,0.062500000000,2.479166666667,PPS Panel 15"" Front/Back Panel PPS Panel 18_Hampton,www.danver.com,Hampton,PPS Panel 18,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,1.500000000000,0.062500000000,2.479166666667,PPS Panel 18"" Front/Back Panel PPS Panel 21_Hampton,www.danver.com,Hampton,PPS Panel 21,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,1.750000000000,0.062500000000,2.479166666667,PPS Panel 21"" Front/Back Panel PPS Panel 24_Hampton,www.danver.com,Hampton,PPS Panel 24,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,2.000000000000,0.062500000000,2.479166666667,PPS Panel 24"" Front/Back Panel PPS Panel 27_Hampton,www.danver.com,Hampton,PPS Panel 27,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,2.250000000000,0.062500000000,2.479166666667,PPS Panel 27"" Front/Back Panel PPS Panel 30_Hampton,www.danver.com,Hampton,PPS Panel 30,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,2.500000000000,0.062500000000,2.479166666667,PPS Panel 30"" Front/Back Panel PPS Panel 33_Hampton,www.danver.com,Hampton,PPS Panel 33,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,2.750000000000,0.062500000000,2.479166666667,PPS Panel 33"" Front/Back Panel