,URL##OTHER##,Toe Kick Material##OTHER##,Show Toe Kick##OTHER##,Model##OTHER##,Manufacturer##OTHER##,Door Rail Vert Material##OTHER##,Door Rail Horz Material##OTHER##,Door Insert Material##OTHER##,Burner Width##LENGTH##FEET,Burner Box Depth##LENGTH##FEET,Flat Drawer Material##OTHER##,Door Width##LENGTH##FEET,Door Style##OTHER##,Door Height##LENGTH##FEET,Description##OTHER##,Depth+Door##LENGTH##FEET,Construction Type##OTHER##,Assembly Code##OTHER##,Cabinet Material##OTHER##,Depth##LENGTH##FEET,Handle Material##OTHER##,Height##LENGTH##FEET,Toe Height##LENGTH##FEET,Width##LENGTH##FEET VBB2702 + Power Burner- Keywest,www.danver.com,Danver Toe Kick,1,VBB2702,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,1.666666666667,0.812500000000,Danver Stainless Steel Lt-Rt,2.239583333333,Keywest,1.666670000000,27""x27""D Viking Power Burner Base - 2 Door,2.489583333333,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.416666666667,Danver Chrome Plated,2.854170000000,0.375000000000,2.250000000000 VBB3002 + Power Burner- Keywest,www.danver.com,Danver Toe Kick,1,VBB3002,Danver Outdoor Kitchens,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,1.666666666667,0.812500000000,Danver Stainless Steel Lt-Rt,2.489583333333,Keywest,1.666670000000,30""x27""D Power Burner Base - 2 Door,2.322916666667,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.250000000000,Danver Chrome Plated,2.854170000000,0.375000000000,2.500000000000