,URL##OTHER##,Toe Kick Material##OTHER##,Show Toe Kick##OTHER##,Model##OTHER##,Manufacturer##OTHER##,Grill Width##LENGTH##FEET,Grill Box Depth##LENGTH##FEET,Flat Drawer Material##OTHER##,Door Width##LENGTH##FEET,Door Style##OTHER##,Door Rail Vert Material##OTHER##,Door Rail Horz Material##OTHER##,Door Insert Material##OTHER##,Door Height##LENGTH##FEET,Description##OTHER##,Depth+Door##LENGTH##FEET,Construction Type##OTHER##,Assembly Code##OTHER##,Cabinet Material##OTHER##,Depth##LENGTH##FEET,Handle Material##OTHER##,Height##LENGTH##FEET,Toe Height##LENGTH##FEET,Width##LENGTH##FEET VGB5822 Keywest,www.danver.com,Danver Toe Kick,1,VGB5822,Danver Outdoor Kitchens,4.500000000000,0.916666666667,Danver Stainless Steel Lt-Rt,4.822916666667,Keywest,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,1.562503333333,58""x29""D Viking Grill Base - 2 Drawers + 2 Doors,2.489583333333,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,2.416666666667,Danver Chrome Plated,2.854170000000,0.375000000000,4.833333333333