,URL##OTHER##,Toe Kick Material##OTHER##,Show Toe Kick##OTHER##,Model##OTHER##,Manufacturer##OTHER##,Grill Width##LENGTH##FEET,Grill Box Depth##LENGTH##FEET,Flat Drawer Material##OTHER##,Door Width##LENGTH##FEET,Door Style##OTHER##,Door Rail Vert Material##OTHER##,Door Rail Horz Material##OTHER##,Door Height##LENGTH##FEET,Description##OTHER##,Depth+Door##LENGTH##FEET,Construction Type##OTHER##,Louver Material##OTHER##,Assembly Code##OTHER##,Cabinet Material##OTHER##,Depth##LENGTH##FEET,Handle Material##OTHER##,Height##LENGTH##FEET,Toe Height##LENGTH##FEET,Width##LENGTH##FEET VGB3640 Keywest Louver,www.danver.com,Danver Toe Kick,1,VGB3640,Danver Outdoor Kitchens,2.500000000000,0.916666666667,Danver Stainless Steel Lt-Rt,2.989583333333,Keywest Louver,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.562503333333,36""x27""D Viking Grill Base - 4 Drawers,2.489583333333,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.416666666667,Danver Chrome Plated,2.854170000000,0.375000000000,3.000000000000 VGB4840 Keywest Louver,www.danver.com,Danver Toe Kick,1,VGB4840,Danver Outdoor Kitchens,3.500000000000,0.916666666667,Danver Stainless Steel Lt-Rt,3.989583333333,Keywest Louver,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,1.562503333333,48""x27""D Viking Grill Base - 4 Drawer,2.489583333333,304 Grade Stainless Steel,Danver Stainless Steel Up-Dn,,Danver Stainless Steel Up-Dn,2.416666666667,Danver Chrome Plated,2.854170000000,0.375000000000,4.000000000000