,URL##OTHER##,Shelf Width##LENGTH##FEET,Shelf Height##LENGTH##FEET,Shelf Depth##LENGTH##FEET,Number of Shelves##OTHER##,Model##OTHER##,Manufacturer##OTHER##,Handle Offset##LENGTH##FEET,Door Width##LENGTH##FEET,Door Style##OTHER##,Door Rail Vert Material##OTHER##,Door Rail Horz Material##OTHER##,Door Material##OTHER##,Door Insert Material##OTHER##,Door Height##LENGTH##FEET,Description##OTHER##,Depth+Door##LENGTH##FEET,Construction Type##OTHER##,Assembly Code##OTHER##,Cabinet Material##OTHER##,Depth##LENGTH##FEET,Handle Material##OTHER##,Height##LENGTH##FEET,Width##LENGTH##FEET WB3042-RH_Palm Beach,www.danver.com,2.375000000000,0.843750000000,1.000000000000,3,WB3042-RH,Danver Outdoor Kitchens,0.119791666667,1.333333333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,Danver Stainless Steel Up-Dn,3.494791666667,30""x42""H Wall Blind Corner Cabinet - Full Height RH Door Includes 3 Shelves,1.156250000000,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,1.083333333333,Danver Chrome Plated,3.500000000000,2.500000000000 WB3036-RH_Palm Beach,www.danver.com,2.375000000000,1.000000000000,1.000000000000,2,WB3036-RH,Danver Outdoor Kitchens,0.119791666667,1.333333333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,Danver Stainless Steel Up-Dn,2.994791666667,30""x36""H Wall Blind Corner Cabinet - Full Height RH Door Includes 2 Shelves,1.156250000000,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,1.083333333333,Danver Chrome Plated,3.000000000000,2.500000000000 WB3030-RH_Palm Beach,www.danver.com,2.375000000000,0.833333333333,1.000000000000,2,WB3030-RH,Danver Outdoor Kitchens,0.119791666667,1.333333333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,Danver Stainless Steel Up-Dn,2.494791666667,30""x30""H Wall Blind Corner Cabinet - Full Height RH Door Includes 2 Shelves,1.156250000000,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,1.083333333333,Danver Chrome Plated,2.500000000000,2.500000000000 WB3024-RH_Palm Beach,www.danver.com,2.375000000000,0.968750000000,1.000000000000,2,WB3024-RH,Danver Outdoor Kitchens,0.119791666667,1.333333333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,Danver Stainless Steel Up-Dn,1.994791666667,30""x24""H Wall Blind Corner Cabinet - Full Height RH Door Includes 1 Shelf,1.156250000000,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,1.083333333333,Danver Chrome Plated,2.000000000000,2.500000000000 WB2742-RH_Palm Beach,www.danver.com,2.125000000000,0.843750000000,1.000000000000,3,WB2742-RH,Danver Outdoor Kitchens,0.119791666667,1.083333333333,Palm Beach,Danver Stainless Steel Up-Dn,Danver Stainless Steel Lt-Rt,Danver Stainless Steel Up-Dn,Danver Stainless Steel Up-Dn,3.494791666667,27""x42""H Wall Blind Corner Cabinet - Full Height RH Door Includes 3 Shelves,1.156250000000,304 Grade Stainless Steel,,Danver Stainless Steel Up-Dn,1.083333333333,Danver Chrome Plated,3.500000000000,2.250000000000