,Model##Other##,Description##Other##,Product Properties##Other##,Closer Type##other##,Max Width##length##feet,Max Height##length##feet,CUSTOM SIZE RESTRICTIONS##other##,COIL DIMENSION NOTE##other##,JAMB GUIDE DIMENSION NOTE##other## Manual Hand Crank,CESG12,Clopay CESG12 Coiling Brick Patterned Security Grille,http://clopaydoor.com/coilinggrille-applications.aspx#CESG12,Door_Grille_BetweenJambMount_CESG12 : Hand-Crank Operated,21,10,Consult Clopay for sizes above and far below standard sizes.,11” to 14” ; Consult Clopay for specific profile when dimensions are critical,"5 1/2” to 6 1/2"" wide ; Consult Clopay for specific profile when dimensions are critical." Motor,CESG12,Clopay CESG12 Coiling Brick Patterned Security Grille,http://clopaydoor.com/coilinggrille-applications.aspx#CESG12,Door_Grille_BetweenJambMount_CESG12 : Motor Operated,21,10,Consult Clopay for sizes above and far below standard sizes.,11” to 14” ; Consult Clopay for specific profile when dimensions are critical,"5 1/2” to 6 1/2"" wide ; Consult Clopay for specific profile when dimensions are critical." Manual Push-up,CESG12,Clopay CESG12 Coiling Brick Patterned Security Grille,http://clopaydoor.com/coilinggrille-applications.aspx#CESG12,Door_Grille_BetweenJambMount_CESG12 : Push-Up Operated,21,10,Consult Clopay for sizes above and far below standard sizes.,11” to 14” ; Consult Clopay for specific profile when dimensions are critical,"5 1/2” to 6 1/2"" wide ; Consult Clopay for specific profile when dimensions are critical."