,Model##Other##,Description##Other##,Product Properties##Other##,Operator##other##,Max Width##length##feet,Max Height##length##feet,CUSTOM SIZE RESTRICTIONS##other##,COIL DIMENSION NOTE##other##,JAMB GUIDE DIMENSION NOTE##other##,Curtain Spacing Vertical Chains 9In OC##other##,Curtain Spacing Vertical Chains 6In OC##other##,Curtain Spacing Vertical Chains 3In OC##other##,Motor##other##,Hand Crank##other## "Hand-Crank Operated with 9"" Vertical Spacing",CESG10,Clopay CESG10 Coiling Straight Patterned Security Grille,http://clopaydoor.com/coilinggrille-applications.aspx#CESG10,Operator : Hand-Crank,40,20,Consult Clopay for sizes above 40' Wide by 20' High.,13” to 20” - Consult Clopay for specific profile when dimensions are critical.,5” to 6 1/2” wide. Consult Clopay for specific profile when dimensions are critical. ,1,0,0,0,1 "Hand-Crank Operated with 6"" Vertical Spacing",CESG10,Clopay CESG10 Coiling Straight Patterned Security Grille,http://clopaydoor.com/coilinggrille-applications.aspx#CESG10,Operator : Hand-Crank,40,20,Consult Clopay for sizes above 40' Wide by 20' High.,13” to 20” - Consult Clopay for specific profile when dimensions are critical.,5” to 6 1/2” wide. Consult Clopay for specific profile when dimensions are critical. ,0,1,0,0,1 "Hand-Crank Operated with 3"" Vertical Spacing",CESG10,Clopay CESG10 Coiling Straight Patterned Security Grille,http://clopaydoor.com/coilinggrille-applications.aspx#CESG10,Operator : Hand-Crank,40,20,Consult Clopay for sizes above 40' Wide by 20' High.,13” to 20” - Consult Clopay for specific profile when dimensions are critical.,5” to 6 1/2” wide. Consult Clopay for specific profile when dimensions are critical. ,0,0,1,0,1 "Motor Operated with 9"" Vertical Spacing",CESG10,Clopay CESG10 Coiling Straight Patterned Security Grille,http://clopaydoor.com/coilinggrille-applications.aspx#CESG10,Operator : Motor Operator,40,20,Consult Clopay for sizes above 40' Wide by 20' High.,13” to 20” - Consult Clopay for specific profile when dimensions are critical.,5” to 6 1/2” wide. Consult Clopay for specific profile when dimensions are critical. ,1,0,0,1,0 "Motor Operated with 6"" Vertical Spacing",CESG10,Clopay CESG10 Coiling Straight Patterned Security Grille,http://clopaydoor.com/coilinggrille-applications.aspx#CESG10,Operator : Motor Operator,40,20,Consult Clopay for sizes above 40' Wide by 20' High.,13” to 20” - Consult Clopay for specific profile when dimensions are critical.,5” to 6 1/2” wide. Consult Clopay for specific profile when dimensions are critical. ,0,1,0,1,0 "Motor Operated with 3"" Vertical Spacing",CESG10,Clopay CESG10 Coiling Straight Patterned Security Grille,http://clopaydoor.com/coilinggrille-applications.aspx#CESG10,Operator : Motor Operator,40,20,Consult Clopay for sizes above 40' Wide by 20' High.,13” to 20” - Consult Clopay for specific profile when dimensions are critical.,5” to 6 1/2” wide. Consult Clopay for specific profile when dimensions are critical. ,0,0,1,1,0 "Push-Up Operated with 9"" Vertical Spacing",CESG10,Clopay CESG10 Coiling Straight Patterned Security Grille,http://clopaydoor.com/coilinggrille-applications.aspx#CESG10,Operator : Push-UP,40,20,Consult Clopay for sizes above 40' Wide by 20' High.,13” to 20” - Consult Clopay for specific profile when dimensions are critical.,5” to 6 1/2” wide. Consult Clopay for specific profile when dimensions are critical. ,1,0,0,0,0 "Push-Up Operated with 6"" Vertical Spacing",CESG10,Clopay CESG10 Coiling Straight Patterned Security Grille,http://clopaydoor.com/coilinggrille-applications.aspx#CESG10,Operator : Push-UP,40,20,Consult Clopay for sizes above 40' Wide by 20' High.,13” to 20” - Consult Clopay for specific profile when dimensions are critical.,5” to 6 1/2” wide. Consult Clopay for specific profile when dimensions are critical. ,0,1,0,0,0 "Push-Up Operated with 3"" Vertical Spacing",CESG10,Clopay CESG10 Coiling Straight Patterned Security Grille,http://clopaydoor.com/coilinggrille-applications.aspx#CESG10,Operator : Push-UP,40,20,Consult Clopay for sizes above 40' Wide by 20' High.,13” to 20” - Consult Clopay for specific profile when dimensions are critical.,5” to 6 1/2” wide. Consult Clopay for specific profile when dimensions are critical. ,0,0,1,0,0